AD8152: 34 x 34, 3.2 Gb/s Digital Crosspoint Switch
AD8152 is a member of the X stream line of products and is a breakthrough in digital switching, offering a large switch array (34 × 34) on very little power, typically 2.0 W. Additionally, it ...More
AD8152: 34 x 34, 3.2 Gb/s Digital Crosspoint Switch
Product Description
AD8152 is a member of the X stream line of products and is a breakthrough in digital switching, offering a large switch array (34 × 34) on very little power, typically 2.0 W. Additionally, it operates at data rates up to 3.2 Gbps per port, making it suitable for Sonet/SDH OC-48 with Forward Error Correction (FEC).
The AD8152's useful supply voltage range allows the user to operate at LVPECL/CML data levels with operation down to 2.5 V. The control interface is LVTTL or CMOS/TTL compatible (2.5 V to 3.3 V).
The AD8152's fully differential signal path reduces jitter and crosstalk while allowing the use of smaller single-ended voltage swings. The AD8152 is offered in a 256-lead SBGA package that operates over the industrial temperature range of 0°C to 85°C.
Features
- Low Cost
- 34 ´ 34, Fully Differential, Nonblocking Array
- 3.2 Gbps per Port NRZ Data Rate
- Wide Power Supply Range: 2.5 V to 3.3 V
- LVTTL or LVCMOS Level Control Inputs:
@ 2.5 V to 3.3 V - Low Power
2.0 W @ 2.5 V (Outputs Enabled)
<100 mW @ 2.5 V (Outputs Disabled)
- Low Jitter: 45 ps
- Drives a Backplane Directly
- Dual Rank Latches
- Available in 256-Ball Grid Array
- Programmable Output Swing
100 mV to 1.6 V Differential
50 O On-Chip I/O Termination
User Controlled Voltage at the Load
Minimizes Power Dissipation
AD8158 - Quad 6.5 Gbps 2:1 Mux / 1:2 Demux Buffer
| Part# | Type | Data Rate (Gbps) | Pos Supply | Supply Current (max) | Prop Delay (ps) | Input Swing (mV p-p) | Output Rise/Fall (ps) | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|
| AD8150 | 33 x 17 | 1.5 | +3.3V to +5V | 400 | 650 | 200-1000 | 100 | $79.00 |
| AD8151 | 33 x 17 | 3.2 | +3.3V to +5V | 425 | 650 | 200-1000 | 100 | $89.00 |
| AD8152 | 34 x 34 | 3.2 | +2.5V to +3.3V | 800 | 660 | 50-1000 | 100 | $139.00 |
| AD8153 | 2:1/1:2 Mux-deMux | 3.2 | +3V to +3.6V | 31 | 640 | 200-2000 | 85 | $5.45 |
| AD8156 | 4 x 4 | 6.25 | +3V to +3.6V | 120 | 1000 | 200-2000 | 75 | $12.95 |
| AD8158 | 4 x 2:1/1:2 Mux-deMux | 6.5 | +1.6V to +3.6V | 850 | 700 | 200-2000 | 62 | $18.95 |
| AD8159 | 4 x 2:1/1:2 Mux-deMux | 3.2 | +3V to +3.6V | 320 | 600 | 200-2000 | 100 | $11.95 |
| ADN4600 | 8 x 8 | 4.25 | +1.7V to +3.6V | 565 | 1000 | 300-2000 | 75 | $24.95 |
| ADN8102 | 4 x 4 | 3.75 | +1.7V to +3.6V | 586 | 1000 | 300-2000 | 75 | $14.45 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD8152 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD8152-EVAL | Prodn | Evaluation Boards | - | TBD | $1,495.00 | 09/19/2008 | N | Contact ADI | Contact ADI |
| AD8152JBP | Prodn | 256 ball SBGA (BP-256) | 256 | Comm. | $183.48 | 08/29/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD8152JBPZ | Prodn | 256 ball SBGA (BP-256) | 256 | Comm. | $166.80 | 08/08/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close