AD8151:  3.2 Gbps, 33 x 17 Digital Crosspoint Switch

AD81511 is a member of the Xstream line of products, offering a breakthrough in digital switching and a large switch array (33 x 17) on very little power -- typically 1.5 W. It ...More

AD8151:  3.2 Gbps, 33 x 17 Digital Crosspoint Switch

Product Description

AD81511 is a member of the Xstream line of products, offering a breakthrough in digital switching and a large switch array (33 x 17) on very little power -- typically 1.5 W. It also operates at data rates in excess of 3.2 Gbps per port, making it suitable for Sonet OC-48 applications with an 8/10-bit forward-error correction (FEC). Furthermore, the price of the AD8151 makes it affordable enough to be used for lower data rates. The AD8151's flexible supply voltages allow the user to operate with either emitter-coupled logic (ECL) or positive emitter-coupled logic (PECL) data levels, and with 3.3 V for further power reduction. The control interface is CMOS-/TTL-compatible (3 V to 5 V).

Its fully differential signal path reduces jitter and crosstalk, while allowing the use of smaller, single-ended voltage swings.

The AD8151 is offered in a 184-lead LQFP package that operates over the extended commercial temperature range of 0°C to 85°C.

11Patent Pending.

Features

  • Low cost
  • 33 x 17, fully differential, non-blocking array
  • 3.2 Gbps per port NRZ data rate
  • Wide power supply range: +3.3 V, -3.3 V
  • Low power
    425 mA (outputs enabled),br>35 mA (outputs disabled)
  • PECL- and LV ECL-compatible
  • CMOS/TTL-level control inputs: 3 V to 5 V
  • Low jitter
  • No heat sinks required
  • Programmable output current
    Optimize termination impedance
    User controlled voltage at the load
    Minimize power dissipation
  • Individual output disable for busing and reducing power
  • Double row latch

Diagrams

AD8151 Diagram
Functional Block Diagram for AD8151

Specifications

Type 33 x 17
Voltage Supply Level ECL or PECL
Supply Current (max) 425mA
Prop Delay (ps) 650ps
Output Rise/Fall (ps) 100ps
Control Interface CMOS/TTL Parallel

Explore Other Products

AD8158 - Quad 6.5 Gbps 2:1 Mux / 1:2 Demux Buffer

Subscribe to New Products Feed
Part# Type Data Rate (Gbps) Pos Supply Supply Current (max) Prop Delay (ps) Input Swing (mV p-p) Output Rise/Fall (ps) Price* (1000-4999)
AD8150 33 x 17 1.5 +3.3V to +5V 400 650 200-1000 100 $79.00
AD8151 33 x 17 3.2 +3.3V to +5V 425 650 200-1000 100 $89.00
AD8152 34 x 34 3.2 +2.5V to +3.3V 800 660 50-1000 100 $139.00
AD8153 2:1/1:2 Mux-deMux 3.2 +3V to +3.6V 31 640 200-2000 85 $5.45
AD8156 4 x 4 6.25 +3V to +3.6V 120 1000 200-2000 75 $12.95
AD8159 4 x 2:1/1:2 Mux-deMux 3.2 +3V to +3.6V 320 600 200-2000 100 $11.95

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices