AD8150: 1.5 Gb/s, 33x17 Digital Crosspoint Switch
AD81501 is a member of the Xstream line of products and is a breakthrough in digital switching, offering a large switch array (33 x 17) on very little power, typically less than ...More
To have technical information on the AD8150 mailed to you, simply contact our Literature Fulfillment Center by calling 1-800-ANALOGD (262-5643).
If you have additional questions or comments, contact the Xstream Design Group, supplying your name, company, mailing address, telephone/fax numbers, and email address … as well as a brief description of your application.
AD8150: 1.5 Gb/s, 33x17 Digital Crosspoint Switch
Product Description
AD81501 is a member of the Xstream line of products and is a breakthrough in digital switching, offering a large switch array (33 x 17) on very little power, typically less than 1.5 W. Additionally, it operates at data rates in excess of 1.5 Gbps per port, making it suitable for HDTV applications. Further, the pricing of the AD8150 makes it affordable enough to be used for SD applications as well. The AD8150 is also useful for OC-24 optical network switching.
The AD8150's flexible supply voltages allow the user to operate with either PECL or ECL data levels and will even operate down to 3.3 V for further power reduction. The control interface is CMOS/TTL compatible (3 V to 5 V).
Its fully differential signal path reduces jitter and crosstalk while allowing the use of smaller single-ended voltage swings.
The AD8150 is offered in a 184-lead LQFP package that operates over the industrial temperature range of 0°C to +85°C.
1Patent pending.
Features
- Low cost
- 33 x 17, fully differential, non-blocking array
- >1.5 Gbps per port NRZ data rate
- Wide power supply range: +5 V, +3.3 V, -3.3 V, -5 V
- Low power
400 mA (outputs enabled)
30 mA (outputs disabled) - PECL and ECL compatible
- CMOS/TTL-level control inputs: 3 V to 5 V
- Low jitter: <50 ps p-p
- No heat sinks required
- Programmable output current
Optimize termination impedance
User controlled voltage at the load
Minimize power dissipation - Individual output disable for busing and building
- Larger arrays
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD8150
1.5 Gb/s, 33x17 Digital Crosspoint Switch
Other Diagrams for AD8150
1.5 Gb/s, 33x17 Digital Crosspoint Switch
AD8150 Pin Configuration
Functional Block Diagram for AD8150
AD8158 - Quad 6.5 Gbps 2:1 Mux / 1:2 Demux Buffer
| Part# | Type | Data Rate (Gbps) | Pos Supply | Supply Current (max) | Prop Delay (ps) | Input Swing (mV p-p) | Output Rise/Fall (ps) | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|
| AD8150 | 33 x 17 | 1.5 | +3.3V to +5V | 400 | 650 | 200-1000 | 100 | $79.00 |
| AD8151 | 33 x 17 | 3.2 | +3.3V to +5V | 425 | 650 | 200-1000 | 100 | $89.00 |
| AD8152 | 34 x 34 | 3.2 | +2.5V to +3.3V | 800 | 660 | 50-1000 | 100 | $139.00 |
| AD8153 | 2:1/1:2 Mux-deMux | 3.2 | +3V to +3.6V | 31 | 640 | 200-2000 | 85 | $5.45 |
| AD8156 | 4 x 4 | 6.25 | +3V to +3.6V | 120 | 1000 | 200-2000 | 75 | $12.95 |
| AD8159 | 4 x 2:1/1:2 Mux-deMux | 3.2 | +3V to +3.6V | 320 | 600 | 200-2000 | 100 | $11.95 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD8150 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD8150-EVAL | Prodn | Evaluation Boards | - | Comm. | $1,000.00 | - | N | Contact ADI | Contact ADI |
| AD8150ASTZ | Prodn | 184 ld LQFP (22x22mm) | 184 | Ind | $118.50 | 07/11/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close