ADG841:  0.28 Ω CMOS 1.65 V to 3.6 V Single SPST Switches in SC70 Closed for a Logic 1 Input

The ADG841 and ADG842 are low voltage CMOS devices containing a single-pole, single-throw (SPST) switch. The ADG841 is closed for a Logic 1 input and the ADG842 is open for a Logic 1 input. The ...More

ADG841:  0.28 Ω CMOS 1.65 V to 3.6 V Single SPST Switches in SC70 Closed for a Logic 1 Input

Product Description

The ADG841 and ADG842 are low voltage CMOS devices containing a single-pole, single-throw (SPST) switch. The ADG841 is closed for a Logic 1 input and the ADG842 is open for a Logic 1 input. The devices offer ultralow on resistance of less than 0.48 Ω over the full temperature range. The ADG841/ ADG842 are fully specified for 3.3 V, 2.5 V, and 1.8 V supply operation.

Each switch conducts equally well in both directions when on, and has an input signal range that extends to the supplies. The ADG841/ADG842 exhibit break-before-make switching action.

The ADG841/ADG842 are available in a 6-lead SC70 package.

Applications
  • Handsets
  • PDAs
  • MP3 Players
  • Power Routing
  • Battery-powered Systems
  • Communication Systems
  • Modems
  • PCMCIA Cards
  • Features

    • Ultralow on Resistance
      0.28 Ω Typical
      0.48 Ω max at 125°C
    • Excellent Audio Performance, Ultralow Distortion
      0.025 Ω Typical
      0.052 Ω max RON Flatness
    • 1.65 V to 3.6 V Single Supply
    • 1.65 V to 3.6 V Single Supply
    • High Current Carrying Capability
      300 mA Continuous Current
      500 mA Peak Current
    • Automotive Temperature Range: –40°C to +125°C
    • Rail-to-rail Operation
    • Typical Power Consumption (<0.01 μW)

    Diagrams

    • Enlarge
    • Symbols and Footprints
    ADG841 Diagram
    Functional Block Diagram for ADG841

    Specifications

    Switch Type SPST
    # Channels 1
    Ron (Ohms) 0.28Ohms
    Id, Is (ON) 0.2nA
    Bandwidth 21MHz
    t ON 10.5ns
    t OFF 6.5ns
    Supply Voltage Single (+1.65V to +3.6V)
    Power Dissipation (Max) 14.4µW

    Explore Other Products

    ADG824 - 0.5 Ω CMOS 1.65 V to 3.6 V Dual SPDT/2:1 Mux in Mini LFCSP Package

    Subscribe to New Products Feed
    Part# Switch Type # Channels Ron (Ohms) Id, Is (ON) Bandwidth t ON t OFF Supply Voltage Power Dissipation (Max) Product Description Neg Supply Pos Supply Available Packages Price* (1000-4999)
    ADG701L SPST 1 2 10pA 200MHz 12ns 8ns Single (+1.8V to +5.5V), Single (+2.5V), Single (+3.3V), Single (+3V), Single (+5V) 5µW Low Voltage, 2 Ohm, SPST (Logic 1 In = Closed) Analog CMOS Switch 0 to 0 +1.8 to +5.5 SOT $0.60
    ADG702L SPST 1 2 38pA 200MHz 12ns 8ns Single (+1.8V to +5.5V), Single (+2.5V), Single (+3.3V), Single (+3V), Single (+5V) 5µW Low Voltage, 2 Ohm, SPST (Logic 1 In = Open) Analog CMOS Switch 0 to 0 +1.8 to +5.5 SOP, SOT $0.60
    ADG841 SPST 1 0.28 0.2nA 21MHz 10.5ns 6.5ns Single (+1.65V to +3.6V) 14.4µW 0.28 Ohm, 1.65 V to 3.6 V ,Single-Ch CMOS SPST Switch in SC70 (Closed for a Logic 1 Input) 0 to 0 +1.65 to +3.6 SC70 $0.57
    ADG842 SPST 1 0.28 0.2nA 21MHz 10.5ns 6.5ns Single (+1.65V to +3.6V) 14.4µW 0.28 Ohm, 1.65 V to 3.6 V ,Single-Ch CMOS SPST Switch in SC70 (Open for a Logic 1 Input) 0 to 0 +1.65 to +3.6 SC70 $0.57
    ADG901 SPST 1 n/a n/a 4.5GHz 3.6ns 5.8ns Single (+1.65V to +2.75V) 2.5µW Wideband, 37 dB Isolation @ 1GHz, 1.65 V to 2.75 V, SPST, Absorptive (Matched) Analog CMOS Switch n/a to n/a +1.65 to +2.75 CSP, SOP $1.03
    ADG601 SPST 1 2 10pA 180MHz 80ns 45ns Dual (±5V), Single (+5V) 10µW 2.2 Ohm CMOS ± 5V/+5V, SPST Analog CMOS Switch 0 to -5.5 +2.7 to +5.5 SOP, SOT $0.89
    ADG902 SPST 1 n/a n/a 4.5GHz 3.6ns 5.8ns Single (+1.65V to +2.75V) 2.5µW Wideband, 37 dB Isolation @ 1GHz, 1.65 V to 2.75 V, SPST, Reflective Analog CMOS Switch n/a to n/a +1.65 to +2.75 CSP, SOP $1.03
    ADG417 SPST 1 25 100pA n/a 100ns 60ns Multiple (±15V, +5V), Single (+12V, +5V) 35µW ±15 V Precision Mini-DIP SPST Analog CMOS Switch 0 to -16.5 +5 to +16.5 DIP, SOIC $1.02
    ADG602 SPST 1 2 10pA 180MHz 80ns 145ns Dual (±5V), Single (+5V) 10µW 2.2 Ohm ± 5 V/5 V, SPST Analog CMOS Switch 0 to -5.5 +2.7 to +5.5 SOP, SOT $0.89
    ADG741 SPST 1 2 10pA 200MHz 12ns 8ns Single (+3V), Single (+5V) 5µW CMOS Low Voltage SPST (NO) Switch in SC-70 Package 0 to 0 +1.8 to +5.5 SC70 $0.65
    ADG742 SPST 1 2 10pA 200MHz 12ns 8ns Single (+3V), Single (+5V) 5µW Low Voltage, 2 Ohm SPST Analog CMOS Switch in SC70 Package 0 to 0 +1.8 to +5.5 SC70 $0.65
    ADG701 SPST 1 2 10pA 200MHz 12ns 8ns Single (+3V), Single (+5V) 5µW 4 Ohm, Low Voltage, Wide Bandwidth, Single SPST Analog CMOS Switch in 6-ld SOT-23, Logic 1=Closed 0 to 0 +1.8 to +5.5 SOP, SOT $0.55
    ADG751 SPST 1 15 10pA 300MHz 9ns 3ns Single (+3V), Single (+5V) 0.5µW Low Voltage, RF/Video, SPST Analog CMOS Switch in T-Configuration for RF Performance 0 to 0 +1.8 to +5.5 SOP, SOT $0.90
    ADG801 SPST 1 0.25 10pA 12MHz 35ns 9ns Single (+3.3V), Single (+3V), Single (+5V) 5µW 0.25 Ohm, Low Voltage, SPST Analog CMOS Switch, Logic 1 = Closed n/a to n/a +2.7 to +5.5 SOP, SOT $0.90
    ADG802 SPST 1 0.25 10pA 12MHz 35ns 9ns Single (+3.3V), Single (+3V), Single (+5V) 5µW 0.25 Ohm, Low Voltage, SPST Analog CMOS Switch, Logic 1 = Open 0 to 0 +1.8 to +5.5 SOP, SOT $0.90
    ADG702 SPST 1 2 10pA 200MHz 12ns 8ns Single (+3V), Single (+5V) 5µW Low Voltage 2 Ohm SPST Analog CMOS Switch 0 to 0 +1.8 to +5.5 SOP, SOT $0.60
    ADG621 SPST 2 4 10pA 230MHz 75ns 45ns Dual (±5V), Single (+5V) 10µW ±5 V/5 V, 4 Ohm, Dual SPST Analog CMOS Switch, Logic 0=Open 0 to -5.5 +2.7 to +5.5 SOP $0.94
    ADG622 SPST 2 4 10pA 230MHz 75ns 45ns Dual (±5V), Single (+5V) 10µW ±5 V/5 V, 4 Ohm, Dual SPST Analog CMOS Switch, Logic 0=Closed 0 to -5.5 +2.7 to +5.5 SOP $0.94
    ADG623 SPST 2 4 10pA 230MHz 75ns 45ns Dual (±5V), Single (+5V) 10µW ±5 V/+5 V, 4 Ohm, Dual SPST/Single SPDT Analog CMOS Switch 0 to -5.5 +2.7 to +5.5 SOP $0.94
    ADG721 SPST 2 4 10pA 200MHz 14ns 6ns Single (+3V), Single (+5V) 5µW Low Voltage, 4 Ohm, Dual SPST Analog CMOS Switch n/a to n/a +1.8 to +5.5 SOP $0.62
    ADG722 SPST 2 4 10pA 200MHz 14ns 6ns Single (+3V), Single (+5V) 5µW Low Voltage, 4 Ohm, Dual SPST Analog CMOS Switch n/a to n/a +1.8 to +5.5 SOP $0.65
    ADG723 SPST 2 4 10pA 200MHz 14ns 6ns Single (+3V), Single (+5V) 5µW 4 Ohm Low Voltage Dual SPST (1NO/1NC) Switch/8-ld µSOIC 0 to 0 +1.8 to +5.5 SOP $0.59
    ADG821 SPST 2 0.5 10pA 24MHz 33ns 11ns Single (+3.3V), Single (+3V), Single (+5V) 5µW 1 Ohm, Single +1.8V to 5.5V, Dual SPST Switch n/a to n/a +1.8 to +5.5 SOP $1.02
    ADG822 SPST 2 0.5 10pA 24MHz 33ns 11ns Single (+3.3V), Single (+3V), Single (+5V) 5µW 1 Ohm, Single +1.8V to 5.5V, Dual SPST Switch n/a to n/a +1.8 to +5.5 SOP $1.02
    ADG823 SPST 2 0.5 10pA 24MHz 33ns 11ns Single (+3.3V), Single (+3V), Single (+5V) 5µW <1 Ohm, Low Voltage (1.8 V - 5.5 V) Dual SPST (1 ON, 1 OFF) Switch 0 to 0 +1.8 to +5.5 SOP $1.02
    ADG1311 SPST 4 130 10nA 600MHz 105ns 40ns Dual (±15V), Single (+12V) 4.8mW ±15 V/+12 V, Quad SPST Analog CMOS Switch, Logic 1 in=Open 0 to -16.5 +10.8 to +16.5 SOIC, SOP $1.04
    ADG1312 SPST 4 130 10nA 600MHz 105ns 40ns Dual (±15V), Single (+12V) 4.8mW ±15 V/+12 V, Quad SPST Analog CMOS Switch, Logic 0 in=Open 0 to -16.5 +10.8 to +16.5 SOIC, SOP $1.04
    ADG1211 SPST 4 120 40pA 700MHz 50ns 15ns Dual (±15V), Single (+12V) 150µW Low OFF Capacitance, Low Qinj, ±5/12 V, Quad SPST Switch, Normally Closed 0 to -16.2 +10.8 to +16.2 CSP, SOP $1.92
    ADG1212 SPST 4 120 40pA 700MHz 50ns 15ns Dual (±15V), Single (+12V) 150µW Low OFF Capacitance, Low Qinj, ±5/12 V, Quad SPST Switch, Normally Open 0 to -16.2 +10.8 to +16.2 CSP, SOP $1.92
    ADG611 SPST 4 85 10pA 680MHz 45ns 25ns Dual (±5V), Single (+3V), Single (+5V) 10µW CMOS, ±5 V/Single +3 V to +5 V, Quad SPST Switch 0 to -5.5 +2.7 to +5.5 SOP $1.45
    ADG612 SPST 4 85 10pA 680MHz 45ns 25ns Dual (±5V), Single (+3V), Single (+5V) 10µW CMOS, ±5 V/Single +3 V to +5 V, Quad SPST Switch 0 to -5.5 +2.7 to +5.5 SOP $1.45
    ADG811 SPST 4 0.5 200pA 90MHz 21ns 4ns Single (+1.65V to +1.95V), Single (+2.5V), Single (+2.7V to +3.6V), Single (+3.3V), Single (+3V) 14.4µW 0.5 Ohm, Single +1.65V to 3.6V, Quad SPST Analog CMOS Switch 0 to 0 +1.65 to +3.6 CSP, SOP $1.22
    ADG812 SPST 4 0.5 200pA 90MHz 21ns 4ns Single (+1.65V to +1.95V), Single (+2.5V), Single (+2.7V to +3.6V), Single (+3.3V), Single (+3V) 14.4µW 0.5 Ohm, Single +1.65V to 3.6V, Quad SPST Analog CMOS Switch 0 to 0 +1.65 to +3.6 CSP, SOP $1.22
    ADG211A SPST 4 115 500pA n/a 600ns 450ns Multiple (±15V, +5V) 22.5mW ±15 V Quad SPST Analog CMOS Switch, Logic 1 IN=Open 0 to -15 +15 to +15 DIP, SOIC $1.39
    ADG212A SPST 4 115 500pA n/a 600ns 450ns Multiple (±15V, +5V) 22.5mW ±15 V Quad SPST Analog CMOS Switch, Logic 1 IN=Closed 0 to -15 +15 to +15 DIP, LCC, SOIC $1.39
    AD7510 SPST 4 75 10nA n/a 180ns 350ns Dual (±15V) 24mW Dielectrically Isolated Protected Analog CMOS Switch, Logic 1 IN=Closed -15 to -15 +15 to +15 DIP, LCC $6.29
    AD7511 SPST 4 75 10nA n/a 350ns 180ns Dual (±15V) 24mW Dielectrically Isolated Protected Analog CMOS Switch, Logic 1 IN=Open -15 to -15 +15 to +15 DIP, LCC $6.29
    AD7590 SPST 4 60 500pA n/a 250ns 400ns Dual (±15V) 30mW Quad ±15V, SPST, Latch Free/Overvoltage-Protected Analog CMOS Switch w Input Latch -15 to -15 +15 to +15 DIP, LCC $8.34
    ADG201A SPST 4 60 500pA n/a 300ns 250ns Dual (±15V) 33mW 60 Ohm, Quad SPST Switch, Logic 1 IN=Open 0 to -15 +15 to +15 DIP, LCC, SOIC $1.62
    ADG202A SPST 4 60 500pA n/a 300ns 250ns Dual (±15V) 33mW 60 Ohm, Quad SPST Switch, Logic 1 IN=Closed 0 to -15 +15 to +15 DIP, LCC, SOIC $1.62
    ADG511 SPST 4 30 50pA n/a 200ns 120ns Dual (±5V), Single (+3.3V), Single (+5V) 10µW ±5V, 30 Ohm, Quad SPST Analog CMOS Switch, Logic 1 IN=Open 0 to -5.5 +4.5 to +5.5 DIP, SOIC $2.24
    ADG221 SPST 4 60 500pA n/a 300ns 250ns Dual (±15V) 25.5mW ±15 V Quad SPST Analog CMOS Switch w/ Input Latch and , Logic 1 IN = Open 0 to -15 +15 to +15 DIP, LCC, SOIC $1.64
    ADG512 SPST 4 30 50pA n/a 200ns 120ns Dual (±5V), Single (+3.3V), Single (+5V) 10µW Precision 3V/5V Quad SPST/Dual SPDT Analog CMOS Switch (2 open, 2 closed) 0 to -5.5 +4.5 to +5.5 DIP, SOIC $2.24
    ADG222 SPST 4 60 500pA n/a 300ns 250ns Dual (±15V) 25.5mW ±15 V, Quad SPST, Analog CMOS Switch w Input Latch, Logic 1 IN=Closed 0 to -15 +15 to +15 DIP, LCC, SOIC $1.64
    ADG513 SPST 4 30 50pA n/a 200ns 120ns Dual (±5V), Single (+3.3V), Single (+5V) 10µW Precision 5V/3V Quad SPST Analog CMOS Switch (2 Open, 2 Closed) 0 to -5.5 +4.5 to +5.5 DIP, SOIC $2.24
    ADG441 SPST 4 40 80pA n/a 85ns 45ns Dual (±15V), Single (+12V) 1.2mW Quad SPST Analog CMOS Switch, Logic 1 IN= Open 0 to -16.5 +10.8 to +16.5 DIP, SOIC $0.75
    ADG442 SPST 4 40 80pA n/a 85ns 45ns Dual (±15V), Single (+12V) 1.2mW Quad SPST Analog CMOS Switch, Logic 1 IN = Open 0 to -16.5 +10.8 to +16.5 DIP, SOIC $0.75
    ADG444 SPST 4 40 80pA n/a 85ns 45ns Multiple (±15V, +5V), Single (+12V, +5V) 1.2mW Quad SPST Analog CMOS Switch, Logic 1 IN = Open 0 to -16.5 +10.8 to +16.5 DIP, SOIC $0.75
    ADG201HS SPST 4 30 100pA n/a 50ns 50ns Dual (±15V), Single (+12V), Single (+15V) 240mW ±15V, High Speed, Quad SPST Analog CMOS Switch 0 to -16.5 +10.8 to +16.5 DIP, LCC, SOIC $2.72
    ADG411 SPST 4 25 100pA n/a 110ns 100ns Multiple (±15V, +5V), Single (+12V, +5V) 35µW Precision Quad SPST Analog CMOS Switch, Logic 1 IN = Open 0 to -16.5 +5 to +16.5 DIP, SOIC, SOP $1.95
    ADG412 SPST 4 25 100pA n/a 110ns 100ns Multiple (±15V, +5V), Single (+12V, +5V) 35µW Precision Quad SPST Analog CMOS Switch, Logic 1 IN = Closed 0 to -16.5 +5 to +16.5 DIP, SOIC $1.95
    ADG413 SPST 4 25 100pA n/a 110ns 100ns Multiple (±15V, +5V), Single (+12V, +5V) 35µW Precision, Quad SPST/Dual SPDT, Analog CMOS Switch 0 to -16.5 +5 to +16.5 DIP, SOIC $1.95
    ADG451 SPST 4 4 40pA n/a 70ns 60ns Multiple (±15V, +5V), Multiple (±5V, +5V Logic), Single (+12V, +5V) 17.5µW 5 Ohm, SPST Analog CMOS Switch, Logic 1 IN = Open 0 to -16.5 +4.5 to +16.5 DIP, SOIC $1.95
    ADG431 SPST 4 17 100pA n/a 90ns 60ns Multiple (±15V, +5V), Single (+12V, +5V) 3.5µW Precision, Quad SPST Analog CMOS Switch, Logic 1 IN = Open 0 to -16.5 +5 to +16.5 DIP, SOIC $2.15
    ADG452 SPST 4 4 40pA n/a 70ns 60ns Multiple (±15V, +5V), Multiple (±5V, +5V Logic), Single (+12V, +5V) 17.5µW 5 Ohm, SPST Analog CMOS Switch, Logic 1 Input = Closed 0 to -16.5 +4.5 to +16.5 DIP, SOIC $1.95
    ADG661 SPST 4 30 50pA n/a 150ns 55ns Dual (±5V), Single (+5V) 10µW Precision, 5V, Quad SPST Analog CMOS Switch, Logic 1 IN = Open 0 to -5.5 +4.5 to +5.5 SOP $2.04
    ADG432 SPST 4 17 100pA n/a 90ns 60ns Multiple (±15V, +5V), Single (+12V, +5V) 3.5µW Precision, Quad SPST Analog CMOS Switch, Logic 1 IN = Open 0 to -16.5 +5 to +16.5 DIP, SOIC $2.15
    ADG662 SPST 4 30 50pA n/a 150ns 55ns Dual (±5V), Single (+5V) 10µW Precision 5 V Quad SPST Switch, Logic 1 IN = Closed 0 to -5.5 +4.5 to +5.5 SOP $2.04
    ADG433 SPST 4 17 50pA n/a 90ns 60ns Multiple (±15V, +5V), Single (+12V, +5V) 3.5µW Precision Quad SPST/Dual SPDT Analog CMOS Switch, 2 Open-2 Closed 0 to -16.5 +5 to +16.5 DIP, SOIC $2.15
    ADG781 SPST 4 2.5 10pA 200MHz 11ns 6ns Single (+3V), Single (+5V) 5µW Low Voltage, 2.5 Ohm, Quad SPST Analog CMOS Switch in Chip Scale Package n/a to n/a +2.7 to +5.5 CSP $0.90
    ADG782 SPST 4 2.5 10pA 200MHz 11ns 6ns Single (+3V), Single (+5V) 5µW Low Voltage, 2.5 Ohm, Quad SPST Analog CMOS Switch in Chip Scale Package n/a to n/a +2.7 to +5.5 CSP $0.90
    ADG711 SPST 4 2.5 10pA 200MHz 11ns 6ns Single (+3V), Single (+5V) 5µW Low Voltage, 2.5 Ohm, Quad SPST, Analog CMOS Switch n/a to n/a +1.8 to +5.5 SOIC, SOP $0.90
    ADG712 SPST 4 2.5 10pA 200MHz 11ns 6ns Single (+3V), Single (+5V) 5µW Low Voltage, 2.5 Ohm, Quad SPST, Analog CMOS Switch n/a to n/a +1.8 to +5.5 SOIC, SOP $0.90
    ADG714 SPST 8 2.5 10pA 155MHz 20ns 8ns Dual (±2.5V), Single (+3V), Single (+5V) 125µW Low Voltage, SPI/QSPI/Microwire 3-Wire Serial Control, Octal SPST Analog CMOS Switch 0 to -2.75 +2.7 to +5.5 SOP $1.75
    ADG715 SPST 8 2.5 10pA 155MHz 95ns 85ns Dual (±2.5V), Single (+3V), Single (+5V) 125µW Low Voltage, I2C Compatible 2-Wire Serial Interface, Octal SPST Analog CMOS Switch 0 to -2.75 +2.7 to +5.5 SOP $1.75
    ADG859 SPDT 1 1.3 20pA 125MHz 8ns 4.5ns Single (+2.7V to +5.5V), Single (+3.3V), Single (+3V), Single (+5V) n/a 1.3 Ohm, 1.8V to 5.5V, CMOS, Single SPDT Switch/2:1 MUX in SOT-66 Package -2.7 to -5.5 0 to 0 SOT $0.69
    ADG849 SPDT 1 0.7 n/a 38MHz 16ns 13ns Single (+2.7V to +5.5V) 5.5µW 3V/5V, 0.5 Ohm, SPDT Analog CMOS Switch in SC70 0 to 0 +2.7 to +5.5 SC70 $0.64
    ADG839 SPDT 1 0.35 200pA 25MHz 12ns 6.5ns Single (+1.65V to +3.6V) 3.6µW 0.35 Ohm, 1.65 V to 3.6 V, Single SPDT CMOS Switch/2:1 MUX 0 to 0 +1.65 to +3.6 SC70 $0.62
    ADG619 SPDT 1 4 10pA 190MHz 80ns 45ns Dual (±5V), Single (+5V) 10µW ±5V/+5V, 7 Ohm, Single SPDT Switch, Break-Before-Make 0 to -5.5 +2.7 to +5.5 SOP, SOT $0.94
    ADG620 SPDT 1 4 10pA 190MHz 40ns 200ns Dual (±5V), Single (+5V) 10µW ±5V/+5V, 7 Ohm, Single SPDT Switch, Make-Before-Break 0 to -5.5 +2.7 to +5.5 SOP, SOT $0.94
    ADG918 SPDT 1 n/a n/a 4GHz 6.6ns 6.5ns Single (+1.65V to +2.75V), Single (+2.5V) 2.5µW Wideband, 43dB Isolation @ 1GHz, 1.65V to 2.75V, SPDT/2:1 Mux, Absorptive Analog CMOS Switch n/a to n/a +1.65 to +2.75 CSP, SOP $1.07
    ADG919 SPDT 1 n/a n/a 4GHz 6.6ns 6.5ns Single (+1.65V to +2.75V) 2.5µW Wideband, 43dB Isolation @ 1GHz, 1.65V to 2.75V, SPDT/2:1 Mux, Reflective Analog CMOS Switch n/a to n/a +1.65 to +2.75 CSP, SOP $1.07
    ADG419 SPDT 1 25 400pA n/a n/a n/a Multiple (±15V, +5V), Single (+12V, +5V) 35µW Precision, Mini-Dip, Single SPDT Analog CMOS Switch 0 to -16.5 +5 to +16.5 DIP, SOIC, SOP $1.28
    ADG719 SPDT 1 2.5 10pA 200MHz 7ns 3ns Single (+3V), Single (+5V) 5µW 5 Ohm, Low Voltage, Single SPDT Analog CMOS Switch in 6-Lead SOT-23 0 to 0 +1.8 to +5.5 SOP, SOT $0.65
    ADG749 SPDT 1 2.5 10pA 200MHz 7ns 3ns Single (+3V), Single (+5V) 5µW Low Voltage, 2 Ohm, Single SPDT Switch in SC70 Package 0 to 0 +1.8 to +5.5 SC70 $0.70
    ADG752 SPDT 1 15 10pA 250MHz 8ns 3ns Single (+3V), Single (+5V) 0.5µW Low Voltage, RF/ Video, Single SPDT Analog CMOS Switch 0 to 0 +1.8 to +5.5 SOP, SOT $1.17
    ADG779 SPDT 1 2.5 10pA 200MHz 14ns 3ns Single (+3V), Single (+5V) 5µW Low Voltage, 2.5 Ohm, Single SPDT Analog CMOSSwitch/2:1 Mux 0 to 0 +1.8 to +5.5 SC70 $0.64
    ADG819 SPDT 1 0.5 10pA 17MHz 35ns 10ns Single (+3.3V), Single (+3V), Single (+5V) 5µW 0.5 Ohm, +1.8V to +5.5V, SPDT Analog CMOS Switch/2:1 Mux with BBM Switching Action 0 to 0 +1.8 to +5.5 CSP, SOP, SOT $0.93
    ADG820 SPDT 1 0.5 10pA 17MHz 10ns 26ns Single (+3.3V), Single (+3V), Single (+5V) 5µW 0.5 Ohm, +1.8V to +5.5V, Single SPDT Analog CMOS Switch/2:1 Mux 0 to 0 +1.8 to +5.5 SOP, SOT $0.93
    ADG787 SPDT 2 2.5 50nA 145MHz 13ns 3ns Single (+2.7V to +5.5V) 5.5µW 2.5 Ohm, Low Power, Dual SPDT/2:1 Mux-Demux, USB 1.1, Analog CMOS Switch 0 to 0 +2.7 to +5.5 CSP, SOP $0.92
    ADG884 SPDT 2 0.28 200pA 18MHz 42ns 15ns Single (+1.8V to +5.5V) 5.5µW 0.5 Ohm CMOS Dual 2:1 MUX/SPDT Audio Switch 0 to 0 +1.8 to +5.5 CSP, SOP $0.90
    ADG1236 SPDT 2 120 20pA 1GHz 125ns 70ns Dual (±15V), Single (+12V) 3.5mW Low Switch Off Capacitance, 1 pC Qinj, Single +12V or Dual 15V, Dual SPDT Analog CMOS Switch 0 to -16.5 +10.8 to +16.5 CSP, SOP $1.92
    ADG836L SPDT 2 0.5 200pA 57MHz 21ns 4ns Single (+1.65V to +3.6V) 3.6µW 0.5 Ohm, CMOS, 1.65 V to 3.6 V, Dual SPDT/2:1 MUX w/Guaranteed Leakage Performance 0 to 0 +1.65 to +3.6 SOP $0.98
    ADG936 SPDT 2 n/a n/a 4GHz 11ns 10ns Single (+1.65V to +2.75V) 2.75µW Wideband, 4 GHz, 36 dB Isolation @ 1 GHz, CMOS, 1.65 V to 2.75 V, Dual SPDT Switch 0 to 0 +1.65 to +2.75 CSP, SOP $1.52
    ADG636 SPDT 2 85 100pA 610MHz n/a n/a Dual (±5V), Single (+3V), Single (+5V) 10µW 1pC Charge Injection, 100pA Leakage, Dual Analog CMOS SPDT Switch 0 to -5.5 +2.7 to +5.5 SOP $1.55
    ADG836 SPDT 2 0.5 200pA 57MHz 21ns 4ns Single (+1.65V to +1.95V), Single (+2.5V), Single (+2.7V to +3.6V), Single (+3.3V), Single (+3V) 3.6µW 0.5 Ohm, Single +1.65 V to 3.6 V, Dual SPDT Switch/2:1 MUX n/a to n/a +1.65 to +3.6 CSP, SOP $0.98
    AD7512 SPDT 2 75 15nA n/a n/a n/a Dual (±15V) 24mW Dual SPDT, Dielectrically-Isolated, Protected Analog CMOS Switch -15 to -15 +15 to +15 DIP, LCC $6.29
    AD7592 SPDT 2 60 1nA n/a n/a n/a Dual (±15V) 30mW Dual, ±15V, SPDT Latch Up Proof, Overvoltage Protected Analog CMOS Switch with Input Latch -15 to -15 +15 to +15 DIP, LCC $8.90
    ADG436 SPDT 2 12 50pA n/a 70ns 60ns Dual (±15V), Single (+12V) 5.3mW LC2MOS ±15 V Dual SPDT Switch 0 to -20 +3 to +30 DIP, SOIC $2.54
    ADG736 SPDT 2 2.5 10pA 200MHz 12ns 5ns Single (+3V), Single (+5V) 5µW Low Voltage, 2.5 Ohm, SPDT Analog CMOS Switch n/a to n/a +1.8 to +5.5 SOP $0.90
    ADG1233 SPDT 3 120 20pA 900MHz 120ns 40ns