ADG820:  0.5 Ω CMOS 1.8 V to 5.5 V 2:1 Mux/SPDT Switch with MBB Switching Action

The ADG820 is a monolithic, CMOS SPDT (single pole, double throw) switch. This switch is designed on a submicron process, that provides low power dissipation yet gives high switching speed, low On ...More

ADG820:  0.5 Ω CMOS 1.8 V to 5.5 V 2:1 Mux/SPDT Switch with MBB Switching Action

Product Description

The ADG820 is a monolithic, CMOS SPDT (single pole, double throw) switch. This switch is designed on a submicron process, that provides low power dissipation yet gives high switching speed, low On Resistance and low leakage currents. Low-power consumption and operating supply range of +1.8 V to +5.5 V makes the ADG820 ideal for battery-powered, portable instruments.

Each switch of the ADG820 conducts equally well in both directions when on. The ADG820 exhibits make-before-break switching action, thus preventing momentary shorting when switching channels. (See the ADG819 for a switch exhibiting break-before-make action.)

The ADG820 is available in a tiny 6-lead SOT-23 package and an 8-lead µSOIC package, making it the ideal candidate for space-constrained applications.

Features

  • Low On Resistance 0.8 Ω Max at 125°C
  • 0.25 Ω Max On-Resistance Flatness
  • +1.8 V to +5.5 V Single Supply
  • 200 mA Current Carrying Capability
  • Automotive Temperature Range: -40°C to +125°C
  • Rail-to-Rail Operation
  • 6-Lead SOT-23 Package, 8-Lead µSOIC
    Package, and 6-Bump MicroCSP (Micro
    Chip Scale Package)
  • Fast Switching Times
  • Typical Power Consumption (<0.01 µW)
  • TTL/CMOS Compatible Inputs

Diagrams

ADG820 Diagram
Functional Block Diagram for ADG820

Specifications

Switch Type SPDT
# Channels 1
Ron (Ohms) 0.5Ohms
Id, Is (ON) 10pA
Bandwidth 17MHz
t ON 10ns
t OFF 26ns
Supply Voltage Single (+3.3V),Single (+3V),Single (+5V)
Power Dissipation (Max) 5µW

Explore Other Products

ADG852 - 0.8 Ω CMOS, 1.8V to 5.5V, SPDT/2:1 Mux Mini LFCSP

ADG1517 - 1.6 Ω On Resistance, 15 V iCMOS SPST Switch

ADG858 - 0.58 Ω CMOS, 1.8 V to 5.5 V, Quad SPDT/2:1 Mux in Mini LFCSP

Subscribe to New Products Feed
Part# Switch Type # Channels Ron (Ohms) Id, Is (ON) Bandwidth t ON t OFF Supply Voltage Power Dissipation (Max) Product Description Neg Supply Pos Supply Available Packages Price* (1000-4999)
ADG1436 SPDT 2 1.5 100pA 110MHz 95ns 105ns Dual (±15V), Dual (±5V), Single (+12V) 30µW 1.5 Ohm On Resistance, ±15 V/12 V/±5 V, iCMOS®, Dual SPDT Switch 0 to -16.5 +4.5 to +16.5 CSP, SOP $2.83
ADG701L SPST 1 2 10pA 200MHz 12ns 8ns Single (+1.8V to +5.5V), Single (+2.5V), Single (+3.3V), Single (+3V), Single (+5V) 5µW Low Voltage, 2 Ohm, SPST (Logic 1 In = Closed) Analog CMOS Switch 0 to 0 +1.8 to +5.5 SOT $0.61
ADG702L SPST 1 2 38pA 200MHz 12ns 8ns Single (+1.8V to +5.5V), Single (+2.5V), Single (+3.3V), Single (+3V), Single (+5V) 5µW Low Voltage, 2 Ohm, SPST (Logic 1 In = Open) Analog CMOS Switch 0 to 0 +1.8 to +5.5 SOP, SOT $0.61
ADG841 SPST 1 0.28 0.2nA 21MHz 10.5ns 6.5ns Single (+1.65V to +3.6V) 14.4µW 0.28 Ohm, 1.65 V to 3.6 V ,Single-Ch CMOS SPST Switch in SC70 (Closed for a Logic 1 Input) 0 to 0 +1.65 to +3.6 SC70 $0.58
ADG842 SPST 1 0.28 0.2nA 21MHz 10.5ns 6.5ns Single (+1.65V to +3.6V) 14.4µW 0.28 Ohm, 1.65 V to 3.6 V ,Single-Ch CMOS SPST Switch in SC70 (Open for a Logic 1 Input) 0 to 0 +1.65 to +3.6 SC70 $0.58
ADG901 SPST 1 n/a n/a 4.5GHz 3.6ns 5.8ns Single (+1.65V to +2.75V) 2.5µW Wideband, 37 dB Isolation @ 1GHz, 1.65 V to 2.75 V, SPST, Absorptive (Matched) Analog CMOS Switch n/a to n/a +1.65 to +2.75 CSP, SOP $0.98
ADG601 SPST 1 2 10pA 180MHz 80ns 45ns Dual (±5V), Single (+5V) 10µW 2.2 Ohm CMOS ± 5V/+5V, SPST Analog CMOS Switch 0 to -5.5 +2.7 to +5.5 SOP, SOT $0.90
ADG902 SPST 1