ADG742: CMOS Low Voltage SPST (NC) Switch in SC-70 Package
The ADG742 is a monolithic CMOS SPST switch. It is designed on an advanced submicron process that provides low power dissipation yet high switching speed, low on resistance, low leakage currents ...More
ADG742: CMOS Low Voltage SPST (NC) Switch in SC-70 Package
Product Description
The ADG742 is a monolithic CMOS SPST switch. It is designed on an advanced submicron process that provides low power dissipation yet high switching speed, low on resistance, low leakage currents and -3 dB bandwidths of greater than 200 MHz can be achieved.
The ADG742 can operate from a single 1.8 V to 5.5 V supply, making it ideal for use in battery-powered instruments and with Analog Devices' new generation of DACs and ADCs.
Quick Links
- Data Sheet Rev A, 04/2005, (pdf, 308 kB)
- (About Data Sheets)
- Lead(Pb) - Free Data
Features
- 1.8 V to 5.5 V Single Supply
- 2O (Typ) On Resistance
- Low On-Resistance Flatness
- -3 dB Bandwidth >200 MHz
- Rail-to-Rail Operation
- Tiny 6-Lead SOT23 and 8-Lead µSOIC packages
- Fast Switching Times
tON 18 ns
tOFF 12 ns - Typical Power Consumption (<0.01 µW)
- TTL/CMOS Compatible
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADG742
CMOS Low Voltage SPST (NC) Switch in SC-70 Package
Other Diagrams for ADG742
CMOS Low Voltage SPST (NC) Switch in SC-70 Package
ADG742 Pin Configuration
Functional Block Diagram for ADG742
ADG824 - 0.5 Ω CMOS 1.65 V to 3.6 V Dual SPDT/2:1 Mux in Mini LFCSP Package
| Part# | Switch Type | # Channels | Ron (Ohms) | Id, Is (ON) | Bandwidth | t ON | t OFF | Supply Voltage | Power Dissipation (Max) | Product Description | Neg Supply | Pos Supply | Available Packages | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADG701L | SPST | 1 | 2 | 10pA | 200MHz | 12ns | 8ns | Single (+1.8V to +5.5V), Single (+2.5V), Single (+3.3V), Single (+3V), Single (+5V) | 5µW | Low Voltage, 2 Ohm, SPST (Logic 1 In = Closed) Analog CMOS Switch | 0 to 0 | +1.8 to +5.5 | SOT | $0.60 |
| ADG702L | SPST | 1 | 2 | 38pA | 200MHz | 12ns | 8ns | Single (+1.8V to +5.5V), Single (+2.5V), Single (+3.3V), Single (+3V), Single (+5V) | 5µW | Low Voltage, 2 Ohm, SPST (Logic 1 In = Open) Analog CMOS Switch | 0 to 0 | +1.8 to +5.5 | SOP, SOT | $0.60 |
| ADG841 | SPST | 1 | 0.28 | 0.2nA | 21MHz | 10.5ns | 6.5ns | Single (+1.65V to +3.6V) | 14.4µW | 0.28 Ohm, 1.65 V to 3.6 V ,Single-Ch CMOS SPST Switch in SC70 (Closed for a Logic 1 Input) | 0 to 0 | +1.65 to +3.6 | SC70 | $0.57 |
| ADG842 | SPST | 1 | 0.28 | 0.2nA | 21MHz | 10.5ns | 6.5ns | Single (+1.65V to +3.6V) | 14.4µW | 0.28 Ohm, 1.65 V to 3.6 V ,Single-Ch CMOS SPST Switch in SC70 (Open for a Logic 1 Input) | 0 to 0 | +1.65 to +3.6 | SC70 | $0.57 |
| ADG901 | SPST | 1 | n/a | n/a | 4.5GHz | 3.6ns | 5.8ns | Single (+1.65V to +2.75V) | 2.5µW | Wideband, 37 dB Isolation @ 1GHz, 1.65 V to 2.75 V, SPST, Absorptive (Matched) Analog CMOS Switch | n/a to n/a | +1.65 to +2.75 | CSP, SOP | $1.03 |
| ADG601 | SPST | 1 | 2 | 10pA | 180MHz | 80ns | 45ns | Dual (±5V), Single (+5V) | 10µW | 2.2 Ohm CMOS ± 5V/+5V, SPST Analog CMOS Switch | 0 to -5.5 | +2.7 to +5.5 | SOP, SOT | $0.89 |
| ADG902 | SPST | 1 | n/a | n/a | 4.5GHz | 3.6ns | 5.8ns | Single (+1.65V to +2.75V) | 2.5µW | Wideband, 37 dB Isolation @ 1GHz, 1.65 V to 2.75 V, SPST, Reflective Analog CMOS Switch | n/a to n/a | +1.65 to +2.75 | CSP, SOP | $1.03 |
| ADG417 | SPST | 1 | 25 | 100pA | n/a | 100ns | 60ns | Multiple (±15V, +5V), Single (+12V, +5V) | 35µW | ±15 V Precision Mini-DIP SPST Analog CMOS Switch | 0 to -16.5 | +5 to +16.5 | DIP, SOIC | $1.02 |
| ADG602 | SPST | 1 | 2 | 10pA | 180MHz | 80ns | 145ns | Dual (±5V), Single (+5V) | 10µW | 2.2 Ohm ± 5 V/5 V, SPST Analog CMOS Switch | 0 to -5.5 | +2.7 to +5.5 | SOP, SOT | $0.89 |
| ADG741 | SPST | 1 | 2 | 10pA | 200MHz | 12ns | 8ns | Single (+3V), Single (+5V) | 5µW | CMOS Low Voltage SPST (NO) Switch in SC-70 Package | 0 to 0 | +1.8 to +5.5 | SC70 | $0.65 |
| ADG742 | SPST | 1 | 2 | 10pA | 200MHz | 12ns | 8ns | Single (+3V), Single (+5V) | 5µW | Low Voltage, 2 Ohm SPST Analog CMOS Switch in SC70 Package | 0 to 0 | +1.8 to +5.5 | SC70 | $0.65 |
| ADG701 | SPST | 1 | 2 | 10pA | 200MHz | 12ns | 8ns | Single (+3V), Single (+5V) | 5µW | 4 Ohm, Low Voltage, Wide Bandwidth, Single SPST Analog CMOS Switch in 6-ld SOT-23, Logic 1=Closed | 0 to 0 | +1.8 to +5.5 | SOP, SOT | $0.55 |
| ADG751 | SPST | 1 | 15 | 10pA | 300MHz | 9ns | 3ns | Single (+3V), Single (+5V) | 0.5µW | Low Voltage, RF/Video, SPST Analog CMOS Switch in T-Configuration for RF Performance | 0 to 0 | +1.8 to +5.5 | SOP, SOT | $0.90 |
| ADG801 | SPST | 1 | 0.25 | 10pA | 12MHz | 35ns | 9ns | Single (+3.3V), Single (+3V), Single (+5V) | 5µW | 0.25 Ohm, Low Voltage, SPST Analog CMOS Switch, Logic 1 = Closed | n/a to n/a | +2.7 to +5.5 | SOP, SOT | $0.90 |
| ADG802 | SPST | 1 | 0.25 | 10pA | 12MHz | 35ns | 9ns | Single (+3.3V), Single (+3V), Single (+5V) | 5µW | 0.25 Ohm, Low Voltage, SPST Analog CMOS Switch, Logic 1 = Open | 0 to 0 | +1.8 to +5.5 | SOP, SOT | $0.90 |
| ADG702 | SPST | 1 | 2 | 10pA | 200MHz | 12ns | 8ns | Single (+3V), Single (+5V) | 5µW | Low Voltage 2 Ohm SPST Analog CMOS Switch | 0 to 0 | +1.8 to +5.5 | SOP, SOT | $0.60 |
| ADG621 | SPST | 2 | 4 | 10pA | 230MHz | 75ns | 45ns | Dual (±5V), Single (+5V) | 10µW | ±5 V/5 V, 4 Ohm, Dual SPST Analog CMOS Switch, Logic 0=Open | 0 to -5.5 | +2.7 to +5.5 | SOP | $0.94 |
| ADG622 | SPST | 2 | 4 | 10pA | 230MHz | 75ns | 45ns | Dual (±5V), Single (+5V) | 10µW | ±5 V/5 V, 4 Ohm, Dual SPST Analog CMOS Switch, Logic 0=Closed | 0 to -5.5 | +2.7 to +5.5 | SOP | $0.94 |
| ADG623 | SPST | 2 | 4 | 10pA | 230MHz | 75ns | 45ns | Dual (±5V), Single (+5V) | 10µW | ±5 V/+5 V, 4 Ohm, Dual SPST/Single SPDT Analog CMOS Switch | 0 to -5.5 | +2.7 to +5.5 | SOP | $0.94 |
| ADG721 | SPST | 2 | 4 | 10pA | 200MHz | 14ns | 6ns | Single (+3V), Single (+5V) | 5µW | Low Voltage, 4 Ohm, Dual SPST Analog CMOS Switch | n/a to n/a | +1.8 to +5.5 | SOP | $0.62 |
| ADG722 | SPST | 2 | 4 | 10pA | 200MHz | 14ns | 6ns | Single (+3V), Single (+5V) | 5µW | Low Voltage, 4 Ohm, Dual SPST Analog CMOS Switch | n/a to n/a | +1.8 to +5.5 | SOP | $0.65 |
| ADG723 | SPST | 2 | 4 | 10pA | 200MHz | 14ns | 6ns | Single (+3V), Single (+5V) | 5µW | 4 Ohm Low Voltage Dual SPST (1NO/1NC) Switch/8-ld µSOIC | 0 to 0 | +1.8 to +5.5 | SOP | $0.59 |
| ADG821 | SPST | 2 | 0.5 | 10pA | 24MHz | 33ns | 11ns | Single (+3.3V), Single (+3V), Single (+5V) | 5µW | 1 Ohm, Single +1.8V to 5.5V, Dual SPST Switch | n/a to n/a | +1.8 to +5.5 | SOP | $1.02 |
| ADG822 | SPST | 2 | 0.5 | 10pA | 24MHz | 33ns | 11ns | Single (+3.3V), Single (+3V), Single (+5V) | 5µW | 1 Ohm, Single +1.8V to 5.5V, Dual SPST Switch | n/a to n/a | +1.8 to +5.5 | SOP | $1.02 |
| ADG823 | SPST | 2 | 0.5 | 10pA | 24MHz | 33ns | 11ns | Single (+3.3V), Single (+3V), Single (+5V) | 5µW | <1 Ohm, Low Voltage (1.8 V - 5.5 V) Dual SPST (1 ON, 1 OFF) Switch | 0 to 0 | +1.8 to +5.5 | SOP | $1.02 |
| ADG1311 | SPST | 4 | 130 | 10nA | 600MHz | 105ns | 40ns | Dual (±15V), Single (+12V) | 4.8mW | ±15 V/+12 V, Quad SPST Analog CMOS Switch, Logic 1 in=Open | 0 to -16.5 | +10.8 to +16.5 | SOIC, SOP | $1.04 |
| ADG1312 | SPST | 4 | 130 | 10nA | 600MHz | 105ns | 40ns | Dual (±15V), Single (+12V) | 4.8mW | ±15 V/+12 V, Quad SPST Analog CMOS Switch, Logic 0 in=Open | 0 to -16.5 | +10.8 to +16.5 | SOIC, SOP | $1.04 |
| ADG1211 | SPST | 4 | 120 | 40pA | 700MHz | 50ns | 15ns | Dual (±15V), Single (+12V) | 150µW | Low OFF Capacitance, Low Qinj, ±5/12 V, Quad SPST Switch, Normally Closed | 0 to -16.2 | +10.8 to +16.2 | CSP, SOP | $1.92 |
| ADG1212 | SPST | 4 | 120 | 40pA | 700MHz | 50ns | 15ns | Dual (±15V), Single (+12V) | 150µW | Low OFF Capacitance, Low Qinj, ±5/12 V, Quad SPST Switch, Normally Open | 0 to -16.2 | +10.8 to +16.2 | CSP, SOP | $1.92 |
| ADG611 | SPST | 4 | 85 | 10pA | 680MHz | 45ns | 25ns | Dual (±5V), Single (+3V), Single (+5V) | 10µW | CMOS, ±5 V/Single +3 V to +5 V, Quad SPST Switch | 0 to -5.5 | +2.7 to +5.5 | SOP | $1.45 |
| ADG612 | SPST | 4 | 85 | 10pA | 680MHz | 45ns | 25ns | Dual (±5V), Single (+3V), Single (+5V) | 10µW | CMOS, ±5 V/Single +3 V to +5 V, Quad SPST Switch | 0 to -5.5 | +2.7 to +5.5 | SOP | $1.45 |
| ADG811 | SPST | 4 | 0.5 | 200pA | 90MHz | 21ns | 4ns | Single (+1.65V to +1.95V), Single (+2.5V), Single (+2.7V to +3.6V), Single (+3.3V), Single (+3V) | 14.4µW | 0.5 Ohm, Single +1.65V to 3.6V, Quad SPST Analog CMOS Switch | 0 to 0 | +1.65 to +3.6 | CSP, SOP | $1.22 |
| ADG812 | SPST | 4 | 0.5 | 200pA | 90MHz | 21ns | 4ns | Single (+1.65V to +1.95V), Single (+2.5V), Single (+2.7V to +3.6V), Single (+3.3V), Single (+3V) | 14.4µW | 0.5 Ohm, Single +1.65V to 3.6V, Quad SPST Analog CMOS Switch | 0 to 0 | +1.65 to +3.6 | CSP, SOP | $1.22 |
| ADG211A | SPST | 4 | 115 | 500pA | n/a | 600ns | 450ns | Multiple (±15V, +5V) | 22.5mW | ±15 V Quad SPST Analog CMOS Switch, Logic 1 IN=Open | 0 to -15 | +15 to +15 | DIP, SOIC | $1.39 |
| ADG212A | SPST | 4 | 115 | 500pA | n/a | 600ns | 450ns | Multiple (±15V, +5V) | 22.5mW | ±15 V Quad SPST Analog CMOS Switch, Logic 1 IN=Closed | 0 to -15 | +15 to +15 | DIP, LCC, SOIC | $1.39 |
| AD7510 | SPST | 4 | 75 | 10nA | n/a | 180ns | 350ns | Dual (±15V) | 24mW | Dielectrically Isolated Protected Analog CMOS Switch, Logic 1 IN=Closed | -15 to -15 | +15 to +15 | DIP, LCC | $6.29 |
| AD7511 | SPST | 4 | 75 | 10nA | n/a | 350ns | 180ns | Dual (±15V) | 24mW | Dielectrically Isolated Protected Analog CMOS Switch, Logic 1 IN=Open | -15 to -15 | +15 to +15 | DIP, LCC | $6.29 |
| AD7590 | SPST | 4 | 60 | 500pA | n/a | 250ns | 400ns | Dual (±15V) | 30mW | Quad ±15V, SPST, Latch Free/Overvoltage-Protected Analog CMOS Switch w Input Latch | -15 to -15 | +15 to +15 | DIP, LCC | $8.34 |
| ADG201A | SPST | 4 | 60 | 500pA | n/a | 300ns | 250ns | Dual (±15V) | 33mW | 60 Ohm, Quad SPST Switch, Logic 1 IN=Open | 0 to -15 | +15 to +15 | DIP, LCC, SOIC | $1.62 |
| ADG202A | SPST | 4 | 60 | 500pA | n/a | 300ns | 250ns | Dual (±15V) | 33mW | 60 Ohm, Quad SPST Switch, Logic 1 IN=Closed | 0 to -15 | +15 to +15 | DIP, LCC, SOIC | $1.62 |
| ADG511 | SPST | 4 | 30 | 50pA | n/a | 200ns | 120ns | Dual (±5V), Single (+3.3V), Single (+5V) | 10µW | ±5V, 30 Ohm, Quad SPST Analog CMOS Switch, Logic 1 IN=Open | 0 to -5.5 | +4.5 to +5.5 | DIP, SOIC | $2.24 |
| ADG221 | SPST | 4 | 60 | 500pA | n/a | 300ns | 250ns | Dual (±15V) | 25.5mW | ±15 V Quad SPST Analog CMOS Switch w/ Input Latch and , Logic 1 IN = Open | 0 to -15 | +15 to +15 | DIP, LCC, SOIC | $1.64 |
| ADG512 | SPST | 4 | 30 | 50pA | n/a | 200ns | 120ns | Dual (±5V), Single (+3.3V), Single (+5V) | 10µW | Precision 3V/5V Quad SPST/Dual SPDT Analog CMOS Switch (2 open, 2 closed) | 0 to -5.5 | +4.5 to +5.5 | DIP, SOIC | $2.24 |
| ADG222 | SPST | 4 | 60 | 500pA | n/a | 300ns | 250ns | Dual (±15V) | 25.5mW | ±15 V, Quad SPST, Analog CMOS Switch w Input Latch, Logic 1 IN=Closed | 0 to -15 | +15 to +15 | DIP, LCC, SOIC | $1.64 |
| ADG513 | SPST | 4 | 30 | 50pA | n/a | 200ns | 120ns | Dual (±5V), Single (+3.3V), Single (+5V) | 10µW | Precision 5V/3V Quad SPST Analog CMOS Switch (2 Open, 2 Closed) | 0 to -5.5 | +4.5 to +5.5 | DIP, SOIC | $2.24 |
| ADG441 | SPST | 4 | 40 | 80pA | n/a | 85ns | 45ns | Dual (±15V), Single (+12V) | 1.2mW | Quad SPST Analog CMOS Switch, Logic 1 IN= Open | 0 to -16.5 | +10.8 to +16.5 | DIP, SOIC | $0.75 |
| ADG442 | SPST | 4 | 40 | 80pA | n/a | 85ns | 45ns | Dual (±15V), Single (+12V) | 1.2mW | Quad SPST Analog CMOS Switch, Logic 1 IN = Open | 0 to -16.5 | +10.8 to +16.5 | DIP, SOIC | $0.75 |
| ADG444 | SPST | 4 | 40 | 80pA | n/a | 85ns | 45ns | Multiple (±15V, +5V), Single (+12V, +5V) | 1.2mW | Quad SPST Analog CMOS Switch, Logic 1 IN = Open | 0 to -16.5 | +10.8 to +16.5 | DIP, SOIC | $0.75 |
| ADG201HS | SPST | 4 | 30 | 100pA | n/a | 50ns | 50ns | Dual (±15V), Single (+12V), Single (+15V) | 240mW | ±15V, High Speed, Quad SPST Analog CMOS Switch | 0 to -16.5 | +10.8 to +16.5 | DIP, LCC, SOIC | $2.72 |
| ADG411 | SPST | 4 | 25 | 100pA | n/a | 110ns | 100ns | Multiple (±15V, +5V), Single (+12V, +5V) | 35µW | Precision Quad SPST Analog CMOS Switch, Logic 1 IN = Open | 0 to -16.5 | +5 to +16.5 | DIP, SOIC, SOP | $1.95 |
| ADG412 | SPST | 4 | 25 | 100pA | n/a | 110ns | 100ns | Multiple (±15V, +5V), Single (+12V, +5V) | 35µW | Precision Quad SPST Analog CMOS Switch, Logic 1 IN = Closed | 0 to -16.5 | +5 to +16.5 | DIP, SOIC | $1.95 |
| ADG413 | SPST | 4 | 25 | 100pA | n/a | 110ns | 100ns | Multiple (±15V, +5V), Single (+12V, +5V) | 35µW | Precision, Quad SPST/Dual SPDT, Analog CMOS Switch | 0 to -16.5 | +5 to +16.5 | DIP, SOIC | $1.95 |
| ADG451 | SPST | 4 | 4 | 40pA | n/a | 70ns | 60ns | Multiple (±15V, +5V), Multiple (±5V, +5V Logic), Single (+12V, +5V) | 17.5µW | 5 Ohm, SPST Analog CMOS Switch, Logic 1 IN = Open | 0 to -16.5 | +4.5 to +16.5 | DIP, SOIC | $1.95 |
| ADG431 | SPST | 4 | 17 | 100pA | n/a | 90ns | 60ns | Multiple (±15V, +5V), Single (+12V, +5V) | 3.5µW | Precision, Quad SPST Analog CMOS Switch, Logic 1 IN = Open | 0 to -16.5 | +5 to +16.5 | DIP, SOIC | $2.15 |
| ADG452 | SPST | 4 | 4 | 40pA | n/a | 70ns | 60ns | Multiple (±15V, +5V), Multiple (±5V, +5V Logic), Single (+12V, +5V) | 17.5µW | 5 Ohm, SPST Analog CMOS Switch, Logic 1 Input = Closed | 0 to -16.5 | +4.5 to +16.5 | DIP, SOIC | $1.95 |
| ADG661 | SPST | 4 | 30 | 50pA | n/a | 150ns | 55ns | Dual (±5V), Single (+5V) | 10µW | Precision, 5V, Quad SPST Analog CMOS Switch, Logic 1 IN = Open | 0 to -5.5 | +4.5 to +5.5 | SOP | $2.04 |
| ADG432 | SPST | 4 | 17 | 100pA | n/a | 90ns | 60ns | Multiple (±15V, +5V), Single (+12V, +5V) | 3.5µW | Precision, Quad SPST Analog CMOS Switch, Logic 1 IN = Open | 0 to -16.5 | +5 to +16.5 | DIP, SOIC | $2.15 |
| ADG662 | SPST | 4 | 30 | 50pA | n/a | 150ns | 55ns | Dual (±5V), Single (+5V) | 10µW | Precision 5 V Quad SPST Switch, Logic 1 IN = Closed | 0 to -5.5 | +4.5 to +5.5 | SOP | $2.04 |
| ADG433 | SPST | 4 | 17 | 50pA | n/a | 90ns | 60ns | Multiple (±15V, +5V), Single (+12V, +5V) | 3.5µW | Precision Quad SPST/Dual SPDT Analog CMOS Switch, 2 Open-2 Closed | 0 to -16.5 | +5 to +16.5 | DIP, SOIC | $2.15 |
| ADG781 | SPST | 4 | 2.5 | 10pA | 200MHz | 11ns | 6ns | Single (+3V), Single (+5V) | 5µW | Low Voltage, 2.5 Ohm, Quad SPST Analog CMOS Switch in Chip Scale Package | n/a to n/a | +2.7 to +5.5 | CSP | $0.90 |
| ADG782 | SPST | 4 | 2.5 | 10pA | 200MHz | 11ns | 6ns | Single (+3V), Single (+5V) | 5µW | Low Voltage, 2.5 Ohm, Quad SPST Analog CMOS Switch in Chip Scale Package | n/a to n/a | +2.7 to +5.5 | CSP | $0.90 |
| ADG711 | SPST | 4 | 2.5 | 10pA | 200MHz | 11ns | 6ns | Single (+3V), Single (+5V) | 5µW | Low Voltage, 2.5 Ohm, Quad SPST, Analog CMOS Switch | n/a to n/a | +1.8 to +5.5 | SOIC, SOP | $0.90 |
| ADG712 | SPST | 4 | 2.5 | 10pA | 200MHz | 11ns | 6ns | Single (+3V), Single (+5V) | 5µW | Low Voltage, 2.5 Ohm, Quad SPST, Analog CMOS Switch | n/a to n/a | +1.8 to +5.5 | SOIC, SOP | $0.90 |
| ADG714 | SPST | 8 | 2.5 | 10pA | 155MHz | 20ns | 8ns | Dual (±2.5V), Single (+3V), Single (+5V) | 125µW | Low Voltage, SPI/QSPI/Microwire 3-Wire Serial Control, Octal SPST Analog CMOS Switch | 0 to -2.75 | +2.7 to +5.5 | SOP | $1.75 |
| ADG715 | SPST | 8 | 2.5 | 10pA | 155MHz | 95ns | 85ns | Dual (±2.5V), Single (+3V), Single (+5V) | 125µW | Low Voltage, I2C Compatible 2-Wire Serial Interface, Octal SPST Analog CMOS Switch | 0 to -2.75 | +2.7 to +5.5 | SOP | $1.75 |
| ADG859 | SPDT | 1 | 1.3 | 20pA | 125MHz | 8ns | 4.5ns | Single (+2.7V to +5.5V), Single (+3.3V), Single (+3V), Single (+5V) | n/a | 1.3 Ohm, 1.8V to 5.5V, CMOS, Single SPDT Switch/2:1 MUX in SOT-66 Package | -2.7 to -5.5 | 0 to 0 | SOT | $0.69 |
| ADG849 | SPDT | 1 | 0.7 | n/a | 38MHz | 16ns | 13ns | Single (+2.7V to +5.5V) | 5.5µW | 3V/5V, 0.5 Ohm, SPDT Analog CMOS Switch in SC70 | 0 to 0 | +2.7 to +5.5 | SC70 | $0.64 |
| ADG839 | SPDT | 1 | 0.35 | 200pA | 25MHz | 12ns | 6.5ns | Single (+1.65V to +3.6V) | 3.6µW | 0.35 Ohm, 1.65 V to 3.6 V, Single SPDT CMOS Switch/2:1 MUX | 0 to 0 | +1.65 to +3.6 | SC70 | $0.62 |
| ADG619 | SPDT | 1 | 4 | 10pA | 190MHz | 80ns | 45ns | Dual (±5V), Single (+5V) | 10µW | ±5V/+5V, 7 Ohm, Single SPDT Switch, Break-Before-Make | 0 to -5.5 | +2.7 to +5.5 | SOP, SOT | $0.94 |
| ADG620 | SPDT | 1 | 4 | 10pA | 190MHz | 40ns | 200ns | Dual (±5V), Single (+5V) | 10µW | ±5V/+5V, 7 Ohm, Single SPDT Switch, Make-Before-Break | 0 to -5.5 | +2.7 to +5.5 | SOP, SOT | $0.94 |
| ADG918 | SPDT | 1 | n/a | n/a | 4GHz | 6.6ns | 6.5ns | Single (+1.65V to +2.75V), Single (+2.5V) | 2.5µW | Wideband, 43dB Isolation @ 1GHz, 1.65V to 2.75V, SPDT/2:1 Mux, Absorptive Analog CMOS Switch | n/a to n/a | +1.65 to +2.75 | CSP, SOP | $1.07 |
| ADG919 | SPDT | 1 | n/a | n/a | 4GHz | 6.6ns | 6.5ns | Single (+1.65V to +2.75V) | 2.5µW | Wideband, 43dB Isolation @ 1GHz, 1.65V to 2.75V, SPDT/2:1 Mux, Reflective Analog CMOS Switch | n/a to n/a | +1.65 to +2.75 | CSP, SOP | $1.07 |
| ADG419 | SPDT | 1 | 25 | 400pA | n/a | n/a | n/a | Multiple (±15V, +5V), Single (+12V, +5V) | 35µW | Precision, Mini-Dip, Single SPDT Analog CMOS Switch | 0 to -16.5 | +5 to +16.5 | DIP, SOIC, SOP | $1.28 |
| ADG719 | SPDT | 1 | 2.5 | 10pA | 200MHz | 7ns | 3ns | Single (+3V), Single (+5V) | 5µW | 5 Ohm, Low Voltage, Single SPDT Analog CMOS Switch in 6-Lead SOT-23 | 0 to 0 | +1.8 to +5.5 | SOP, SOT | $0.65 |
| ADG749 | SPDT | 1 | 2.5 | 10pA | 200MHz | 7ns | 3ns | Single (+3V), Single (+5V) | 5µW | Low Voltage, 2 Ohm, Single SPDT Switch in SC70 Package | 0 to 0 | +1.8 to +5.5 | SC70 | $0.70 |
| ADG752 | SPDT | 1 | 15 | 10pA | 250MHz | 8ns | 3ns | Single (+3V), Single (+5V) | 0.5µW | Low Voltage, RF/ Video, Single SPDT Analog CMOS Switch | 0 to 0 | +1.8 to +5.5 | SOP, SOT | $1.17 |
| ADG779 | SPDT | 1 | 2.5 | 10pA | 200MHz | 14ns | 3ns | Single (+3V), Single (+5V) | 5µW | Low Voltage, 2.5 Ohm, Single SPDT Analog CMOSSwitch/2:1 Mux | 0 to 0 | +1.8 to +5.5 | SC70 | $0.64 |
| ADG819 | SPDT | 1 | 0.5 | 10pA | 17MHz | 35ns | 10ns | Single (+3.3V), Single (+3V), Single (+5V) | 5µW | 0.5 Ohm, +1.8V to +5.5V, SPDT Analog CMOS Switch/2:1 Mux with BBM Switching Action | 0 to 0 | +1.8 to +5.5 | CSP, SOP, SOT | $0.93 |
| ADG820 | SPDT | 1 | 0.5 | 10pA | 17MHz | 10ns | 26ns | Single (+3.3V), Single (+3V), Single (+5V) | 5µW | 0.5 Ohm, +1.8V to +5.5V, Single SPDT Analog CMOS Switch/2:1 Mux | 0 to 0 | +1.8 to +5.5 | SOP, SOT | $0.93 |
| ADG787 | SPDT | 2 | 2.5 | 50nA | 145MHz | 13ns | 3ns | Single (+2.7V to +5.5V) | 5.5µW | 2.5 Ohm, Low Power, Dual SPDT/2:1 Mux-Demux, USB 1.1, Analog CMOS Switch | 0 to 0 | +2.7 to +5.5 | CSP, SOP | $0.92 |
| ADG884 | SPDT | 2 | 0.28 | 200pA | 18MHz | 42ns | 15ns | Single (+1.8V to +5.5V) | 5.5µW | 0.5 Ohm CMOS Dual 2:1 MUX/SPDT Audio Switch | 0 to 0 | +1.8 to +5.5 | CSP, SOP | $0.90 |
| ADG1236 | SPDT | 2 | 120 | 20pA | 1GHz | 125ns | 70ns | Dual (±15V), Single (+12V) | 3.5mW | Low Switch Off Capacitance, 1 pC Qinj, Single +12V or Dual 15V, Dual SPDT Analog CMOS Switch | 0 to -16.5 | +10.8 to +16.5 | CSP, SOP | $1.92 |
| ADG836L | SPDT | 2 | 0.5 | 200pA | 57MHz | 21ns | 4ns | Single (+1.65V to +3.6V) | 3.6µW | 0.5 Ohm, CMOS, 1.65 V to 3.6 V, Dual SPDT/2:1 MUX w/Guaranteed Leakage Performance | 0 to 0 | +1.65 to +3.6 | SOP | $0.98 |
| ADG936 | SPDT | 2 | n/a | n/a | 4GHz | 11ns | 10ns | Single (+1.65V to +2.75V) | 2.75µW | Wideband, 4 GHz, 36 dB Isolation @ 1 GHz, CMOS, 1.65 V to 2.75 V, Dual SPDT Switch | 0 to 0 | +1.65 to +2.75 | CSP, SOP | $1.52 |
| ADG636 | SPDT | 2 | 85 | 100pA | 610MHz | n/a | n/a | Dual (±5V), Single (+3V), Single (+5V) | 10µW | 1pC Charge Injection, 100pA Leakage, Dual Analog CMOS SPDT Switch | 0 to -5.5 | +2.7 to +5.5 | SOP | $1.55 |
| ADG836 | SPDT | 2 | 0.5 | 200pA | 57MHz | 21ns | 4ns | Single (+1.65V to +1.95V), Single (+2.5V), Single (+2.7V to +3.6V), Single (+3.3V), Single (+3V) | 3.6µW | 0.5 Ohm, Single +1.65 V to 3.6 V, Dual SPDT Switch/2:1 MUX | n/a to n/a | +1.65 to +3.6 | CSP, SOP | $0.98 |
| AD7512 | SPDT | 2 | 75 | 15nA | n/a | n/a | n/a | Dual (±15V) | 24mW | Dual SPDT, Dielectrically-Isolated, Protected Analog CMOS Switch | -15 to -15 | +15 to +15 | DIP, LCC | $6.29 |
| AD7592 | SPDT | 2 | 60 | 1nA | n/a | n/a | n/a | Dual (±15V) | 30mW | Dual, ±15V, SPDT Latch Up Proof, Overvoltage Protected Analog CMOS Switch with Input Latch | -15 to -15 | +15 to +15 | DIP, LCC | $8.90 |
| ADG436 | SPDT | 2 | 12 | 50pA | n/a | 70ns | 60ns | Dual (±15V), Single (+12V) | 5.3mW | LC2MOS ±15 V Dual SPDT Switch | 0 to -20 | +3 to +30 | DIP, SOIC | $2.54 |
| ADG736 | SPDT | 2 | 2.5 | 10pA | 200MHz | 12ns | 5ns | Single (+3V |