ADG702L:  CMOS Low Voltage 2 Ω SPST NO Switches

The ADG701L/ADG702L are monolithic CMOS SPST switches. These switches are designed using an advanced submicron process that provides low power dissipation, yet offers high switching speed, low on ...More

ADG702L:  CMOS Low Voltage 2 Ω SPST NO Switches

Product Description

The ADG701L/ADG702L are monolithic CMOS SPST switches. These switches are designed using an advanced submicron process that provides low power dissipation, yet offers high switching speed, low on resistance, and low leakage currents. In addition, −3 dB bandwidths of greater than 200 MHz can be achieved.

The ADG701L/ADG702L can operate from a single 1.8 V to 5.5 V supply, making it ideal for use in battery-powered instruments and with the new generation of DACs and ADCs from Analog Devices. Figure 1 and Figure 2 show that with a logic input of 1, the switch of the ADG701L is closed, while that of the ADG702L is open. Each switch conducts equally well in both directions when on.

The ADG701L/ADG702L are packaged as 5-lead SOT-23, 6-lead SOT-23, and 8-lead MSOP.


Application
  • Battery-powered systems
  • Communication systems
  • Sample-and-hold systems
  • Audio signal routing
  • Video switching
  • Mechanical reed relay replacement
  • Features

    • 1.8 V to 5.5 V single supply
    • 2 Ω (typical) on resistance
    • Low on resistance flatness
    • Guaranteed leakage specifications up to 85°C
    • –3 dB bandwidth > 200 MHz
    • Rail-to-rail operation
    • Fast switching times
      tON 18 ns
      tOFF 12 ns
    • Typical power consumption < 0.01 μW
    • TTL/CMOS-compatible

    Diagrams

    ADG702L Diagram
    Functional Block Diagram for ADG702L

    Specifications

    Switch Type SPST
    # Channels 1
    Ron (Ohms) 2Ohms
    Id, Is (ON) 38pA
    Bandwidth 200MHz
    t ON 12ns
    t OFF 8ns
    Supply Voltage Single (+1.8V to +5.5V),Single (+2.5V),Single (+3.3V),Single (+3V),Single (+5V)
    Power Dissipation (Max) 5µW

    Explore Other Products

    ADG824 - 0.5 Ω CMOS 1.65 V to 3.6 V Dual SPDT/2:1 Mux in Mini LFCSP Package

    Subscribe to New Products Feed
    Part# Switch Type # Channels Ron (Ohms) Id, Is (ON) Bandwidth t ON t OFF Supply Voltage Power Dissipation (Max) Product Description Neg Supply Pos Supply Available Packages Price* (1000-4999)
    ADG701L SPST 1 2 10pA 200MHz 12ns 8ns Single (+1.8V to +5.5V), Single (+2.5V), Single (+3.3V), Single (+3V), Single (+5V) 5µW Low Voltage, 2 Ohm, SPST (Logic 1 In = Closed) Analog CMOS Switch 0 to 0 +1.8 to +5.5 SOT $0.60
    ADG702L SPST 1 2 38pA 200MHz 12ns 8ns Single (+1.8V to +5.5V), Single (+2.5V), Single (+3.3V), Single (+3V), Single (+5V) 5µW Low Voltage, 2 Ohm, SPST (Logic 1 In = Open) Analog CMOS Switch 0 to 0 +1.8 to +5.5 SOP, SOT $0.60
    ADG841 SPST 1 0.28 0.2nA 21MHz 10.5ns 6.5ns Single (+1.65V to +3.6V) 14.4µW 0.28 Ohm, 1.65 V to 3.6 V ,Single-Ch CMOS SPST Switch in SC70 (Closed for a Logic 1 Input) 0 to 0 +1.65 to +3.6 SC70 $0.57
    ADG842 SPST 1 0.28 0.2nA 21MHz 10.5ns 6.5ns Single (+1.65V to +3.6V) 14.4µW 0.28 Ohm, 1.65 V to 3.6 V ,Single-Ch CMOS SPST Switch in SC70 (Open for a Logic 1 Input) 0 to 0 +1.65 to +3.6 SC70 $0.57
    ADG901 SPST 1 n/a n/a 4.5GHz 3.6ns 5.8ns Single (+1.65V to +2.75V) 2.5µW Wideband, 37 dB Isolation @ 1GHz, 1.65 V to 2.75 V, SPST, Absorptive (Matched) Analog CMOS Switch n/a to n/a +1.65 to +2.75 CSP, SOP $1.03
    ADG601 SPST 1 2 10pA 180MHz 80ns 45ns Dual (±5V), Single (+5V) 10µW 2.2 Ohm CMOS ± 5V/+5V, SPST Analog CMOS Switch 0 to -5.5 +2.7 to +5.5 SOP, SOT $0.89
    ADG902 SPST 1 n/a n/a 4.5GHz 3.6ns 5.8ns Single (+1.65V to +2.75V) 2.5µW Wideband, 37 dB Isolation @ 1GHz, 1.65 V to 2.75 V, SPST, Reflective Analog CMOS Switch n/a to n/a +1.65 to +2.75 CSP, SOP $1.03
    ADG417 SPST 1 25 100pA n/a 100ns 60ns Multiple (±15V, +5V), Single (+12V, +5V) 35µW ±15 V Precision Mini-DIP SPST Analog CMOS Switch 0 to -16.5 +5 to +16.5 DIP, SOIC $1.02
    ADG602 SPST 1 2 10pA 180MHz 80ns 145ns Dual (±5V), Single (+5V) 10µW 2.2 Ohm ± 5 V/5 V, SPST Analog CMOS Switch 0 to -5.5 +2.7 to +5.5 SOP, SOT $0.89
    ADG741 SPST 1 2 10pA 200MHz 12ns 8ns Single (+3V), Single (+5V) 5µW CMOS Low Voltage SPST (NO) Switch in SC-70 Package 0 to 0 +1.8 to +5.5 SC70 $0.65
    ADG742 SPST 1 2 10pA 200MHz 12ns 8ns Single (+3V), Single (+5V) 5µW Low Voltage, 2 Ohm SPST Analog CMOS Switch in SC70 Package 0 to 0 +1.8 to +5.5 SC70 $0.65
    ADG701 SPST 1 2 10pA 200MHz 12ns 8ns Single (+3V), Single (+5V) 5µW 4 Ohm, Low Voltage, Wide Bandwidth, Single SPST Analog CMOS Switch in 6-ld SOT-23, Logic 1=Closed 0 to 0 +1.8 to +5.5 SOP, SOT $0.55
    ADG751 SPST 1 15 10pA 300MHz 9ns 3ns Single (+3V), Single (+5V) 0.5µW Low Voltage, RF/Video, SPST Analog CMOS Switch in T-Configuration for RF Performance 0 to 0 +1.8 to +5.5 SOP, SOT $0.90
    ADG801 SPST 1 0.25 10pA 12MHz 35ns 9ns Single (+3.3V), Single (+3V), Single (+5V) 5µW 0.25 Ohm, Low Voltage, SPST Analog CMOS Switch, Logic 1 = Closed n/a to n/a +2.7 to +5.5 SOP, SOT $0.90
    ADG802 SPST 1 0.25 10pA 12MHz 35ns 9ns Single (+3.3V), Single (+3V), Single (+5V) 5µW 0.25 Ohm, Low Voltage, SPST Analog CMOS Switch, Logic 1 = Open 0 to 0 +1.8 to +5.5 SOP, SOT $0.90
    ADG702 SPST 1 2 10pA 200MHz 12ns 8ns Single (+3V), Single (+5V) 5µW Low Voltage 2 Ohm SPST Analog CMOS Switch 0 to 0 +1.8 to +5.5 SOP, SOT $0.60
    ADG621 SPST 2 4 10pA 230MHz 75ns 45ns Dual (±5V), Single (+5V) 10µW ±5 V/5 V, 4 Ohm, Dual SPST Analog CMOS Switch, Logic 0=Open 0 to -5.5 +2.7 to +5.5 SOP $0.94
    ADG622 SPST 2 4 10pA 230MHz 75ns 45ns Dual (±5V), Single (+5V) 10µW ±5 V/5 V, 4 Ohm, Dual SPST Analog CMOS Switch, Logic 0=Closed 0 to -5.5 +2.7 to +5.5 SOP $0.94
    ADG623 SPST 2 4 10pA 230MHz 75ns 45ns Dual (±5V), Single (+5V) 10µW ±5 V/+5 V, 4 Ohm, Dual SPST/Single SPDT Analog CMOS Switch 0 to -5.5 +2.7 to +5.5 SOP $0.94
    ADG721 SPST 2 4 10pA 200MHz 14ns 6ns Single (+3V), Single (+5V) 5µW Low Voltage, 4 Ohm, Dual SPST Analog CMOS Switch n/a to n/a +1.8 to +5.5 SOP $0.62
    ADG722 SPST 2 4 10pA 200MHz 14ns 6ns Single (+3V), Single (+5V) 5µW Low Voltage, 4 Ohm, Dual SPST Analog CMOS Switch n/a to n/a +1.8 to +5.5 SOP $0.65
    ADG723 SPST 2 4 10pA 200MHz 14ns 6ns Single (+3V), Single (+5V) 5µW 4 Ohm Low Voltage Dual SPST (1NO/1NC) Switch/8-ld µSOIC 0 to 0 +1.8 to +5.5 SOP $0.59
    ADG821 SPST 2 0.5 10pA 24MHz 33ns 11ns Single (+3.3V), Single (+3V), Single (+5V) 5µW 1 Ohm, Single +1.8V to 5.5V, Dual SPST Switch n/a to n/a +1.8 to +5.5 SOP $1.02
    ADG822 SPST 2 0.5 10pA 24MHz 33ns 11ns Single (+3.3V), Single (+3V), Single (+5V) 5µW 1 Ohm, Single +1.8V to 5.5V, Dual SPST Switch n/a to n/a +1.8 to +5.5 SOP $1.02
    ADG823 SPST 2 0.5 10pA 24MHz 33ns 11ns Single (+3.3V), Single (+3V), Single (+5V) 5µW <1 Ohm, Low Voltage (1.8 V - 5.5 V) Dual SPST (1 ON, 1 OFF) Switch 0 to 0 +1.8 to +5.5 SOP $1.02
    ADG1311 SPST 4 130 10nA 600MHz 105ns 40ns Dual (±15V), Single (+12V) 4.8mW ±15 V/+12 V, Quad SPST Analog CMOS Switch, Logic 1 in=Open 0 to -16.5 +10.8 to +16.5 SOIC, SOP $1.04
    ADG1312 SPST 4 130 10nA 600MHz 105ns 40ns Dual (±15V), Single (+12V) 4.8mW ±15 V/+12 V, Quad SPST Analog CMOS Switch, Logic 0 in=Open 0 to -16.5 +10.8 to +16.5 SOIC, SOP $1.04
    ADG1211 SPST 4 120 40pA 700MHz 50ns 15ns Dual (±15V), Single (+12V) 150µW Low OFF Capacitance, Low Qinj, ±5/12 V, Quad SPST Switch, Normally Closed 0 to -16.2 +10.8 to +16.2 CSP, SOP $1.92
    ADG1212 SPST 4 120 40pA 700MHz 50ns 15ns Dual (±15V), Single (+12V) 150µW Low OFF Capacitance, Low Qinj, ±5/12 V, Quad SPST Switch, Normally Open 0 to -16.2 +10.8 to +16.2 CSP, SOP $1.92
    ADG611 SPST 4 85 10pA 680MHz 45ns 25ns Dual (±5V), Single (+3V), Single (+5V) 10µW CMOS, ±5 V/Single +3 V to +5 V, Quad SPST Switch 0 to -5.5 +2.7 to +5.5 SOP $1.45
    ADG612 SPST 4 85 10pA 680MHz 45ns 25ns Dual (±5V), Single (+3V), Single (+5V) 10µW CMOS, ±5 V/Single +3 V to +5 V, Quad SPST Switch 0 to -5.5 +2.7 to +5.5 SOP $1.45
    ADG811 SPST 4 0.5 200pA 90MHz 21ns 4ns Single (+1.65V to +1.95V), Single (+2.5V), Single (+2.7V to +3.6V), Single (+3.3V), Single (+3V) 14.4µW 0.5 Ohm, Single +1.65V to 3.6V, Quad SPST Analog CMOS Switch 0 to 0 +1.65 to +3.6 CSP, SOP $1.22
    ADG812 SPST 4 0.5 200pA 90MHz 21ns 4ns Single (+1.65V to +1.95V), Single (+2.5V), Single (+2.7V to +3.6V), Single (+3.3V), Single (+3V) 14.4µW 0.5 Ohm, Single +1.65V to 3.6V, Quad SPST Analog CMOS Switch 0 to 0 +1.65 to +3.6 CSP, SOP $1.22
    ADG211A SPST 4 115 500pA n/a 600ns 450ns Multiple (±15V, +5V) 22.5mW ±15 V Quad SPST Analog CMOS Switch, Logic 1 IN=Open 0 to -15 +15 to +15 DIP, SOIC $1.39
    ADG212A SPST 4 115 500pA n/a 600ns 450ns Multiple (±15V, +5V) 22.5mW ±15 V Quad SPST Analog CMOS Switch, Logic 1 IN=Closed 0 to -15 +15 to +15 DIP, LCC, SOIC $1.39
    AD7510 SPST 4 75 10nA n/a 180ns 350ns Dual (±15V) 24mW Dielectrically Isolated Protected Analog CMOS Switch, Logic 1 IN=Closed -15 to -15 +15 to +15 DIP, LCC $6.29
    AD7511 SPST 4 75 10nA n/a 350ns 180ns Dual (±15V) 24mW Dielectrically Isolated Protected Analog CMOS Switch, Logic 1 IN=Open -15 to -15 +15 to +15 DIP, LCC $6.29
    AD7590 SPST 4 60 500pA n/a 250ns 400ns Dual (±15V) 30mW Quad ±15V, SPST, Latch Free/Overvoltage-Protected Analog CMOS Switch w Input Latch -15 to -15 +15 to +15 DIP, LCC $8.34
    ADG201A SPST 4 60 500pA n/a 300ns 250ns Dual (±15V) 33mW 60 Ohm, Quad SPST Switch, Logic 1 IN=Open 0 to -15 +15 to +15 DIP, LCC, SOIC $1.62
    ADG202A SPST 4 60 500pA n/a 300ns 250ns Dual (±15V) 33mW 60 Ohm, Quad SPST Switch, Logic 1 IN=Closed 0 to -15 +15 to +15 DIP, LCC, SOIC $1.62
    ADG511 SPST 4 30 50pA n/a 200ns 120ns Dual (±5V), Single (+3.3V), Single (+5V) 10µW ±5V, 30 Ohm, Quad SPST Analog CMOS Switch, Logic 1 IN=Open 0 to -5.5 +4.5 to +5.5 DIP, SOIC $2.24
    ADG221 SPST 4 60 500pA n/a 300ns 250ns Dual (±15V) 25.5mW ±15 V Quad SPST Analog CMOS Switch w/ Input Latch and , Logic 1 IN = Open 0 to -15 +15 to +15 DIP, LCC, SOIC $1.64
    ADG512 SPST 4 30 50pA n/a 200ns 120ns Dual (±5V), Single (+3.3V), Single (+5V) 10µW Precision 3V/5V Quad SPST/Dual SPDT Analog CMOS Switch (2 open, 2 closed) 0 to -5.5 +4.5 to +5.5 DIP, SOIC $2.24
    ADG222 SPST 4 60 500pA n/a 300ns 250ns Dual (±15V) 25.5mW ±15 V, Quad SPST, Analog CMOS Switch w Input Latch, Logic 1 IN=Closed 0 to -15 +15 to +15 DIP, LCC, SOIC $1.64
    ADG513 SPST 4 30 50pA n/a 200ns 120ns Dual (±5V), Single (+3.3V), Single (+5V) 10µW Precision 5V/3V Quad SPST Analog CMOS Switch (2 Open, 2 Closed) 0 to -5.5 +4.5 to +5.5 DIP, SOIC $2.24
    ADG441 SPST 4 40 80pA n/a 85ns 45ns Dual (±15V), Single (+12V) 1.2mW Quad SPST Analog CMOS Switch, Logic 1 IN= Open 0 to -16.5 +10.8 to +16.5 DIP, SOIC $0.75
    ADG442 SPST 4 40 80pA n/a 85ns 45ns Dual (±15V), Single (+12V) 1.2mW Quad SPST Analog CMOS Switch, Logic 1 IN = Open 0 to -16.5 +10.8 to +16.5 DIP, SOIC $0.75
    ADG444 SPST 4 40 80pA n/a 85ns 45ns Multiple (±15V, +5V), Single (+12V, +5V) 1.2mW Quad SPST Analog CMOS Switch, Logic 1 IN = Open 0 to -16.5 +10.8 to +16.5 DIP, SOIC $0.75
    ADG201HS SPST 4 30 100pA n/a 50ns 50ns Dual (±15V), Single (+12V), Single (+15V) 240mW ±15V, High Speed, Quad SPST Analog CMOS Switch 0 to -16.5 +10.8 to +16.5 DIP, LCC, SOIC $2.72
    ADG411 SPST 4 25 100pA n/a 110ns 100ns Multiple (±15V, +5V), Single (+12V, +5V) 35µW Precision Quad SPST Analog CMOS Switch, Logic 1 IN = Open 0 to -16.5 +5 to +16.5 DIP, SOIC, SOP $1.95
    ADG412 SPST 4 25 100pA n/a 110ns 100ns Multiple (±15V, +5V), Single (+12V, +5V) 35µW Precision Quad SPST Analog CMOS Switch, Logic 1 IN = Closed 0 to -16.5 +5 to +16.5 DIP, SOIC $1.95
    ADG413 SPST 4 25 100pA n/a 110ns 100ns Multiple (±15V, +5V), Single (+12V, +5V) 35µW Precision, Quad SPST/Dual SPDT, Analog CMOS Switch 0 to -16.5 +5 to +16.5 DIP, SOIC $1.95
    ADG451 SPST 4 4 40pA n/a 70ns 60ns Multiple (±15V, +5V), Multiple (±5V, +5V Logic), Single (+12V, +5V) 17.5µW 5 Ohm, SPST Analog CMOS Switch, Logic 1 IN = Open 0 to -16.5 +4.5 to +16.5 DIP, SOIC $1.95
    ADG431 SPST 4 17 100pA n/a 90ns 60ns Multiple (±15V, +5V), Single (+12V, +5V) 3.5µW Precision, Quad SPST Analog CMOS Switch, Logic 1 IN = Open 0 to -16.5 +5 to +16.5 DIP, SOIC $2.15
    ADG452 SPST 4 4 40pA n/a 70ns 60ns Multiple (±15V, +5V), Multiple (±5V, +5V Logic), Single (+12V, +5V) 17.5µW 5 Ohm, SPST Analog CMOS Switch, Logic 1 Input = Closed 0 to -16.5 +4.5 to +16.5 DIP, SOIC $1.95
    ADG661 SPST 4 30 50pA n/a 150ns 55ns Dual (±5V), Single (+5V) 10µW Precision, 5V, Quad SPST Analog CMOS Switch, Logic 1 IN = Open 0 to -5.5 +4.5 to +5.5 SOP $2.04
    ADG432 SPST 4 17 100pA n/a 90ns 60ns Multiple (±15V, +5V), Single (+12V, +5V) 3.5µW Precision, Quad SPST Analog CMOS Switch, Logic 1 IN = Open 0 to -16.5 +5 to +16.5 DIP, SOIC $2.15
    ADG662 SPST 4 30 50pA n/a 150ns 55ns Dual (±5V), Single (+5V) 10µW Precision 5 V Quad SPST Switch, Logic 1 IN = Closed 0 to -5.5 +4.5 to +5.5 SOP $2.04
    ADG433 SPST 4 17 50pA n/a 90ns 60ns Multiple (±15V, +5V), Single (+12V, +5V) 3.5µW Precision Quad SPST/Dual SPDT Analog CMOS Switch, 2 Open-2 Closed 0 to -16.5 +5 to +16.5 DIP, SOIC $2.15
    ADG781 SPST 4 2.5 10pA 200MHz 11ns 6ns Single (+3V), Single (+5V) 5µW Low Voltage, 2.5 Ohm, Quad SPST Analog CMOS Switch in Chip Scale Package n/a to n/a +2.7 to +5.5 CSP $0.90
    ADG782 SPST 4 2.5 10pA 200MHz 11ns 6ns Single (+3V), Single (+5V) 5µW Low Voltage, 2.5 Ohm, Quad SPST Analog CMOS Switch in Chip Scale Package n/a to n/a +2.7 to +5.5 CSP $0.90
    ADG711 SPST 4 2.5 10pA 200MHz 11ns 6ns Single (+3V), Single (+5V) 5µW Low Voltage, 2.5 Ohm, Quad SPST, Analog CMOS Switch n/a to n/a +1.8 to +5.5 SOIC, SOP $0.90
    ADG712 SPST 4 2.5 10pA 200MHz 11ns 6ns Single (+3V), Single (+5V) 5µW Low Voltage, 2.5 Ohm, Quad SPST, Analog CMOS Switch n/a to n/a +1.8 to +5.5 SOIC, SOP $0.90
    ADG714 SPST 8 2.5 10pA 155MHz 20ns 8ns Dual (±2.5V), Single (+3V), Single (+5V) 125µW Low Voltage, SPI/QSPI/Microwire 3-Wire Serial Control, Octal SPST Analog CMOS Switch 0 to -2.75 +2.7 to +5.5 SOP $1.75
    ADG715 SPST 8 2.5 10pA 155MHz 95ns 85ns Dual (±2.5V), Single (+3V), Single (+5V) 125µW Low Voltage, I2C Compatible 2-Wire Serial Interface, Octal SPST Analog CMOS Switch 0 to -2.75 +2.7 to +5.5 SOP $1.75
    ADG859 SPDT 1 1.3 20pA 125MHz 8ns 4.5ns Single (+2.7V to +5.5V), Single (+3.3V), Single (+3V), Single (+5V) n/a 1.3 Ohm, 1.8V to 5.5V, CMOS, Single SPDT Switch/2:1 MUX in SOT-66 Package -2.7 to -5.5 0 to 0 SOT $0.69
    ADG849 SPDT 1 0.7 n/a 38MHz 16ns 13ns Single (+2.7V to +5.5V) 5.5µW 3V/5V, 0.5 Ohm, SPDT Analog CMOS Switch in SC70 0 to 0 +2.7 to +5.5 SC70 $0.64
    ADG839 SPDT 1 0.35 200pA 25MHz 12ns 6.5ns Single (+1.65V to +3.6V) 3.6µW 0.35 Ohm, 1.65 V to 3.6 V, Single SPDT CMOS Switch/2:1 MUX 0 to 0 +1.65 to +3.6 SC70 $0.62
    ADG619 SPDT 1 4 10pA 190MHz 80ns 45ns Dual (±5V), Single (+5V) 10µW ±5V/+5V, 7 Ohm, Single SPDT Switch, Break-Before-Make 0 to -5.5 +2.7 to +5.5 SOP, SOT $0.94
    ADG620 SPDT 1 4 10pA 190MHz 40ns 200ns Dual (±5V), Single (+5V) 10µW ±5V/+5V, 7 Ohm, Single SPDT Switch, Make-Before-Break 0 to -5.5 +2.7 to +5.5 SOP, SOT $0.94
    ADG918 SPDT 1 n/a n/a 4GHz 6.6ns 6.5ns Single (+1.65V to +2.75V), Single (+2.5V) 2.5µW Wideband, 43dB Isolation @ 1GHz, 1.65V to 2.75V, SPDT/2:1 Mux, Absorptive Analog CMOS Switch n/a to n/a +1.65 to +2.75 CSP, SOP $1.07
    ADG919 SPDT 1 n/a n/a 4GHz 6.6ns 6.5ns Single (+1.65V to +2.75V) 2.5µW Wideband, 43dB Isolation @ 1GHz, 1.65V to 2.75V, SPDT/2:1 Mux, Reflective Analog CMOS Switch n/a to n/a +1.65 to +2.75 CSP, SOP $1.07
    ADG419 SPDT 1 25 400pA n/a n/a n/a Multiple (±15V, +5V), Single (+12V, +5V) 35µW Precision, Mini-Dip, Single SPDT Analog CMOS Switch 0 to -16.5 +5 to +16.5 DIP, SOIC, SOP $1.28
    ADG719 SPDT 1 2.5 10pA 200MHz 7ns 3ns Single (+3V), Single (+5V) 5µW 5 Ohm, Low Voltage, Single SPDT Analog CMOS Switch in 6-Lead SOT-23 0 to 0 +1.8 to +5.5 SOP, SOT $0.65
    ADG749 SPDT 1 2.5 10pA 200MHz 7ns 3ns Single (+3V), Single (+5V) 5µW Low Voltage, 2 Ohm, Single SPDT Switch in SC70 Package 0 to 0 +1.8 to +5.5 SC70 $0.70
    ADG752 SPDT 1 15 10pA 250MHz 8ns 3ns Single (+3V), Single (+5V) 0.5µW Low Voltage, RF/ Video, Single SPDT Analog CMOS Switch 0 to 0 +1.8 to +5.5 SOP, SOT $1.17
    ADG779 SPDT 1 2.5 10pA 200MHz 14ns 3ns Single (+3V), Single (+5V) 5µW Low Voltage, 2.5 Ohm, Single SPDT Analog CMOSSwitch/2:1 Mux 0 to 0 +1.8 to +5.5 SC70 $0.64
    ADG819 SPDT 1 0.5 10pA 17MHz 35ns 10ns Single (+3.3V), Single (+3V), Single (+5V) 5µW 0.5 Ohm, +1.8V to +5.5V, SPDT Analog CMOS Switch/2:1 Mux with BBM Switching Action 0 to 0 +1.8 to +5.5 CSP, SOP, SOT $0.93
    ADG820 SPDT 1 0.5 10pA 17MHz 10ns 26ns Single (+3.3V), Single (+3V), Single (+5V) 5µW 0.5 Ohm, +1.8V to +5.5V, Single SPDT Analog CMOS Switch/2:1 Mux 0 to 0 +1.8 to +5.5 SOP, SOT $0.93
    ADG787 SPDT 2 2.5 50nA 145MHz 13ns 3ns Single (+2.7V to +5.5V) 5.5µW 2.5 Ohm, Low Power, Dual SPDT/2:1 Mux-Demux, USB 1.1, Analog CMOS Switch 0 to 0 +2.7 to +5.5 CSP, SOP $0.92
    ADG884 SPDT 2 0.28 200pA 18MHz 42ns 15ns Single (+1.8V to +5.5V) 5.5µW 0.5 Ohm CMOS Dual 2:1 MUX/SPDT Audio Switch 0 to 0 +1.8 to +5.5 CSP, SOP $0.90
    ADG1236 SPDT 2 120 20pA 1GHz 125ns 70ns Dual (±15V), Single (+12V) 3.5mW Low Switch Off Capacitance, 1 pC Qinj, Single +12V or Dual 15V, Dual SPDT Analog CMOS Switch 0 to -16.5 +10.8 to +16.5 CSP, SOP $1.92
    ADG836L SPDT 2 0.5 200pA 57MHz 21ns 4ns Single (+1.65V to +3.6V) 3.6µW 0.5 Ohm, CMOS, 1.65 V to 3.6 V, Dual SPDT/2:1 MUX w/Guaranteed Leakage Performance 0 to 0 +1.65 to +3.6 SOP $0.98
    ADG936 SPDT 2 n/a n/a 4GHz 11ns 10ns Single (+1.65V to +2.75V) 2.75µW Wideband, 4 GHz, 36 dB Isolation @ 1 GHz, CMOS, 1.65 V to 2.75 V, Dual SPDT Switch 0 to 0 +1.65 to +2.75 CSP, SOP $1.52
    ADG636 SPDT 2 85 100pA 610MHz n/a n/a Dual (±5V), Single (+3V), Single (+5V) 10µW 1pC Charge Injection, 100pA Leakage, Dual Analog CMOS SPDT Switch 0 to -5.5 +2.7 to +5.5 SOP $1.55
    ADG836 SPDT 2 0.5 200pA 57MHz 21ns 4ns Single (+1.65V to +1.95V), Single (+2.5V), Single (+2.7V to +3.6V), Single (+3.3V), Single (+3V) 3.6µW 0.5 Ohm, Single +1.65 V to 3.6 V, Dual SPDT Switch/2:1 MUX n/a to n/a +1.65 to +3.6 CSP, SOP $0.98
    AD7512 SPDT 2 75 15nA n/a n/a n/a Dual (±15V) 24mW Dual SPDT, Dielectrically-Isolated, Protected Analog CMOS Switch -15 to -15 +15 to +15 DIP, LCC $6.29
    AD7592 SPDT 2 60 1nA n/a n/a n/a Dual (±15V) 30mW Dual, ±15V, SPDT Latch Up Proof, Overvoltage Protected Analog CMOS Switch with Input Latch -15 to -15 +15 to +15 DIP, LCC $8.90
    ADG436 SPDT 2 12 50pA n/a 70ns 60ns Dual (±15V), Single (+12V) 5.3mW LC2MOS ±15 V Dual SPDT Switch 0 to -20 +3 to +30 DIP, SOIC $2.54
    ADG736 SPDT 2 2.5 10pA 200MHz 12ns 5ns Single (+3V), Single (+5V) 5µW