ADG465: Single Channel Protector in SOT-23/µSOIC Packages
The ADG465 is a single channel protector in an SOT-23 package. The channel protector is placed in series with the signal path, and will protect sensitive components from voltage transience in the ...More
ADG465: Single Channel Protector in SOT-23/µSOIC Packages
Product Description
The ADG465 is a single channel protector in an SOT-23 package. The channel protector is placed in series with the signal path, and will protect sensitive components from voltage transience in the signal path whether or not the power supplies are present. Because the channel protection works regardless of the presence of the supplies, the channel protectors are ideal for use in applications where correct power sequencing cannot always be guaranteed to protect analog inputs (e.g., hot-insertion rack systems). This is discussed further, and some example circuits are given, in the Applications section of the data sheet.
The ADG465 can operate from both bipolar and unipolar supplies. The channels are normally on when power is connected, and open circuit when power is disconnected. With power supplies of ±15 V, the on-resistance of the ADG465 is 80 Ω typ, with a leakage current of ±1 nA max. When power is disconnected, the input leakage current is approximately ±5 nA typ.
The ADG465 is available in a 6-lead plastic surface mount SOT-23 package, and an 8-lead mSOIC package.
ApplicationsQuick Links
- Data Sheet Rev A, 09/1998, (pdf, 111 kB)
- (About Data Sheets)
- Lead(Pb) - Free Data
Features
- Fault and Overvoltage Protection up to ±40 V
- Signal Paths Open Circuit with Power Off
- Signal Path Resistance of RON with
Power On - 44 V Supply Maximum Ratings
- Low On-Resistance (80 Ω typ)
- 1 nA Max Path Current Leakage
@ +25°C - Low Power Dissipation 0.8µW typ
- Latchup-Proof Construction
- 6-Lead SOT-23/8-Lead µSOIC Packages
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for ADG465
Single Channel Protector in SOT-23/µSOIC Packages
Functional Block Diagram for ADG465
ADG824 - 0.5 Ω CMOS 1.65 V to 3.6 V Dual SPDT/2:1 Mux in Mini LFCSP Package
| Part# | Switch Type | # Channels | Ron (Ohms) | Id, Is (ON) | Bandwidth | t ON | t OFF | Supply Voltage | Power Dissipation (Max) | Product Description | Neg Supply | Pos Supply | Available Packages | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADG701L | SPST | 1 | 2 | 10pA | 200MHz | 12ns | 8ns | Single (+1.8V to +5.5V), Single (+2.5V), Single (+3.3V), Single (+3V), Single (+5V) | 5µW | Low Voltage, 2 Ohm, SPST (Logic 1 In = Closed) Analog CMOS Switch | 0 to 0 | +1.8 to +5.5 | SOT | $0.60 |
| ADG702L | SPST | 1 | 2 | 38pA | 200MHz | 12ns | 8ns | Single (+1.8V to +5.5V), Single (+2.5V), Single (+3.3V), Single (+3V), Single (+5V) | 5µW | Low Voltage, 2 Ohm, SPST (Logic 1 In = Open) Analog CMOS Switch | 0 to 0 | +1.8 to +5.5 | SOP, SOT | $0.60 |
| ADG841 | SPST | 1 | 0.28 | 0.2nA | 21MHz | 10.5ns | 6.5ns | Single (+1.65V to +3.6V) | 14.4µW | 0.28 Ohm, 1.65 V to 3.6 V ,Single-Ch CMOS SPST Switch in SC70 (Closed for a Logic 1 Input) | 0 to 0 | +1.65 to +3.6 | SC70 | $0.57 |
| ADG842 | SPST | 1 | 0.28 | 0.2nA | 21MHz | 10.5ns | 6.5ns | Single (+1.65V to +3.6V) | 14.4µW | 0.28 Ohm, 1.65 V to 3.6 V ,Single-Ch CMOS SPST Switch in SC70 (Open for a Logic 1 Input) | 0 to 0 | +1.65 to +3.6 | SC70 | $0.57 |
| ADG901 | SPST | 1 | n/a | n/a | 4.5GHz | 3.6ns | 5.8ns | Single (+1.65V to +2.75V) | 2.5µW | Wideband, 37 dB Isolation @ 1GHz, 1.65 V to 2.75 V, SPST, Absorptive (Matched) Analog CMOS Switch | n/a to n/a | +1.65 to +2.75 | CSP, SOP | $1.03 |
| ADG601 | SPST | 1 | 2 | 10pA | 180MHz | 80ns | 45ns | Dual (±5V), Single (+5V) | 10µW | 2.2 Ohm CMOS ± 5V/+5V, SPST Analog CMOS Switch | 0 to -5.5 | +2.7 to +5.5 | SOP, SOT | $0.89 |
| ADG902 | SPST | 1 | n/a | n/a | 4.5GHz | 3.6ns | 5.8ns | Single (+1.65V to +2.75V) | 2.5µW | Wideband, 37 dB Isolation @ 1GHz, 1.65 V to 2.75 V, SPST, Reflective Analog CMOS Switch | n/a to n/a | +1.65 to +2.75 | CSP, SOP | $1.03 |
| ADG417 | SPST | 1 | 25 | 100pA | n/a | 100ns | 60ns | Multiple (±15V, +5V), Single (+12V, +5V) | 35µW | ±15 V Precision Mini-DIP SPST Analog CMOS Switch | 0 to -16.5 | +5 to +16.5 | DIP, SOIC | $1.02 |
| ADG602 | SPST | 1 | 2 | 10pA | 180MHz | 80ns | 145ns | Dual (±5V), Single (+5V) | 10µW | 2.2 Ohm ± 5 V/5 V, SPST Analog CMOS Switch | 0 to -5.5 | +2.7 to +5.5 | SOP, SOT | $0.89 |
| ADG741 | SPST | 1 | 2 | 10pA | 200MHz | 12ns | 8ns | Single (+3V), Single (+5V) | 5µW | CMOS Low Voltage SPST (NO) Switch in SC-70 Package | 0 to 0 | +1.8 to +5.5 | SC70 | $0.65 |
| ADG742 | SPST | 1 | 2 | 10pA | 200MHz | 12ns | 8ns | Single (+3V), Single (+5V) | 5µW | Low Voltage, 2 Ohm SPST Analog CMOS Switch in SC70 Package | 0 to 0 | +1.8 to +5.5 | SC70 | $0.65 |
| ADG701 | SPST | 1 | 2 | 10pA | 200MHz | 12ns | 8ns | Single (+3V), Single (+5V) | 5µW | 4 Ohm, Low Voltage, Wide Bandwidth, Single SPST Analog CMOS Switch in 6-ld SOT-23, Logic 1=Closed | 0 to 0 | +1.8 to +5.5 | SOP, SOT | $0.55 |
| ADG751 | SPST | 1 | 15 | 10pA | 300MHz | 9ns | 3ns | Single (+3V), Single (+5V) | 0.5µW | Low Voltage, RF/Video, SPST Analog CMOS Switch in T-Configuration for RF Performance | 0 to 0 | +1.8 to +5.5 | SOP, SOT | $0.90 |
| ADG801 | SPST | 1 | 0.25 | 10pA | 12MHz | 35ns | 9ns | Single (+3.3V), Single (+3V), Single (+5V) | 5µW | 0.25 Ohm, Low Voltage, SPST Analog CMOS Switch, Logic 1 = Closed | n/a to n/a | +2.7 to +5.5 | SOP, SOT | $0.90 |
| ADG802 | SPST | 1 | 0.25 | 10pA | 12MHz | 35ns | 9ns | Single (+3.3V), Single (+3V), Single (+5V) | 5µW | 0.25 Ohm, Low Voltage, SPST Analog CMOS Switch, Logic 1 = Open | 0 to 0 | +1.8 to +5.5 | SOP, SOT | $0.90 |
| ADG702 | SPST | 1 | 2 | 10pA | 200MHz | 12ns | 8ns | Single (+3V), Single (+5V) | 5µW | Low Voltage 2 Ohm SPST Analog CMOS Switch | 0 to 0 | +1.8 to +5.5 | SOP, SOT | $0.60 |
| ADG621 | SPST | 2 | 4 | 10pA | 230MHz | 75ns | 45ns | Dual (±5V), Single (+5V) | 10µW | ±5 V/5 V, 4 Ohm, Dual SPST Analog CMOS Switch, Logic 0=Open | 0 to -5.5 | +2.7 to +5.5 | SOP | $0.94 |
| ADG622 | SPST | 2 | 4 | 10pA | 230MHz | 75ns | 45ns | Dual (±5V), Single (+5V) | 10µW | ±5 V/5 V, 4 Ohm, Dual SPST Analog CMOS Switch, Logic 0=Closed | 0 to -5.5 | +2.7 to +5.5 | SOP | $0.94 |
| ADG623 | SPST | 2 | 4 | 10pA | 230MHz | 75ns | 45ns | Dual (±5V), Single (+5V) | 10µW | ±5 V/+5 V, 4 Ohm, Dual SPST/Single SPDT Analog CMOS Switch | 0 to -5.5 | +2.7 to +5.5 | SOP | $0.94 |
| ADG721 | SPST | 2 | 4 | 10pA | 200MHz | 14ns | 6ns | Single (+3V), Single (+5V) | 5µW | Low Voltage, 4 Ohm, Dual SPST Analog CMOS Switch | n/a to n/a | +1.8 to +5.5 | SOP | $0.62 |
| ADG722 | SPST | 2 | 4 | 10pA | 200MHz | 14ns | 6ns | Single (+3V), Single (+5V) | 5µW | Low Voltage, 4 Ohm, Dual SPST Analog CMOS Switch | n/a to n/a | +1.8 to +5.5 | SOP | $0.65 |
| ADG723 | SPST | 2 | 4 | 10pA | 200MHz | 14ns | 6ns | Single (+3V), Single (+5V) | 5µW | 4 Ohm Low Voltage Dual SPST (1NO/1NC) Switch/8-ld µSOIC | 0 to 0 | +1.8 to +5.5 | SOP | $0.59 |
| ADG821 | SPST | 2 | 0.5 | 10pA | 24MHz | 33ns | 11ns | Single (+3.3V), Single (+3V), Single (+5V) | 5µW | 1 Ohm, Single +1.8V to 5.5V, Dual SPST Switch | n/a to n/a | +1.8 to +5.5 | SOP | $1.02 |
| ADG822 | SPST | 2 | 0.5 | 10pA | 24MHz | 33ns | 11ns | Single (+3.3V), Single (+3V), Single (+5V) | 5µW | 1 Ohm, Single +1.8V to 5.5V, Dual SPST Switch | n/a to n/a | +1.8 to +5.5 | SOP | $1.02 |
| ADG823 | SPST | 2 | 0.5 | 10pA | 24MHz | 33ns | 11ns | Single (+3.3V), Single (+3V), Single (+5V) | 5µW | <1 Ohm, Low Voltage (1.8 V - 5.5 V) Dual SPST (1 ON, 1 OFF) Switch | 0 to 0 | +1.8 to +5.5 | SOP | $1.02 |
| ADG1311 | SPST | 4 | 130 | 10nA | 600MHz | 105ns | 40ns | Dual (±15V), Single (+12V) | 4.8mW | ±15 V/+12 V, Quad SPST Analog CMOS Switch, Logic 1 in=Open | 0 to -16.5 | +10.8 to +16.5 | SOIC, SOP | $1.04 |
| ADG1312 | SPST | 4 | 130 | 10nA | 600MHz | 105ns | 40ns | Dual (±15V), Single (+12V) | 4.8mW | ±15 V/+12 V, Quad SPST Analog CMOS Switch, Logic 0 in=Open | 0 to -16.5 | +10.8 to +16.5 | SOIC, SOP | $1.04 |
| ADG1211 | SPST | 4 | 120 | 40pA | 700MHz | 50ns | 15ns | Dual (±15V), Single (+12V) | 150µW | Low OFF Capacitance, Low Qinj, ±5/12 V, Quad SPST Switch, Normally Closed | 0 to -16.2 | +10.8 to +16.2 | CSP, SOP | $1.92 |
| ADG1212 | SPST | 4 | 120 | 40pA | 700MHz | 50ns | 15ns | Dual (±15V), Single (+12V) | 150µW | Low OFF Capacitance, Low Qinj, ±5/12 V, Quad SPST Switch, Normally Open | 0 to -16.2 | +10.8 to +16.2 | CSP, SOP | $1.92 |
| ADG611 | SPST | 4 | 85 | 10pA | 680MHz | 45ns | 25ns | Dual (±5V), Single (+3V), Single (+5V) | 10µW | CMOS, ±5 V/Single +3 V to +5 V, Quad SPST Switch | 0 to -5.5 | +2.7 to +5.5 | SOP | $1.45 |
| ADG612 | SPST | 4 | 85 | 10pA | 680MHz | 45ns | 25ns | Dual (±5V), Single (+3V), Single (+5V) | 10µW | CMOS, ±5 V/Single +3 V to +5 V, Quad SPST Switch | 0 to -5.5 | +2.7 to +5.5 | SOP | $1.45 |
| ADG811 | SPST | 4 | 0.5 | 200pA | 90MHz | 21ns | 4ns | Single (+1.65V to +1.95V), Single (+2.5V), Single (+2.7V to +3.6V), Single (+3.3V), Single (+3V) | 14.4µW | 0.5 Ohm, Single +1.65V to 3.6V, Quad SPST Analog CMOS Switch | 0 to 0 | +1.65 to +3.6 | CSP, SOP | $1.22 |
| ADG812 | SPST | 4 | 0.5 | 200pA | 90MHz | 21ns | 4ns | Single (+1.65V to +1.95V), Single (+2.5V), Single (+2.7V to +3.6V), Single (+3.3V), Single (+3V) | 14.4µW | 0.5 Ohm, Single +1.65V to 3.6V, Quad SPST Analog CMOS Switch | 0 to 0 | +1.65 to +3.6 | CSP, SOP | $1.22 |
| ADG211A | SPST | 4 | 115 | 500pA | n/a | 600ns | 450ns | Multiple (±15V, +5V) | 22.5mW | ±15 V Quad SPST Analog CMOS Switch, Logic 1 IN=Open | 0 to -15 | +15 to +15 | DIP, SOIC | $1.39 |
| ADG212A | SPST | 4 | 115 | 500pA | n/a | 600ns | 450ns | Multiple (±15V, +5V) | 22.5mW | ±15 V Quad SPST Analog CMOS Switch, Logic 1 IN=Closed | 0 to -15 | +15 to +15 | DIP, LCC, SOIC | $1.39 |
| AD7510 | SPST | 4 | 75 | 10nA | n/a | 180ns | 350ns | Dual (±15V) | 24mW | Dielectrically Isolated Protected Analog CMOS Switch, Logic 1 IN=Closed | -15 to -15 | +15 to +15 | DIP, LCC | $6.29 |
| AD7511 | SPST | 4 | 75 | 10nA | n/a | 350ns | 180ns | Dual (±15V) | 24mW | Dielectrically Isolated Protected Analog CMOS Switch, Logic 1 IN=Open | -15 to -15 | +15 to +15 | DIP, LCC | $6.29 |
| AD7590 | SPST | 4 | 60 | 500pA | n/a | 250ns | 400ns | Dual (±15V) | 30mW | Quad ±15V, SPST, Latch Free/Overvoltage-Protected Analog CMOS Switch w Input Latch | -15 to -15 | +15 to +15 | DIP, LCC | $8.34 |
| ADG201A | SPST | 4 | 60 | 500pA | n/a | 300ns | 250ns | Dual (±15V) | 33mW | 60 Ohm, Quad SPST Switch, Logic 1 IN=Open | 0 to -15 | +15 to +15 | DIP, LCC, SOIC | $1.62 |
| ADG202A | SPST | 4 | 60 | 500pA | n/a | 300ns | 250ns | Dual (±15V) | 33mW | 60 Ohm, Quad SPST Switch, Logic 1 IN=Closed | 0 to -15 | +15 to +15 | DIP, LCC, SOIC | $1.62 |
| ADG511 | SPST | 4 | 30 | 50pA | n/a | 200ns | 120ns | Dual (±5V), Single (+3.3V), Single (+5V) | 10µW | ±5V, 30 Ohm, Quad SPST Analog CMOS Switch, Logic 1 IN=Open | 0 to -5.5 | +4.5 to +5.5 | DIP, SOIC | $2.24 |
| ADG221 | SPST | 4 | 60 | 500pA | n/a | 300ns | 250ns | Dual (±15V) | 25.5mW | ±15 V Quad SPST Analog CMOS Switch w/ Input Latch and , Logic 1 IN = Open | 0 to -15 | +15 to +15 | DIP, LCC, SOIC | $1.64 |
| ADG512 | SPST | 4 | 30 | 50pA | n/a | 200ns | 120ns | Dual (±5V), Single (+3.3V), Single (+5V) | 10µW | Precision 3V/5V Quad SPST/Dual SPDT Analog CMOS Switch (2 open, 2 closed) | 0 to -5.5 | +4.5 to +5.5 | DIP, SOIC | $2.24 |
| ADG222 | SPST | 4 | 60 | 500pA | n/a | 300ns | 250ns | Dual (±15V) | 25.5mW | ±15 V, Quad SPST, Analog CMOS Switch w Input Latch, Logic 1 IN=Closed | 0 to -15 | +15 to +15 | DIP, LCC, SOIC | $1.64 |
| ADG513 | SPST | 4 | 30 | 50pA | n/a | 200ns | 120ns | Dual (±5V), Single (+3.3V), Single (+5V) | 10µW | Precision 5V/3V Quad SPST Analog CMOS Switch (2 Open, 2 Closed) | 0 to -5.5 | +4.5 to +5.5 | DIP, SOIC | $2.24 |
| ADG441 | SPST | 4 | 40 | 80pA | n/a | 85ns | 45ns | Dual (±15V), Single (+12V) | 1.2mW | Quad SPST Analog CMOS Switch, Logic 1 IN= Open | 0 to -16.5 | +10.8 to +16.5 | DIP, SOIC | $0.75 |
| ADG442 | SPST | 4 | 40 | 80pA | n/a | 85ns | 45ns | Dual (±15V), Single (+12V) | 1.2mW | Quad SPST Analog CMOS Switch, Logic 1 IN = Open | 0 to -16.5 | +10.8 to +16.5 | DIP, SOIC | $0.75 |
| ADG444 | SPST | 4 | 40 | 80pA | n/a | 85ns | 45ns | Multiple (±15V, +5V), Single (+12V, +5V) | 1.2mW | Quad SPST Analog CMOS Switch, Logic 1 IN = Open | 0 to -16.5 | +10.8 to +16.5 | DIP, SOIC | $0.75 |
| ADG201HS | SPST | 4 | 30 | 100pA | n/a | 50ns | 50ns | Dual (±15V), Single (+12V), Single (+15V) | 240mW | ±15V, High Speed, Quad SPST Analog CMOS Switch | 0 to -16.5 | +10.8 to +16.5 | DIP, LCC, SOIC | $2.72 |
| ADG411 | SPST | 4 | 25 | 100pA | n/a | 110ns | 100ns | Multiple (±15V, +5V), Single (+12V, +5V) | 35µW | Precision Quad SPST Analog CMOS Switch, Logic 1 IN = Open | 0 to -16.5 | +5 to +16.5 | DIP, SOIC, SOP | $1.95 |
| ADG412 | SPST | 4 | 25 | 100pA | n/a | 110ns | 100ns | Multiple (±15V, +5V), Single (+12V, +5V) | 35µW | Precision Quad SPST Analog CMOS Switch, Logic 1 IN = Closed | 0 to -16.5 | +5 to +16.5 | DIP, SOIC | $1.95 |
| ADG413 | SPST | 4 | 25 | 100pA | n/a | 110ns | 100ns | Multiple (±15V, +5V), Single (+12V, +5V) | 35µW | Precision, Quad SPST/Dual SPDT, Analog CMOS Switch | 0 to -16.5 | +5 to +16.5 | DIP, SOIC | $1.95 |
| ADG451 | SPST | 4 | 4 | 40pA | n/a | 70ns | 60ns | Multiple (±15V, +5V), Multiple (±5V, +5V Logic), Single (+12V, +5V) | 17.5µW | 5 Ohm, SPST Analog CMOS Switch, Logic 1 IN = Open | 0 to -16.5 | +4.5 to +16.5 | DIP, SOIC | $1.95 |
| ADG431 | SPST | 4 | 17 | 100pA | n/a | 90ns | 60ns | Multiple (±15V, +5V), Single (+12V, +5V) | 3.5µW | Precision, Quad SPST Analog CMOS Switch, Logic 1 IN = Open | 0 to -16.5 | +5 to +16.5 | DIP, SOIC | $2.15 |
| ADG452 | SPST | 4 | 4 | 40pA | n/a | 70ns | 60ns | Multiple (±15V, +5V), Multiple (±5V, +5V Logic), Single (+12V, +5V) | 17.5µW | 5 Ohm, SPST Analog CMOS Switch, Logic 1 Input = Closed | 0 to -16.5 | +4.5 to +16.5 | DIP, SOIC | $1.95 |
| ADG661 | SPST | 4 | 30 | 50pA | n/a | 150ns | 55ns | Dual (±5V), Single (+5V) | 10µW | Precision, 5V, Quad SPST Analog CMOS Switch, Logic 1 IN = Open | 0 to -5.5 | +4.5 to +5.5 | SOP | $2.04 |
| ADG432 | SPST | 4 | 17 | 100pA | n/a | 90ns | 60ns | Multiple (±15V, +5V), Single (+12V, +5V) | 3.5µW | Precision, Quad SPST Analog CMOS Switch, Logic 1 IN = Open | 0 to -16.5 | +5 to +16.5 | DIP, SOIC | $2.15 |
| ADG662 | SPST | 4 | 30 | 50pA | n/a | 150ns | 55ns | Dual (±5V), Single (+5V) | 10µW | Precision 5 V Quad SPST Switch, Logic 1 IN = Closed | 0 to -5.5 | +4.5 to +5.5 | SOP | $2.04 |
| ADG433 | SPST | 4 | 17 | 50pA | n/a | 90ns | 60ns | Multiple (±15V, +5V), Single (+12V, +5V) | 3.5µW | Precision Quad SPST/Dual SPDT Analog CMOS Switch, 2 Open-2 Closed | 0 to -16.5 | +5 to +16.5 | DIP, SOIC | $2.15 |
| ADG781 | SPST | 4 | 2.5 | 10pA | 200MHz | 11ns | 6ns | Single (+3V), Single (+5V) | 5µW | Low Voltage, 2.5 Ohm, Quad SPST Analog CMOS Switch in Chip Scale Package | n/a to n/a | +2.7 to +5.5 | CSP | $0.90 |
| ADG782 | SPST | 4 | 2.5 | 10pA | 200MHz | 11ns | 6ns | Single (+3V), Single (+5V) | 5µW | Low Voltage, 2.5 Ohm, Quad SPST Analog CMOS Switch in Chip Scale Package | n/a to n/a | +2.7 to +5.5 | CSP | $0.90 |
| ADG711 | SPST | 4 | 2.5 | 10pA | 200MHz | 11ns | 6ns | Single (+3V), Single (+5V) | 5µW | Low Voltage, 2.5 Ohm, Quad SPST, Analog CMOS Switch | n/a to n/a | +1.8 to +5.5 | SOIC, SOP | $0.90 |
| ADG712 | SPST | 4 | 2.5 | 10pA | 200MHz | 11ns | 6ns | Single (+3V), Single (+5V) | 5µW | Low Voltage, 2.5 Ohm, Quad SPST, Analog CMOS Switch | n/a to n/a | +1.8 to +5.5 | SOIC, SOP | $0.90 |
| ADG714 | SPST | 8 | 2.5 | 10pA | 155MHz | 20ns | 8ns | Dual (±2.5V), Single (+3V), Single (+5V) | 125µW | Low Voltage, SPI/QSPI/Microwire 3-Wire Serial Control, Octal SPST Analog CMOS Switch | 0 to -2.75 | +2.7 to +5.5 | SOP | $1.75 |
| ADG715 | SPST | 8 | 2.5 | 10pA | 155MHz | 95ns | 85ns | Dual (±2.5V), Single (+3V), Single (+5V) | 125µW | Low Voltage, I2C Compatible 2-Wire Serial Interface, Octal SPST Analog CMOS Switch | 0 to -2.75 | +2.7 to +5.5 | SOP | $1.75 |
| ADG859 | SPDT | 1 | 1.3 | 20pA | 125MHz | 8ns | 4.5ns | Single (+2.7V to +5.5V), Single (+3.3V), Single (+3V), Single (+5V) | n/a | 1.3 Ohm, 1.8V to 5.5V, CMOS, Single SPDT Switch/2:1 MUX in SOT-66 Package | -2.7 to -5.5 | 0 to 0 | SOT | $0.69 |
| ADG849 | SPDT | 1 | 0.7 | n/a | 38MHz | 16ns | 13ns | Single (+2.7V to +5.5V) | 5.5µW | 3V/5V, 0.5 Ohm, SPDT Analog CMOS Switch in SC70 | 0 to 0 | +2.7 to +5.5 | SC70 | $0.64 |
| ADG839 | SPDT | 1 | 0.35 | 200pA | 25MHz | 12ns | 6.5ns | Single (+1.65V to +3.6V) | 3.6µW | 0.35 Ohm, 1.65 V to 3.6 V, Single SPDT CMOS Switch/2:1 MUX | 0 to 0 | +1.65 to +3.6 | SC70 | $0.62 |
| ADG619 | SPDT | 1 | 4 | 10pA | 190MHz | 80ns | 45ns | Dual (±5V), Single (+5V) | 10µW | ±5V/+5V, 7 Ohm, Single SPDT Switch, Break-Before-Make | 0 to -5.5 | +2.7 to +5.5 | SOP, SOT | $0.94 |
| ADG620 | SPDT | 1 | 4 | 10pA | 190MHz | 40ns | 200ns | Dual (±5V), Single (+5V) | 10µW | ±5V/+5V, 7 Ohm, Single SPDT Switch, Make-Before-Break | 0 to -5.5 | +2.7 to +5.5 | SOP, SOT | $0.94 |
| ADG918 | SPDT | 1 | n/a | n/a | 4GHz | 6.6ns | 6.5ns | Single (+1.65V to +2.75V), Single (+2.5V) | 2.5µW | Wideband, 43dB Isolation @ 1GHz, 1.65V to 2.75V, SPDT/2:1 Mux, Absorptive Analog CMOS Switch | n/a to n/a | +1.65 to +2.75 | CSP, SOP | $1.07 |
| ADG919 | SPDT | 1 | n/a | n/a | 4GHz | 6.6ns | 6.5ns | Single (+1.65V to +2.75V) | 2.5µW | Wideband, 43dB Isolation @ 1GHz, 1.65V to 2.75V, SPDT/2:1 Mux, Reflective Analog CMOS Switch | n/a to n/a | +1.65 to +2.75 | CSP, SOP | $1.07 |
| ADG419 | SPDT | 1 | 25 | 400pA | n/a | n/a | n/a | Multiple (±15V, +5V), Single (+12V, +5V) | 35µW | Precision, Mini-Dip, Single SPDT Analog CMOS Switch | 0 to -16.5 | +5 to +16.5 | DIP, SOIC, SOP | $1.28 |
| ADG719 | SPDT | 1 | 2.5 | 10pA | 200MHz | 7ns | 3ns | Single (+3V), Single (+5V) | 5µW | 5 Ohm, Low Voltage, Single SPDT Analog CMOS Switch in 6-Lead SOT-23 | 0 to 0 | +1.8 to +5.5 | SOP, SOT | $0.65 |
| ADG749 | SPDT | 1 | 2.5 | 10pA | 200MHz | 7ns | 3ns | Single (+3V), Single (+5V) | 5µW | Low Voltage, 2 Ohm, Single SPDT Switch in SC70 Package | 0 to 0 | +1.8 to +5.5 | SC70 | $0.70 |
| ADG752 | SPDT | 1 | 15 | 10pA | 250MHz | 8ns | 3ns | Single (+3V), Single (+5V) | 0.5µW | Low Voltage, RF/ Video, Single SPDT Analog CMOS Switch | 0 to 0 | +1.8 to +5.5 | SOP, SOT | $1.17 |
| ADG779 | SPDT | 1 | 2.5 | 10pA | 200MHz | 14ns | 3ns | Single (+3V), Single (+5V) | 5µW | Low Voltage, 2.5 Ohm, Single SPDT Analog CMOSSwitch/2:1 Mux | 0 to 0 | +1.8 to +5.5 | SC70 | $0.64 |
| ADG819 | SPDT | 1 | 0.5 | 10pA | 17MHz | 35ns | 10ns | Single (+3.3V), Single (+3V), Single (+5V) | 5µW | 0.5 Ohm, +1.8V to +5.5V, SPDT Analog CMOS Switch/2:1 Mux with BBM Switching Action | 0 to 0 | +1.8 to +5.5 | CSP, SOP, SOT | $0.93 |
| ADG820 | SPDT | 1 | 0.5 | 10pA | 17MHz | 10ns | 26ns | Single (+3.3V), Single (+3V), Single (+5V) | 5µW | 0.5 Ohm, +1.8V to +5.5V, Single SPDT Analog CMOS Switch/2:1 Mux | 0 to 0 | +1.8 to +5.5 | SOP, SOT | $0.93 |
| ADG787 | SPDT | 2 | 2.5 | 50nA | 145MHz | 13ns | 3ns | Single (+2.7V to +5.5V) | 5.5µW | 2.5 Ohm, Low Power, Dual SPDT/2:1 Mux-Demux, USB 1.1, Analog CMOS Switch | 0 to 0 | +2.7 to +5.5 | CSP, SOP | $0.92 |
| ADG884 | SPDT | 2 | 0.28 | 200pA | 18MHz | 42ns | 15ns | Single (+1.8V to +5.5V) | 5.5µW | 0.5 Ohm CMOS Dual 2:1 MUX/SPDT Audio Switch | 0 to 0 | +1.8 to +5.5 | CSP, SOP | $0.90 |
| ADG1236 | SPDT | 2 | 120 | 20pA | 1GHz | 125ns | 70ns | Dual (±15V), Single (+12V) | 3.5mW | Low Switch Off Capacitance, 1 pC Qinj, Single +12V or Dual 15V, Dual SPDT Analog CMOS Switch | 0 to -16.5 | +10.8 to +16.5 | CSP, SOP | $1.92 |
| ADG836L | SPDT | 2 | 0.5 | 200pA | 57MHz | 21ns | 4ns | Single (+1.65V to +3.6V) | 3.6µW | 0.5 Ohm, CMOS, 1.65 V to 3.6 V, Dual SPDT/2:1 MUX w/Guaranteed Leakage Performance | 0 to 0 | +1.65 to +3.6 | SOP | $0.98 |
| ADG936 | SPDT | 2 | n/a | n/a | 4GHz | 11ns | 10ns | Single (+1.65V to +2.75V) | 2.75µW | Wideband, 4 GHz, 36 dB Isolation @ 1 GHz, CMOS, 1.65 V to 2.75 V, Dual SPDT Switch | 0 to 0 | +1.65 to +2.75 | CSP, SOP | $1.52 |
| ADG636 | SPDT | 2 | 85 | 100pA | 610MHz | n/a | n/a | Dual (±5V), Single (+3V), Single (+5V) | 10µW | 1pC Charge Injection, 100pA Leakage, Dual Analog CMOS SPDT Switch | 0 to -5.5 | +2.7 to +5.5 | SOP | $1.55 |
| ADG836 | SPDT | 2 | 0.5 | 200pA | 57MHz | 21ns | 4ns | Single (+1.65V to +1.95V), Single (+2.5V), Single (+2.7V to +3.6V), Single (+3.3V), Single (+3V) | 3.6µW | 0.5 Ohm, Single +1.65 V to 3.6 V, Dual SPDT Switch/2:1 MUX | n/a to n/a | +1.65 to +3.6 | CSP, SOP | $0.98 |
| AD7512 | SPDT | 2 | 75 | 15nA | n/a | n/a | n/a | Dual (±15V) | 24mW | Dual SPDT, Dielectrically-Isolated, Protected Analog CMOS Switch | -15 to -15 | +15 to +15 | DIP, LCC | $6.29 |
| AD7592 | SPDT | 2 | 60 | 1nA | n/a | n/a | n/a | Dual (±15V) | 30mW | Dual, ±15V, SPDT Latch Up Proof, Overvoltage Protected Analog CMOS Switch with Input Latch | -15 to -15 | +15 to +15 | DIP, LCC | $8.90 |
| ADG436 | SPDT | 2 | 12 | 50pA | n/a | 70ns | 60ns | Dual (±15V), Single (+12V) | 5.3mW | LC2MOS ±15 V Dual SPDT Switch | 0 to -20 | +3 to +30 | DIP, SOIC | $2.54 |
| ADG736 | SPDT | 2 | 2.5 | 10pA | 200MHz | 12ns | 5ns | Single (+3V), Single (+5V) |