AD8178:  450 MHz, Triple 16 × 5 Video Crosspoint Switch

The AD8178 is a high speed, triple 16 × 5 video crosspoint switch matrix. It supports 1600 × 1200 RGB displays @ 85 Hz refresh rate, by offering a 450 MHz bandwidth and a slew rate of 1650 V/μs. With ...More

AD8178:  450 MHz, Triple 16 × 5 Video Crosspoint Switch

Product Description

The AD8178 is a high speed, triple 16 × 5 video crosspoint switch matrix. It supports 1600 × 1200 RGB displays @ 85 Hz refresh rate, by offering a 450 MHz bandwidth and a slew rate of 1650 V/μs. With −82 dB of crosstalk and −90 dB isolation (@ 5 MHz), the AD8178 is useful in many high speed video applications.

The AD8178 supports two modes of operation: differential-in to differential-out mode with sync-on CM signaling passed through the switch and differential-in to differential-out mode with CM signaling removed through the switch. The output CM and black level can be conveniently set via external pins.

The outputs can be used single-ended in conjunction with decoded H and V outputs to drive a monitor directly.

The independent output buffers of the AD8178 can be placed into a high impedance state to create larger arrays by paralleling crosspoint outputs. Inputs can be paralleled as well. The AD8178 offers both serial and a parallel programming modes.

The AD8178 is packaged in a fully-populated 26 × 26 ball PBGA package and is available over the extended industrial temperature range of −40°C to +85°C.

Applications

  • RGB video switching
  • KVM
  • Professional video
  • Data Sheet, Rev. 0, 7/07

    Features

    • Large, triple 16 × 5 high speed, nonblocking switch array
    • Pin compatible with AD8175, AD8176 (16 × 9 switch arrays) and AD8177 (16 × 5 switch array)
    • Differential or single-ended operation
    • Supports sync-on common-mode and sync-on color operating modes
    • RGB and HV outputs available for driving monitor directly
    • G = +4 operation (differential input to differential output)
    • Flexible power supplies: +5 V or ±2.5 V Logic ground for convenient control interface
    • Serial or parallel programming of switch array
    • High impedance output disable allows connection of multiple devices with minimal loading on output bus
    • Adjustable output CM and black level through external pins
    • Excellent ac performance Bandwidth: 450 MHz Slew rate: 1650 V/μs Settling time: 4 ns to 1% to support 1600 × 1200 @ 85Hz
    • Low power of 2.3 W

    Diagrams

    AD8178 Diagram
    Functional Block Diagram for AD8178

    Specifications

    Type Triple 16 x 5
    Output Buffer Yes G = 4
    Supply Voltage (V) ±2.5V
    Output Swing (V) ±2V
    Small Signal BW (MHz) 450MHz
    Slew Rate (V/us) 1650
    Cross Talk @ 10 MHz (-dB) 74
    Control Interface Serial/Parallel

    Explore Other Products

    ADG854 - 0.5 Ω CMOS 1.8 V TO 5.5 V Dual SPDT/2:1 MUX Mini LFCSP Package

    ADG1201 - Low Capacitance, Low Charge Injection, ±15 V/+12 V iCMOS SPST in SOT-23

    Subscribe to New Products Feed
    Part# Type Output Buffer Supply Voltage (V) Output Swing (V) Small Signal BW (MHz) Slew Rate (V/us) Cross Talk @ 10 MHz (-dB) Price* (1000-4999)
    AD8104 32 x 16 Yes G = 1 ±2.5 ±2 600 1,800 72 $175.00
    AD8105 32 x 16 Yes G = 2 ±2.5 ±2 600 1,800 68 $175.00
    AD8106 16 x 5 Yes G = 1 ±5 ±3 390 500 70 $14.95
    AD8107 16 x 5 Yes G = 2 ±5 ±3 260 500 80 $14.95
    AD8108 8 X 8 Yes G = 1 ±5 ±2.5 350 400 76 $18.50
    AD8109 8 X 8 Yes G = 2 ±5 ±3 250 480 83 $18.50
    AD8110 16 x 8 Yes G = 1 ±5 ±3 390 500 70 $32.50
    AD8111 16 x 8 Yes G = 2 ±5 ±3 260 500 80 $32.50
    AD8112 16 x 8 Yes G = 2 ±12 ±10 60 100 83 @ 20 kHz $9.95
    AD8113 16 X 16 Yes G = 2 ±12 ±10 60 100 83 @ 20 kHz $24.95
    AD8114 16 X 16 Yes G = 1 ±5 ±3 225 375 60 $53.99
    AD8115 16 X 16 Yes G = 2 ±5 ±3 200 450 52 $53.99
    AD8116 16 X 16 Yes G = 1 ±5 ±3 200 300 60 $79.00
    AD8117 32 X 32 Yes G = 1 ±2.5 ±2 600 1,800 65 $295.00
    AD8118 32 X 32 Yes G = 2 ±2.5 ±2 600 1,800 70 $295.00
    AD8175 Triple 16 x 9 Yes G = 2 ±2.5 ±2 500 1,800 82 $95.00
    AD8176 Triple 16 x 9 Yes G = 4 ±2.5 ±2 450 1,650 74 $95.00
    AD8177 Triple 16 x 5 Yes G = 2 ±2.5 ±2 500 1,800 82 $59.50
    AD8178 Triple 16 x 5 Yes G = 4 ±2.5 ±2 450 1,650 74 $59.50
    ADG2128 16 x 8 No ±5 ±5 300 n/a 79 dB @ 5 MHz $6.18

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Available Ship Date
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    View Sales and Distribution Offices