AD8114:  Low Cost 225 MHz 16 x 16 Crosspoint Switch, G=+1

The AD8114/AD81151 are high speed 16 x 16 video crosspoint switch matrices. They offer a –3 dB signal bandwidth greater than 200 MHz and channel switch times of less than 50 ns with 1% ...More

AD8114:  Low Cost 225 MHz 16 x 16 Crosspoint Switch, G=+1

Product Description

The AD8114/AD81151 are high speed 16 x 16 video crosspoint switch matrices. They offer a –3 dB signal bandwidth greater than 200 MHz and channel switch times of less than 50 ns with 1% settling. With –70 dB of crosstalk and –90 dB isolation (@ 5 MHz), the AD8114/AD8115 are useful in many high speed applications. The differential gain and differential phase of better than 0.05% and 0.05°, respectively, along with 0.1 dB flatness out to 25 MHz while driving a 75 Ω back terminated load, make the AD8114/AD8115 ideal for all types of signal switching.

The AD8114/AD8115 include 16 independent output buffers that can be placed into a high impedance state for paralleling crosspoint outputs so that off channels do not load the output bus. The AD8114 has a gain of 1, while the AD8115 offers a gain of 2. They operate on voltage supplies of ±5 V while consuming only 70 mA of idle current. The channel switching is performed via a serial digital control (which can accommodate daisy-chaining of several devices) or via a parallel control, allowing updating of an individual output without reprogramming the entire array.

The AD8114/AD8115 is packaged in 100-lead LQFP package and is available over the extended industrial temperature range of –40°C to +85°C.

An evaluation board is available for this product and may be ordered using the following product number: AD8114-EVAL and AD8115-EVAL. Schematic and layout for this evaluation board is contained in the product datasheet.

1Patent pending.

Features

  • 16 x 16 high speed nonblocking switch arrays
    AD8114; G = 1
    AD8115; G = 2
  • Serial or parallel programming of switch array
  • Serial data out allows daisy-chaining of multiple 16 x 16 arrays to create larger switch arrays
  • High impedance output disable allows connection of multiple devices without loading the output bus
  • For smaller arrays see the AD8108/AD8109 (8 x 8) or AD8110/AD8111 (16 x 8) switch arrays
  • Complete solution
    Buffered inputs
    Programmable high impedance outputs
    16 output amplifiers, AD8114 (G = 1), AD8115 (G = 2)
    Drives 150 Ω loads
  • Excellent video performance
    25 MHz, 0.1 dB gain flatness
    0.05%/0.05° differential gain/differential phase error (RL = 150 Ω)
  • Excellent ac performance
    -3 dB bandwidth: 225 MHz
    Slew rate: 375/Vµs
  • Low power of 700 mW (2.75 mW per point)
  • Low all hostile crosstalk of -70 dB @ 5 MHz
  • Reset pin allows disabling of all outputs (connected through a capacitor to ground provides power-on reset capability
  • 100-lead LQFP (14 mm x 14 mm)

Diagrams

AD8114 Diagram
Functional Block Diagram for AD8114

Specifications

Type 16 X 16
Output Buffer Yes G = 1
Supply Voltage (V) ±5V
Output Swing (V) ±3V
Small Signal BW (MHz) 225MHz
Slew Rate (V/us) 375
Cross Talk @ 10 MHz (-dB) 60
Control Interface Serial/Parallel

Explore Other Products

ADG1201 - Low Capacitance, Low Charge Injection, ±15 V/+12 V iCMOS SPST in SOT-23

ADG854 - 0.5 Ω CMOS 1.8 V TO 5.5 V Dual SPDT/2:1 MUX Mini LFCSP Package

Subscribe to New Products Feed
Part# Type Output Buffer Supply Voltage (V) Output Swing (V) Small Signal BW (MHz) Slew Rate (V/us) Cross Talk @ 10 MHz (-dB) Price* (1000-4999)
AD8104 32 x 16 Yes G = 1 ±2.5 ±2 600 1,800 72 $175.00
AD8105 32 x 16 Yes G = 2 ±2.5 ±2 600 1,800 68 $175.00
AD8106 16 x 5 Yes G = 1 ±5 ±3 390 500 70 $14.95
AD8107 16 x 5 Yes G = 2 ±5 ±3 260 500 80 $14.95
AD8108 8 X 8 Yes G = 1 ±5 ±2.5 350 400 76 $18.50
AD8109 8 X 8 Yes G = 2 ±5 ±3 250 480 83 $18.50
AD8110 16 x 8 Yes G = 1 ±5 ±3 390 500 70 $32.50
AD8111 16 x 8 Yes G = 2 ±5 ±3 260 500 80 $32.50
AD8112 16 x 8 Yes G = 2 ±12 ±10 60 100 83 @ 20 kHz $9.95
AD8113 16 X 16 Yes G = 2 ±12 ±10 60 100 83 @ 20 kHz $24.95
AD8114 16 X 16 Yes G = 1 ±5 ±3 225 375 60 $53.99
AD8115 16 X 16 Yes G = 2 ±5 ±3 200 450 52 $53.99
AD8116 16 X 16 Yes G = 1 ±5 ±3 200 300 60 $79.00
AD8117 32 X 32 Yes G = 1 ±2.5 ±2 600 1,800 65 $295.00
AD8118 32 X 32 Yes G = 2 ±2.5 ±2 600 1,800 70 $295.00
AD8175 Triple 16 x 9 Yes G = 2 ±2.5 ±2 500 1,800 82 $95.00
AD8176 Triple 16 x 9 Yes G = 4 ±2.5 ±2 450 1,650 74 $95.00
AD8177 Triple 16 x 5 Yes G = 2 ±2.5 ±2 500 1,800 82 $59.50
AD8178 Triple 16 x 5 Yes G = 4 ±2.5 ±2 450 1,650 74 $59.50
ADG2128 16 x 8 No ±5 ±5 300 n/a 79 dB @ 5 MHz $6.18

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices