AD8113:  Audio/Video 60MHz 16 x 16 Crosspoint Switch

The AD8113 is a fully buffered crosspoint switch matrix that operates on ±12V for Audio applications and ±5V for Video applications. It offers a -3dB signal bandwidth greater than 60MHz and ...More

AD8113:  Audio/Video 60MHz 16 x 16 Crosspoint Switch

Product Description

The AD8113 is a fully buffered crosspoint switch matrix that operates on ±12V for Audio applications and ±5V for Video applications. It offers a -3dB signal bandwidth greater than 60MHz and channel switch times of less than 60ns with 0.1% settling for use in both analog and digital audio. The AD8113 operated at 20kHz has crosstalk performance of -83dB and isolation of 90dB. In addition, ground/power pins surround all inputs and outputs to provide extra shielding for operation in the most demanding audio routing applications. The differential gain and differential phase of better than 0.1% and 0.1°, respectively, along with 0.1dB flatness out to 10MHz make the AD8113 suitable for many video applications.

The AD8113 includes 16 independent output buffers that can be placed into a disabled state for paralleling crosspoint outputs so that off channel loading is minimized. The AD8113 has a gain of +2. It operates on voltage supplies of ±5V or ±12V while consuming only 34mA or 31mA of current, respectively.

The channel switching is performed via a serial digital control (which can accommodate daisy-chaining of several devices) or via a parallel control, allowing updating of an individual output without reprogramming the entire array.

The AD8113 is packaged in a 100-lead LQFP and is available over the commercial temperature range of 0°C to 70°C.

Features

  • 16 x 16 High Speed Nonblocking Switch Array
  • Serial or Parallel Programming of Switch Array
  • Serial Data Out Allows Daisy Chaining Control of Multiple 16 x 16s to Create Larger Switch Arrays
  • Output Disable Allows Connection of Multiple Devices without Loading the Output Bus
  • Complete Solution
    Buffered Inputs
    16 Output Amplifiers
    Operates on ±5 V or ±12 V Supplies
    Low Supply Current of 54 mA
  • Excellent Audio Performance
    VS = ±12 V
    ±10 V Output Swing
    0.002% THD @ 20 kHz Max. 20 V p-p
    (RL = 600 Ω)
  • Excellent Video Performance VS = ±5 V
    10 MHz 0.1 dB Gain Flatness
    0.1% Differential Gain Error (RL = 1 kΩ)
    0.1° Differential Phase Error
    (RL = 1 kΩ)

Diagrams

AD8113 Diagram
Functional Block Diagram for AD8113

Specifications

Type 16 X 16
Output Buffer Yes G = 2
Supply Voltage (V) ±12V
Output Swing (V) ±10V
Small Signal BW (MHz) 60MHz
Slew Rate (V/us) 100
Cross Talk @ 10 MHz (-dB) 83 @ 20 kHz
Control Interface Serial/Parallel

Explore Other Products

ADG1201 - Low Capacitance, Low Charge Injection, ±15 V/+12 V iCMOS SPST in SOT-23

ADG854 - 0.5 Ω CMOS 1.8 V TO 5.5 V Dual SPDT/2:1 MUX Mini LFCSP Package

Subscribe to New Products Feed
Part# Type Output Buffer Supply Voltage (V) Output Swing (V) Small Signal BW (MHz) Slew Rate (V/us) Cross Talk @ 10 MHz (-dB) Price* (1000-4999)
AD8104 32 x 16 Yes G = 1 ±2.5 ±2 600 1,800 72 $175.00
AD8105 32 x 16 Yes G = 2 ±2.5 ±2 600 1,800 68 $175.00
AD8106 16 x 5 Yes G = 1 ±5 ±3 390 500 70 $14.95
AD8107 16 x 5 Yes G = 2 ±5 ±3 260 500 80 $14.95
AD8108 8 X 8 Yes G = 1 ±5 ±2.5 350 400 76 $18.50
AD8109 8 X 8 Yes G = 2 ±5 ±3 250 480 83 $18.50
AD8110 16 x 8 Yes G = 1 ±5 ±3 390 500 70 $32.50
AD8111 16 x 8 Yes G = 2 ±5 ±3 260 500 80 $32.50
AD8112 16 x 8 Yes G = 2 ±12 ±10 60 100 83 @ 20 kHz $9.95
AD8113 16 X 16 Yes G = 2 ±12 ±10 60 100 83 @ 20 kHz $24.95
AD8114 16 X 16 Yes G = 1 ±5 ±3 225 375 60 $53.99
AD8115 16 X 16 Yes G = 2 ±5 ±3 200 450 52 $53.99
AD8116 16 X 16 Yes G = 1 ±5 ±3 200 300 60 $79.00
AD8117 32 X 32 Yes G = 1 ±2.5 ±2 600 1,800 65 $295.00
AD8118 32 X 32 Yes G = 2 ±2.5 ±2 600 1,800 70 $295.00
AD8175 Triple 16 x 9 Yes G = 2 ±2.5 ±2 500 1,800 82 $95.00
AD8176 Triple 16 x 9 Yes G = 4 ±2.5 ±2 450 1,650 74 $95.00
AD8177 Triple 16 x 5 Yes G = 2 ±2.5 ±2 500 1,800 82 $59.50
AD8178 Triple 16 x 5 Yes G = 4 ±2.5 ±2 450 1,650 74 $59.50
ADG2128 16 x 8 No ±5 ±5 300 n/a 79 dB @ 5 MHz $6.18

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices