AD8111: 260 MHz, 16 x 8 Buffered Video Crosspoint Switch (Gain=2)
The AD8110 and AD8111 are high speed 16 x 8 video crosspoint switch matrices. They offer a –3 dB signal bandwidth greater than 260 MHz, and channel switch times of less than 25 ns with 1% settling. ...More
AD8111: 260 MHz, 16 x 8 Buffered Video Crosspoint Switch (Gain=2)
Product Description
The AD8110 and AD8111 are high speed 16 x 8 video crosspoint switch matrices. They offer a –3 dB signal bandwidth greater than 260 MHz, and channel switch times of less than 25 ns with 1% settling. With -80 dB of crosstalk and -99 dB isolation (@ 10 MHz), the AD8110/AD8111 are useful in many high speed applications. The differential gain and differential phase of better than 0.02% and 0.02° respectively, along with 0.1 dB flatness out to 80 MHz, make the AD8110/AD8111 ideal for video signal switching.
An evaluation board is available for this product and may be ordered using the following product number: AD8110-EB and AD8111-EB. Schematic and layout for this evaluation board is contained in the product datasheet.
Features
- 16 x 8 High-Speed Nonblocking Switch Arrays
AD8111: G = +2 - Serial or Parallel Switch Array Control
- Serial Data Out Allows "Daisy Chaining" of Multiple Crosspoints to Create Larger Switch Arrays
- Pin-Compatible with AD8108/AD8109 8 x 8 Switch Arrays
- For a 16 x 16 Array See AD8116
- Complete Solution
Buffered Inputs
Eight Output Amplifiers, AD8111 (G = +2)
Drives 150 Ω Loads
- Excellent Video Performance
60 MHz 0.1 dB Gain Flatness
0.02% Differential Gain Error
(RL = 150 Ω)
0.028 Differential Phase Error
(RL = 150 Ω) - Excellent AC Performance
260 MHz -3 dB Bandwidth
500 V/µs Slew Rate - Low Power of 50 mA
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for AD8111
260 MHz, 16 x 8 Buffered Video Crosspoint Switch (Gain=2)
Functional Block Diagram for AD8111
ADG854 - 0.5 Ω CMOS 1.8 V TO 5.5 V Dual SPDT/2:1 MUX Mini LFCSP Package
ADG1201 - Low Capacitance, Low Charge Injection, ±15 V/+12 V iCMOS SPST in SOT-23
| Part# | Type | Output Buffer | Supply Voltage (V) | Output Swing (V) | Small Signal BW (MHz) | Slew Rate (V/us) | Cross Talk @ 10 MHz (-dB) | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|
| AD8104 | 32 x 16 | Yes G = 1 | ±2.5 | ±2 | 600 | 1,800 | 72 | $175.00 |
| AD8105 | 32 x 16 | Yes G = 2 | ±2.5 | ±2 | 600 | 1,800 | 68 | $175.00 |
| AD8106 | 16 x 5 | Yes G = 1 | ±5 | ±3 | 390 | 500 | 70 | $14.95 |
| AD8107 | 16 x 5 | Yes G = 2 | ±5 | ±3 | 260 | 500 | 80 | $14.95 |
| AD8108 | 8 X 8 | Yes G = 1 | ±5 | ±2.5 | 350 | 400 | 76 | $18.50 |
| AD8109 | 8 X 8 | Yes G = 2 | ±5 | ±3 | 250 | 480 | 83 | $18.50 |
| AD8110 | 16 x 8 | Yes G = 1 | ±5 | ±3 | 390 | 500 | 70 | $32.50 |
| AD8111 | 16 x 8 | Yes G = 2 | ±5 | ±3 | 260 | 500 | 80 | $32.50 |
| AD8112 | 16 x 8 | Yes G = 2 | ±12 | ±10 | 60 | 100 | 83 @ 20 kHz | $9.95 |
| AD8113 | 16 X 16 | Yes G = 2 | ±12 | ±10 | 60 | 100 | 83 @ 20 kHz | $24.95 |
| AD8114 | 16 X 16 | Yes G = 1 | ±5 | ±3 | 225 | 375 | 60 | $53.99 |
| AD8115 | 16 X 16 | Yes G = 2 | ±5 | ±3 | 200 | 450 | 52 | $53.99 |
| AD8116 | 16 X 16 | Yes G = 1 | ±5 | ±3 | 200 | 300 | 60 | $79.00 |
| AD8117 | 32 X 32 | Yes G = 1 | ±2.5 | ±2 | 600 | 1,800 | 65 | $295.00 |
| AD8118 | 32 X 32 | Yes G = 2 | ±2.5 | ±2 | 600 | 1,800 | 70 | $295.00 |
| AD8175 | Triple 16 x 9 | Yes G = 2 | ±2.5 | ±2 | 500 | 1,800 | 82 | $95.00 |
| AD8176 | Triple 16 x 9 | Yes G = 4 | ±2.5 | ±2 | 450 | 1,650 | 74 | $95.00 |
| AD8177 | Triple 16 x 5 | Yes G = 2 | ±2.5 | ±2 | 500 | 1,800 | 82 | $59.50 |
| AD8178 | Triple 16 x 5 | Yes G = 4 | ±2.5 | ±2 | 450 | 1,650 | 74 | $59.50 |
| ADG2128 | 16 x 8 | No | ±5 | ±5 | 300 | n/a | 79 dB @ 5 MHz | $6.18 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD8111 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD8111-EB | Prodn | Evaluation Boards | - | Comm. | $395.00 | 09/19/2008 | N | Contact ADI | Contact ADI |
| AD8111AST | Prodn | 80 ld LQFP (12x12x1.4mm) | 80 | Ind | $42.06 | 07/25/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD8111ASTZ | Prodn | 80 ld LQFP (12x12x1.4mm) | 80 | Ind | $38.24 | 08/22/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close