ADM241L: Low Power, +5V CMOS RS-232 100kBPS Transceiver with 4 Drivers, 5 Receivers, Shutdown and Enable Pins
The ADM2xx family of line drivers/receivers is intended for all EIA-232-E and V.28 communications interfaces, especially in applications where ±12 V is not available. The ADM223, ADM230L, ADM235L, ...More
ADM241L: Low Power, +5V CMOS RS-232 100kBPS Transceiver with 4 Drivers, 5 Receivers, Shutdown and Enable Pins
Product Description
The ADM2xx family of line drivers/receivers is intended for all EIA-232-E and V.28 communications interfaces, especially in applications where ±12 V is not available. The ADM223, ADM230L, ADM235L, ADM236L and ADM241L feature a low power shutdown mode that reduces power dissipation to less than 5 µW, making them ideally suited for battery powered equipment. Two receivers remain enabled during shutdown on the ADM223. The ADM233L and ADM235L do not require any external components and are particularly useful in applications where printed circuit board space is critical.
All members of the ADM230L family, except the ADM231L and the ADM239L, include two internal charge pump voltage converters that allow operation from a single +5 V supply. These converters convert the +5 V input power to the ±10 V required for RS-232 output levels. The ADM231L and ADM239L are designed to operate from +5 V and +12 V supplies. An internal +12 V to -12 V charge pump voltage converter generates the -12 V supply.
The ADM2xxL is an enhanced upgrade for the AD2xx family featuring lower power consumption, faster slew rate and operation with smaller (1 µF) capacitors.
Features
- Single 5 V Power Supply
- Meets All EIA-232-E and V.28 Specifications
- 120 kB/s Data Rate
- On-Board DC-DC Converters
- ±9 V Output Swing with 5 V Supply
- Small 1 µF Capacitors
- Low Power Shutdown ≤ µA
- Receivers Active in Shutdown (ADM223)
- ±30 V Receiver Input Levels
- Latch-Up FREE
- Plug-In Upgrade for MAX223/230-241
- Plug-In Upgrade for AD230–AD241
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADM241L
Low Power, +5V CMOS RS-232 100kBPS Transceiver with 4 Drivers, 5 Receivers, Shutdown and Enable Pins
Other Diagrams for ADM241L
Low Power, +5V CMOS RS-232 100kBPS Transceiver with 4 Drivers, 5 Receivers, Shutdown and Enable Pins
ADM241L Pin Configuration
Functional Block Diagram for ADM241L
ADM3251E - Isolated Single Channel RS-232 Line Driver/Receiver
| Part# | Min Pos Supply | Data Rate | #Tx | # Rx | ESD-Protection | Low Pwr Shutdown | # Rx Active in Shutdown | # Capacitors | Capacitor Size | Available Packages | Icc Unloaded (max) | Price* (1000-4999) | Product Description |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADM3312E | +2.7 | 460kbps | 3 | 3 | 15 kV | Yes | 1 | 5 | 0.1µF | CSP, SOP | 1mA | $1.45 | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle |
| ADM3310E | +2.7 | 460kbps | 3 | 5 | 15 kV | Yes | 2 | 5 | 0.1µF | CSP, SOP | 850µA | $1.50 | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle |
| ADM3311E | +2.7 | 460kbps | 3 | 5 | 15 kV | Yes | 1 | 5 | 0.1µF | CSP, SOP | 1mA | $1.70 | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle |
| ADM3315E | +2.7 | 460kbps | 3 | 3 | 15 kV | Yes | 1 | 5 | 0.1µF | CSP, SOP | 850µA | $1.50 | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle |
| ADM3307E | +2.7 | 1Mbps | 5 | 3 | 15 kV | Yes | 1 | 5 | 0.1µF | CSP, SOP | 1.5mA | $1.45 | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle |
| ADM560 | +3 | 116kbps | 4 | 5 | --- | Yes | 2 | 4 | 1µF | SOIC, SOP | 5mA | $2.38 | Ultralow Power, +3.3V, RS-232 Notebook PC Serial Port Drivers/Receivers |
| ADM561 | +3 | 116kbps | 4 | 5 | --- | Yes | 0 | 4 | 1µF | SOIC, SOP | 5mA | $2.38 | Ultralow Power, +3.3V, RS-232 Notebook PC Serial Port Drivers/Receivers |
| ADM3101E | +3 | 460kbps | 1 | 1 | 15 kV | No | n/a | 4 | 0.1µF | CSP | 5mA | $0.84 | 3.3 V, Single Channel RS-232 Line Driver/Receiver |
| ADM3232E | +3 | 460kbps | 2 | 2 | 15 kV | No | n/a | 5 | 0.1µF | SOIC, SOP | 3mA | $1.35 | ±15 kV ESD Protected, 3.3 V, RS-232 Line Driver/Receiver |
| ADM1385 | +3 | 460kbps | 2 | 2 | --- | Yes | 2 | 4 | 0.1µF | SOP | 3mA | $1.40 | High-Speed, 2-Channel RS-232/V.28 Interface Transceiver |
| ADM3202 | +3 | 460kbps | 2 | 2 | 15 kV | No | n/a | 4 | 0.1µF | DIP, SOIC, SOP | 3mA | $1.35 | High-Speed, Low Power, 2-Channel RS-232/V.28 Interface Line Driver/Receiver |
| ADM3222 | +3 | 460kbps | 2 | 2 | --- | Yes | 2 | 4 | 0.1µF | DIP, SOIC, SOP | 3mA | $1.32 | High-Speed, 2-Channel, RS-232/V.28 Interface Devices |
| ADM202 | +4.5 | 120kbps | 2 | 2 | --- | No | n/a | 4 | 0.1µF | DIP, SOIC | 6mA | $1.25 | High Speed, +5V, 0.1 µF CMOS RS-232 Driver/Receivers |
| ADM203 | +4.5 | 120kbps | 2 | 2 | --- | No | n/a | 0 | n/a | DIP | 6mA | $2.76 | High Speed, +5V, 0.1 µF CMOS RS-232 Driver/Receiver |
| ADM231L | +4.5 | 120kbps | 2 | 2 | --- | No | n/a | 2 | 1µF | DIP, SOIC | 13mA | $1.20 | +5V & +12V Powered, CMOS RS-232 Driver/Receiver |
| ADM232L | +4.5 | 120kbps | 2 | 2 | --- | No | n/a | 4 | 1µF | DIP, SOIC | 13mA | $1.25 | +5V Powered, CMOS RS-232 Drivers/Receivers |
| ADM209 | +4.5 | 120kbps | 3 | 5 | --- | No | n/a | 2 | 0.1µF | DIP, SOIC, SOP | 13mA | $2.50 | 0.1 µF, +5V & +12V Powered CMOS RS-232 Driver/Receiver |
| ADM239L | +4.5 | 120kbps | 3 | 5 | --- | No | n/a | 2 | 1µF | DIP, SOIC | 13mA | $2.28 | +5V & +12V Powered, CMOS RS-232 Drivers/Receivers |
| ADM234L | +4.5 | 120kbps | 4 | 0 | --- | No | n/a | 4 | 1µF | DIP, SOIC | 13mA | $1.77 | +5V Powered CMOS RS-232 Drivers/Receivers |
| ADM206 | +4.5 | 120kbps | 4 | 3 | --- | Yes | 0 | 4 | 0.1µF | DIP, SOIC | 13mA | $2.28 | 0.1 µF, +5V Powered CMOS RS-232 Driver/Receiver |
| ADM236L | +4.5 | 120kbps | 4 | 3 | --- | Yes | 0 | 4 | 1µF | DIP, SOIC | 13mA | $2.28 | +5V Powered CMOS RS-232 Drivers/Receivers |
| ADM208 | +4.5 | 120kbps | 4 | 4 | --- | No | n/a | 4 | 0.1µF | DIP, SOIC, SOP | 13mA | $2.37 | 0.1 µF, +5V Powered CMOS RS-232 Driver/Receiver |
| ADM238L | +4.5 | 120kbps | 4 | 4 | --- | No | n/a | 4 | 1µF | DIP, SOIC | 13mA | $2.37 | +5V Powered CMOS RS-232 Drivers/Receivers |
| ADM211 | +4.5 | 120kbps | 4 | 5 | --- | Yes | 0 | 4 | 0.1µF | SOIC, SOP | 13mA | $1.92 | 0.1 µF, +5V Powered CMOS RS-232 Driver/Receiver |
| ADM213 | +4.5 | 120kbps | 4 | 5 | --- | Yes | 2 | 4 | 0.1µF | SOIC, SOP | 13mA | $2.37 | 0.1 µF, +5V Powered CMOS RS-232 Driver/Receiver |
| ADM241L | +4.5 | 120kbps | 4 | 5 | --- | Yes | 0 | 4 | 1µF | SOIC, SOP | 13mA | $2.28 | 5 V Powered CMOS RS-232 Interface Line Drivers/Receivers |
| ADM207 | +4.5 | 120kbps | 5 | 3 | --- | No | n/a | 4 | 0.1µF | DIP, SOIC, SOP | 13mA | $2.37 | 0.1 µF, +5V Powered CMOS RS-232 Driver/Receiver |
| ADM222 | +4.5 | 200kbps | 2 | 2 | --- | Yes | 0 | 4 | 0.1µF | DIP, SOIC | 8mA | $1.56 | High Speed, +5V, 0.1 µF CMOS RS-232 Driver/Receiver |
| ADM232A | +4.5 | 200kbps | 2 | 2 | --- | No | n/a | 4 | 0.1µF | DIP, SOIC | 8mA | $1.56 | High Speed, +5V, 0.1 µF CMOS RS-232 Driver/Receivers |
| ADM242 | +4.5 | 200kbps | 2 | 2 | --- | Yes | 2 | 4 | 0.1µF | DIP, SOIC | 8mA | $1.56 | High Speed, +5V, 0.1 µF, CMOS RS-232 Interface Line Driver/Receivers |
| ADM1181A | +4.5 | 230kbps | 2 | 2 | 15 kV | No | n/a | 4 | 0.1µF | DIP, SOIC | 6mA | $1.40 | EMI/EMC-Compliant, ±15 kV, ESD Protected, RS-232 Line Drivers/Receivers |
| ADM202E | +4.5 | 230kbps | 2 | 2 | 15 kV | No | n/a | 4 | 0.1µF | DIP, SOIC, SOP | 6mA | $1.46 | EMI/EMC-Compliant, ±15 kV ESD Protected, RS-232 Line Driver/Receiver |
| ADM206E | +4.5 | 230kbps | 4 | 3 | 15 kV | Yes | 0 | 4 | 0.1µF | SOIC | 13mA | $2.20 | EMI/EMC Compliant, ±15kV Protected, RS-232 Line Driver/Receiver |
| ADM208E | +4.5 | 230kbps | 4 | 4 | 15 kV | No | n/a | 4 | 0.1µF | DIP, SOIC, SOP | 13mA | $2.20 | EMI/EMC Compliant, ±15kV Protected, RS-232 Line Driver/Receiver |
| ADM211E | +4.5 | 230kbps | 4 | 5 | 15 kV | Yes | 0 | 4 | 0.1µF | SOIC, SOP | 13mA | $2.29 | EMI/EMC Compliant, ±15kV Protected, RS-232 Line Driver/Receiver |
| ADM213E | +4.5 | 230kbps | 4 | 5 | 15 kV | Yes | 2 | 4 | 0.1µF | SOIC, SOP | 13mA | $2.29 | EMI/EMC Compliant, ±15kV Protected, RS-232 Line Driver/Receiver |
| ADM207E | +4.5 | 230kbps | 5 | 3 | 15 kV | No | n/a | 4 | 0.1µF | DIP, SOIC, SOP | 13mA | $2.29 | EMI/EMC Compliant, ±15kV Protected, RS-232 Line Driver/Receiver |
| ADM101E | +4.5 | 460kbps | 1 | 1 | 15 kV | Yes | 1 | 2 | 0.1µF | SOIC, SOP | 1mA | $0.77 | Craft Port, Tiny RS-232 Transceiver for Portable Applications |
| ADM233L | +4.75 | 120kbps | 2 | 2 | --- | No | n/a | 0 | n/a | DIP | 13mA | $2.76 | +5V Powered CMOS RS-232 Drivers/Receivers |
| ADM237L | +4.75 | 120kbps | 5 | 3 | --- | No | n/a | 4 | 1µF | DIP, SOIC | 13mA | $2.28 | +5V Powered CMOS RS-232 Drivers/Receivers |
| ADM5180 | +4.75 | 200kbps | 0 | 8 | --- | No | n/a | 0 | n/a | DIP, LCC | 5mA | $2.72 | Octal, RS-232/RS-423 Interface Line Receiver |
| AD7306 | +4.75 | 5Mbps | 3 | 2 | --- | No | n/a | 4 | 0.1µF | DIP, SOIC | 15mA | $7.70 | +5 V Powered RS-232/RS-422 Interface Transceiver |
| ADM5170 | +9 | 116kbps | 8 | 0 | --- | Yes | 0 | 0 | n/a | DIP, LCC | 36mA | $2.72 | Octal, RS-232/RS-423 Interface Line-Driver, ±10V Power Supply Input |
| ADM2209E | +10.8 | 920kbps | 6 | 10 | 15 kV | Yes | 2 | 2 | 0.1µF | SOP | 5mA | $2.75 | EMI-/EMC-Compliant, ±15 kV ESD Protected, Dual RS-232 Port w/ Low Power Standby Mode |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADM241L Model Options
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close