ADM208: 0.1 µF, +5V CMOS RS-232 200kBPS Transceiver with 4 Drivers & 4 Receivers
The ADM2xx family of line drivers/receivers is intended for all EIA-232-E and V.28 communications interfaces, especially in applications where ±12 V is not available. The ADM205, ADM211 and ADM213 ...More
ADM208: 0.1 µF, +5V CMOS RS-232 200kBPS Transceiver with 4 Drivers & 4 Receivers
Product Description
The ADM2xx family of line drivers/receivers is intended for all EIA-232-E and V.28 communications interfaces, especially in applications where ±12 V is not available. The ADM205, ADM211 and ADM213 feature a low power shutdown mode which reduces power dissipation to less than 5 µW making them ideally suited for battery powered equipment. The ADM205 does not require any external components and is particularly useful in applications where printed circuit board space critical. The ADM213 has an active-low shutdown and an active-high receiver enable control. Two receivers of the ADM213 remain active during shutdown. This feature is useful for ring indicator monitoring.
All members of the ADM2xx family, except the ADM209, include two internal charge pump voltage converters which allow operation from a single +5 V supply. These converters convert the +5 V input power to the ±10 V required for RS-232 output levels. The ADM209 is designed to operate from +5 V and +12 V supplies. An internal +12 V to -12 V charge pump voltage converter generates the -12 V supply.
Quick Links
- Data Sheet Rev C, 01/2005, (pdf, 213 kB)
- (About Data Sheets)
- Lead(Pb) - Free Data
Features
- 0.1 µF to 10 µF Capacitors
- 120 kB/s Data Rate
- Two Receivers Active in Shutdown (ADM213)
- On-Board DC-to-DC Converters
- ±9 V Output Swing with 5 V Supply
- Low Power (15 mW)
- Low Power Shutdown ≤ 5 µW
- ±30 V Receiver Input Levels
- Latch-Up FREE
- Plug-In Upgrade for MAX205-211/213
Diagrams
- Enlarge
- Symbols and Footprints
Pin Configuration for ADM208
0.1 µF, +5V CMOS RS-232 200kBPS Transceiver with 4 Drivers & 4 Receivers
Pin Configuration for ADM208
ADM3251E - Isolated Single Channel RS-232 Line Driver/Receiver
| Part# | Min Pos Supply | Data Rate | #Tx | # Rx | ESD-Protection | Low Pwr Shutdown | # Rx Active in Shutdown | # Capacitors | Capacitor Size | Available Packages | Icc Unloaded (max) | Price* (1000-4999) | Product Description |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADM3251E | +4.5 | 460kbps | 1 | 1 | 15 kV | No | n/a | 5 | 0.1µF | SOIC | 110mA | $2.99 | Isolated Single Channel, RS-232 Line Driver/Receiver |
| ADM3312E | +2.7 | 460kbps | 3 | 3 | 15 kV | Yes | 1 | 5 | 0.1µF | CSP, SOP | 1mA | $1.47 | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle |
| ADM3310E | +2.7 | 460kbps | 3 | 5 | 15 kV | Yes | 2 | 5 | 0.1µF | CSP, SOP | 850µA | $1.52 | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle |
| ADM3311E | +2.7 | 460kbps | 3 | 5 | 15 kV | Yes | 1 | 5 | 0.1µF | CSP, SOP | 1mA | $1.72 | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle |
| ADM3315E | +2.7 | 460kbps | 3 | 3 | 15 kV | Yes | 1 | 5 | 0.1µF | CSP, SOP | 850µA | $1.52 | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle |
| ADM3307E | +2.7 | 1Mbps | 5 | 3 | 15 kV | Yes | 1 | 5 | 0.1µF | CSP, SOP | 1.5mA | $1.47 | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle |
| ADM560 | +3 | 116kbps | 4 | 5 | --- | Yes | 2 | 4 | 1µF | SOIC, SOP | 5mA | $2.41 | Ultralow Power, +3.3V, RS-232 Notebook PC Serial Port Drivers/Receivers |
| ADM561 | +3 | 116kbps | 4 | 5 | --- | Yes | 0 | 4 | 1µF | SOIC, SOP | 5mA | $2.41 | Ultralow Power, +3.3V, RS-232 Notebook PC Serial Port Drivers/Receivers |
| ADM3101E | +3 | 460kbps | 1 | 1 | 15 kV | No | n/a | 4 | 0.1µF | CSP | 5mA | $0.85 | 3.3 V, Single Channel RS-232 Line Driver/Receiver |
| ADM3232E | +3 | 460kbps | 2 | 2 | 15 kV | No | n/a | 5 | 0.1µF | SOIC, SOP | 3mA | $1.37 | ±15 kV ESD Protected, 3.3 V, RS-232 Line Driver/Receiver |
| ADM1385 | +3 | 460kbps | 2 | 2 | --- | Yes | 2 | 4 | 0.1µF | SOP | 3mA | $1.42 | High-Speed, 2-Channel RS-232/V.28 Interface Transceiver |
| ADM3202 | +3 | 460kbps | 2 | 2 | 15 kV | No | n/a | 4 | 0.1µF | DIP, SOIC, SOP | 3mA | $1.37 | High-Speed, Low Power, 2-Channel RS-232/V.28 Interface Line Driver/Receiver |
| ADM3222 | +3 | 460kbps | 2 | 2 | --- | Yes | 2 | 4 | 0.1µF | DIP, SOIC, SOP | 3mA | $1.37 | High-Speed, 2-Channel, RS-232/V.28 Interface Devices |
| ADM202 | +4.5 | 120kbps | 2 | 2 | --- | No | n/a | 4 | 0.1µF | DIP, SOIC | 6mA | $1.27 | High Speed, +5V, 0.1 µF CMOS RS-232 Driver/Receivers |
| ADM203 | +4.5 | 120kbps | 2 | 2 | --- | No | n/a | 0 | n/a | DIP | 6mA | $2.79 | High Speed, +5V, 0.1 µF CMOS RS-232 Driver/Receiver |
| ADM231L | +4.5 | 120kbps | 2 | 2 | --- | No | n/a | 2 | 1µF | DIP, SOIC | 13mA | $1.21 | +5V & +12V Powered, CMOS RS-232 Driver/Receiver |
| ADM232L | +4.5 | 120kbps | 2 | 2 | --- | No | n/a | 4 | 1µF | DIP, SOIC | 13mA | $1.27 | +5V Powered, CMOS RS-232 Drivers/Receivers |
| ADM209 | +4.5 | 120kbps | 3 | 5 | --- | No | n/a | 2 | 0.1µF | DIP, SOIC, SOP | 13mA | $2.53 | 0.1 µF, +5V & +12V Powered CMOS RS-232 Driver/Receiver |
| ADM239L | +4.5 | 120kbps | 3 | 5 | --- | No | n/a | 2 | 1µF | DIP, SOIC | 13mA | $2.31 | +5V & +12V Powered, CMOS RS-232 Drivers/Receivers |
| ADM234L | +4.5 | 120kbps | 4 | 0 | --- | No | n/a | 4 | 1µF | DIP, SOIC | 13mA | $1.79 | +5V Powered CMOS RS-232 Drivers/Receivers |
| ADM206 | +4.5 | 120kbps | 4 | 3 | --- | Yes | 0 | 4 | 0.1µF | DIP, SOIC | 13mA | $2.31 | 0.1 µF, +5V Powered CMOS RS-232 Driver/Receiver |
| ADM236L | +4.5 | 120kbps | 4 | 3 | --- | Yes | 0 | 4 | 1µF | DIP, SOIC | 13mA | $2.31 | +5V Powered CMOS RS-232 Drivers/Receivers |
| ADM208 | +4.5 | 120kbps | 4 | 4 | --- | No | n/a | 4 | 0.1µF | DIP, SOIC, SOP | 13mA | $2.40 | 0.1 µF, +5V Powered CMOS RS-232 Driver/Receiver |
| ADM238L | +4.5 | 120kbps | 4 | 4 | --- | No | n/a | 4 | 1µF | DIP, SOIC | 13mA | $2.40 | +5V Powered CMOS RS-232 Drivers/Receivers |
| ADM211 | +4.5 | 120kbps | 4 | 5 | --- | Yes | 0 | 4 | 0.1µF | SOIC, SOP | 13mA | $1.94 | 0.1 µF, +5V Powered CMOS RS-232 Driver/Receiver |
| ADM213 | +4.5 | 120kbps | 4 | 5 | --- | Yes | 2 | 4 | 0.1µF | SOIC, SOP | 13mA | $2.40 | 0.1 µF, +5V Powered CMOS RS-232 Driver/Receiver |
| ADM241L | +4.5 | 120kbps | 4 | 5 | --- | Yes | 0 | 4 | 1µF | SOIC, SOP | 13mA | $2.31 | 5 V Powered CMOS RS-232 Interface Line Drivers/Receivers |
| ADM207 | +4.5 | 120kbps | 5 | 3 | --- | No | n/a | 4 | 0.1µF | DIP, SOIC, SOP | 13mA | $2.40 | 0.1 µF, +5V Powered CMOS RS-232 Driver/Receiver |
| ADM222 | +4.5 | 200kbps | 2 | 2 | --- | Yes | 0 | 4 | 0.1µF | DIP, SOIC | 8mA | $1.58 | High Speed, +5V, 0.1 µF CMOS RS-232 Driver/Receiver |
| ADM232A | +4.5 | 200kbps | 2 | 2 | --- | No | n/a | 4 | 0.1µF | DIP, SOIC | 8mA | $1.58 | High Speed, +5V, 0.1 µF CMOS RS-232 Driver/Receivers |
| ADM242 | +4.5 | 200kbps | 2 | 2 | --- | Yes | 2 | 4 | 0.1µF | DIP, SOIC | 8mA | $1.58 | High Speed, +5V, 0.1 µF, CMOS RS-232 Interface Line Driver/Receivers |
| ADM1181A | +4.5 | 230kbps | 2 | 2 | 15 kV | No | n/a | 4 | 0.1µF | DIP, SOIC | 6mA | $1.42 | EMI/EMC-Compliant, ±15 kV, ESD Protected, RS-232 Line Drivers/Receivers |
| ADM202E | +4.5 | 230kbps | 2 | 2 | 15 kV | No | n/a | 4 | 0.1µF | DIP, SOIC, SOP | 6mA | $1.48 | EMI/EMC-Compliant, ±15 kV ESD Protected, RS-232 Line Driver/Receiver |
| ADM206E | +4.5 | 230kbps | 4 | 3 | 15 kV | Yes | 0 | 4 | 0.1µF | SOIC | 13mA | $2.23 | EMI/EMC Compliant, ±15kV Protected, RS-232 Line Driver/Receiver |
| ADM208E | +4.5 | 230kbps | 4 | 4 | 15 kV | No | n/a | 4 | 0.1µF | DIP, SOIC, SOP | 13mA | $2.23 | EMI/EMC Compliant, ±15kV Protected, RS-232 Line Driver/Receiver |
| ADM211E | +4.5 | 230kbps | 4 | 5 | 15 kV | Yes | 0 | 4 | 0.1µF | SOIC, SOP | 13mA | $2.32 | EMI/EMC Compliant, ±15kV Protected, RS-232 Line Driver/Receiver |
| ADM213E | +4.5 | 230kbps | 4 | 5 | 15 kV | Yes | 2 | 4 | 0.1µF | SOIC, SOP | 13mA | $2.32 | EMI/EMC Compliant, ±15kV Protected, RS-232 Line Driver/Receiver |
| ADM207E | +4.5 | 230kbps | 5 | 3 | 15 kV | No | n/a | 4 | 0.1µF | DIP, SOIC, SOP | 13mA | $2.32 | EMI/EMC Compliant, ±15kV Protected, RS-232 Line Driver/Receiver |
| ADM101E | +4.5 | 460kbps | 1 | 1 | 15 kV | Yes | 1 | 2 | 0.1µF | SOIC, SOP | 1mA | $0.78 | Craft Port, Tiny RS-232 Transceiver for Portable Applications |
| ADM233L | +4.75 | 120kbps | 2 | 2 | --- | No | n/a | 0 | n/a | DIP | 13mA | $2.79 | +5V Powered CMOS RS-232 Drivers/Receivers |
| ADM237L | +4.75 | 120kbps | 5 | 3 | --- | No | n/a | 4 | 1µF | DIP, SOIC | 13mA | $2.31 | +5V Powered CMOS RS-232 Drivers/Receivers |
| ADM5180 | +4.75 | 200kbps | 0 | 8 | --- | No | n/a | 0 | n/a | DIP, LCC | 5mA | $2.75 | Octal, RS-232/RS-423 Interface Line Receiver |
| AD7306 | +4.75 | 5Mbps | 3 | 2 | --- | No | n/a | 4 | 0.1µF | DIP, SOIC | 15mA | $7.79 | +5 V Powered RS-232/RS-422 Interface Transceiver |
| ADM5170 | +9 | 116kbps | 8 | 0 | --- | Yes | 0 | 0 | n/a | DIP, LCC | 36mA | $2.75 | Octal, RS-232/RS-423 Interface Line-Driver, ±10V Power Supply Input |
| ADM2209E | +10.8 | 920kbps | 6 | 10 | 15 kV | Yes | 2 | 2 | 0.1µF | SOP | 5mA | $2.78 | EMI-/EMC-Compliant, ±15 kV ESD Protected, Dual RS-232 Port w/ Low Power Standby Mode |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADM208 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADM208AN | Prodn | 24 ld PDIP | 24 | Ind | - | 08/22/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| ADM208ANZ | Prodn | 24 ld PDIP | 24 | Ind | - | 08/22/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADM208AR | Prodn | 24 ld SOIC - Wide | 24 | Ind | - | 08/22/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| ADM208AR-REEL | Prodn | 24 ld SOIC - Wide | 24 | Ind | - | 10/10/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| ADM208ARS | Prodn | 24 ld SSOP | 24 | Ind | - | 08/22/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| ADM208ARSZ | Prodn | 24 ld SSOP | 24 | Ind | - | 08/22/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADM208ARSZ-REEL | Prodn | 24 ld SSOP | 24 | Ind | - | 08/22/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADM208ARZ | Prodn | 24 ld SOIC - Wide | 24 | Ind | - | 09/19/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADM208ARZ-REEL | Prodn | 24 ld SOIC - Wide | 24 | Ind | - | 08/22/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close