ADM202E: EMI/EMC Compliant, ±15 kV ESD Protected, RS-232 Line Drivers/Receivers
The ADM202E and ADM1181A are robust, high speed, 2- channel RS232/V.28 interface devices that operate from a single +5 V power supply. Both products are suitable for operation in harsh electrical ...More
ADM202E: EMI/EMC Compliant, ±15 kV ESD Protected, RS-232 Line Drivers/Receivers
Product Description
The ADM202E and ADM1181A are robust, high speed, 2- channel RS232/V.28 interface devices that operate from a single +5 V power supply. Both products are suitable for operation in harsh electrical environments and are compliant with the EU directive on EMC(89/336/EEC). Both the level of electromagnetic emissions and immunity are in compliance. EM immunity includes ESD protection in excess of ±15 kV on all I/O lines, Fast Transient burst protection (1000-4-4) and Radiated Immunity (1000-4-3). EM emissions include radiated and conducted emissions as required by Information Technology Equipment EN55022, CISPR22.
The ADM202E and ADM1181A conform to the EIA-232E and CCITT V.28 specifications and operate at data rates up to 230 kbps.
Four external 0.1 µF charge pump capacitors are used for the voltage doubler/inverter permitting operation from a single +5 V supply.
The ADM202E provides a robust pin-compatible upgrade for existing ADM202, ADM232L or MAX202E/MAX232E sockets. It is available in a 16-pin DIP, wide and narrow SO and also a space saving TSSOP package. The TSSOP package gives a 44% space saving over SOIC.
The ADM1181A provides a robust pin compatible upgrade for the LTC1181A, and it is available in 16-pin DIP and 16-lead SO packages.
Features
- Complies with 89/336/EEC EMC Directive
- ESD Protection to IEC1000-4-2 (801.2)
- ±8 kV: Contact Discharge
- ±8 kV: Contact Discharge
- ±15 kV: Human Body Model
- TSSOP Package Option
- EFT Fast Transient Burst Immunity (IEC1000-4-4)
- Low EMI Emissions (EN55022)
- 230 kbits/s Data Rate Guaranteed
- Upgrade for MAX202E, 232E, LT1181A
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADM202E
EMI/EMC Compliant, ±15 kV ESD Protected, RS-232 Line Drivers/Receivers
Other Diagrams for ADM202E
EMI/EMC Compliant, ±15 kV ESD Protected, RS-232 Line Drivers/Receivers
ADM202E Pin Configuration
Functional Block Diagram for ADM202E
| Part# | Min Pos Supply | Data Rate | #Tx | # Rx | ESD-Protection | Low Pwr Shutdown | # Rx Active in Shutdown | # Capacitors | Capacitor Size | Available Packages | Icc Unloaded (max) | Price* (1000-4999) | Product Description |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADM3251E | +4.5 | 460kbps | 1 | 1 | 15 kV | No | n/a | 5 | 0.1µF | SOIC | 110mA | $2.99 | Isolated Single Channel, RS-232 Line Driver/Receiver |
| ADM3312E | +2.7 | 460kbps | 3 | 3 | 15 kV | Yes | 1 | 5 | 0.1µF | CSP, SOP | 1mA | $1.47 | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle |
| ADM3310E | +2.7 | 460kbps | 3 | 5 | 15 kV | Yes | 2 | 5 | 0.1µF | CSP, SOP | 850µA | $1.52 | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle |
| ADM3311E | +2.7 | 460kbps | 3 | 5 | 15 kV | Yes | 1 | 5 | 0.1µF | CSP, SOP | 1mA | $1.72 | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle |
| ADM3315E | +2.7 | 460kbps | 3 | 3 | 15 kV | Yes | 1 | 5 | 0.1µF | CSP, SOP | 850µA | $1.52 | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle |
| ADM3307E | +2.7 | 1Mbps | 5 | 3 | 15 kV | Yes | 1 | 5 | 0.1µF | CSP, SOP | 1.5mA | $1.47 | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle |
| ADM560 | +3 | 116kbps | 4 | 5 | --- | Yes | 2 | 4 | 1µF | SOIC, SOP | 5mA | $2.41 | Ultralow Power, +3.3V, RS-232 Notebook PC Serial Port Drivers/Receivers |
| ADM561 | +3 | 116kbps | 4 | 5 | --- | Yes | 0 | 4 | 1µF | SOIC, SOP | 5mA | $2.41 | Ultralow Power, +3.3V, RS-232 Notebook PC Serial Port Drivers/Receivers |
| ADM3101E | +3 | 460kbps | 1 | 1 | 15 kV | No | n/a | 4 | 0.1µF | CSP | 5mA | $0.85 | 3.3 V, Single Channel RS-232 Line Driver/Receiver |
| ADM3232E | +3 | 460kbps | 2 | 2 | 15 kV | No | n/a | 5 | 0.1µF | SOIC, SOP | 3mA | $1.37 | ±15 kV ESD Protected, 3.3 V, RS-232 Line Driver/Receiver |
| ADM1385 | +3 | 460kbps | 2 | 2 | --- | Yes | 2 | 4 | 0.1µF | SOP | 3mA | $1.42 | High-Speed, 2-Channel RS-232/V.28 Interface Transceiver |
| ADM3202 | +3 | 460kbps |