ADM1181A:  EMI/EMC Compliant, ±15 kV ESD Protected, RS-232 Line Drivers/Receivers

The ADM202E and ADM1181A are robust, high speed, 2- channel RS232/V.28 interface devices that operate from a single +5 V power supply. Both products are suitable for operation in harsh electrical ...More

ADM1181A:  EMI/EMC Compliant, ±15 kV ESD Protected, RS-232 Line Drivers/Receivers

Product Description

The ADM202E and ADM1181A are robust, high speed, 2- channel RS232/V.28 interface devices that operate from a single +5 V power supply. Both products are suitable for operation in harsh electrical environments and are compliant with the EU directive on EMC (89/336/EEC). Both the level of electromagnetic emissions and immunity are in compliance. EM immunity includes ESD protection in excess of ±15 kV on all I/O lines, Fast Transient burst protection (1000-4-4) and Radiated Immunity (1000-4-3). EM emissions include radiated and conducted emissions as required by Information Technology Equipment EN55022, CISPR22.

The ADM202E and ADM1181A conform to the EIA-232E and CCITT V.28 specifications and operate at data rates up to 230 kbps.

Four external 0.1 µF charge pump capacitors are used for the voltage doubler/inverter permitting operation from a single +5 V supply.

The ADM202E provides a robust pin-compatible upgrade for existing ADM202, ADM232L or MAX202E/MAX232E sockets. It is available in a 16-pin DIP, wide and narrow SO and also a space saving TSSOP package. The TSSOP package gives a 44% space saving over SOIC.

The ADM1181A provides a robust pin compatible upgrade for the LTC1181A, and it is available in 16-pin DIP and 16-lead SO packages.

Features

  • ESD Protection to IEC1000-4-2 (801.2)
  • ±8 kV: Contact Discharge
  • ±15 kV: Human Body Model
  • EFT Fast Transient Burst Immunity
    (IEC1000-4-4)
  • Low EMI Emissions (EN55022)
  • 230 kbits/s Data Rate Guaranteed
  • TSSOP Package Option
  • Upgrade for MAX202E, 232E, LT1181A
  • Complies with 89/336/EEC EMC Directive

Diagrams

ADM1181A Diagram
Functional Block Diagram for ADM1181A

Specifications

Protocols RS-232
#Tx 2
# Rx 2
Data Rate 230kbps
Max Pos Supply +5.5V
15 kV ESD Yes
Low Power Shutdown No
# Rx Active in Shutdown n/a
# Capacitors 4
Capacitor Size 0.1µF
Operating Temp Range -40 to +85
Available Packages DIP,SOIC

Explore Other Products

ADM3251E - Isolated Single Channel RS-232 Line Driver/Receiver

Subscribe to New Products Feed
Part# Min Pos Supply Data Rate #Tx # Rx ESD-Protection Low Pwr Shutdown # Rx Active in Shutdown # Capacitors Capacitor Size Available Packages Icc Unloaded (max) Price* (1000-4999) Product Description
ADM3312E +2.7 460kbps 3 3 15 kV Yes 1 5 0.1µF CSP, SOP 1mA $1.45 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle™
ADM3310E +2.7 460kbps 3 5 15 kV Yes 2 5 0.1µF CSP, SOP 850µA $1.50 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle™
ADM3311E +2.7 460kbps 3 5 15 kV Yes 1 5 0.1µF CSP, SOP 1mA $1.70 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle™
ADM3315E +2.7 460kbps 3 3 15 kV Yes 1 5 0.1µF CSP, SOP 850µA $1.50 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle™
ADM3307E +2.7 1Mbps 5 3 15 kV Yes 1 5 0.1µF CSP, SOP 1.5mA $1.45 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle™
ADM560 +3 116kbps 4 5 --- Yes 2 4 1µF SOIC, SOP 5mA $2.38 Ultralow Power, +3.3V, RS-232 Notebook PC Serial Port Drivers/Receivers
ADM561 +3 116kbps 4 5 --- Yes 0 4 1µF SOIC, SOP 5mA $2.38 Ultralow Power, +3.3V, RS-232 Notebook PC Serial Port Drivers/Receivers
ADM3101E +3 460kbps 1 1 15 kV No n/a 4 0.1µF CSP 5mA $0.84 3.3 V, Single Channel RS-232 Line Driver/Receiver
ADM3232E +3 460kbps 2 2 15 kV No n/a 5 0.1µF SOIC, SOP 3mA $1.35 ±15 kV ESD Protected, 3.3 V, RS-232 Line Driver/Receiver
ADM1385 +3 460kbps 2 2 --- Yes 2 4 0.1µF SOP 3mA $1.40 High-Speed, 2-Channel RS-232/V.28 Interface Transceiver
ADM3202 +3 460kbps 2 2 15 kV No n/a 4 0.1µF DIP, SOIC, SOP 3mA $1.35 High-Speed, Low Power, 2-Channel RS-232/V.28 Interface Line Driver/Receiver
ADM3222 +3 460kbps 2 2 --- Yes 2 4 0.1µF DIP, SOIC, SOP 3mA $1.32 High-Speed, 2-Channel, RS-232/V.28 Interface Devices
ADM202 +4.5 120kbps 2 2 --- No n/a 4 0.1µF DIP, SOIC 6mA $1.25 High Speed, +5V, 0.1 µF CMOS RS-232 Driver/Receivers
ADM203 +4.5 120kbps 2 2 --- No n/a 0 n/a DIP 6mA $2.76 High Speed, +5V, 0.1 µF CMOS RS-232 Driver/Receiver
ADM231L +4.5 120kbps 2 2 --- No n/a 2 1µF DIP, SOIC 13mA $1.20 +5V & +12V Powered, CMOS RS-232 Driver/Receiver
ADM232L +4.5 120kbps 2 2 --- No n/a 4 1µF DIP, SOIC 13mA $1.25 +5V Powered, CMOS RS-232 Drivers/Receivers
ADM209 +4.5 120kbps 3 5 --- No n/a 2 0.1µF DIP, SOIC, SOP 13mA $2.50 0.1 µF, +5V & +12V Powered CMOS RS-232 Driver/Receiver
ADM239L +4.5 120kbps 3 5 --- No n/a 2 1µF DIP, SOIC 13mA $2.28 +5V & +12V Powered, CMOS RS-232 Drivers/Receivers
ADM234L +4.5 120kbps 4 0 --- No n/a 4 1µF DIP, SOIC 13mA $1.77 +5V Powered CMOS RS-232 Drivers/Receivers
ADM206 +4.5 120kbps 4 3 --- Yes 0 4 0.1µF DIP, SOIC 13mA $2.28 0.1 µF, +5V Powered CMOS RS-232 Driver/Receiver
ADM236L +4.5 120kbps 4 3 --- Yes 0 4 1µF DIP, SOIC 13mA $2.28 +5V Powered CMOS RS-232 Drivers/Receivers
ADM208 +4.5 120kbps 4 4 --- No n/a 4 0.1µF DIP, SOIC, SOP 13mA $2.37 0.1 µF, +5V Powered CMOS RS-232 Driver/Receiver
ADM238L +4.5 120kbps 4 4 --- No n/a 4 1µF DIP, SOIC 13mA $2.37 +5V Powered CMOS RS-232 Drivers/Receivers
ADM211 +4.5 120kbps 4 5 --- Yes 0 4 0.1µF SOIC, SOP 13mA $1.92 0.1 µF, +5V Powered CMOS RS-232 Driver/Receiver
ADM213 +4.5 120kbps 4 5 --- Yes 2 4 0.1µF SOIC, SOP 13mA $2.37 0.1 µF, +5V Powered CMOS RS-232 Driver/Receiver
ADM241L +4.5 120kbps 4 5 --- Yes 0 4 1µF SOIC, SOP 13mA $2.28 5 V Powered CMOS RS-232 Interface Line Drivers/Receivers
ADM207 +4.5 120kbps 5 3 --- No n/a 4 0.1µF DIP, SOIC, SOP 13mA $2.37 0.1 µF, +5V Powered CMOS RS-232 Driver/Receiver
ADM222 +4.5 200kbps 2 2 --- Yes 0 4 0.1µF DIP, SOIC 8mA $1.56 High Speed, +5V, 0.1 µF CMOS RS-232 Driver/Receiver
ADM232A +4.5 200kbps 2 2 --- No n/a 4 0.1µF DIP, SOIC 8mA $1.56 High Speed, +5V, 0.1 µF CMOS RS-232 Driver/Receivers
ADM242 +4.5 200kbps 2 2 --- Yes 2 4 0.1µF DIP, SOIC 8mA $1.56 High Speed, +5V, 0.1 µF, CMOS RS-232 Interface Line Driver/Receivers
ADM1181A +4.5 230kbps 2 2 15 kV No n/a 4 0.1µF DIP, SOIC 6mA $1.40 EMI/EMC-Compliant, ±15 kV, ESD Protected, RS-232 Line Drivers/Receivers
ADM202E +4.5 230kbps 2 2 15 kV No n/a 4 0.1µF DIP, SOIC, SOP 6mA $1.46 EMI/EMC-Compliant, ±15 kV ESD Protected, RS-232 Line Driver/Receiver
ADM206E +4.5 230kbps 4 3 15 kV Yes 0 4 0.1µF SOIC 13mA $2.20 EMI/EMC Compliant, ±15kV Protected, RS-232 Line Driver/Receiver
ADM208E +4.5 230kbps 4 4 15 kV No n/a 4 0.1µF DIP, SOIC, SOP 13mA $2.20 EMI/EMC Compliant, ±15kV Protected, RS-232 Line Driver/Receiver
ADM211E +4.5 230kbps 4 5 15 kV Yes 0 4 0.1µF SOIC, SOP 13mA $2.29 EMI/EMC Compliant, ±15kV Protected, RS-232 Line Driver/Receiver
ADM213E +4.5 230kbps 4 5 15 kV Yes 2 4 0.1µF SOIC, SOP 13mA $2.29 EMI/EMC Compliant, ±15kV Protected, RS-232 Line Driver/Receiver
ADM207E +4.5 230kbps 5 3 15 kV No n/a 4 0.1µF DIP, SOIC, SOP 13mA $2.29 EMI/EMC Compliant, ±15kV Protected, RS-232 Line Driver/Receiver
ADM101E +4.5 460kbps 1 1 15 kV Yes 1 2 0.1µF SOIC, SOP 1mA $0.77 Craft Port™, Tiny RS-232 Transceiver for Portable Applications
ADM233L +4.75 120kbps 2 2 --- No n/a 0 n/a DIP 13mA $2.76 +5V Powered CMOS RS-232 Drivers/Receivers
ADM237L +4.75 120kbps 5 3 --- No n/a 4 1µF DIP, SOIC 13mA $2.28 +5V Powered CMOS RS-232 Drivers/Receivers
ADM5180 +4.75 200kbps 0 8 --- No n/a 0 n/a DIP, LCC 5mA $2.72 Octal, RS-232/RS-423 Interface Line Receiver
AD7306 +4.75 5Mbps 3 2 --- No n/a 4 0.1µF DIP, SOIC 15mA $7.70 +5 V Powered RS-232/RS-422 Interface Transceiver
ADM5170 +9 116kbps 8 0 --- Yes 0 0 n/a DIP, LCC 36mA $2.72 Octal, RS-232/RS-423 Interface Line-Driver, ±10V Power Supply Input
ADM2209E +10.8 920kbps 6 10 15 kV Yes 2 2 0.1µF SOP 5mA $2.75 EMI-/EMC-Compliant, ±15 kV ESD Protected, Dual RS-232 Port w/ Low Power Standby Mode
Sorted by Min Positive Supply V, then Data Rate

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices