ADM3491E:  3.3 V, ±15 kV ESD-Protected, Full-Duplex Transceiver Featuring Enable Inputs for the Driver & Receiver

The ADM3483E/ADM3486E/ADM3488E/ADM3490E/ADM3491E are 3.3 V low power data transceivers with ±15 kV ESD protection suitable for fulland half-duplex communication on multipoint bus transmission lines. ...More

ADM3491E:  3.3 V, ±15 kV ESD-Protected, Full-Duplex Transceiver Featuring Enable Inputs for the Driver & Receiver

Product Description

The ADM3483E/ADM3486E/ADM3488E/ADM3490E/ADM3491E are 3.3 V low power data transceivers with ±15 kV ESD protection suitable for fulland half-duplex communication on multipoint bus transmission lines. They are designed for balanced data transmission and comply with TIA/EIA standards RS-485 and RS-422. The ADM3483E/ADM3486E is a half-duplex transceiver that shares differential lines and has separate enable inputs for the driver and receiver. The full-duplex ADM3488E/ADM3490E/ADM3491E transceivers have dedicated differential line driver outputs and receiver inputs. The ADM3491E also features enable inputs for the driver and receiver.

The devices have a 12 kΩ receiver input impedance which allows up to 32 transceivers on a bus. Since only one driver should be enabled at any time, the output of a disabled or powered down driver is three-stated to avoid overloading the bus. The driver outputs of the ADM3483E/ADM3486E/ADM3488E are slew rate limited in order to reduce EMI and data errors caused by reflections from improperly terminated buses. The receiver has a failsafe feature which ensures a logic high output when the inputs are floating. Excessive power dissipation caused by bus contention or by output shorting is prevented with a thermal shutdown circuit. The parts are fully specified over the industrial temperature ranges and are available in narrow 8-lead and 14-lead (ADM3491E) SOIC packages.

Features

  • TIA/EIA RS-485/RS-422 compliant
  • ±15 kV ESD-protection on RS-485 input/output pins
  • Data rates - ADM3490E/ADM3491E: 12 Mbps
  • Full-duplex option
  • 32 nodes on the bus
  • Receiver open-circuit, fail-safe design
  • Low power shutdown current (ADM3483E/ADM3486E/ADM3491E only)
  • Outputs high-Z when disabled or powered off
  • −7 V to +12 V common-mode input range
  • Thermal shutdown and short-circuit protection
  • Industry-standard 75176 pinout
  • 8-lead and 14-lead SOIC packages

Diagrams

  • Enlarge
  • Other Diagrams
  • Symbols and Footprints
ADM3491E Diagram
Functional Block Diagram for ADM3491E

Specifications

Protocols RS-422,RS-485
Pwr Supply (Vnom) +3.3
#Tx 1
# Rx 1
Data Rate 12Mbps
Low Power Shutdown Yes
Operating Temp Range -40 to +85

Explore Other Products

ADN4668 -  3 V LVDS Quad CMOS Differential Line Receiver

ADN2805 - 1.25 Gbps Clock and Data Recovery IC

ADN4667 - 3 V LVDS Quad CMOS Differential Line Driver

Subscribe to New Products Feed
Part# Protocols Data Rate #Tx # Rx Pos Supply Supply Current (max) 15 kV ESD Low Pwr Shutdown Product Description Price* (1000-4999)
ADM4850 RS-422, RS-485 115kbps 1 1 +4.75 to +5.25 160µA No Yes 5V, Slew Rate Limited, Half-Duplex, RS-485/RS-422 Transceivers $0.70
ADM4854 RS-422, RS-485 115kbps 1 1 +4.75 to +5.25 160µA No No 5V, Slew Rate Limited, Full-Duplex, RS-485/RS-422 Transceivers $0.70
ADM560 RS-232 116kbps 4 5 +3 to +3.6 5mA No Yes Ultralow Power, +3.3V, RS-232 Notebook PC Serial Port Drivers/Receivers $2.38
ADM561 RS-232 116kbps 4 5 +3 to +3.6 5mA No Yes Ultralow Power, +3.3V, RS-232 Notebook PC Serial Port Drivers/Receivers $2.38
ADM232L RS-232 120kbps 2 2 +4.5 to +5.5 13mA No No +5V Powered, CMOS RS-232 Drivers/Receivers $1.25
ADM233L RS-232 120kbps 2 2 +4.75 to +5.25 13mA No No +5V Powered CMOS RS-232 Drivers/Receivers $2.76
ADM202 RS-232 120kbps 2 2 +4.5 to +5.5 6mA No No High Speed, +5V, 0.1 µF CMOS RS-232 Driver/Receivers $1.25
ADM203 RS-232 120kbps 2 2 +4.5 to +5.5 6mA No No High Speed, +5V, 0.1 µF CMOS RS-232 Driver/Receiver $2.76
ADM231L RS-232 120kbps 2 2 +4.5 to +5.5 13mA No No +5V & +12V Powered, CMOS RS-232 Driver/Receiver $1.20
ADM209 RS-232 120kbps 3 5 +4.5 to +5.5 1mA No No 0.1 µF, +5V & +12V Powered CMOS RS-232 Driver/Receiver $2.50
ADM239L RS-232 120kbps 3 5 +4.5 to +5.5 13mA No No +5V & +12V Powered, CMOS RS-232 Drivers/Receivers $2.28
ADM206 RS-232 120kbps 4 3 +4.5 to +5.5 7mA No Yes 0.1 µF, +5V Powered CMOS RS-232 Driver/Receiver $2.28
ADM208 RS-232 120kbps 4 4 +4.5 to +5.5 9mA No No 0.1 µF, +5V Powered CMOS RS-232 Driver/Receiver $2.37
ADM211 RS-232 120kbps 4 5 +4.5 to +5.5 7mA No Yes 0.1 µF, +5V Powered CMOS RS-232 Driver/Receiver $1.92
ADM213 RS-232 120kbps 4 5 +4.5 to +5.5 7mA No Yes 0.1 µF, +5V Powered CMOS RS-232 Driver/Receiver $2.37
ADM236L RS-232 120kbps 4 3 +4.5 to +5.5 103mA No Yes +5V Powered CMOS RS-232 Drivers/Receivers $2.28
ADM238L RS-232 120kbps 4 4 +4.5 to +5.5 13mA No No +5V Powered CMOS RS-232 Drivers/Receivers $2.37
ADM241L RS-232 120kbps 4 5 +4.5 to +5.5 13mA No Yes 5 V Powered CMOS RS-232 Interface Line Drivers/Receivers $2.28
ADM207 RS-232 120kbps 5 3 +4.5 to +5.5 9mA No No 0.1 µF, +5V Powered CMOS RS-232 Driver/Receiver $2.37
ADM237L RS-232 120kbps 5 3 +4.75 to +5.25 13mA No No +5V Powered CMOS RS-232 Drivers/Receivers $2.28
ADM222 RS-232 200kbps 2 2 +4.5 to +5.5 8mA No Yes High Speed, +5V, 0.1 µF CMOS RS-232 Driver/Receiver $1.56
ADM232A RS-232 200kbps 2 2 +4.5 to +5.5 8mA No No High Speed, +5V, 0.1 µF CMOS RS-232 Driver/Receivers $1.56
ADM242 RS-232 200kbps 2 2 +4.5 to +5.5 8mA No Yes High Speed, +5V, 0.1 µF, CMOS RS-232 Interface Line Driver/Receivers $1.56
ADM1181A RS-232 230kbps 2 2 +4.5 to +5.5 6mA Yes No EMI/EMC-Compliant, ±15 kV, ESD Protected, RS-232 Line Drivers/Receivers $1.40
ADM202E RS-232 230kbps 2 2 +4.5 to +5.5 6mA Yes No EMI/EMC-Compliant, ±15 kV ESD Protected, RS-232 Line Driver/Receiver $1.46
ADM206E RS-232 230kbps 4 3 +4.5 to +5.5 13mA Yes Yes EMI/EMC Compliant, ±15kV Protected, RS-232 Line Driver/Receiver $2.20
ADM208E RS-232 230kbps 4 4 +4.5 to +5.5 13mA Yes No EMI/EMC Compliant, ±15kV Protected, RS-232 Line Driver/Receiver $2.20
ADM211E RS-232 230kbps 4 5 +4.5 to +5.5 13mA Yes Yes EMI/EMC Compliant, ±15kV Protected, RS-232 Line Driver/Receiver $2.29
ADM213E RS-232 230kbps 4 5 +4.5 to +5.5 13mA Yes Yes EMI/EMC Compliant, ±15kV Protected, RS-232 Line Driver/Receiver $2.29
ADM207E RS-232 230kbps 5 3 +4.5 to +5.5 13mA Yes No EMI/EMC Compliant, ±15kV Protected, RS-232 Line Driver/Receiver $2.29
ADM3070E RS-422, RS-485 250kbps 1 1 +3 to +3.6 1.5mA Yes Yes 3.3V, ±15kV ESD, Full-Duplex, 250kbps, RS-422/485 Transceiver w/ Drvr/Rcvr Output-Enable Inputs $1.60
ADM3071E RS-422, RS-485 250kbps 1 1 +3 to +3.6 1.5mA Yes No 3.3V, ±15kV ESD, 250kbps, Full Duplex Interface Transceiver $1.55
ADM3072E RS-422, RS-485 250kbps 1 1 +3 to +3.6 1.5mA Yes Yes 3.3V, ±15kV ESD, Half-Duplex, 250kbps Transceiver w/ Driver/Receiver Enable Inputs $1.50
ADM3483E RS-422, RS-485 250kbps 1 1 +3 to +3.6 2.2mA Yes Yes 3.3 V, ±15 kV ESD-Protected, 250kbps Half-Duplex, RS-485/RS-422 Transceiver $1.30
ADM3488E RS-422, RS-485 250kbps 1 1 +3 to +3.6 2.2mA Yes No 3.3 V, ±15 kV ESD-Protected, 250kbps Full-Duplex, RS-485/RS-422 Transceiver $1.30
ADM487E RS-422, RS-485 250kbps 1 1 +4.75 to +5.25 400µA Yes Yes 5 V, 128 Nodes, ±15 kV ESD-Protected, 250kbps Half-Duplex Transceiver $1.30
ADM3488 RS-422, RS-485 250kbps 1 1 +3 to +3.6 2.2mA No No RS-422/485, 3.3 V Slew - Rate Limited, Full Duplex Low Power Transceiver $0.90
ADM3493 RS-422, RS-485 250kbps 1 1 +3 to +3.6 2.2mA No Yes 3.3 V Slew Rate Limited, Half Duplex RS-485/RS-422 Transceiver $0.95
ADM3483 RS-422, RS-485 250kbps 1 1 +3 to +3.6 2.2mA No Yes 3.3 V, 250 kbps, slew rate Limited, Half-Duplex, RS-485/RS-422 Transceiver $0.90
ADM483 RS-422, RS-485 250kbps 1 1 +4.75 to +5.25 650µA No Yes 5 V, Low Power, Slew-Rate Limited, RS-485/RS-422 Transceiver $0.66
ADM483E RS-422, RS-485 250kbps 1 1 +4.5 to +5.5 10µA Yes Yes ±15 kV ESD Protected, EMC Compliant, Slew Rate Limited, EIA RS-485 Transceiver $1.25
ADM488 RS-422, RS-485 250kbps 1 1 +4.5 to +5.5 74µA No No Full-Duplex, Low Power, Slew Rate Limited, EIA RS-485 Transceiver $1.10
ADM489 RS-422, RS-485 250kbps 1 1 +4.5 to +5.5 74µA No No Full-Duplex, Low Power, Slew Rate Limited, EIA RS-485 Transceiver w/ Rcvr & Drvr enables $1.60
ADM3101E RS-232 460kbps 1 1 +3 to +5.5 5mA Yes No 3.3 V, Single Channel RS-232 Line Driver/Receiver $0.84
ADM101E RS-232 460kbps 1 1 +4.5 to +5.5 1mA Yes Yes Craft Port™, Tiny RS-232 Transceiver for Portable Applications $0.77
ADM3232E RS-232 460kbps 2 2 +3 to +5.5 3mA Yes No ±15 kV ESD Protected, 3.3 V, RS-232 Line Driver/Receiver $1.35
ADM1385 RS-232 460kbps 2 2 +3 to +3.6 2.1mA No Yes High-Speed, 2-Channel RS-232/V.28 Interface Transceiver $1.40
ADM3202 RS-232 460kbps 2 2 +3 to +5.5 3mA Yes No High-Speed, Low Power, 2-Channel RS-232/V.28 Interface Line Driver/Receiver $1.35
ADM3222 RS-232 460kbps 2 2 +3 to +3.6 2.1mA No Yes High-Speed, 2-Channel, RS-232/V.28 Interface Devices $1.32
ADM3311E RS-232 460kbps 3 5 +2.7 to +3.6 1µA Yes Yes 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle™ $1.70
ADM3312E RS-232 460kbps 3 3 +2.7 to +3.6 1µA Yes Yes 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle™ $1.45
ADM3315E RS-232 460kbps 3 3 +2.7 to +3.6 0.85mA Yes Yes 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle™ $1.50
ADM3310E RS-232 460kbps 3 5 +2.7 to +3.6 0.85µA Yes Yes 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle™ $1.50
ADM3073E RS-422, RS-485 500kbps 1 1 +3 to +3.6 1.5mA Yes Yes 3.3V, ±15kV ESD, Full-Duplex, 500kbps Interface-Transceiver w/ Driver/Receiver Enable Input $1.60
ADM3074E RS-422, RS-485 500kbps 1 1 +3 to +3.6 1.5mA Yes No 3.3V, ±15kV ESD, Full-Duplex, 500 kbps Interface Transceiver $1.50
ADM3075E RS-422, RS-485 500kbps 1 1 +3 to +3.6 1.5mA Yes Yes 3.3V, ±15kV ESD, Half-Duplex, 500kbps Interface Transceiver w/ Driver/Receiver Enable Inputs $1.50
ADM2483 RS-485 500kbps 1 1 +4.75 to +5.25 2.5mA No No iCoupler® Galvanically Isolated, Slew Rate Limited RS-485 Transceiver w/ fail safe and thermal shutd $3.00
ADM4851 RS-422, RS-485 500kbps 1 1 +4.75 to +5.25 200µA No Yes 5V, Slew Rate Limited, Half-Duplex, RS-485/RS-422 Transceiver $0.70
ADM4855 RS-422, RS-485 500kbps 1 1 +4.75 to +5.25 200µA No No 5V, Slew Rate Limited, Full-Duplex, RS-485/RS-422 Transceivers $0.70
ADM2209E RS-232 920kbps 6 10 +10.8 to +13.2 5mA Yes Yes EMI-/EMC-Compliant, ±15 kV ESD Protected, Dual RS-232 Port w/ Low Power Standby Mode $2.75
ADM3307E RS-232 1Mbps 5 3 +2.7 to +3.6 1µA Yes Yes 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle™ $1.45
ADM1487E RS-422, RS-485 2.5Mbps 1 1 +4.75 to +5.25 500µA Yes No 5 V, 128 Nodes, ±15 kV ESD-Protected, 2.5Mbps Half-Duplex Transceiver $1.30
ADM3486E RS-422, RS-485 2.5Mbps 1 1 +3 to +3.6 2.2mA Yes Yes 3.3 V, ±15 kV ESD, Half-Duplex, 2.5 Mbps RS-422/485 Transceiver w/ Xmit/Rcvr Output Enable Inputs $1.30
ADM485E RS-422, RS-485 2.5Mbps 1 1 +4.75 to +5.25 900µA Yes No 5 V, 32 Nodes, ±15 kV ESD-Protected, 2.5Mbps Half-Duplex Transceiver $1.30
ADM4852 RS-422, RS-485 2.5Mbps 1 1 +4.75 to +5.25 500µA No Yes 5V, Slew Rate Limited, Half-Duplex, RS-485/RS-422 Transceivers $0.70
ADM4856 RS-422, RS-485 2.5Mbps 1 1 +4.75 to +5.25 500µA No No 5V, Slew Rate Limited, Full-Duplex, RS-485/RS-422 Transceivers $0.70
ADM485 RS-422, RS-485 5Mbps 1 1 +4.75 to +5.25 2.2mA No No 5 V, Low Power, EIA RS-485 Transceiver $1.29
AD7306 RS-232, RS-422 5Mbps 3 2 +4.75 to +5.25 15mA No No +5 V Powered RS-232/RS-422 Interface Transceiver $7.70
ADM3490 RS-422, RS-485 10Mbps 1 1 +3 to +3.6 2.2mA No No RS-422/485, 3.3 V, Full - Duplex, Low Power Transceiver $1.00
ADM3485 RS-422, RS-485 10Mbps 1 1 +3 to +3.6 2.2mA No Yes 3.3 V, 10 Mbps, Half-Duplex, RS-485/RS-422 Transceiver $1.00
ADM4853 RS-422, RS-485 10Mbps 1 1 +4.75 to +5.25 500µA No Yes 5V, Slew Rate Limited, Half-Duplex, RS-485/RS-422 Transceivers $0.70
ADM4857 RS-422, RS-485 10Mbps 1 1 +4.75 to +5.25 500µA No No 5V, Slew Rate Limited, Full-Duplex, RS-485/RS-422 Transceivers $0.70
ADM3491 RS-422, RS-485 10Mbps 1 1 +3 to +3.6 1µA No Yes Full Duplex, 840uA, 10Mbps, EIA RS-485 Transceiver $1.35
ADM3490E RS-422, RS-485 12Mbps 1 1 +3 to +3.6 2.2mA Yes No 3.3 V, ±15 kV ESD, Full-Duplex 12 Mbps RS-422/485 Transceiver $1.35
ADM3491E RS-422, RS-485 12Mbps 1 1 +3 to +3.6 2.2mA Yes Yes 3.3 V, ±15 kV ESD, Full-Duplex 12 Mbps RS-422/485 Transceiver w/ Drvr/Rcvr Enable Inputs $1.40
ADM3485E RS-422, RS-485 12Mbps 1 1 +3 to +3.6 2.2mA No Yes ESD Protected, EMC Compliant, 3.3V, 12 Mbps, EIA RS-485 Transceiver $1.30
ADM2485 RS-422, RS-485 16Mbps 1 1 +2.7 to +5.5 - No No ADM2485 - High Speed Isolated RS-485/RS-422 Transceiver with Integrated Transformer Driver $5.50
ADM3076E RS-422, RS-485 16Mbps 1 1 +3 to +3.6 1.5mA Yes Yes 3.3V, ±15kV ESD, Full-Duplex, 16 Mbps Interface Transceiver w/ Driver/Receiver Enable Inputs $1.60
ADM3077E RS-422, RS-485 16Mbps 1 1 +3 to +3.6 1.5mA Yes No 3.3V ±15kV ESD Protected Full Duplex Transceiver w/16Mbps $1.55
ADM3078E RS-422, RS-485 16Mbps 1 1 +3 to +3.6 1.5mA Yes Yes 3.3V ±15kV ESD Protected Half Duplex Driver/Receiver Enable Transceiver w/16Mbps $1.53
ADM2490E RS-422, RS-485 16Mbps 1 1 +2.7 to +5.5 4mA No No High Speed, ESD Protected, Full-Duplex iCoupler® Isolated RS-485 Transceiver $4.50
ADM2486 RS-485 20Mbps 1 1 +4.75 to +5.25 n/a No No iCoupler® High Speed, Galvanically Isolated RS-485 Transceiver $4.98
ADM1485 RS-422, RS-485 30Mbps 1 1 +4.75 to +5.25 2.2mA No No 5 V Low, Power EIA/RS-485 Transceiver $1.61
ADM1486 RS-422, RS-485 30Mbps 1 1 +4.75 to +5.25 2mA No No 5 V, 0.8mA PROFIBUS, RS-485 Interface Transceiver $2.05
Sorted by data rate and # Tx

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices