ADG3300: Low Voltage 1.15 V to 5.5 V, 8-Channel Bidirectional Logic Level Translator
The ADG3300 is a bidirectional logic level translator that con-tains eight bidirectional channels. It can be used in multivoltage digital system applications such as data transfer between a low ...More
ADG3300: Low Voltage 1.15 V to 5.5 V, 8-Channel Bidirectional Logic Level Translator
Product Description
The ADG3300 is a bidirectional logic level translator that con-tains eight bidirectional channels. It can be used in multivoltage digital system applications such as data transfer between a low voltage DSP/controller and a higher voltage device. The internal architecture allows the device to perform bidirectional logic level translation without an additional signal to set the direction of the translation.
The voltage applied to VCCA sets the logic levels on the A side of the device, while VCCY sets the levels on the Y side. For proper operation, VCCA must always be less than VCCY. The VCCA-compatible logic signals applied to the A side of the device appear as VCCY-compatible levels on the Y side. Similarly, VCCY-compatible logic levels applied to the Y side of the device appear as VCCA-compatible logic levels on the A side.The enable pin provides three-state operation of the Y side pins. When the enable pin (EN) is pulled low, the A1 to A8 pins are internally pulled down by 6 kΩ resistors, while the Y terminals are in the high impedance state. The EN pin is referred to VCCA supply voltage and driven high for normal operation.
The ADG3300 is available in a compact 20-lead TSSOP package, and it is guaranteed to operate over the 1.15 V to 5.5 V supply voltage range and extended −40°C to +85°C temperature range.
Applications- Low Voltage ASIC Level Translation
- Smart Card Readers
- Cell Phones and Cell Phone Cradles
- Portable Communications Devices
- Telecommunications Equipment
- Network Switches and Routers
- Storage Systems (SAN/NAS)
- Computing/Server Applications
- GPS
- Portable POS Systems
- Low Cost Serial Interfaces
Features
- Bidirectional Level Translation
- Operates from 1.15 V to 5.5 V
- Low Quiescent Current <1 μA
- No Direction Pin
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for ADG3300
Low Voltage 1.15 V to 5.5 V, 8-Channel Bidirectional Logic Level Translator
Functional Block Diagram for ADG3300
| Part# | Data Rate (typ) | t Prop Delay (typ) | Bus Enable Time (typ) | VCC 1 (V) | Vcc 2 (V) | ICC1 (Max) | ICC2 (Max) | Pkg | Least # Pins | Temp Range (°C) | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADG3123 | 100kbps | 80ns | n/a | Single(+25 to +30) | -5V to -10V | 151µA | 1µA | TSSOP | 20 | -40 to 85 | 8-Channel, CMOS-Logic-to-High-Voltage Level Translator | $2.33 |
| ADG3231 | 30Mbps | 4ns | n/a | Single(+1.65 to +3.6) | 1.65V - 3.6V | 2µA | 2µA | SOT-23 | 6 | -40 to 85 | Single-Channel Level Translator with Bi-directional 1.65 V to 3.6 V Level Shift | $0.43 |
| ADG3232 | 30Mbps | 3.5ns | 4ns | Single(+1.65 to +3.6) | 1.65V - 3.6V | 2µA | 2µA | SOT-23 | 8 | -40 to 85 | 2:1 Multiplexer Level Translator with Bi-directional 1.65 V to 3.6 V Level Shift | $0.53 |
| ADG3233 | 30Mbps | 3.5ns | 4ns | Single(+1.65 to +3.6) | 1.65V - 3.6V | 2µA | 2µA | MSOP, SOT-23 | 8 | -40 to 85 | Low Voltage 1.65 V to 3.6 V, (Up/Down) Logic Level Translation, Bypass Switch | $0.57 |
| ADG3300 | 50Mbps | 5ns | 1µs | 1.15 - 5.5 | 1.65V - 5.5V | 5µA | 5µA | TSSOP | 20 | -40 to 85 | Low Voltage, 1.15 V to 5.5 V, 8-Channel Bidirectional Logic Level Translator | $1.62 |
| ADG3301 | 50Mbps | 6ns | 1µs | 1.15 - 5.5 | 1.65V - 5.5V | 1µA | 1µA | SC70 | 6 | -40 to 85 | Low Voltage 1.15 V to 5.5 V, Single-Channel Bidirectional Logic Level Translator | $0.47 |
| ADG3308 | 60Mbps | 5ns | 1µs | 1.15 - 5.5 | 1.65V - 5.5V | 1µA | 1µA | CSP, TSSOP | 20 | -40 to 85 | Low Voltage 1.15 V to 5.5 V, 8-Channel, Bidirectional, Logic Level Translator | $1.62 |
| ADG3304 | 60Mbps | 5ns | 1µs | 1.15 - 5.5 | 1.65V - 5.5V | 1µA | 1µA | CSP, TSSOP | 14 | -40 to 85 | Low Voltage 1.15 V to 5.5 V, 4 Channel, Bidirectional, Logic Level Translator | $0.97 |
| ADG3257 | 933Mbps | 100ps | 5ns | 5-3 | n/a | 1µA | n/a | QSOP | 16 | -40 to 85 | High Speed, 3.3 V/5 V Quad 2:1 Mux/Demux (4-Bit, 1 of 2) Bus Switch | $0.60 |
| ADG3245 | 1244Mbps | 225ps | 3.2ns | 2.5 - 1.8, 3.3 - 1.8, 3.3 - 2.5, Single(+2.3 to +3.6) | n/a | 1µA | n/a | CSP, TSSOP | 20 | -40 to 85 | 2.5 V/3.3 V, 8 Bit, 2 Port Level Translator, Bus Switch | $0.72 |
| ADG3246 | 1244Mbps | 225ps | 3.2ns | 2.5 - 1.8, 3.3 - 1.8, 3.3 - 2.5 | n/a | 1µA | n/a | CSP, TSSOP | 24 | -40 to 85 | 2.5 V/3.3 V, 10 Bit, 2 Port Level Translator, Bus Switch | $0.75 |
| ADG3247 | 1244Mbps | 225ps | 3.2ns | 2.5 - 1.8, 3.3 - 1.8, 3.3 - 2.5 | n/a | 1µA | n/a | CSP, TSSOP | 40 | -40 to 85 | 2.5 V/3.3 V, 16 Bit (Dual 8 Bit) , 2 Port Level Translator, Bus Switch | $0.99 |
| ADG3248 | 1.244Gbps | 225ps | n/a | 2.5 - 1.8, 3.3 - 2.5 | n/a | 1µA | n/a | SC70 | 6 | -40 to 85 | 2.5 V/3.3 V, 2:1 Multiplexer/Demultiplexer Bus Switch in SC70 | $0.57 |
| ADG3249 | 1.244Gbps | 225ps | n/a | 2.5 - 1.8, 3.3 - 1.8, 3.3 - 2.5 | n/a | 0.2mA | n/a | SOT-23 | 8 | -40 to 85 | 2.5 V/3.3 V, 2:1 Multiplexer/Demultiplexer Bus Switch | $0.57 |
| ADG3241 | 1500Mbps | 225ps | 3.2ns | 2.5 - 1.8, 3.3 - 1.8, 3.3 - 2.5 | n/a | 1µA | n/a | SC70 | 6 | -40 to 85 | 2.5V/3.3V, 1-Bit/2-Port, Level-Translating Bus Switch | $0.44 |
| ADG3242 | 1500Mbps | 225ps | 3.2ns | 2.5 - 1.8, 3.3 - 1.8, 3.3 - 2.5 | n/a | 1µA | n/a | SOT-23 | 8 | -40 to 85 | 2.5 V/3.3 V, 2-Bit, Common Control Level Translator Bus Switch | $0.57 |
| ADG3243 | 1500Mbps | 225ps | 3.2ns | 2.5 - 1.8, 3.3 - 2.5 | n/a | 1µA | n/a | SOT-23 | 8 | -40 to 85 | 2.5 V/3.3 V, 2-Bit, Individual Control Level Translator Bus Switch | $0.57 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADG3300 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADG3300BRUZ | Prodn | 20 ld TSSOP | 20 | Ind | $1.62 | 10/03/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADG3300BRUZ-REEL | Prodn | 20 ld TSSOP | 20 | Ind | - | 10/03/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADG3300BRUZ-REEL7 | Prodn | 20 ld TSSOP | 20 | Ind | - | 11/14/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close