ADG3241:  2.5 V/3.3 V, 1 - Bit, 2 - Port Level Translator Bus Switch

The ADG3241 is a 2.5 V or 3.3 V, single digital switch. It is designed on a low voltage CMOS process, which provides low power dissipation yet gives high switching speed and very low on resistance. ...More

ADG3241:  2.5 V/3.3 V, 1 - Bit, 2 - Port Level Translator Bus Switch

Product Description

The ADG3241 is a 2.5 V or 3.3 V, single digital switch. It is designed on a low voltage CMOS process, which provides low power dissipation yet gives high switching speed and very low on resistance. This allows the input to be connected to the output without additional propagation delay or generating additional ground bounce noise.

Features

  • 225 ps Propagation Delay through the Switch
  • 4.5 Ω Switch Connection between Ports
  • Data Rate 1.5 Gbps
  • 2.5 V/3.3 V Supply Operation
  • Selectable Level Shifting/Translation
  • Level Translation
    - 3.3 V to 2.5 V
    - 3.3 V to 1.8 V
    - 2.5 V to 1.8 V
  • Small Signal Bandwidth 770 MHz
  • 6-Lead SC70 Package

Diagrams

ADG3241 Diagram
Functional Block Diagram for ADG3241

Specifications

Data Rate (typ) 1500Mbps
t Prop Delay (typ) 225ps
Bus Enable Time (typ) 3.2ns
VCC 1 (V) 2.5 - 1.8,3.3 - 1.8,3.3 - 2.5
ICC2 (Max) n/a
Pkg SC70
Temp Range (°C) -40 to 85
Vcc 2 (V) n/a
Bus Width 1

Explore Other Products

Part# Data Rate (typ) t Prop Delay (typ) Bus Enable Time (typ) VCC 1 (V) Vcc 2 (V) ICC1 (Max) ICC2 (Max) Pkg Least # Pins Temp Range (°C) Product Description Price* (1000-4999)
ADG3123 100kbps 80ns n/a Single(+25 to +30) -5V to -10V 151µA 1µA TSSOP 20 -40 to 85 8-Channel, CMOS-Logic-to-High-Voltage Level Translator $2.30
ADG3231 30Mbps 4ns n/a Single(+1.65 to +3.6) 1.65V - 3.6V 2µA 2µA SOT-23 6 -40 to 85 Single-Channel Level Translator with Bi-directional 1.65 V to 3.6 V Level Shift $0.43
ADG3232 30Mbps 3.5ns 4ns Single(+1.65 to +3.6) 1.65V - 3.6V 2µA 2µA SOT-23 8 -40 to 85 2:1 Multiplexer Level Translator with Bi-directional 1.65 V to 3.6 V Level Shift $0.52
ADG3233 30Mbps 3.5ns 4ns Single(+1.65 to +3.6) 1.65V - 3.6V 2µA 2µA MSOP, SOT-23 8 -40 to 85 Low Voltage 1.65 V to 3.6 V, (Up/Down) Logic Level Translation, Bypass Switch $0.57
ADG3300 50Mbps 5ns 1µs 1.15 - 5.5 1.65V - 5.5V 5µA 5µA TSSOP 20 -40 to 85 Low Voltage, 1.15 V to 5.5 V, 8-Channel Bidirectional Logic Level Translator $1.60
ADG3301 50Mbps 6ns 1µs 1.15 - 5.5 1.65V - 5.5V 1µA 1µA SC70 6 -40 to 85 Low Voltage 1.15 V to 5.5 V, Single-Channel Bidirectional Logic Level Translator $0.46
ADG3308 60Mbps 5ns 1µs 1.15 - 5.5 1.65V - 5.5V 1µA 1µA CSP, TSSOP 20 -40 to 85 Low Voltage 1.15 V to 5.5 V, 8-Channel, Bidirectional, Logic Level Translator $1.60
ADG3304 60Mbps 5ns 1µs 1.15 - 5.5 1.65V - 5.5V 1µA 1µA CSP, TSSOP 14 -40 to 85 Low Voltage 1.15 V to 5.5 V, 4 Channel, Bidirectional, Logic Level Translator $0.96
ADG3257 933Mbps 100ps 5ns 5-3 n/a 1µA n/a QSOP 16 -40 to 85 High Speed, 3.3 V/5 V Quad 2:1 Mux/Demux (4-Bit, 1 of 2) Bus Switch $0.59
ADG3245 1244Mbps 225ps 3.2ns 2.5 - 1.8, 3.3 - 1.8, 3.3 - 2.5, Single(+2.3 to +3.6) n/a 1µA n/a CSP, TSSOP 20 -40 to 85 2.5 V/3.3 V, 8 Bit, 2 Port Level Translator, Bus Switch $0.71
ADG3246 1244Mbps 225ps 3.2ns 2.5 - 1.8, 3.3 - 1.8, 3.3 - 2.5 n/a 1µA n/a CSP, TSSOP 24 -40 to 85 2.5 V/3.3 V, 10 Bit, 2 Port Level Translator, Bus Switch $0.74
ADG3247 1244Mbps 225ps 3.2ns 2.5 - 1.8, 3.3 - 1.8, 3.3 - 2.5 n/a 1µA n/a CSP, TSSOP 40 -40 to 85 2.5 V/3.3 V, 16 Bit (Dual 8 Bit) , 2 Port Level Translator, Bus Switch $0.98
ADG3248 1.244Gbps 225ps n/a 2.5 - 1.8, 3.3 - 2.5 n/a 1µA n/a SC70 6 -40 to 85 2.5 V/3.3 V, 2:1 Multiplexer/Demultiplexer Bus Switch in SC70 $0.56
ADG3249 1.244Gbps 225ps n/a 2.5 - 1.8, 3.3 - 1.8, 3.3 - 2.5 n/a 0.2mA n/a SOT-23 8 -40 to 85 2.5 V/3.3 V, 2:1 Multiplexer/Demultiplexer Bus Switch $0.56
ADG3241 1500Mbps 225ps 3.2ns 2.5 - 1.8, 3.3 - 1.8, 3.3 - 2.5 n/a 1µA n/a SC70 6 -40 to 85 2.5V/3.3V, 1-Bit/2-Port, Level-Translating Bus Switch $0.43
ADG3242 1500Mbps 225ps 3.2ns 2.5 - 1.8, 3.3 - 1.8, 3.3 - 2.5 n/a 1µA n/a SOT-23 8 -40 to 85 2.5 V/3.3 V, 2-Bit, Common Control Level Translator Bus Switch $0.56
ADG3243 1500Mbps 225ps 3.2ns 2.5 - 1.8, 3.3 - 2.5 n/a 1µA n/a SOT-23 8 -40 to 85 2.5 V/3.3 V, 2-Bit, Individual Control Level Translator Bus Switch $0.56
Sorted by Data Rate (Ascending)

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices