OBSOLETE PRODUCT - ADP3088:  1MHz, 750mA Buck Regulator

Compatibility: No recommendation for replacement

Additional Information: NO DIRECT REPLACEMENT FOR THIS PART.

For more information contact: Technical Support.

Rochester Electronics is the only authorized source of Analog Devices' products that have previously been discontinued or have become obsolete. Product availability should be checked directly with Rochester Electronics.

Features

  • 1 MHz PWM Frequency
  • Automatic PWM to Power Saving Mode at Light Load
  • Fully Integrated 1 A Power Switch
  • 3% Output Regulation Accuracy over Temperature, Line and Load
  • 100% Duty Cycle Operation
  • Simple Compensation
  • Output Voltage: 1.25 V to 10.5 V
  • Small Inductor and MLC Capacitors
  • Low Quiescent Current
    while Pulse Skipping
  • Thermal Shutdown
  • Fully Integrated Soft Start
  • Cycle-by-Cycle Current Limit

Diagrams

ADP3088 Diagram
Functional Block Diagram for ADP3088

Specifications

Vin Range 2.5V-11V
Buck Yes
Iout (max) 1A
Supply Current (max) 3.6mA
Switching Frequency 1 MHz

Explore Other Products

ADP2108 - 600 mA, 3 MHz Fast Transient Synchronous Step-Down Converter

ADP2503 - 600 mA/1000 mA, 2.5 MHz Buck-Boost DC-to-DC Converter

ADP2504 - 600 mA/1000 mA, 2.5 MHz Buck-Boost DC-to-DC Converter

Subscribe to New Products Feed
Part# Vin Range Vout Preset Options Vout Adj Options Iout (max) Isw (Peak) Supply Current (max) Switching Frequency Step Down Step Up Inverting Pkg Product Description Price* (1000-4999) Pos Supply
ADP1111 2V-30V 12.0V, 3.3V, 5.0V 1.2V to 30V, 1.2V to Vin 1.5A 1.5A 110µA 70 kHz Yes Yes Yes Plastic DIP-8, SOIC-8 Micropower Step Up/Down/Inverting Switching Regulator; Adjustable or Fixed 3.3V, 5V, 12V $2.03 +2 to +30
ADP1611 2.5V-5.5V --- Vin to 20V 1.2A 1.2A 600µA 1.2 MHz - Yes - MSOP-8 20 V,1.2 MHz Step-Up DC-to-DC Switching Converter $1.13 +2.5 to +5.5
ADP1610 2.5V-5.5V --- Vin to 12V 1.2A 1.2A 600µA 700 kHz or 1.2 MHz - Yes - MSOP-8 1.2 MHz DC-DC Step-Up (Boost) Switching Converter w/ Integrated Power Switch $1.25 +2.5 to +5.5
ADP2102 2.7V-5.5V 0.8V, 1.0V, 1.25V, 1.2V, 1.375V, 1.5V, 1.875V, 1.8V 0.8V to 3.3V 0.6A - 99µA 3 MHz Yes - - LFCSP-8 3 MHz Synchronous Step-Down DC-to-DC Converter $1.22 +2.7 to +5.5
ADP3051 2.7V-5.5V --- 0.8V to 5.5V 0.5A - 300µA 550 kHz Yes - - MSOP-8 500 mA PWM Step-Down DC-DC Converter with Synchronous Rectifier $2.62 +2.7 to +5.5
ADP2105 2.7V-5.5V 1.2V, 1.5V, 1.8V, 3.3V 0.8V to Vin 1A - 30µA 1.2 MHz Yes - - LFCSP-16 1A Synchronous Step-Down DC-DC Converter $1.52 +2.7 to +5.5
ADP2106 2.7V-5.5V 1.2V, 1.5V, 1.8V, 3.3V 0.8V to Vin 1.5A - 30µA 1.2 MHz Yes - - LFCSP-16 1.5A Synchronous Step-Down DC-DC Converter $1.70 +2.7 to +5.5
ADP2107 2.7V-5.5V 1.2V, 1.5V, 1.8V, 3.3V 0.8V to Vin 2A - 30µA 1.2 MHz Yes - - LFCSP-16 2A Synchronous Step-Down DC-DC Converter $2.09 +2.7 to +5.5
ADP3050 3.6V-30V 3.3V, 5.0V 1.25V to 12V 1.5A - 1.5mA 200 kHz Yes Yes Yes SOIC-8 200 kHz, 1 Amp, High-Voltage Step-Down Switching Regulator $1.78 +3.6 to +30
Sorted by Min Vin (Ascending), then Max Vin (Ascending)

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.