ADP3050:  200 kHz, 1 A Step-Down High-Voltage Switching Regulator

The ADP3050 is a current-mode monolithic buck (step-down) PWM switching regulator that contains a high current 1A switch and all control, logic and protection functions. It uses a unique compensation ...More

ADP3050:  200 kHz, 1 A Step-Down High-Voltage Switching Regulator

Product Description

The ADP3050 is a current-mode monolithic buck (step-down) PWM switching regulator that contains a high current 1A switch and all control, logic and protection functions. It uses a unique compensation scheme which allows the use of any type of output capacitor (tantalum, ceramic, electrolytic, OS-CON). Unlike some buck regulators, the design is not restricted to using a specific type of output capacitor or ESR value.

Features

  • Wide Input Voltage Range: 3.6 V to 30 V
  • Adjustable and Fixed (3.3 V, 5 V) Output Options
  • Integrated 1 A Power Switch
  • Uses Small Surface-Mount Components
  • Cycle-By-Cycle Current Limiting
  • Peak Input Voltage (100 ms): 60 V
  • Thermally Enhanced 8-Lead
    SOIC Package
  • Configurable as a Buck,
    Inverter and SEPIC Regulator

Diagrams

ADP3050 Diagram
Functional Block Diagram for ADP3050

Specifications

Vin Range 3.6V-30V
Boost Yes
Buck Yes
Inverting Yes
Iout (max) 1.5A
Supply Current (max) 1.5mA
Switching Frequency 200 kHz
Vout Preset Options 3.3V,5.0V
Vout Adj Options 1.25V to 12V

Explore Other Products

ADP2108 - 600 mA, 3 MHz Fast Transient Synchronous Step-Down Converter

ADP2503 - 600 mA/1000 mA, 2.5 MHz Buck-Boost DC-to-DC Converter

ADP2504 - 600 mA/1000 mA, 2.5 MHz Buck-Boost DC-to-DC Converter

Subscribe to New Products Feed
Part# Vin Range Vout Preset Options Vout Adj Options Iout (max) Isw (Peak) Supply Current (max) Switching Frequency Step Down Step Up Inverting Pkg Product Description Price* (1000-4999) Pos Supply
ADP1111 2V-30V 12.0V, 3.3V, 5.0V 1.2V to 30V, 1.2V to Vin 1.5A 1.5A 110µA 70 kHz Yes Yes Yes Plastic DIP-8, SOIC-8 Micropower Step Up/Down/Inverting Switching Regulator; Adjustable or Fixed 3.3V, 5V, 12V $2.03 +2 to +30
ADP1611 2.5V-5.5V --- Vin to 20V 1.2A 1.2A 600µA 1.2 MHz - Yes - MSOP-8 20 V,1.2 MHz Step-Up DC-to-DC Switching Converter $1.13 +2.5 to +5.5
ADP1610 2.5V-5.5V --- Vin to 12V 1.2A 1.2A 600µA 700 kHz or 1.2 MHz - Yes - MSOP-8 1.2 MHz DC-DC Step-Up (Boost) Switching Converter w/ Integrated Power Switch $1.25 +2.5 to +5.5
ADP2102 2.7V-5.5V 0.8V, 1.0V, 1.25V, 1.2V, 1.375V, 1.5V, 1.875V, 1.8V 0.8V to 3.3V 0.6A - 99µA 3 MHz Yes - - LFCSP-8 3 MHz Synchronous Step-Down DC-to-DC Converter $1.22 +2.7 to +5.5
ADP3051 2.7V-5.5V --- 0.8V to 5.5V 0.5A - 300µA 550 kHz Yes - - MSOP-8 500 mA PWM Step-Down DC-DC Converter with Synchronous Rectifier $2.62 +2.7 to +5.5
ADP2105 2.7V-5.5V 1.2V, 1.5V, 1.8V, 3.3V 0.8V to Vin 1A - 30µA 1.2 MHz Yes - - LFCSP-16 1A Synchronous Step-Down DC-DC Converter $1.52 +2.7 to +5.5
ADP2106 2.7V-5.5V 1.2V, 1.5V, 1.8V, 3.3V 0.8V to Vin 1.5A - 30µA 1.2 MHz Yes - - LFCSP-16 1.5A Synchronous Step-Down DC-DC Converter $1.70 +2.7 to +5.5
ADP2107 2.7V-5.5V 1.2V, 1.5V, 1.8V, 3.3V 0.8V to Vin 2A - 30µA 1.2 MHz Yes - - LFCSP-16 2A Synchronous Step-Down DC-DC Converter $2.09 +2.7 to +5.5
ADP3050 3.6V-30V 3.3V, 5.0V 1.25V to 12V 1.5A - 1.5mA 200 kHz Yes Yes Yes SOIC-8 200 kHz, 1 Amp, High-Voltage Step-Down Switching Regulator $1.78 +3.6 to +30
Sorted by Min Vin (Ascending), then Max Vin (Ascending)

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices