ADP3000: High Efficiency, Step-Up/Step-Down Switching Regulator
The ADP3000 is a versatile step-up/step-down switching regulator that operates from an input supply voltage of 2 V to 12 V in step-up mode and up to 30 V in step-down mode.
The ADP3000 ...More
This product is currently being phased out of production.
Not recommended for new designs.
For assistance in finding alternate products, please use the selection table below.
ADP3000: High Efficiency, Step-Up/Step-Down Switching Regulator
Product Description
The ADP3000 is a versatile step-up/step-down switching regulator that operates from an input supply voltage of 2 V to 12 V in step-up mode and up to 30 V in step-down mode.
The ADP3000 operates in Pulse Frequency Mode (PFM) and consumes only 500 µA, making it highly suitable for applications that require low quiescent current.
The ADP3000 can deliver an output current of 100 mA at 3 V from a 5 V input in step-down configuration and 180 mA at 3.3 V from a 2 V input in step-up configuration.
The auxiliary gain amplifier can be used as a low battery detector, linear regulator undervoltage lockout or error amplifier.
The ADP3000 operates at 400 kHz switching frequency. This allows the use of small external components (inductors and capacitors), making the device very suitable for space constrained designs.
Quick Links
- Data Sheet Rev A, 09/2004, (pdf, 239 kB)
- (About Data Sheets)
- Lead(Pb) - Free Data
Features
- Operates at Supply Voltages from 2 V to 30 V
- Works in Step-Up or Step-Down Mode
- Very Few External Components Required
- High Frequency Operation Up to 400 kHz
- Low Battery Detector on Chip
- User Adjustable Current Limit
- Fixed and Adjustable Output Voltage
- 8-Pin DIP and SO-8 Package
- Small Inductors and Capacitors
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for ADP3000
High Efficiency, Step-Up/Step-Down Switching Regulator
Functional Block Diagram for ADP3000
ADP2108 - 600 mA, 3 MHz Fast Transient Synchronous Step-Down Converter
ADP2504 - 600 mA/1000 mA, 2.5 MHz Buck-Boost DC-to-DC Converter
ADP2503 - 600 mA/1000 mA, 2.5 MHz Buck-Boost DC-to-DC Converter
| Part# | Vin Range | Vout Preset Options | Vout Adj Options | Iout (max) | Isw (Peak) | Supply Current (max) | Switching Frequency | Step Down | Step Up | Inverting | Pkg | Product Description | Price* (1000-4999) | Pos Supply |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADP1111 | 2V-30V | 12.0V, 3.3V, 5.0V | 1.2V to 30V, 1.2V to Vin | 1.5A | 1.5A | 110µA | 70 kHz | Yes | Yes | Yes | Plastic DIP-8, SOIC-8 | Micropower Step Up/Down/Inverting Switching Regulator; Adjustable or Fixed 3.3V, 5V, 12V | $2.03 | +2 to +30 |
| ADP1611 | 2.5V-5.5V | --- | Vin to 20V | 1.2A | 1.2A | 600µA | 1.2 MHz | - | Yes | - | MSOP-8 | 20 V,1.2 MHz Step-Up DC-to-DC Switching Converter | $1.13 | +2.5 to +5.5 |
| ADP1610 | 2.5V-5.5V | --- | Vin to 12V | 1.2A | 1.2A | 600µA | 700 kHz or 1.2 MHz | - | Yes | - | MSOP-8 | 1.2 MHz DC-DC Step-Up (Boost) Switching Converter w/ Integrated Power Switch | $1.25 | +2.5 to +5.5 |
| ADP2102 | 2.7V-5.5V | 0.8V, 1.0V, 1.25V, 1.2V, 1.375V, 1.5V, 1.875V, 1.8V | 0.8V to 3.3V | 0.6A | - | 99µA | 3 MHz | Yes | - | - | LFCSP-8 | 3 MHz Synchronous Step-Down DC-to-DC Converter | $1.22 | +2.7 to +5.5 |
| ADP3051 | 2.7V-5.5V | --- | 0.8V to 5.5V | 0.5A | - | 300µA | 550 kHz | Yes | - | - | MSOP-8 | 500 mA PWM Step-Down DC-DC Converter with Synchronous Rectifier | $2.62 | +2.7 to +5.5 |
| ADP2105 | 2.7V-5.5V | 1.2V, 1.5V, 1.8V, 3.3V | 0.8V to Vin | 1A | - | 30µA | 1.2 MHz | Yes | - | - | LFCSP-16 | 1A Synchronous Step-Down DC-DC Converter | $1.52 | +2.7 to +5.5 |
| ADP2106 | 2.7V-5.5V | 1.2V, 1.5V, 1.8V, 3.3V | 0.8V to Vin | 1.5A | - | 30µA | 1.2 MHz | Yes | - | - | LFCSP-16 | 1.5A Synchronous Step-Down DC-DC Converter | $1.70 | +2.7 to +5.5 |
| ADP2107 | 2.7V-5.5V | 1.2V, 1.5V, 1.8V, 3.3V | 0.8V to Vin | 2A | - | 30µA | 1.2 MHz | Yes | - | - | LFCSP-16 | 2A Synchronous Step-Down DC-DC Converter | $2.09 | +2.7 to +5.5 |
| ADP3050 | 3.6V-30V | 3.3V, 5.0V | 1.25V to 12V | 1.5A | - | 1.5mA | 200 kHz | Yes | Yes | Yes | SOIC-8 | 200 kHz, 1 Amp, High-Voltage Step-Down Switching Regulator | $1.78 | +3.6 to +30 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADP3000 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADP3000ARU-REEL7 | Last Time Buy | 14 ld TSSOP | 14 | Comm. | - | - |
N
Material Declaration |
Contact ADI | Contact ADI |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close