ADP2107: 2 Amp Synchronous, Step-Down DC-to-DC Converter
The ADP2105/ADP2106/ADP2107 are low quiescent current, synchronous, step-down dc-to-dc converters in a compact 4 mm × 4 mm LFCSP_VQ package. At medium to high load currents, these devices use a ...More
Design Tools Online ADIsimPower Design Tool produces ready-to-go ADP210x switching regulator designs optimized for efficiency, space, cost, or part count. Change IC Selection to enable the ADP210x designs. Download ADP210x Design Software is similar to the online ADIsimPower but as an Excel application.
ADP2107: 2 Amp Synchronous, Step-Down DC-to-DC Converter
Product Description
The ADP2105/ADP2106/ADP2107 are low quiescent current, synchronous, step-down dc-to-dc converters in a compact 4 mm × 4 mm LFCSP_VQ package. At medium to high load currents, these devices use a current-mode, constant-frequency pulse-width modulation (PWM) control scheme for excellent stability and transient response. To ensure the longest battery life in portable applications, the ADP2105/ADP2106/ADP2107 use a pulse frequency modulation (PFM) control scheme under light load conditions that reduces switching frequency to save power.
The ADP2105/ADP2106/ADP2107 run from input voltages of 2.7 V to 5.5 V, allowing single Li+/Li− polymer cell, multiple alkaline/NiMH cells, PCMCIA, and other standard power sources. The output voltage of ADP2105/ADP2106/ADP2107-ADJ is adjustable from 0.8 V to the input voltage, whereas the ADP2105/ADP2106/ADP2107-xx are available in preset output voltage options of 3.3 V, 1.8 V, 1.5 V, and 1.2 V. Each of these variations is available in three maximum current levels, 1 A (ADP2105), 1.5 A (ADP2106), and 2 A (ADP2107). The power switch and synchronous rectifier are integrated for minimal external part count and high efficiency. During logic-controlled shutdown, the input is disconnected from the output, and it draws less than 0.1 μA from the input source. Other key features include undervoltage lockout to prevent deep battery discharge and programmable soft start to limit inrush current at startup.
Applications
Data Sheet, Rev. A, 3/07
Design Tools
ADIsimPower™ Voltage Regulator Design Tool
This tool supports buck converter designs OPTIMIZED for efficiency, PCB spa...
ADIsimPower™ Voltage Regulator Design Tool
This tool supports buck converter designs OPTIMIZED for efficiency, PCB spa...
Features
- Extremely high 97% peak efficiency
- Internal primary and synchronous switches
- Fixed Frequency, Peak Current-Mode PWM at medium and high loads
- PFM operation at light loads for high efficiency
- Ultralow quiescent current: 30μA (max)
- Internally Set Current Limit
- Internal Thermal Protection
- 0.1 μA shutdown supply current (typ)
- Maximum duty cycle 100%
- Smoothly transitions into low dropout (LDO) mode
- Small 16-lead 4 mm × 4 mm LFCSP_VD package
- Optimized for small ceramic output capacitors
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Typical Application Circuit for ADP2107
2 Amp Synchronous, Step-Down DC-to-DC Converter
Other Diagrams for ADP2107
2 Amp Synchronous, Step-Down DC-to-DC Converter
ADP2107 Pin Configuration
Typical Application Circuit for ADP2107
ADP2108 - 600 mA, 3 MHz Fast Transient Synchronous Step-Down Converter
ADP2504 - 600 mA/1000 mA, 2.5 MHz Buck-Boost DC-to-DC Converter
ADP2503 - 600 mA/1000 mA, 2.5 MHz Buck-Boost DC-to-DC Converter
| Part# | Vin Range | Vout Preset Options | Vout Adj Options | Iout (max) | Isw (Peak) | Supply Current (max) | Switching Frequency | Step Down | Step Up | Inverting | Pkg | Product Description | Price* (1000-4999) | Pos Supply |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADP1111 | 2V-30V | 12.0V, 3.3V, 5.0V | 1.2V to 30V, 1.2V to Vin | 1.5A | 1.5A | 110µA | 70 kHz | Yes | Yes | Yes | Plastic DIP-8, SOIC-8 | Micropower Step Up/Down/Inverting Switching Regulator; Adjustable or Fixed 3.3V, 5V, 12V | $2.03 | +2 to +30 |
| ADP1611 | 2.5V-5.5V | --- | Vin to 20V | 1.2A | 1.2A | 600µA | 1.2 MHz | - | Yes | - | MSOP-8 | 20 V,1.2 MHz Step-Up DC-to-DC Switching Converter | $1.13 | +2.5 to +5.5 |
| ADP1610 | 2.5V-5.5V | --- | Vin to 12V | 1.2A | 1.2A | 600µA | 700 kHz or 1.2 MHz | - | Yes | - | MSOP-8 | 1.2 MHz DC-DC Step-Up (Boost) Switching Converter w/ Integrated Power Switch | $1.25 | +2.5 to +5.5 |
| ADP2102 | 2.7V-5.5V | 0.8V, 1.0V, 1.25V, 1.2V, 1.375V, 1.5V, 1.875V, 1.8V | 0.8V to 3.3V | 0.6A | - | 99µA | 3 MHz | Yes | - | - | LFCSP-8 | 3 MHz Synchronous Step-Down DC-to-DC Converter | $1.22 | +2.7 to +5.5 |
| ADP3051 | 2.7V-5.5V | --- | 0.8V to 5.5V | 0.5A | - | 300µA | 550 kHz | Yes | - | - | MSOP-8 | 500 mA PWM Step-Down DC-DC Converter with Synchronous Rectifier | $2.62 | +2.7 to +5.5 |
| ADP2105 | 2.7V-5.5V | 1.2V, 1.5V, 1.8V, 3.3V | 0.8V to Vin | 1A | - | 30µA | 1.2 MHz | Yes | - | - | LFCSP-16 | 1A Synchronous Step-Down DC-DC Converter | $1.52 | +2.7 to +5.5 |
| ADP2106 | 2.7V-5.5V | 1.2V, 1.5V, 1.8V, 3.3V | 0.8V to Vin | 1.5A | - | 30µA | 1.2 MHz | Yes | - | - | LFCSP-16 | 1.5A Synchronous Step-Down DC-DC Converter | $1.70 | +2.7 to +5.5 |
| ADP2107 | 2.7V-5.5V | 1.2V, 1.5V, 1.8V, 3.3V | 0.8V to Vin | 2A | - | 30µA | 1.2 MHz | Yes | - | - | LFCSP-16 | 2A Synchronous Step-Down DC-DC Converter | $2.09 | +2.7 to +5.5 |
| ADP3050 | 3.6V-30V | 3.3V, 5.0V | 1.25V to 12V | 1.5A | - | 1.5mA | 200 kHz | Yes | Yes | Yes | SOIC-8 | 200 kHz, 1 Amp, High-Voltage Step-Down Switching Regulator | $1.78 | +3.6 to +30 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADP2107 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADP2107-1.8-EVALZ | Prodn | EVALUATION BOARDS | 16 | Ind | $60.00 | 07/25/2008 | Y | Contact ADI | Add To Cart |
| ADP2107-EVALZ | Prodn | EVALUATION BOARDS | 16 | Ind | $60.00 | 07/25/2008 | Y | Contact ADI | Add To Cart |
| ADP2107ACPZ-1.2-R7 | Prodn | 16 ld LFCSP (4x4x.85mm, 2.10mm exposed pad) | 16 | Ind | $2.09 | 07/25/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADP2107ACPZ-1.5-R7 | Prodn | 16 ld LFCSP (4x4x.85mm, 2.10mm exposed pad) | 16 | Ind | $2.09 | 09/12/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADP2107ACPZ-1.8-R7 | Prodn | 16 ld LFCSP (4x4x.85mm, 2.10mm exposed pad) | 16 | Ind | $2.09 | 07/25/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADP2107ACPZ-3.3-R7 | Prodn | 16 ld LFCSP (4x4x.85mm, 2.10mm exposed pad) | 16 | Ind | $2.09 | 09/12/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADP2107ACPZ-R7 | Prodn | 16 ld LFCSP (4x4x.85mm, 2.10mm exposed pad) | 16 | Ind | $2.09 | 08/29/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close