ADP2102:  Low Duty Cycle, 600 mA, 3 MHz Synchronous Step-Down DC-to-DC Converter

The ADP2102 is a synchronous step-down dc-to-dc converter that converts a 2.7 V to 5.5 V unregulated input voltage to a lower regulated output voltage with up to 95% efficiency and 1% accuracy. The ...More

Design Tools

Download ADP210x Design Tool xls [3MB]: An Excel spreadsheet that produces a schematic, bill of materials, and performance specifications including efficiency based on the user's preference for size, efficiency, and cost for the ADP210x family. Note: The Excel file contains macros that must be enabled when opened. The file is contained within a ZIP file to assist in downloading an Excel file with macros.

Online ADIsimPower Voltage Regulator Design Tool: produces ready-to-go buck converter designs optimized for efficiency, space, cost, or part count.

ADP2102:  Low Duty Cycle, 600 mA, 3 MHz Synchronous Step-Down DC-to-DC Converter

Product Description

The ADP2102 is a synchronous step-down dc-to-dc converter that converts a 2.7 V to 5.5 V unregulated input voltage to a lower regulated output voltage with up to 95% efficiency and 1% accuracy. The low duty cycle capability of the ADP2102 is ideal for USB applications or 5 V systems that power up submicron subvolt processor cores. Its 3 MHz typical operating frequency and excel-lent transient response allow the use of small, low cost 1 μH inductors and 2.2 μF ceramic capacitors. At medium-to-high load currents, it uses a current mode, pseudofixed frequency pulse-width modulation to extend battery life. To ensure the longest battery life in portable applications, the ADP2102 has a power save mode (PSM) that reduces the switching frequency under light load conditions to significantly reduce quiescent current.

The ADP2102 is available in both fixed and adjustable output voltage options with 600 mA maximum output current. The preset output voltage options voltage are 1.875 V, 1.8 V, 1.5 V, 1.375 V, 1.25 V, 1.2 V, 1.0 V, and 0.8 V. The adjustable voltage option is available from 0.8 V to 3.3 V. The ADP2102 requires only three external components and consumes 0.01 μA in shutdown mode.

The ADP2102 is available in an 8-lead LFCSP package and is specified for the −40 °C to +85 °C temperature range.

Applications

  • USB powered devices
  • WLAN and gateways
  • Point of loads
  • Processor core power from 5 V
  • Digital cameras
  • PDAs and palmtop computers
  • Portable media players, GPS
  • Data Sheet, Rev. B, 9/07

    Features

    • Input voltage range: 2.7 V to 5.5 V
    • 600 mA maximum load current
    • 95% efficiency
    • Low duty cycle operation
    • Only 3 tiny external ceramic components
    • 3 MHz typical operating frequency
    • Fixed output voltage from 0.8 V to 1.875 V
    • Adjustable output voltage up to 3.3 V
    • 0.01 μA shutdown supply current
    • Automatic power save mode
    • Internal synchronous rectifier
    • Internal soft start

    Diagrams

    ADP2102 Diagram
    Circuit Diagram for ADP2102

    Specifications

    Vin Range 2.7V-5.5V
    Buck Yes
    Iout (max) 0.6A
    Supply Current (max) 99µA
    Switching Frequency 3 MHz
    Vout Preset Options 0.8V,1.0V,1.25V,1.2V,1.375V,1.5V,1.875V,1.8V
    Vout Adj Options 0.8V to 3.3V

    Explore Other Products

    ADP2503 - 600 mA/1000 mA, 2.5 MHz Buck-Boost DC-to-DC Converter

    ADP2108 - 600 mA, 3 MHz Fast Transient Synchronous Step-Down Converter

    ADP2504 - 600 mA/1000 mA, 2.5 MHz Buck-Boost DC-to-DC Converter

    Subscribe to New Products Feed
    Part# Vin Range Vout Preset Options Vout Adj Options Iout (max) Isw (Peak) Supply Current (max) Switching Frequency Step Down Step Up Inverting Pkg Product Description Price* (1000-4999) Pos Supply
    ADP1111 2V-30V 12.0V, 3.3V, 5.0V 1.2V to 30V, 1.2V to Vin 1.5A 1.5A 110µA 70 kHz Yes Yes Yes Plastic DIP-8, SOIC-8 Micropower Step Up/Down/Inverting Switching Regulator; Adjustable or Fixed 3.3V, 5V, 12V $2.03 +2 to +30
    ADP1611 2.5V-5.5V --- Vin to 20V 1.2A 1.2A 600µA 1.2 MHz - Yes - MSOP-8 20 V,1.2 MHz Step-Up DC-to-DC Switching Converter $1.13 +2.5 to +5.5
    ADP1610 2.5V-5.5V --- Vin to 12V 1.2A 1.2A 600µA 700 kHz or 1.2 MHz - Yes - MSOP-8 1.2 MHz DC-DC Step-Up (Boost) Switching Converter w/ Integrated Power Switch $1.25 +2.5 to +5.5
    ADP2102 2.7V-5.5V 0.8V, 1.0V, 1.25V, 1.2V, 1.375V, 1.5V, 1.875V, 1.8V 0.8V to 3.3V 0.6A - 99µA 3 MHz Yes - - LFCSP-8 3 MHz Synchronous Step-Down DC-to-DC Converter $1.22 +2.7 to +5.5
    ADP3051 2.7V-5.5V --- 0.8V to 5.5V 0.5A - 300µA 550 kHz Yes - - MSOP-8 500 mA PWM Step-Down DC-DC Converter with Synchronous Rectifier $2.62 +2.7 to +5.5
    ADP2105 2.7V-5.5V 1.2V, 1.5V, 1.8V, 3.3V 0.8V to Vin 1A - 30µA 1.2 MHz Yes - - LFCSP-16 1A Synchronous Step-Down DC-DC Converter $1.52 +2.7 to +5.5
    ADP2106 2.7V-5.5V 1.2V, 1.5V, 1.8V, 3.3V 0.8V to Vin 1.5A - 30µA 1.2 MHz Yes - - LFCSP-16 1.5A Synchronous Step-Down DC-DC Converter $1.70 +2.7 to +5.5
    ADP2107 2.7V-5.5V 1.2V, 1.5V, 1.8V, 3.3V 0.8V to Vin 2A - 30µA 1.2 MHz Yes - - LFCSP-16 2A Synchronous Step-Down DC-DC Converter $2.09 +2.7 to +5.5
    ADP3050 3.6V-30V 3.3V, 5.0V 1.25V to 12V 1.5A - 1.5mA 200 kHz Yes Yes Yes SOIC-8 200 kHz, 1 Amp, High-Voltage Step-Down Switching Regulator $1.78 +3.6 to +30
    Sorted by Min Vin (Ascending), then Max Vin (Ascending)

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Available Ship Date
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    View Sales and Distribution Offices