ADP1610: 1.2 MHz DC-DC Step-Up Switching Converter
The ADP1610 is a dc-to-dc step-up switching converter with an integrated 1.2 A, 0.2 Ω power switch capable of providing an output voltage as high as 12 V. With a package height of less that 1.1 mm, ...More
ADP1610: 1.2 MHz DC-DC Step-Up Switching Converter
Product Description
The ADP1610 is a dc-to-dc step-up switching converter with an integrated 1.2 A, 0.2 Ω power switch capable of providing an output voltage as high as 12 V. With a package height of less that 1.1 mm, the ADP1610 is optimal for space-constrained applications such as portable devices or thin film transistor (TFT) liquid crystal displays (LCDs).
The ADP1610 operates in pulse-width modulation (PWM) current mode with up to 92% efficiency. Adjustable soft start prevents inrush currents at startup. The pin-selectable switching frequency and PWM current-mode architecture allow excellent transient response, easy noise filtering, and the use of small, cost-saving external inductors and capacitors.
The ADP1610 is offered in the Pb-free 8-lead MSOP and operates over the temperature range of −40°C to +85°C.
- Data Sheet Rev 0, 10/2004 (pdf 939kB)
- (About Data Sheets)
Features
- Fully Integrated 1.2 A , 0.2 Ω, Power Switch
- Pin-selectable 700 kHz or 1.2 MHz PWM Frequency
- 92% Efficiency
- Adjustable Output Voltage up to 12 V
- 3% Output Regulation Accuracy
- Adjustable Soft Start
- Input Undervoltage Lockout
- MSOP 8-lead Package
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADP1610
1.2 MHz DC-DC Step-Up Switching Converter
Other Diagrams for ADP1610
1.2 MHz DC-DC Step-Up Switching Converter
ADP1610 Pin Configuration
Functional Block Diagram for ADP1610
ADP2504 - 1000 mA, 2.5 MHz Buck-Boost DC-to-DC Converter
ADP2108 - Compact, 600 mA, 3 MHz, Step-Down DC-to-DC Converter
ADP2503 - 600 mA, 2.5 MHz Buck-Boost DC-to-DC Converter
| Part# | Vin Range | Vout Preset Summary | Vout Adj Options | Iout (max) | Isw (Peak) | Supply Current (max) | Switching Frequency | Step Down | Step Up | Inverting | Pkg | Product Description | Price* (1000-4999) | Pos Supply |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADP1111 | 2V-30V | 3 Options/3.3V-12V | 1.2V to 30V, 1.2V to Vin | 1.5A | 1.5A | 110µA | 70 kHz | Yes | Yes | Yes | Plastic DIP-8, SOIC-8 | Micropower Step Up/Down/Inverting Switching Regulator; Adjustable or Fixed 3.3V, 5V, 12V | $2.05 | +2 to +30 |
| ADP2108 | 2.3V-5.5V | 11 Options/1V-3.3V | --- | 0.6A | 1.3A | 19µA | 3 MHz | Yes | Yes | No | WLCSP-5 | 600 mA, 3 MHz Fast Transient Synchronous Step-Down Converter | $0.80 | +2.3 to +5.5 |
| ADP2504 | 2.3V-5.5V | 6 Options/2.8V-5V | --- | 1A | 1.3A | 38µA | 2.5 MHz | Yes | Yes | No | LFCSP-10 | 1 Ampere, 2.5 MHz Buck-Boost DC-to-DC Converter | $1.40 | +2.3 to +5.5 |
| ADP1611 | 2.5V-5.5V | - | Vin to 20V | 1.2A | 1.2A | 600µA | 1.2 MHz | - | Yes | - | MSOP-8 | 20 V,1.2 MHz Step-Up DC-to-DC Switching Converter | $1.20 | +2.5 to +5.5 |
| ADP1610 | 2.5V-5.5V | - | Vin to 12V | 1.2A | 1.2A | 600µA | 700 kHz or 1.2 MHz | No | Yes | No | MSOP-8 | 1.2 MHz DC-DC Step-Up (Boost) Switching Converter w/ Integrated Power Switch | $1.12 | +2.5 to +5.5 |
| ADP2102 | 2.7V-5.5V | 8 Options/0.8V-1.875V | 0.8V to 3.3V | 0.6A | 1A | 99µA | 3 MHz | Yes | No | No | LFCSP-8 | 3 MHz Synchronous Step-Down DC-to-DC Converter | $1.23 | +2.7 to +5.5 |
| ADP3051 | 2.7V-5.5V | --- | 0.8V to 5.5V | 0.5A | 1A | 300µA | 550 kHz | Yes | No | No | MSOP-8 | 500 mA PWM Step-Down DC-DC Converter with Synchronous Rectifier | $2.65 | +2.7 to +5.5 |
| ADP2105 | 2.7V-5.5V | 4 Options/1.2V-3.3V | 0.8V to Vin | 1A | 1.5A | 30µA | 1.2 MHz | Yes | No | No | LFCSP-16 | 1A Synchronous Step-Down DC-DC Converter | $1.13 | +2.7 to +5.5 |
| ADP2106 | 2.7V-5.5V | 4 Options/1.2V-3.3V | 0.8V to Vin | 1.5A | 2.25A | 30µA | 1.2 MHz | Yes | No | No | LFCSP-16 |