ADP1111:  Micropower Step Up/Down Switching Regulator; Adjustable and Fixed 3.3 V, 5 V, 12 V

The ADP1111 is part of a family of step-up/step-down switching regulators that operates from an input voltage supply of 2 V to 12 V in step-up mode and up to 30 V in step-down mode. The ADP1111 can be ...More

ADP1111:  Micropower Step Up/Down Switching Regulator; Adjustable and Fixed 3.3 V, 5 V, 12 V

Product Description

The ADP1111 is part of a family of step-up/step-down switching regulators that operates from an input voltage supply of 2 V to 12 V in step-up mode and up to 30 V in step-down mode. The ADP1111 can be programmed to operate in step-up/step-down or inverting applications with only 3 external components.

The fixed outputs are 3.3 V, 5 V and 12 V; and an adjustable version is also available. The ADP1111 can deliver 100 mA at 5 V from a 3 V input in step-up mode, or it can deliver 200 mA at 5 V from a 12 V input in step-down mode.

Maximum switch current can be programmed with a single resistor, and an open collector gain block can be arranged in multiple configuration for low battery detection, as a post linear regulator, undervoltage lockout, or as an error amplifier.

If input voltages are lower than 2 V, see the ADP1110.

Features

  • Operates from 2 V to 30 V Input Voltage Range
  • 72 kHz Frequency Operation
  • Utilizes Surface Mount Inductors
  • Very Few External Components Required
  • Operates in Step-Up/Step-Down or
    Inverting Mode
  • Low Battery Detector
  • User Adjustable Current Limit
  • Internal 1 A Power Switch
  • Fixed or Adjustable Output Voltage
  • 8-Pin DIP or SO-8 Package

Diagrams

  • Enlarge
  • Symbols and Footprints
ADP1111 Diagram
Functional Block Diagram for ADP1111

Specifications

Vin Range 2V-30V
Boost Yes
Buck Yes
Inverting Yes
Iout (max) 1.5A
Supply Current (max) 110µA
Switching Frequency 70 kHz
Vout Preset Options 12.0V,3.3V,5.0V
Vout Adj Options 1.2V to 30V,1.2V to Vin

ADP2108 - 600 mA, 3 MHz Fast Transient Synchronous Step-Down Converter

ADP2504 - 600 mA/1000 mA, 2.5 MHz Buck-Boost DC-to-DC Converter

ADP2503 - 600 mA/1000 mA, 2.5 MHz Buck-Boost DC-to-DC Converter

Subscribe to New Products Feed
Part# Vin Range Vout Preset Options Vout Adj Options Iout (max) Isw (Peak) Supply Current (max) Switching Frequency Step Down Step Up Inverting Pkg Product Description Price* (1000-4999) Pos Supply
ADP1111 2V-30V 12.0V, 3.3V, 5.0V 1.2V to 30V, 1.2V to Vin 1.5A 1.5A 110µA 70 kHz Yes Yes Yes Plastic DIP-8, SOIC-8 Micropower Step Up/Down/Inverting Switching Regulator; Adjustable or Fixed 3.3V, 5V, 12V $2.03 +2 to +30
ADP1611 2.5V-5.5V --- Vin to 20V 1.2A 1.2A 600µA 1.2 MHz - Yes - MSOP-8 20 V,1.2 MHz Step-Up DC-to-DC Switching Converter $1.13 +2.5 to +5.5
ADP1610 2.5V-5.5V --- Vin to 12V 1.2A 1.2A 600µA 700 kHz or 1.2 MHz - Yes - MSOP-8 1.2 MHz DC-DC Step-Up (Boost) Switching Converter w/ Integrated Power Switch $1.25 +2.5 to +5.5
ADP2102 2.7V-5.5V 0.8V, 1.0V, 1.25V, 1.2V, 1.375V, 1.5V, 1.875V, 1.8V 0.8V to 3.3V 0.6A - 99µA 3 MHz Yes - - LFCSP-8 3 MHz Synchronous Step-Down DC-to-DC Converter $1.22 +2.7 to +5.5
ADP3051 2.7V-5.5V --- 0.8V to 5.5V 0.5A - 300µA 550 kHz Yes - - MSOP-8 500 mA PWM Step-Down DC-DC Converter with Synchronous Rectifier $2.62 +2.7 to +5.5
ADP2105 2.7V-5.5V 1.2V, 1.5V, 1.8V, 3.3V 0.8V to Vin 1A - 30µA 1.2 MHz Yes - - LFCSP-16 1A Synchronous Step-Down DC-DC Converter $1.52 +2.7 to +5.5
ADP2106 2.7V-5.5V 1.2V, 1.5V, 1.8V, 3.3V 0.8V to Vin 1.5A - 30µA 1.2 MHz Yes - - LFCSP-16 1.5A Synchronous Step-Down DC-DC Converter $1.70 +2.7 to +5.5
ADP2107 2.7V-5.5V 1.2V, 1.5V, 1.8V, 3.3V 0.8V to Vin 2A - 30µA 1.2 MHz Yes - - LFCSP-16 2A Synchronous Step-Down DC-DC Converter $2.09 +2.7 to +5.5
ADP3050 3.6V-30V 3.3V, 5.0V 1.25V to 12V 1.5A - 1.5mA 200 kHz Yes Yes Yes SOIC-8 200 kHz, 1 Amp, High-Voltage Step-Down Switching Regulator $1.78 +3.6 to +30
Sorted by Min Vin (Ascending), then Max Vin (Ascending)

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices