ADP1864:  Constant Frequency Current-Mode Step-Down DC-to-DC Controller in TSOT

The ADP1864 is a compact, inexpensive, constant-frequency current-mode step-down dc-to-dc controller. The ADP1864 drives a P-channel MOSFET that regulates an output voltage as low as 0.8 V with ±2% ...More

Design Tools

Online ADIsimPower Voltage Regulator Design Tool: produces ready-to-go buck converter designs optimized for efficiency, space, cost, or part count.

Download ADP1864 Design Software: is similar to the online ADIsimPower tool but as an Excel application.

ADP1864:  Constant Frequency Current-Mode Step-Down DC-to-DC Controller in TSOT

Product Description

The ADP1864 is a compact, inexpensive, constant-frequency current-mode step-down dc-to-dc controller. The ADP1864 drives a P-channel MOSFET that regulates an output voltage as low as 0.8 V with ±2% accuracy, for up to 5 A load currents, from input voltages as high as 14 V.

The ADP1864 provides system flexibility by allowing accurate setting of the current limit with an external resistor, and the output voltage is easily adjustable using two external resistors. The ADP1864 includes an internal soft start to allow quick power-up while preventing input inrush current. Additional safety features include short-circuit protection, output overvoltage protection, and input undervoltage protection. Current-mode control provides fast and stable load transient performance, while the 580 kHz operating frequency allows a small inductor to be used in the system. To further the life of a battery source, the controller turns on the external P-channel MOSFET 100% of the duty cycle during dropout.

The ADP1864 operates over the −40°C to +125°C temperature range and is available in a small, low profile, 6-lead TSOT package.

Applications

  • Wireless devices
  • 1- to 3-cell Li-Ion battery-powered applications
  • Set-top boxes
  • Processor core power supplies
  • Hard disk drives
  • Data Sheet, Rev. A, 2/07

    Features

    • Wide input voltage range: 3.15 V to 14 V
    • Wide output voltage range: 0.8 V to input voltage
    • Pin-to-pin compatible with LTC1772, LTC3801
    • Up to 94% efficiency
    • 0.8 V ± 1.25% reference accuracy over temperature
    • Internal soft start
    • 100% duty cycle for low dropout voltage
    • Current-mode operation for good line and load transient response
    • 7 μA shutdown current
    • 235 μA quiescent supply current
    • Short-circuit and overvoltage protection
    • Small 6-lead TSOT package

    Diagrams

    ADP1864 Diagram
    Typical Application Circuit Diagram for ADP1864

    Specifications

    Vin Range 3.15V-14V
    Vout Adj 0.8V to Vin
    Step Up No
    Shutdown Y
    Pkg TSOT-6

    Explore Other Products

    ADP1043 - Digital Controller for Isolated Power Supply Applications

    Subscribe to New Products Feed
    Part# Vin Range Pwr Stage Vin Vout Adj Options Multi-Output Shutdown Current Supply Current (max) Switching Frequency Iout (max) Synchronous Step Down Step Up Pkg Product Description Price* (1000-4999)
    ADP1621 2.9V-5.5V As Low As 1V Lossless ISens@<30V Vout, Resistor ISens@>30V No 10µA 3mA 100 KHz - 1.5 MHz - No No Yes MSOP-10 Constant-Frequency, Current-Mode, Step-Up DC/DC Controller $1.30
    ADP1821 3.7V-5.5V 1V-24V 0.6V to 85% PwrStgVin No 10µA 2mA 300 kHz -600 kHz, Sync up to 1 MHz 20A Yes Yes No QSOP-16 20 A Step-Down DC-DC Controller $1.35
    ADP1822 3.7V-5.5V 1V-24V 0.6V to 85% PwrStgVin No 10µA 2mA 300 kHz-600 kHz; Sync up to 1 MHz 20A Yes Yes No QSOP-24 20 A, PWM, Step-Down DC-DC Controller with Margining and Tracking $1.40
    ADP1823 3.7V-20V 1V-24V 0.6V to 85% PwrStgVin Yes 20µA 3mA 300 kHz-600 kHz, Sync up to 1 MHz 20A Yes Yes No LFCSP-32 Versatile Dual, Interleaved Synchronous PWM Buck Controller w/ Tracking $2.10
    ADP1828 3.0V-18V 1V-24V 0.6V to 85% PwrStgVin No 15µA 3mA 300 kHz to 600 kHz - Yes Yes No QSOP-20 Synchronous Buck PWM, Step-Down, DC-to-DC Controller $1.50
    ADP1829 3.0V-18V 1V-24V 0.6V to 85% PwrStgVin Yes 20µA 3mA 300 kHz-600 kHz, Sync up to 1 MHz 20A Yes Yes - LFCSP-32 Dual, Interleaved, Step-Down DC-to-DC Controller w/ Tracking $2.10
    ADP1864 3.15V-14V 3.15V-14V 0.8V to Vin No 15µA 350µA 580 kHz 5A No Yes No TSOT-6 5A, Constant Frequency, Current-Mode Step-Down DC/DC Controller in TSOT $1.05

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Available Ship Date
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    View Sales and Distribution Offices