ADP1829: Dual, Interleaved, Step-Down DC-to-DC Controller with Tracking
The ADP1829 is a versatile, dual, interleaved, synchronous PWM buck controller that generates two independent output rails from an input of 3.0 V to 18 V, with power input voltage ranging from 1.0 V ...More
ADP1829: Dual, Interleaved, Step-Down DC-to-DC Controller with Tracking
Product Description
The ADP1829 is a versatile, dual, interleaved, synchronous PWM buck controller that generates two independent output rails from an input of 3.0 V to 18 V, with power input voltage ranging from 1.0 V to 24 V. Each controller can be configured to provide output voltages from 0.6 V to 85% of the input voltage and is sized to handle large MOSFETs for point-of-load regulators. The two channels operate 180° out of phase, reducing stress on the input capacitor and allowing smaller, low cost components. The ADP1829 is ideal for a wide range of high power applications, such as DSP and processor core I/O power, and general-purpose power in telecommunications, medical imaging, PC, gaming, and industrial applications. The ADP1829 operates at a pin-selectable, fixed switching frequency of either 300 kHz or 600 kHz, minimizing external component size and cost. For noise-sensitive applications, it can also be synchronized to an external clock to achieve switching frequencies between 300 kHz and 1 MHz. The ADP1829 includes soft start protection to prevent inrush current from the input supply during startup, reverse current protection during soft start for precharged outputs, as well as a unique adjustable lossless current-limit scheme utilizing external MOSFET sensing. For applications requiring power supply sequencing, the ADP1829 also provides tracking inputs that allow the output voltages to track during startup, shutdown, and faults. This feature can also be used to implement DDR memory bus termination. The ADP1829 is specified over the −40°C to +125°C junction temperature range and is available in a 32-lead LFCSP package.
Applications
Features
- Fixed frequency operation: 300 kHz, 600 kHz, or synchronized operation up to 1 MHz
- Supply input range: 3.0 V to 18 V
- Wide power stage input range: 1 V to 24 V
- Interleaved operation results in smaller, low cost input capacitor
- All-N-channel MOSFET design for low cost
- ±0.85% accuracy at 0°C to 70°C
- Soft start, thermal overload, current-limit protection
- 10 μA shutdown supply current
- Internal linear regulator
- Lossless RDSON current-limit sensing
- Reverse current protection during soft start for handling precharged outputs
- Independent Power OK outputs
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for ADP1829
Dual, Interleaved, Step-Down DC-to-DC Controller with Tracking
Functional Block Diagram for ADP1829
ADP1043 - Digital Controller for Isolated Power Supply Applications
| Part# | Vin Range | Pwr Stage Vin | Vout Adj Options | Multi-Output | Shutdown Current | Supply Current (max) | Switching Frequency | Iout (max) | Synchronous | Step Down | Step Up | Pkg | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADP1621 | 2.9V-5.5V | As Low As 1V | Lossless ISens@<30V Vout, Resistor ISens@>30V | No | 10µA | 3mA | 100 KHz - 1.5 MHz | - | No | No | Yes | MSOP-10 | Constant-Frequency, Current-Mode, Step-Up DC/DC Controller | $1.30 |
| ADP1821 | 3.7V-5.5V | 1V-24V | 0.6V to 85% PwrStgVin | No | 10µA | 2mA | 300 kHz -600 kHz, Sync up to 1 MHz | 20A | Yes | Yes | No | QSOP-16 | 20 A Step-Down DC-DC Controller | $1.35 |
| ADP1822 | 3.7V-5.5V | 1V-24V | 0.6V to 85% PwrStgVin | No | 10µA | 2mA | 300 kHz-600 kHz; Sync up to 1 MHz | 20A | Yes | Yes | No | QSOP-24 | 20 A, PWM, Step-Down DC-DC Controller with Margining and Tracking | $1.40 |
| ADP1823 | 3.7V-20V | 1V-24V | 0.6V to 85% PwrStgVin | Yes | 20µA | 3mA | 300 kHz-600 kHz, Sync up to 1 MHz | 20A | Yes | Yes | No | LFCSP-32 | Versatile Dual, Interleaved Synchronous PWM Buck Controller w/ Tracking | $2.10 |
| ADP1828 | 3.0V-18V | 1V-24V | 0.6V to 85% PwrStgVin | No | 15µA | 3mA | 300 kHz to 600 kHz | - | Yes | Yes | No | QSOP-20 | Synchronous Buck PWM, Step-Down, DC-to-DC Controller | $1.50 |
| ADP1829 | 3.0V-18V | 1V-24V | 0.6V to 85% PwrStgVin | Yes | 20µA | 3mA | 300 kHz-600 kHz, Sync up to 1 MHz | 20A | Yes | Yes | - | LFCSP-32 | Dual, Interleaved, Step-Down DC-to-DC Controller w/ Tracking | $2.10 |
| ADP1864 | 3.15V-14V | 3.15V-14V | 0.8V to Vin | No | 15µA | 350µA | 580 kHz | 5A | No | Yes | No | TSOT-6 | 5A, Constant Frequency, Current-Mode Step-Down DC/DC Controller in TSOT | $1.05 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADP1829 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADP1829-EVALZ | Prodn | None Available | 32 | Ind | $60.00 | 07/04/2008 | Y | Contact ADI | Add To Cart |
| ADP1829ACPZ-R7 | Prodn | 16 ld LFCSP (5x5mm) | 32 | Ind | $2.10 | 07/04/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close