ADP1828: Synchronous Buck PWM, Step-Down, DC-to-DC Controller
The ADP1828 is a versatile and synchronous PWM voltage mode buck controller. It drives an all N-channel power stage to regulate an output voltage as low as 0.6 V to 85% of the input voltage and is ...More
ADP1828: Synchronous Buck PWM, Step-Down, DC-to-DC Controller
Product Description
The ADP1828 is a versatile and synchronous PWM voltage mode buck controller. It drives an all N-channel power stage to regulate an output voltage as low as 0.6 V to 85% of the input voltage and is sized to handle large MOSFETs for point-of-load regulators. The ADP1828 is ideal for a wide range of high power applications, such as DSP and processor core I/O power, and general-purpose power in telecommunications, medical imaging, PC, gaming, and industrial applications. It operates from input bias voltages of 3 V to 18 V with an internal LDO that generates a 5 V output for input bias voltages greater than 5.5 V.
The ADP1828 operates at a pin-selectable, fixed switching frequency of either 300 kHz or 600 kHz, or at any frequency between 300 kHz and 600 kHz with a resistor. The switching frequency can also be synchronized to an external clock up to 2× the part’s nominal oscillator frequency. The clock output can be used for synchronizing additional ADP1828s (or the ADP1829 controllers), thus eliminating the need for an external clock source. The ADP1828 includes soft start protection to limit any inrush current from the input supply during startup, reverse current protection during soft start for a precharged output, as well as a unique adjustable lossless current-limit scheme utilizing external MOSFET RDSON sensing.
For applications requiring power-supply sequencing, the ADP1828 provides a tracking input that allows the output voltage to track during startup, shutdown, and faults. The additional supervisory and control features include thermal overload, undervoltage lockout, and power good.
The ADP1828 operates over the −40°C to +125°C junction temperature range and is available in a 20-lead QSOP.
Applications
Data Sheet, Rev. 0, 10/07
Quick Links
- Data Sheet Rev 0, 10/2007, (pdf, 839 kB)
- (About Data Sheets)
- Evaluation Boards/Tools
Features
- Wide bias voltage range 3.0 V to 18 V
- Wide power stage input range 1 V to 24 V
- Wide output voltage range: 0.6 V to 85% of input voltage
- ±0.85% accuracy at 0°C to 70°C
- All N-channel MOSFET design for low cost
- Fixed-frequency operation at 300 kHz, 600 kHz, or resistor adjustable 300 kHz to 600 kHz
- Clock output for synchronizing other controllers
- No current sense resistor required
- Internal linear regulator
- Voltage tracking for sequencing
- Soft start and thermal overload protection
- Overvoltage and undervoltage power-good indicator
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Circuit Diagram for ADP1828
Synchronous Buck PWM, Step-Down, DC-to-DC Controller
Other Diagrams for ADP1828
Synchronous Buck PWM, Step-Down, DC-to-DC Controller
ADP1828 Pin Configuration
Circuit Diagram for ADP1828
ADP1043 - Digital Controller for Isolated Power Supply Applications
| Part# | Vin Range | Pwr Stage Vin | Vout Adj Options | Multi-Output | Shutdown Current | Supply Current (max) | Switching Frequency | Iout (max) | Synchronous | Step Down | Step Up | Pkg | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADP1621 | 2.9V-5.5V | As Low As 1V | Lossless ISens@<30V Vout, Resistor ISens@>30V | No | 10µA | 3mA | 100 KHz - 1.5 MHz | - | No | No | Yes | MSOP-10 | Constant-Frequency, Current-Mode, Step-Up DC/DC Controller | $1.30 |
| ADP1821 | 3.7V-5.5V | 1V-24V | 0.6V to 85% PwrStgVin | No | 10µA | 2mA | 300 kHz -600 kHz, Sync up to 1 MHz | 20A | Yes | Yes | No | QSOP-16 | 20 A Step-Down DC-DC Controller | $1.35 |
| ADP1822 | 3.7V-5.5V | 1V-24V | 0.6V to 85% PwrStgVin | No | 10µA | 2mA | 300 kHz-600 kHz; Sync up to 1 MHz | 20A | Yes | Yes | No | QSOP-24 | 20 A, PWM, Step-Down DC-DC Controller with Margining and Tracking | $1.40 |
| ADP1823 | 3.7V-20V | 1V-24V | 0.6V to 85% PwrStgVin | Yes | 20µA | 3mA | 300 kHz-600 kHz, Sync up to 1 MHz | 20A | Yes | Yes | No | LFCSP-32 | Versatile Dual, Interleaved Synchronous PWM Buck Controller w/ Tracking | $2.10 |
| ADP1828 | 3.0V-18V | 1V-24V | 0.6V to 85% PwrStgVin | No | 15µA | 3mA | 300 kHz to 600 kHz | - | Yes | Yes | No | QSOP-20 | Synchronous Buck PWM, Step-Down, DC-to-DC Controller | $1.50 |
| ADP1829 | 3.0V-18V | 1V-24V | 0.6V to 85% PwrStgVin | Yes | 20µA | 3mA | 300 kHz-600 kHz, Sync up to 1 MHz | 20A | Yes | Yes | - | LFCSP-32 | Dual, Interleaved, Step-Down DC-to-DC Controller w/ Tracking | $2.10 |
| ADP1864 | 3.15V-14V | 3.15V-14V | 0.8V to Vin | No | 15µA | 350µA | 580 kHz | 5A | No | Yes | No | TSOT-6 | 5A, Constant Frequency, Current-Mode Step-Down DC/DC Controller in TSOT | $1.05 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADP1828 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADP1828HC-EVALZ | Prodn | EVALUATION BOARDS | 20 | Auto | $80.00 | 07/25/2008 | Y | Contact ADI | Add To Cart |
| ADP1828LC-EVALZ | Prodn | EVALUATION BOARDS | 20 | Auto | $80.00 | 07/25/2008 | Y | Contact ADI | Add To Cart |
| ADP1828YRQZ-R7 | Prodn | 20 | Auto | $1.50 | 07/25/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close