ADP1821:  Step-Down DC-to-DC Controller

The ADP1821 is a versatile and inexpensive, synchronous, pulse-width-modulated (PWM), voltage-mode, step-down controller. It drives an all N-channel power stage to regulate an output voltage as low as ...More

ADP1821:  Step-Down DC-to-DC Controller

Product Description

The ADP1821 is a versatile and inexpensive, synchronous, pulse-width-modulated (PWM), voltage-mode, step-down controller. It drives an all N-channel power stage to regulate an output voltage as low as 0.6 V. The ADP1821 can be configured to provide output voltages from 0.6 V to 85% of the input voltage and is sized to handle large MOSFETs for point-of-load regulators.

The ADP1821 is well suited for a wide range of high power applications, such as DSP and processor core power in telecommunications, medical imaging, high performance servers, and industrial applications. It operates from a 3.7 V to 5.5 V supply with a power input voltage ranging from 1.0 V to 24 V.

The ADP1821 operates at a pin-selectable, fixed switching frequency of either 300 kHz or 600 kHz, minimizing external component size and cost. For noise sensitive applications, it can be synchronized to an external clock to achieve switching frequencies between 300 kHz and 1.2 MHz. The ADP1821 includes soft start protection to limit the inrush current from the input supply during startup, reverse current protection during soft start for precharged outputs, as well as a unique adjustable lossless current-limit scheme utilizing external MOSFET sensing.

The ADP1821 operates over the –40°C to +125°C junction temperature range and is available in a 16-lead QSOP.

Applications

  • Telecommunications and networking systems
  • Set-top boxes
  • Printers
  • Servers
  • Medical imaging systems
  • Microprocessor and DSP core power supplies
  • Mobile communication base stations
  • Data Sheet, Rev. C, 4/07

    Features

    • Wide power-input voltage range: 1 V to 24 V
    • Chip supply voltage range: 3.7 V to 5.5 V
    • Wide output voltage range: 0.6 V to 85% of input voltage
    • 1% accuracy, 0.6 V reference voltage
    • All N-channel MOSFET design for low cost
    • Fixed-frequency operation 300 kHz, 600 kHz, or synchronized operation up to 1.2 MHz
    • No current sense resistor required
    • Power-good output
    • Programmable soft start with reverse current protection
    • Soft start, thermal overload, current-limit protection
    • Undervoltage lockout
    • 10 μA shutdown supply current

    Diagrams

    ADP1821 Diagram
    Circuit Diagram for ADP1821

    Specifications

    Vin Range 3.7V-5.5V
    Vout Adj
    Step Up No
    Shutdown Y
    Pkg QSOP-16

    Explore Other Products

    ADP1043 - Digital Controller for Isolated Power Supply Applications

    Subscribe to New Products Feed
    Part# Vin Range Pwr Stage Vin Vout Adj Options Multi-Output Shutdown Current Supply Current (max) Switching Frequency Iout (max) Synchronous Step Down Step Up Pkg Product Description Price* (1000-4999)
    ADP1621 2.9V-5.5V As Low As 1V Lossless ISens@<30V Vout, Resistor ISens@>30V No 10µA 3mA 100 KHz - 1.5 MHz - No No Yes MSOP-10 Constant-Frequency, Current-Mode, Step-Up DC/DC Controller $1.30
    ADP1821 3.7V-5.5V 1V-24V 0.6V to 85% PwrStgVin No 10µA 2mA 300 kHz -600 kHz, Sync up to 1 MHz 20A Yes Yes No QSOP-16 20 A Step-Down DC-DC Controller $1.35
    ADP1822 3.7V-5.5V 1V-24V 0.6V to 85% PwrStgVin No 10µA 2mA 300 kHz-600 kHz; Sync up to 1 MHz 20A Yes Yes No QSOP-24 20 A, PWM, Step-Down DC-DC Controller with Margining and Tracking $1.40
    ADP1823 3.7V-20V 1V-24V 0.6V to 85% PwrStgVin Yes 20µA 3mA 300 kHz-600 kHz, Sync up to 1 MHz 20A Yes Yes No LFCSP-32 Versatile Dual, Interleaved Synchronous PWM Buck Controller w/ Tracking $2.10
    ADP1828 3.0V-18V 1V-24V 0.6V to 85% PwrStgVin No 15µA 3mA 300 kHz to 600 kHz - Yes Yes No QSOP-20 Synchronous Buck PWM, Step-Down, DC-to-DC Controller $1.50
    ADP1829 3.0V-18V 1V-24V 0.6V to 85% PwrStgVin Yes 20µA 3mA 300 kHz-600 kHz, Sync up to 1 MHz 20A Yes Yes - LFCSP-32 Dual, Interleaved, Step-Down DC-to-DC Controller w/ Tracking $2.10
    ADP1864 3.15V-14V 3.15V-14V 0.8V to Vin No 15µA 350µA 580 kHz 5A No Yes No TSOT-6 5A, Constant Frequency, Current-Mode Step-Down DC/DC Controller in TSOT $1.05

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Available Ship Date
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    View Sales and Distribution Offices