ADP1621:  Constant-Frequency, Current-Mode Step-Up DC/DC Controller

The ADP1621 is a fixed-frequency, pulse-width modulation (PWM), current-mode, step-up converter controller. It drives an external n-channel MOSFET to convert the input voltage to a higher output ...More

ADP1621:  Constant-Frequency, Current-Mode Step-Up DC/DC Controller

Product Description

The ADP1621 is a fixed-frequency, pulse-width modulation (PWM), current-mode, step-up converter controller. It drives an external n-channel MOSFET to convert the input voltage to a higher output voltage. The ADP1621 can also be used to drive flyback, SEPIC, and forward converter topologies, either isolated or nonisolated.

The ADP1621 eliminates the use of a current-sense power resistor by measuring the voltage drop across the on resistance of the n-channel MOSFET. This technique, allowed up to a maximum voltage of 30 V at the switch node, maximizes efficiency and reduces cost. For switch-node voltages higher than 30 V or for more accurate current limiting, the CS pin can be connected to a current-sense resistor in the source of the MOSFET. The slope compensation is implemented by an external resistor, allowing a wide range of external components (inductors and MOSFETs), and can be chosen for various switching frequencies and input and output voltages.

The ADP1621 supply input voltage range is 2.9 V to 5.5 V, although higher input voltages are possible with the use of a small-signal NPN pass transistor or a single resistor. The voltage of the power input can be as low as 1 V for fuel cell applications. The switching frequency is set by an external resistor over a range of 100 kHz to 1.5 MHz and can be synchronized to an external clock by using the SDSN pin. The shutdown quiescent current is less than 10 μA. The ADP1621 has a thermal shutdown feature that shuts down the gate driver when the junction temperature reaches approximately 150°C. The internal soft start circuit limits inrush current at startup. The ADP1621 is available in the 10-lead MSOP lead-free package and is specified over the −40°C to +125°C junction temperature range.

Applications

  • APD bias
  • Portable electronic equipment
  • Isolated dc/dc converter
  • Step-up/step-down dc/dc converter
  • LED driver for laptop computer and navigation system
  • LCD backlighting
  • Data Sheet, Rev. A, 12/06

    Features

    • 92% efficiency (no sense resistor required)
    • ±1.0% initial accuracy
    • IC supply voltage range: 2.9 V to 5.5 V
    • Power-input voltage as low as 1.0 V
    • Capable of high supply input voltage (>5.5 V) with an external NPN or a resistor
    • VIN UVLO and 35 mA shunt regulator
    • External slope compensation with 1 resistor
    • Programmable operating frequency (100 kHz to 1.5 MHz) with 1 resistor
    • Lossless current sensing for switch-node voltage <30 V
    • Resistor current sensing for switch-node voltage >30 V
    • Synchronizable to external clock
    • Current-mode operation for excellent line and load transient responses

    Diagrams

    ADP1621 Diagram
    Functional Block Diagram for ADP1621

    Specifications

    Vin Range 2.9V-5.5V
    Vout n/a
    Step Up Yes
    Shutdown Y
    Pkg MSOP-10

    Explore Other Products

    ADP1043 - Digital Controller for Isolated Power Supply Applications

    Subscribe to New Products Feed
    Part# Vin Range Pwr Stage Vin Vout Adj Options Multi-Output Shutdown Current Supply Current (max) Switching Frequency Iout (max) Synchronous Step Down Step Up Pkg Product Description Price* (1000-4999)
    ADP1621 2.9V-5.5V As Low As 1V Lossless ISens@<30V Vout, Resistor ISens@>30V No 10µA 3mA 100 KHz - 1.5 MHz - No No Yes MSOP-10 Constant-Frequency, Current-Mode, Step-Up DC/DC Controller $1.30
    ADP1821 3.7V-5.5V 1V-24V 0.6V to 85% PwrStgVin No 10µA 2mA 300 kHz -600 kHz, Sync up to 1 MHz 20A Yes Yes No QSOP-16 20 A Step-Down DC-DC Controller $1.35
    ADP1822 3.7V-5.5V 1V-24V 0.6V to 85% PwrStgVin No 10µA 2mA 300 kHz-600 kHz; Sync up to 1 MHz 20A Yes Yes No QSOP-24 20 A, PWM, Step-Down DC-DC Controller with Margining and Tracking $1.40
    ADP1823 3.7V-20V 1V-24V 0.6V to 85% PwrStgVin Yes 20µA 3mA 300 kHz-600 kHz, Sync up to 1 MHz 20A Yes Yes No LFCSP-32 Versatile Dual, Interleaved Synchronous PWM Buck Controller w/ Tracking $2.10
    ADP1828 3.0V-18V 1V-24V 0.6V to 85% PwrStgVin No 15µA 3mA 300 kHz to 600 kHz - Yes Yes No QSOP-20 Synchronous Buck PWM, Step-Down, DC-to-DC Controller $1.50
    ADP1829 3.0V-18V 1V-24V 0.6V to 85% PwrStgVin Yes 20µA 3mA 300 kHz-600 kHz, Sync up to 1 MHz 20A Yes Yes - LFCSP-32 Dual, Interleaved, Step-Down DC-to-DC Controller w/ Tracking $2.10
    ADP1864 3.15V-14V 3.15V-14V 0.8V to Vin No 15µA 350µA 580 kHz 5A No Yes No TSOT-6 5A, Constant Frequency, Current-Mode Step-Down DC/DC Controller in TSOT $1.05

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Available Ship Date
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    View Sales and Distribution Offices