ADM811:  Microprocessors Supervisory Circuit in 4-Lead SOT-143, Logic Low RESET Bar Output

The ADM811/ADM812 are reliable voltage monitoring devices suitable for use in most voltage monitoring applications.

The ADM811/ADM812 are designed to monitor five different voltages, each ...More

ADM811:  Microprocessors Supervisory Circuit in 4-Lead SOT-143, Logic Low RESET Bar Output

Product Description

The ADM811/ADM812 are reliable voltage monitoring devices suitable for use in most voltage monitoring applications.

The ADM811/ADM812 are designed to monitor five different voltages, each allowing for a 5% or 10% degradation of standard PSU voltages before a reset occurs. These voltages have been selected for the effective monitoring of +3 V, +3.3 V and +5 V supply voltage levels.

Features

  • Superior Upgrade for MAX811/MAX812
  • Specified over Temperature
  • Low Power Consumption (5 µA Typ)
  • Precision Voltage Monitor: 2.5 V, 3 V, 3.3 V, 5 V Options
  • Reset Assertion Down to 1 V VCC
  • 140 ms Min Power-On Reset
    Logic Low RESET Output (ADM811)
    Logic High RESET Output (ADM812)
  • Built-In Manual Reset

Diagrams

ADM811 Diagram
Functional Block Diagram for ADM811

Specifications

Backup-Battery Switch No
Manual Reset Capability Yes
Package SOT
Reset Threshold (V) 2.32,2.63,2.93,3.08,4.38,4.63
Reset Output-Stage Active-Low/Push-Pull
Min Reset Timeout (ms) 140
Watchdog Timer No
# of Monitored Voltages 1

Explore Other Products

AD5100 - System-Management IC with Programmable Quad Voltage Monitoring and Supervisory Functions

Subscribe to New Products Feed
Part# Reset Threshold (V) Min Reset Timeout (ms) Reset Output-Stage Manual Reset Capability Package Price* (1000-4999)
ADM1810 4.35, 4.62 100 Active-Low/Push-Pull No SC70, SOT $0.45
ADM1811 4.35, 4.62 100 Active-Low/Int-Pullup No SC70, SOT $0.45
ADM1812 4.35, 4.62 100 Active-High/Push-Pull No SC70, SOT $0.45
ADM1813 4.35, 4.62 100 Active-Low/Int-Pullup Yes SC70, SOT $0.39
ADM1815 2.18, 2.31, 2.55, 2.88, 3.06 100 Active-High/Push-Pull No SC70, SOT $0.39
ADM1816 2.18, 2.31, 2.55, 2.88, 3.06 100 Active-Low/Int-Pullup No SC70, SOT $0.45
ADM1817 2.18, 2.31, 2.55, 2.88, 3.06 100 Active-High/Push-Pull No SC70, SOT $0.45
ADM1818 2.18, 2.31, 2.55, 2.88, 3.06 100 Active-Low/Int-Pullup Yes SC70, SOT $0.44
ADM6315 2.63, 2.93, 3.08, 4.39, 4.5, 4.63 1, 1,120, 140, 20 Active-Low/Open-Drain Yes SOT $0.80
ADM6319 2.5, 2.63, 2.7, 2.8, 2.93, 3.0, 3.08, 3.2, 3.3, 3.4, 3.5, 3.6, 3.7, 3.8, 3.9, 4.0, 4.1, 4.2, 4.3, 4.39, 4.5, 4.63, 4.7, 4.8, 4.9, 5.0 1, 1,120, 140, 20 Active-High/Push-Pull, Active-Low/Push-Pull Yes SOT $0.50
ADM6322 2.5, 2.63, 2.7, 2.8, 2.93, 3.0, 3.08, 3.2, 3.3, 3.4, 3.5, 3.6, 3.7, 3.8, 3.9, 4.0, 4.1, 4.2, 4.3, 4.39, 4.5, 4.63, 4.7, 4.8, 4.9, 5.0 1, 1,200, 140, 20 Active-High/Push-Pull, Active-Low/Open-Drain Yes SOT $0.50
ADM6384 1.58, 1.67, 2.19, 2.31, 2.4, 2.5, 2.63, 2.7, 2.8, 2.93, 3.0, 3.08, 3.2, 3.3, 3.4, 3.5, 3.6, 3.7, 3.8, 3.9, 4.0, 4.1, 4.2, 4.3, 4.39, 4.5, 4.63, 4.7, 4.8, 4.9, 5.0 1, 1,120, 140, 20 Active-Low/Push-Pull Yes SC70 $0.94
ADM6711 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 140 Active-Low/Push-Pull Yes SC70 $0.26
ADM6713 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 140 Active-Low/Open-Drain Yes SC70 $0.28
ADM6825 1.58, 1.67, 2.19, 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 140 Active-High/Push-Pull, Active-Low/Push-Pull Yes SOT -
ADM698 4.65 140 Active-High/Push-Pull, Active-Low/Push-Pull No DIP, SOIC $1.35
ADM707 4.65 160 Active-High/Push-Pull, Active-Low/Push-Pull Yes DIP, SOIC $0.96
ADM708 2.63, 2.93, 3.08, 4.4, 4.65 160 Active-High/Push-Pull, Active-Low/Push-Pull Yes DIP, SOIC, SOP $0.84
ADM709 2.63, 2.93, 3.08, 4.4, 4.65 140 Active-Low/Push-Pull No DIP, SOIC $0.70
ADM803 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 140 Active-Low/Open-Drain No SC70 $0.26
ADM809 2.32, 2.63, 2.93, 3.08, 4.0, 4.38, 4.63 140 Active-Low/Push-Pull No SC70, SOT $0.61
ADM810 2.32, 2.63, 2.93, 3.08, 4.0, 4.38, 4.63 140 Active-High/Push-Pull No SC70, SOT $0.60
ADM811 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 140 Active-Low/Push-Pull Yes SOT $0.45
ADM812 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 140 Active-High/Push-Pull Yes SOT $0.45
ADM825 2.19, 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 140 Active-High/Push-Pull, Active-Low/Push-Pull Yes SC70, SOT $0.50
ADM8698 4.65 140 Active-High/Push-Pull, Active-Low/Push-Pull No DIP, SOIC $1.99
Sorted by Part#

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices