ADM698:  Microprocessor Supervisory Circuit

The ADM698/ADM699 supervisory circuits provide power supply monitoring and watchdog timing for microprocessor systems.

The ADM698 monitors the 5 V VCC power supply and generates a ...More

ADM698:  Microprocessor Supervisory Circuit

Product Description

The ADM698/ADM699 supervisory circuits provide power supply monitoring and watchdog timing for microprocessor systems.

The ADM698 monitors the 5 V VCC power supply and generates a RESET pulse during power up, power down and during low voltage "Brown Out" conditions. The RESET output is guaranteed to be functional (logic low) with VCC as low as 1 V.

The ADM699 features an identical monitoring circuit as in the ADM698 plus an additional watchdog timer input to monitor microprocessor activity. The RESET output is forced low if the watchdog input is not toggled within the 1 second watchdog timeout period.

Both parts are available in 8-pin plastic DIP and 16-lead SOIC packages. The 16-lead SOIC contains additional outputs RESET (without inversion) and Watchdog Output WDO (ADM699 only).

Features

  • Superior Upgrade for MAX698/MAX699
  • Guaranteed RESET Assertion with VCC = 1 V
  • Low 0.6 mA Supply Current
  • Precision 4.65 V Voltage Monitor
  • Power OK/Reset Time Delay
  • Watchdog Timer
  • Minimum Component Count
  • Performance Specified over Temperature

Diagrams

ADM698 Diagram
Functional Block Diagram for ADM698

Specifications

Backup-Battery Switch No
Manual Reset Capability No
Package DIP,SOIC
Reset Threshold (V) 4.65
Reset Output-Stage Active-High/Push-Pull,Active-Low/Push-Pull
Min Reset Timeout (ms) 140
Watchdog Timer No
# of Monitored Voltages 1

Explore Other Products

AD5100 - System-Management IC with Programmable Quad Voltage Monitoring and Supervisory Functions

Subscribe to New Products Feed
Part# Reset Threshold (V) Min Reset Timeout (ms) Reset Output-Stage Manual Reset Capability Package Price* (1000-4999)
ADM1810 4.35, 4.62 100 Active-Low/Push-Pull No SC70, SOT $0.45
ADM1811 4.35, 4.62 100 Active-Low/Int-Pullup No SC70, SOT $0.45
ADM1812 4.35, 4.62 100 Active-High/Push-Pull No SC70, SOT $0.45
ADM1813 4.35, 4.62 100 Active-Low/Int-Pullup Yes SC70, SOT $0.39
ADM1815 2.18, 2.31, 2.55, 2.88, 3.06 100 Active-High/Push-Pull No SC70, SOT $0.39
ADM1816 2.18, 2.31, 2.55, 2.88, 3.06 100 Active-Low/Int-Pullup No SC70, SOT $0.45
ADM1817 2.18, 2.31, 2.55, 2.88, 3.06 100 Active-High/Push-Pull No SC70, SOT $0.45
ADM1818 2.18, 2.31, 2.55, 2.88, 3.06 100 Active-Low/Int-Pullup Yes SC70, SOT $0.44
ADM6315 2.63, 2.93, 3.08, 4.39, 4.5, 4.63 1, 1,120, 140, 20 Active-Low/Open-Drain Yes SOT $0.80
ADM6319 2.5, 2.63, 2.7, 2.8, 2.93, 3.0, 3.08, 3.2, 3.3, 3.4, 3.5, 3.6, 3.7, 3.8, 3.9, 4.0, 4.1, 4.2, 4.3, 4.39, 4.5, 4.63, 4.7, 4.8, 4.9, 5.0 1, 1,120, 140, 20 Active-High/Push-Pull, Active-Low/Push-Pull Yes SOT $0.50
ADM6322 2.5, 2.63, 2.7, 2.8, 2.93, 3.0, 3.08, 3.2, 3.3, 3.4, 3.5, 3.6, 3.7, 3.8, 3.9, 4.0, 4.1, 4.2, 4.3, 4.39, 4.5, 4.63, 4.7, 4.8, 4.9, 5.0 1, 1,200, 140, 20 Active-High/Push-Pull, Active-Low/Open-Drain Yes SOT $0.50
ADM6384 1.58, 1.67, 2.19, 2.31, 2.4, 2.5, 2.63, 2.7, 2.8, 2.93, 3.0, 3.08, 3.2, 3.3, 3.4, 3.5, 3.6, 3.7, 3.8, 3.9, 4.0, 4.1, 4.2, 4.3, 4.39, 4.5, 4.63, 4.7, 4.8, 4.9, 5.0 1, 1,120, 140, 20 Active-Low/Push-Pull Yes SC70 $0.94
ADM6711 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 140 Active-Low/Push-Pull Yes SC70 $0.26
ADM6713 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 140 Active-Low/Open-Drain Yes SC70 $0.28
ADM6825 1.58, 1.67, 2.19, 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 140 Active-High/Push-Pull, Active-Low/Push-Pull Yes SOT -
ADM698 4.65 140 Active-High/Push-Pull, Active-Low/Push-Pull No DIP, SOIC $1.35
ADM707 4.65 160 Active-High/Push-Pull, Active-Low/Push-Pull Yes DIP, SOIC $0.96
ADM708 2.63, 2.93, 3.08, 4.4, 4.65 160 Active-High/Push-Pull, Active-Low/Push-Pull Yes DIP, SOIC, SOP $0.84
ADM709 2.63, 2.93, 3.08, 4.4, 4.65 140 Active-Low/Push-Pull No DIP, SOIC $0.70
ADM803 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 140 Active-Low/Open-Drain No SC70 $0.26
ADM809 2.32, 2.63, 2.93, 3.08, 4.0, 4.38, 4.63 140 Active-Low/Push-Pull No SC70, SOT $0.61
ADM810 2.32, 2.63, 2.93, 3.08, 4.0, 4.38, 4.63 140 Active-High/Push-Pull No SC70, SOT $0.60
ADM811 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 140 Active-Low/Push-Pull Yes SOT $0.45
ADM812 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 140 Active-High/Push-Pull Yes SOT $0.45
ADM825 2.19, 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 140 Active-High/Push-Pull, Active-Low/Push-Pull Yes SC70, SOT $0.50
ADM8698 4.65 140 Active-High/Push-Pull, Active-Low/Push-Pull No DIP, SOIC $1.99
Sorted by Part#

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices