ADM6825: Low Voltage Supervisory Circuit with Manual Reset
The ADM682x are supervisory circuits that monitor power supply voltage levels and code execution integrity in microprocessor-based systems. As well as providing power-on reset signals, an on-chip ...More
ADM6825: Low Voltage Supervisory Circuit with Manual Reset
Product Description
The ADM682x are supervisory circuits that monitor power supply voltage levels and code execution integrity in microprocessor-based systems. As well as providing power-on reset signals, an on-chip watchdog timer can reset the microprocessor if it fails to strobe within a preset timeout period. A reset signal can also be asserted by means of an external push-button through a manual reset input. The parts feature different combinations of watchdog input and manual reset input and output stage configurations, as shown in Table 1 in the data sheet.
Each part is available in nine reset threshold options, ranging from 1.58 V to 4.63 V. The reset and watchdog timeout periods are fixed at 140 ms (min) and 1.6 sec (typ), respectively. The ADM682x are available in 5-lead SOT-23 packages and typically consume only 7 μA, making them suitable for use in low power, portable applications.
Applications
Quick Links
- Data Sheet Rev 0, 10/2005, (pdf, 232 kB)
- (About Data Sheets)
- Lead(Pb) - Free Data
Features
- Precision Low Voltage Monitoring
- 9 Reset Threshold Options: 1.58 V to 4.63 V
- 140 ms (min) Reset Timeout
- Watchdog Timer with 1.6 sec Timeout
- Reset Output Stages
Push-pull Active-low
Open-drain Active-low
Push-pull Active-high
- Manual Reset Input
- Low Power Consumption (7 μA)
- Guaranteed Reset Output Valid to VCC = 1 V
- Power Supply Glitch Immunity
- Specified from −40°C to +125°C
- 5-lead SOT-23 Package
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADM6825
Low Voltage Supervisory Circuit with Manual Reset
Other Diagrams for ADM6825
Low Voltage Supervisory Circuit with Manual Reset
ADM6825 Pin Configuration
Functional Block Diagram for ADM6825
AD5100 - System-Management IC with Programmable Quad Voltage Monitoring and Supervisory Functions
| Part# | Reset Threshold (V) | Min Reset Timeout (ms) | Reset Output-Stage | Manual Reset Capability | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|
| ADM1810 | 4.35, 4.62 | 100 | Active-Low/Push-Pull | No | SC70, SOT | $0.45 |
| ADM1811 | 4.35, 4.62 | 100 | Active-Low/Int-Pullup | No | SC70, SOT | $0.45 |
| ADM1812 | 4.35, 4.62 | 100 | Active-High/Push-Pull | No | SC70, SOT | $0.45 |
| ADM1813 | 4.35, 4.62 | 100 | Active-Low/Int-Pullup | Yes | SC70, SOT | $0.39 |
| ADM1815 | 2.18, 2.31, 2.55, 2.88, 3.06 | 100 | Active-High/Push-Pull | No | SC70, SOT | $0.39 |
| ADM1816 | 2.18, 2.31, 2.55, 2.88, 3.06 | 100 | Active-Low/Int-Pullup | No | SC70, SOT | $0.45 |
| ADM1817 | 2.18, 2.31, 2.55, 2.88, 3.06 | 100 | Active-High/Push-Pull | No | SC70, SOT | $0.45 |
| ADM1818 | 2.18, 2.31, 2.55, 2.88, 3.06 | 100 | Active-Low/Int-Pullup | Yes | SC70, SOT | $0.44 |
| ADM6315 | 2.63, 2.93, 3.08, 4.39, 4.5, 4.63 | 1, 1,120, 140, 20 | Active-Low/Open-Drain | Yes | SOT | $0.80 |
| ADM6319 | 2.5, 2.63, 2.7, 2.8, 2.93, 3.0, 3.08, 3.2, 3.3, 3.4, 3.5, 3.6, 3.7, 3.8, 3.9, 4.0, 4.1, 4.2, 4.3, 4.39, 4.5, 4.63, 4.7, 4.8, 4.9, 5.0 | 1, 1,120, 140, 20 | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | SOT | $0.50 |
| ADM6322 | 2.5, 2.63, 2.7, 2.8, 2.93, 3.0, 3.08, 3.2, 3.3, 3.4, 3.5, 3.6, 3.7, 3.8, 3.9, 4.0, 4.1, 4.2, 4.3, 4.39, 4.5, 4.63, 4.7, 4.8, 4.9, 5.0 | 1, 1,200, 140, 20 | Active-High/Push-Pull, Active-Low/Open-Drain | Yes | SOT | $0.50 |
| ADM6384 | 1.58, 1.67, 2.19, 2.31, 2.4, 2.5, 2.63, 2.7, 2.8, 2.93, 3.0, 3.08, 3.2, 3.3, 3.4, 3.5, 3.6, 3.7, 3.8, 3.9, 4.0, 4.1, 4.2, 4.3, 4.39, 4.5, 4.63, 4.7, 4.8, 4.9, 5.0 | 1, 1,120, 140, 20 | Active-Low/Push-Pull | Yes | SC70 | $0.94 |
| ADM6711 | 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 | 140 | Active-Low/Push-Pull | Yes | SC70 | $0.26 |
| ADM6713 | 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 | 140 | Active-Low/Open-Drain | Yes | SC70 | $0.28 |
| ADM6825 | 1.58, 1.67, 2.19, 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 | 140 | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | SOT | - |
| ADM698 | 4.65 | 140 | Active-High/Push-Pull, Active-Low/Push-Pull | No | DIP, SOIC | $1.35 |
| ADM707 | 4.65 | 160 | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | DIP, SOIC | $0.96 |
| ADM708 | 2.63, 2.93, 3.08, 4.4, 4.65 | 160 | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | DIP, SOIC, SOP | $0.84 |
| ADM709 | 2.63, 2.93, 3.08, 4.4, 4.65 | 140 | Active-Low/Push-Pull | No | DIP, SOIC | $0.70 |
| ADM803 | 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 | 140 | Active-Low/Open-Drain | No | SC70 | $0.26 |
| ADM809 | 2.32, 2.63, 2.93, 3.08, 4.0, 4.38, 4.63 | 140 | Active-Low/Push-Pull | No | SC70, SOT | $0.61 |
| ADM810 | 2.32, 2.63, 2.93, 3.08, 4.0, 4.38, 4.63 | 140 | Active-High/Push-Pull | No | SC70, SOT | $0.60 |
| ADM811 | 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 | 140 | Active-Low/Push-Pull | Yes | SOT | $0.45 |
| ADM812 | 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 | 140 | Active-High/Push-Pull | Yes | SOT | $0.45 |
| ADM825 | 2.19, 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 | 140 | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | SC70, SOT | $0.50 |
| ADM8698 | 4.65 | 140 | Active-High/Push-Pull, Active-Low/Push-Pull | No | DIP, SOIC | $1.99 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.