ADM6713: Microprocessor Supervisory Circuit in 4-Lead SC70
The ADM6711/ADM6713 are reset generator circuits suitable for use in microprocessor-based systems. They provide a reset signal on power-up, power-down, and whenever the supply voltage falls below a ...More
ADM6713: Microprocessor Supervisory Circuit in 4-Lead SC70
Product Description
The ADM6711/ADM6713 are reset generator circuits suitable for use in microprocessor-based systems. They provide a reset signal on power-up, power-down, and whenever the supply voltage falls below a preset threshold. In addition, both parts have a debounced manual reset input so that a reset signal can also be initiated with an external switch or logic signal.
With six different reset threshold options available ranging from 2.32 V to 4.63 V, the ADM6711/ADM6713 are suitable for monitoring 2.5 V, 3 V, 3.3 V, and 5 V supplies. A reset timeout of at least 140 ms occurs when VCC rises above the threshold. This gives the supply voltage time to stabilize before the microprocessor starts up.
The ADM6711 has a push-pull output, so no additional external components are needed. The ADM6713 open-drain output requires an external pull-up resistor that can be connected to a voltage higher than VCC, if desired.
The parts are highly reliable with accurate voltage references and immunity to fast, negative-going transients on VCC. Low current consumption and space-efficient, 4-lead SC70 packaging make the ADM6711/ADM6713 ideal for use in low power portable applications.
Applications
Data Sheet, Rev. A, 12/06
Quick Links
- Data Sheet Rev A, 12/2006, (pdf, 279 kB)
- (About Data Sheets)
- Lead(Pb) - Free Data
Features
- Specified over temperature
- Low power consumption (12 μA)
- Reset timeout period of 140 ms (minimum)
- Output stages
Push-pull RESET output (ADM6711)
Open-drain RESET output (ADM6713)
- Precision monitoring of 2.5 V, 3 V, 3.3 V, and 5 V power supply voltages
- Manual reset input
- Reset assertion down to 1 V VCC
- Power supply glitch immunity
- 4-lead SC70 package
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADM6713
Microprocessor Supervisory Circuit in 4-Lead SC70
Other Diagrams for ADM6713
Microprocessor Supervisory Circuit in 4-Lead SC70
ADM6713 Pin Configuration
Functional Block Diagram for ADM6713
AD5100 - System-Management IC with Programmable Quad Voltage Monitoring and Supervisory Functions
| Part# | Reset Threshold (V) | Min Reset Timeout (ms) | Reset Output-Stage | Manual Reset Capability | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|
| ADM1810 | 4.35, 4.62 | 100 | Active-Low/Push-Pull | No | SC70, SOT | $0.45 |
| ADM1811 | 4.35, 4.62 | 100 | Active-Low/Int-Pullup | No | SC70, SOT | $0.45 |
| ADM1812 | 4.35, 4.62 | 100 | Active-High/Push-Pull | No | SC70, SOT | $0.45 |
| ADM1813 | 4.35, 4.62 | 100 | Active-Low/Int-Pullup | Yes | SC70, SOT | $0.39 |
| ADM1815 | 2.18, 2.31, 2.55, 2.88, 3.06 | 100 | Active-High/Push-Pull | No | SC70, SOT | $0.39 |
| ADM1816 | 2.18, 2.31, 2.55, 2.88, 3.06 | 100 | Active-Low/Int-Pullup | No | SC70, SOT | $0.45 |
| ADM1817 | 2.18, 2.31, 2.55, 2.88, 3.06 | 100 | Active-High/Push-Pull | No | SC70, SOT | $0.45 |
| ADM1818 | 2.18, 2.31, 2.55, 2.88, 3.06 | 100 | Active-Low/Int-Pullup | Yes | SC70, SOT | $0.44 |
| ADM6315 | 2.63, 2.93, 3.08, 4.39, 4.5, 4.63 | 1, 1,120, 140, 20 | Active-Low/Open-Drain | Yes | SOT | $0.80 |
| ADM6319 | 2.5, 2.63, 2.7, 2.8, 2.93, 3.0, 3.08, 3.2, 3.3, 3.4, 3.5, 3.6, 3.7, 3.8, 3.9, 4.0, 4.1, 4.2, 4.3, 4.39, 4.5, 4.63, 4.7, 4.8, 4.9, 5.0 | 1, 1,120, 140, 20 | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | SOT | $0.50 |
| ADM6322 | 2.5, 2.63, 2.7, 2.8, 2.93, 3.0, 3.08, 3.2, 3.3, 3.4, 3.5, 3.6, 3.7, 3.8, 3.9, 4.0, 4.1, 4.2, 4.3, 4.39, 4.5, 4.63, 4.7, 4.8, 4.9, 5.0 | 1, 1,200, 140, 20 | Active-High/Push-Pull, Active-Low/Open-Drain | Yes | SOT | $0.50 |
| ADM6384 | 1.58, 1.67, 2.19, 2.31, 2.4, 2.5, 2.63, 2.7, 2.8, 2.93, 3.0, 3.08, 3.2, 3.3, 3.4, 3.5, 3.6, 3.7, 3.8, 3.9, 4.0, 4.1, 4.2, 4.3, 4.39, 4.5, 4.63, 4.7, 4.8, 4.9, 5.0 | 1, 1,120, 140, 20 | Active-Low/Push-Pull | Yes | SC70 | $0.94 |
| ADM6711 | 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 | 140 | Active-Low/Push-Pull | Yes | SC70 | $0.26 |
| ADM6713 | 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 | 140 | Active-Low/Open-Drain | Yes | SC70 | $0.28 |
| ADM6825 | 1.58, 1.67, 2.19, 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 | 140 | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | SOT | - |
| ADM698 | 4.65 | 140 | Active-High/Push-Pull, Active-Low/Push-Pull | No | DIP, SOIC | $1.35 |
| ADM707 | 4.65 | 160 | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | DIP, SOIC | $0.96 |
| ADM708 | 2.63, 2.93, 3.08, 4.4, 4.65 | 160 | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | DIP, SOIC, SOP | $0.84 |
| ADM709 | 2.63, 2.93, 3.08, 4.4, 4.65 | 140 | Active-Low/Push-Pull | No | DIP, SOIC | $0.70 |
| ADM803 | 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 | 140 | Active-Low/Open-Drain | No | SC70 | $0.26 |
| ADM809 | 2.32, 2.63, 2.93, 3.08, 4.0, 4.38, 4.63 | 140 | Active-Low/Push-Pull | No | SC70, SOT | $0.61 |
| ADM810 | 2.32, 2.63, 2.93, 3.08, 4.0, 4.38, 4.63 | 140 | Active-High/Push-Pull | No | SC70, SOT | $0.60 |
| ADM811 | 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 | 140 | Active-Low/Push-Pull | Yes | SOT | $0.45 |
| ADM812 | 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 | 140 | Active-High/Push-Pull | Yes | SOT | $0.45 |
| ADM825 | 2.19, 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 | 140 | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | SC70, SOT | $0.50 |
| ADM8698 | 4.65 | 140 | Active-High/Push-Pull, Active-Low/Push-Pull | No | DIP, SOIC | $1.99 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADM6713 Model Options
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close