ADM6711:  Microprocessor Supervisory Circuit in 4-Lead SC70

The ADM6711/ADM6713 are reset generator circuits suitable for use in microprocessor-based systems. They provide a reset signal on power-up, power-down, and whenever the supply voltage falls below a ...More

ADM6711:  Microprocessor Supervisory Circuit in 4-Lead SC70

Product Description

The ADM6711/ADM6713 are reset generator circuits suitable for use in microprocessor-based systems. They provide a reset signal on power-up, power-down, and whenever the supply voltage falls below a preset threshold. In addition, both parts have a debounced manual reset input so that a reset signal can also be initiated with an external switch or logic signal.

With six different reset threshold options available ranging from 2.32 V to 4.63 V, the ADM6711/ADM6713 are suitable for monitoring 2.5 V, 3 V, 3.3 V, and 5 V supplies. A reset timeout of at least 140 ms occurs when VCC rises above the threshold. This gives the supply voltage time to stabilize before the microprocessor starts up.

The ADM6711 has a push-pull output, so no additional external components are needed. The ADM6713 open-drain output requires an external pull-up resistor that can be connected to a voltage higher than VCC, if desired.

The parts are highly reliable with accurate voltage references and immunity to fast, negative-going transients on VCC. Low current consumption and space-efficient, 4-lead SC70 packaging make the ADM6711/ADM6713 ideal for use in low power portable applications.

Applications

  • Microprocessor systems
  • Computers
  • Controllers
  • Intelligent instruments
  • Automotive systems
  • Data Sheet, Rev. A, 12/06

    Features

    • Specified over temperature
    • Low power consumption (12 μA)
    • Reset timeout period of 140 ms (minimum)
    • Output stages
      Push-pull RESET output (ADM6711)
      Open-drain RESET output (ADM6713)
    • Precision monitoring of 2.5 V, 3 V, 3.3 V, and 5 V power supply voltages
    • Manual reset input
    • Reset assertion down to 1 V VCC
    • Power supply glitch immunity
    • 4-lead SC70 package

    Diagrams

    ADM6711 Diagram
    Functional Block Diagram for ADM6711

    Specifications

    # of Monitored Voltages 1
    Backup-Battery Switch No
    Manual Reset Capability Yes
    Package SC70
    Reset Threshold Summary 6 Options--2.32 to 4.63V
    Reset Output-Stage Active-Low/Push-Pull
    Min Reset Timeout (ms) 140
    Watchdog Timer No

    Explore Other Products

    AD5100 - System-Management IC with Programmable Quad Voltage Monitoring and Supervisory Functions

    Subscribe to New Products Feed
    Part# Reset Threshold Summary Min Reset Timeout (ms) Reset Output-Stage Manual Reset Capability Package Price* (1000-4999)
    ADM1810 4.35V & 4.62V 100 Active-Low/Push-Pull No SC70, SOT $0.46
    ADM1811 4.35V & 4.62V 100 Active-Low/Int-Pullup No SC70, SOT $0.46
    ADM1812 4.35V & 4.62V 100 Active-High/Push-Pull No SC70, SOT $0.46
    ADM1813 4.35V & 4.62V 100 Active-Low/Int-Pullup Yes SC70, SOT $0.39
    ADM1815 5 Options--2.18 to 3.06V 100 Active-High/Push-Pull No SC70, SOT $0.39
    ADM1816 5 Options--2.18 to 3.06V 100 Active-Low/Int-Pullup No SC70, SOT $0.46
    ADM1817 5 Options--2.18 to 3.06V 100 Active-High/Push-Pull No SC70, SOT $0.46
    ADM1818 5 Options--2.18 to 3.06V 100 Active-Low/Int-Pullup Yes SC70, SOT $0.45
    ADM6315 6 Options--2.63 to 4.63V 1, 1,120, 140, 20 Active-Low/Open-Drain Yes SOT $0.81
    ADM6319 26 Options--2.5 to 5V 1, 1,120, 140, 20 Active-High/Push-Pull, Active-Low/Push-Pull Yes SOT $0.50
    ADM6322 26 Options--2.5 to 5V 1, 1,200, 140, 20 Active-High/Push-Pull, Active-Low/Open-Drain Yes SOT $0.51
    ADM6384 31 Options--1.58 to 5.0V 1, 1,120, 140, 20 Active-Low/Push-Pull Yes SC70 $0.95
    ADM6711 6 Options--2.32 to 4.63V 140 Active-Low/Push-Pull Yes SC70 $0.26
    ADM6713 6 Options--2.32 to 4.63V 140 Active-Low/Open-Drain Yes SC70 $0.28
    ADM6825 9 Options--1.58 to 4.63V 140 Active-High/Push-Pull, Active-Low/Push-Pull Yes SOT -
    ADM698 4.65V 140 Active-High/Push-Pull, Active-Low/Push-Pull No DIP, SOIC $1.37
    ADM707 4.65V 160 Active-High/Push-Pull, Active-Low/Push-Pull Yes DIP, SOIC $0.97
    ADM708 4 Options--2.63 to 4.4V 160 Active-High/Push-Pull, Active-Low/Push-Pull Yes DIP, SOIC, SOP $0.85
    ADM709