ADM6319:  Supervisory Circuit with Watchdog and Manual Reset in 5-Lead SOT-23

The ADM6316/ADM6317/ADM6318/ADM6319/ADM6320/ADM6321/ADM6322 are supervisory circuits that monitor power supply voltage levels and code execution integrity in microprocessor-based systems. As well as ...More

ADM6319:  Supervisory Circuit with Watchdog and Manual Reset in 5-Lead SOT-23

Product Description

The ADM6316/ADM6317/ADM6318/ADM6319/ADM6320/ADM6321/ADM6322 are supervisory circuits that monitor power supply voltage levels and code execution integrity in microprocessor-based systems. As well as providing power- on reset signals, an on-chip watchdog timer can reset the microprocessor if it fails to strobe within a preset timeout period. A reset signal can also be asserted by an external push button through a manual reset input. The seven parts feature different combinations of watchdog input, manual reset input, and output stage configuration, as shown in Table 1 in the data sheet.

Each part is available in a choice of 26 reset threshold options ranging from 2.5 V to 5 V in 100 mV increments. There are also four reset timeout options of 1 ms, 20 ms, 140 ms, and 1120 ms (minimum) and four watchdog timeout options of 6.3 ms, 102 ms, 1600 ms, and 25.6 sec (typical).

The ADM6316/ADM6317/ADM6318/ADM6319/ADM6320/ ADM6321/ADM6322 are available in 5-lead SOT-23 packages and typically consume only 3 μA, making them suitable for use in low power portable applications.

Applications

  • Microprocessor systems
  • Computers
  • Controllers
  • Intelligent instruments
  • Portable equipment
  • Data Sheet, Rev. C, 4/07

    Features

    • 26 reset threshold options
      2.5 V to 5 V in 100 mV increments
    • 4 reset timeout options
      1 ms, 20 ms, 140 ms, and 1120 ms (minimum)
    • Manual reset input
    • Reset output stages
      Push-pull active low
      Open-drain active low
      Push-pull active high
    • 4 watchdog timeout options
      6.3 ms, 102 ms, 1600 ms, and 25.6 sec (typical)
    • Low power consumption (5 μA)
    • Guaranteed reset output valid to VCC = 1 V
    • Power supply glitch immunity
    • Specified over industrial temperature range
    • 5-lead SOT-23 package

    Diagrams

    ADM6319 Diagram
    Functional Block Diagram for ADM6319

    Specifications

    Backup-Battery Switch No
    Manual Reset Capability Yes
    Package SOT
    Reset Threshold (V) 2.5,2.63,2.7,2.8,2.93,3.0,3.08,3.2,3.3,3.4,3.5,3.6,3.7,3.8,3.9,4.0,4.1,4.2,4.3,4.39,4.5,4.63,4.7,4.8,4.9,5.0
    Reset Output-Stage Active-High/Push-Pull,Active-Low/Push-Pull
    Min Reset Timeout (ms) 1,1120,140,20
    Watchdog Timer No
    # of Monitored Voltages 1

    Explore Other Products

    AD5100 - System-Management IC with Programmable Quad Voltage Monitoring and Supervisory Functions

    Subscribe to New Products Feed
    Part# Reset Threshold (V) Min Reset Timeout (ms) Reset Output-Stage Manual Reset Capability Package Price* (1000-4999)
    ADM1810 4.35, 4.62 100 Active-Low/Push-Pull No SC70, SOT $0.45
    ADM1811 4.35, 4.62 100 Active-Low/Int-Pullup No SC70, SOT $0.45
    ADM1812 4.35, 4.62 100 Active-High/Push-Pull No SC70, SOT $0.45
    ADM1813 4.35, 4.62 100 Active-Low/Int-Pullup Yes SC70, SOT $0.39
    ADM1815 2.18, 2.31, 2.55, 2.88, 3.06 100 Active-High/Push-Pull No SC70, SOT $0.39
    ADM1816 2.18, 2.31, 2.55, 2.88, 3.06 100 Active-Low/Int-Pullup No SC70, SOT $0.45
    ADM1817 2.18, 2.31, 2.55, 2.88, 3.06 100 Active-High/Push-Pull No SC70, SOT $0.45
    ADM1818 2.18, 2.31, 2.55, 2.88, 3.06 100 Active-Low/Int-Pullup Yes SC70, SOT $0.44
    ADM6315 2.63, 2.93, 3.08, 4.39, 4.5, 4.63 1, 1,120, 140, 20 Active-Low/Open-Drain Yes SOT $0.80
    ADM6319 2.5, 2.63, 2.7, 2.8, 2.93, 3.0, 3.08, 3.2, 3.3, 3.4, 3.5, 3.6, 3.7, 3.8, 3.9, 4.0, 4.1, 4.2, 4.3, 4.39, 4.5, 4.63, 4.7, 4.8, 4.9, 5.0 1, 1,120, 140, 20 Active-High/Push-Pull, Active-Low/Push-Pull Yes SOT $0.50
    ADM6322 2.5, 2.63, 2.7, 2.8, 2.93, 3.0, 3.08, 3.2, 3.3, 3.4, 3.5, 3.6, 3.7, 3.8, 3.9, 4.0, 4.1, 4.2, 4.3, 4.39, 4.5, 4.63, 4.7, 4.8, 4.9, 5.0 1, 1,200, 140, 20 Active-High/Push-Pull, Active-Low/Open-Drain Yes SOT $0.50
    ADM6384 1.58, 1.67, 2.19, 2.31, 2.4, 2.5, 2.63, 2.7, 2.8, 2.93, 3.0, 3.08, 3.2, 3.3, 3.4, 3.5, 3.6, 3.7, 3.8, 3.9, 4.0, 4.1, 4.2, 4.3, 4.39, 4.5, 4.63, 4.7, 4.8, 4.9, 5.0 1, 1,120, 140, 20 Active-Low/Push-Pull Yes SC70 $0.94
    ADM6711 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 140 Active-Low/Push-Pull Yes SC70 $0.26
    ADM6713 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 140 Active-Low/Open-Drain Yes SC70 $0.28
    ADM6825 1.58, 1.67, 2.19, 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 140 Active-High/Push-Pull, Active-Low/Push-Pull Yes SOT -
    ADM698 4.65 140 Active-High/Push-Pull, Active-Low/Push-Pull No DIP, SOIC $1.35
    ADM707 4.65 160 Active-High/Push-Pull, Active-Low/Push-Pull Yes DIP, SOIC $0.96
    ADM708 2.63, 2.93, 3.08, 4.4, 4.65 160 Active-High/Push-Pull, Active-Low/Push-Pull Yes DIP, SOIC, SOP $0.84
    ADM709 2.63, 2.93, 3.08, 4.4, 4.65 140 Active-Low/Push-Pull No DIP, SOIC $0.70
    ADM803 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 140 Active-Low/Open-Drain No SC70 $0.26
    ADM809 2.32, 2.63, 2.93, 3.08, 4.0, 4.38, 4.63 140 Active-Low/Push-Pull No SC70, SOT $0.61
    ADM810 2.32, 2.63, 2.93, 3.08, 4.0, 4.38, 4.63 140 Active-High/Push-Pull No SC70, SOT $0.60
    ADM811 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 140 Active-Low/Push-Pull Yes SOT $0.45
    ADM812 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 140 Active-High/Push-Pull Yes SOT $0.45
    ADM825 2.19, 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 140 Active-High/Push-Pull, Active-Low/Push-Pull Yes SC70, SOT $0.50
    ADM8698 4.65 140 Active-High/Push-Pull, Active-Low/Push-Pull No DIP, SOIC $1.99
    Sorted by Part#

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Available Ship Date
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    View Sales and Distribution Offices