ADM6318: Supervisory Circuit with Watchdog and Manual Reset in 5-Lead SOT-23
The ADM6316/ADM6317/ADM6318/ADM6319/ADM6320/ADM6321/ADM6322 are supervisory circuits that monitor power supply voltage levels and code execution integrity in microprocessor-based systems. As well as ...More
ADM6318: Supervisory Circuit with Watchdog and Manual Reset in 5-Lead SOT-23
Product Description
The ADM6316/ADM6317/ADM6318/ADM6319/ADM6320/ADM6321/ADM6322 are supervisory circuits that monitor power supply voltage levels and code execution integrity in microprocessor-based systems. As well as providing power- on reset signals, an on-chip watchdog timer can reset the microprocessor if it fails to strobe within a preset timeout period. A reset signal can also be asserted by an external push button through a manual reset input. The seven parts feature different combinations of watchdog input, manual reset input, and output stage configuration, as shown in Table 1 in the data sheet.
Each part is available in a choice of 26 reset threshold options ranging from 2.5 V to 5 V in 100 mV increments. There are also four reset timeout options of 1 ms, 20 ms, 140 ms, and 1120 ms (minimum) and four watchdog timeout options of 6.3 ms, 102 ms, 1600 ms, and 25.6 sec (typical).
The ADM6316/ADM6317/ADM6318/ADM6319/ADM6320/ ADM6321/ADM6322 are available in 5-lead SOT-23 packages and typically consume only 3 μA, making them suitable for use in low power portable applications.
Applications
Data Sheet, Rev. C, 4/07
Quick Links
- Data Sheet Rev C, 04/2007, (pdf, 286 kB)
- (About Data Sheets)
- Lead(Pb) - Free Data
Features
- 26 reset threshold options
2.5 V to 5 V in 100 mV increments - 4 reset timeout options
1 ms, 20 ms, 140 ms, and 1120 ms (minimum) - Manual reset input
- Reset output stages
Push-pull active low
Open-drain active low
Push-pull active high
- 4 watchdog timeout options
6.3 ms, 102 ms, 1600 ms, and 25.6 sec (typical) - Low power consumption (5 μA)
- Guaranteed reset output valid to VCC = 1 V
- Power supply glitch immunity
- Specified over industrial temperature range
- 5-lead SOT-23 package
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADM6318
Supervisory Circuit with Watchdog and Manual Reset in 5-Lead SOT-23
Other Diagrams for ADM6318
Supervisory Circuit with Watchdog and Manual Reset in 5-Lead SOT-23
ADM6318 Pin Configuration
Functional Block Diagram for ADM6318
Specifications
| Batt-Backup-Flg | No |
| Manual Reset Capability | No |
| Package | SOT |
| Power Fail Indicator | No |
| Reset Threshold (V) | 2.5,2.63,2.7,2.8,2.93,3.0,3.08,3.2,3.3,3.4,3.5,3.6,3.7,3.8,3.9,4.0,4.1,4.2,4.3,4.39,4.5,4.63,4.7,4.8,4.9,5.0 |
| Reset Output-Stage | Active-High/Push-Pull,Active-Low/Push-Pull |
| Min Reset Timeout (ms) | 1,1200,140,20 |
| Typ Watchdog Timeout (ms) | 102,1600,25,600,6.3 |
| Watchdog Timer | Yes |
AD5100 - System-Management IC with Programmable Quad Voltage Monitoring and Supervisory Functions
| Part# | Reset Threshold (V) | Min Reset Timeout (ms) | Reset Output-Stage | Manual Reset Capability | Typ Watchdog Timeout (ms) | Power Fail Indicator | Package | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| AD5100 | Adjustable | Adj | Active-Low/Push-Pull | Yes | adj. | Yes | SOP | System-Mgmt IC with Programmable Quad Voltage Monitoring and Supervisory Functions | - |
| ADM1232 | 4.37, 4.62 | 250 | Active-High/Push-Pull, Active-Low/Open-Drain | Yes | 250, 500, 62.5 | No | DIP, SOIC, SOP | Microprocessor Supervisory Circuit | $0.94 |
| ADM13305 | 0.6, 1.68, 2.25, 2.93, 4.55, Adjustable | 140 | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | 1.6 | - | SOIC | Multi-Voltage Supervisory Circuit | $0.95 |
| ADM6316 | 2.5, 2.63, 2.7, 2.8, 2.93, 3.0, 3.08, 3.2, 3.3, 3.4, 3.5, 3.6, 3.7, 3.8, 3.9, 4.0, 4.1, 4.2, 4.3, 4.39, 4.5, 4.63, 4.7, 4.8, 4.9, 5.0 | 1, 1,200, 140, 20 | Active-Low/Push-Pull | Yes | 102, 1,600, 25,600, 6.3 | No | SOT | Supervisory Ckt w/ Watchdog, Manual Reset & Active-Low, Push-Pull Reset Output in 5-Lead SOT-23 | $0.50 |
| ADM6318 | 2.5, 2.63, 2.7, 2.8, 2.93, 3.0, 3.08, 3.2, 3.3, 3.4, 3.5, 3.6, 3.7, 3.8, 3.9, 4.0, 4.1, 4.2, 4.3, 4.39, 4.5, 4.63, 4.7, 4.8, 4.9, 5.0 | 1, 1,200, 140, 20 | Active-High/Push-Pull, Active-Low/Push-Pull | No | 102, 1,600, 25,600, 6.3 | No | SOT | Supervisory Circuit with Watchdog and Dual Active-Low/Active-High Push-Pull Reset Outputs | $0.50 |
| ADM6320 | 2.5, 2.63, 2.7, 2.8, 2.93, 3.0, 3.08, 3.2, 3.3, 3.4, 3.5, 3.6, 3.7, 3.8, 3.9, 4.0, 4.1, 4.2, 4.3, 4.39, 4.5, 4.63, 4.7, 4.8, 4.9, 5.0 | 1, 1,200, 140, 20 | Active-Low/Open-Drain | Yes | 102, 1,600, 25,600, 6.3 | No | SOT | Supervisory Circuit with Watchdog, Manual Reset & Active-Low, Open-Drain Reset Output | $0.50 |
| ADM6321 | 2.5, 2.63, 2.7, 2.8, 2.93, 3.0, 3.08, 3.2, 3.3, 3.4, 3.5, 3.6, 3.7, 3.8, 3.9, 4.0, 4.1, 4.2, 4.3, 4.39, 4.5, 4.63, 4.7, 4.8, 4.9, 5.0 | 1, 1,200, 140, 20 | Active-High/Push-Pull, Active-Low/Open-Drain | No | 102, 1,600, 25,600, 6.3 | No | SOT | Supervisory Circuit with Watchdog and Dual Active-Low Open-Drain/Active-High Push-Pull Reset Outputs | $0.50 |
| ADM6821 | 1.58, 1.67, 2.19, 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 | 140 | Active-High/Push-Pull | Yes | 1,600 | No | SOT | Low Voltage Supervisory Circuit w/ Watchdog, Manual Reset and Active-High, Push-Pull Reset Output | - |
| ADM6822 | 1.58, 1.67, 2.19, 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 | 140 | Active-Low/Open-Drain | Yes | 1,600 | No | SOT | Low Voltage Supervisory Circuit w/ Watchdog, Manual Reset and Open-Drain Reset Output | - |
| ADM6823 | 1.58, 1.67, 2.19, 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 | 140 | Active-Low/Push-Pull | Yes | 1,600 | No | SOT | Low Voltage Supervisory Circuit w/ Watchdog, Manual Reset and Active-Low, Push-Pull Reset Output | $0.75 |
| ADM6824 | 1.58, 1.67, 2.19, 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 | 140 | Active-High/Push-Pull, Active-Low/Push-Pull | No | 1,600 | No | SOT | Low Voltage Supervisory Circuit w/ Watchdog, Manual Reset, Active-Hi & Low Push-Pull Reset Output | - |
| ADM699 | 4.65 | 140 | Active-High/Push-Pull, Active-Low/Push-Pull | No | 1,600 | No | DIP, SOIC | µP Supv w/ Watchdog, 4.65V Trip Point, Low Supply Current and Active Low Reset Output | $1.66 |
| ADM705 | 4.65 | 160 | Active-Low/Push-Pull | Yes | 1,600 | Yes | DIP, SOIC | µP Supv w/ 4.65V Trip Voltage, Watchdog, Pwr Fail, Manual Reset & Active Low Reset Output | $1.01 |
| ADM706 | 4.4 | 160 | Active-Low/Push-Pull | Yes | 1,600 | Yes | DIP, SOIC | +3V, Voltage Monitoring µP Supervisory Circuit | $1.68 |
| ADM823 | 2.19, 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 | 140 | Active-Low/Push-Pull | Yes | 1,600 | No | SC70, SOT | Supervisory Circuit with Watchdog, Manual Reset and Active-Low, Push-Pull Reset Output | $0.50 |
| ADM824 | 2.19, 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 | 140 | Active-High/Push-Pull, Active-Low/Push-Pull | No | 1,600 | No | SC70, SOT | Supervisory Circuit with Watchdog, Active-High &-Low Push-Pull Reset Output | $0.50 |
| ADM8616 | 1.58, 1.67, 2.19, 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 | 1, 1,120, 140, 20 | Active-Low/Push-Pull | No | 102, 1,600, 6.3 | No | SC70 | Low Voltage Supervisory Circuit w/ Watchdog and Active-Low, Push-Pull Reset Output--- in 4-Lead SC70 | $0.85 |
| ADM8617 | 1.58, 1.67, 2.19, 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 | 1, 1,120, 140, 20 | Active-Low/Open-Drain | No | 102, 1,600, 6.3 | No | SC70 | Low Voltage Supervisory Circuit w/ Watchdog & active-low open-drain output in 4-Lead SC70 | $0.85 |
| ADM8699 | 4.65 | 140 | Active-High/Push-Pull, Active-Low/Push-Pull | No | 1,600 | No | DIP, SOIC | µP Supervisory Circuit with Watchdog, 4.65V Trip Point | $1.99 |
| ADM9690 | 4.31 | 10 typ, 50 typ | Active-Low/Push-Pull | No | 0.75, 1.5, 12.5, 25 | No | SOIC | Power Supply and Watchdog Timer Monitoring Circuit | $1.50 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADM6318 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADM6318BX49ARJZ-R7 | Prodn | 5 ld SOT-23 | 5 | Ind | $0.50 | 07/11/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADM6318CY29ARJZ-R7 | Prodn | 5 ld SOT-23 | 5 | Ind | $0.50 | 07/11/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADM6318CY46ARJ-RL7 | Prodn | 5 ld SOT-23 | 5 | Ind | $0.55 | 07/11/2008 |
N
Material Declaration |
Add To Cart | Add To Cart |
| ADM6318CY46ARJZ-R7 | Prodn | 5 ld SOT-23 | 5 | Ind | $0.50 | 07/11/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADM6318CZ28ARJ-RL7 | Prodn | 5 ld SOT-23 | 5 | Ind | $0.55 | 07/11/2008 |
N
Material Declaration |
Add To Cart | Add To Cart |
| ADM6318CZ28ARJZ-R7 | Prodn | 5 ld SOT-23 | 5 | Ind | $0.50 | 07/11/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close