ADM1816: Microprocessor Supervisory in SOT-23 with Low Active OpenDrain Output Choices
The ADM181x range of voltage monitoring circuits can be used in any application where an electronic system needs to be reset when a voltage increases above or below a predetermined value. ...More
ADM1816: Microprocessor Supervisory in SOT-23 with Low Active OpenDrain Output Choices
Product Description
The ADM181x range of voltage monitoring circuits can be used in any application where an electronic system needs to be reset when a voltage increases above or below a predetermined value.
Because of the “reset delay time” incorporated into the ADM181x series, these devices can provide a safe startup for electronic systems. Before a system initializes, the power supply must stabi-lize. Using the ADM181x series ensures that there are typically 150 ms for the power supply to stabilize before the system is reset and safe system initialization begins.
The ADM181x series of microprocessor reset circuits are avail-able in low cost, space-saving SOT-23 packages.
Quick Links
- Data Sheet Rev D, 10/2005, (pdf, 329 kB)
- (About Data Sheets)
- Lead(Pb) - Free Data
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADM1816
Microprocessor Supervisory in SOT-23 with Low Active OpenDrain Output Choices
Other Diagrams for ADM1816
Microprocessor Supervisory in SOT-23 with Low Active OpenDrain Output Choices
3-Lead SOT
3-Lead SC70
Functional Block Diagram for ADM1816
AD5100 - System-Management IC with Programmable Quad Voltage Monitoring and Supervisory Functions
| Part# | Reset Threshold (V) | Min Reset Timeout (ms) | Reset Output-Stage | Manual Reset Capability | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|
| ADM1810 | 4.35, 4.62 | 100 | Active-Low/Push-Pull | No | SC70, SOT | $0.45 |
| ADM1811 | 4.35, 4.62 | 100 | Active-Low/Int-Pullup | No | SC70, SOT | $0.45 |
| ADM1812 | 4.35, 4.62 | 100 | Active-High/Push-Pull | No | SC70, SOT | $0.45 |
| ADM1813 | 4.35, 4.62 | 100 | Active-Low/Int-Pullup | Yes | SC70, SOT | $0.39 |
| ADM1815 | 2.18, 2.31, 2.55, 2.88, 3.06 | 100 | Active-High/Push-Pull | No | SC70, SOT | $0.39 |
| ADM1816 | 2.18, 2.31, 2.55, 2.88, 3.06 | 100 | Active-Low/Int-Pullup | No | SC70, SOT | $0.45 |
| ADM1817 | 2.18, 2.31, 2.55, 2.88, 3.06 | 100 | Active-High/Push-Pull | No | SC70, SOT | $0.45 |
| ADM1818 | 2.18, 2.31, 2.55, 2.88, 3.06 | 100 | Active-Low/Int-Pullup | Yes | SC70, SOT | $0.44 |
| ADM6315 | 2.63, 2.93, 3.08, 4.39, 4.5, 4.63 | 1, 1,120, 140, 20 | Active-Low/Open-Drain | Yes | SOT | $0.80 |
| ADM6319 | 2.5, 2.63, 2.7, 2.8, 2.93, 3.0, 3.08, 3.2, 3.3, 3.4, 3.5, 3.6, 3.7, 3.8, 3.9, 4.0, 4.1, 4.2, 4.3, 4.39, 4.5, 4.63, 4.7, 4.8, 4.9, 5.0 | 1, 1,120, 140, 20 | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | SOT | $0.50 |
| ADM6322 | 2.5, 2.63, 2.7, 2.8, 2.93, 3.0, 3.08, 3.2, 3.3, 3.4, 3.5, 3.6, 3.7, 3.8, 3.9, 4.0, 4.1, 4.2, 4.3, 4.39, 4.5, 4.63, 4.7, 4.8, 4.9, 5.0 | 1, 1,200, 140, 20 | Active-High/Push-Pull, Active-Low/Open-Drain | Yes | SOT | $0.50 |
| ADM6384 | 1.58, 1.67, 2.19, 2.31, 2.4, 2.5, 2.63, 2.7, 2.8, 2.93, 3.0, 3.08, 3.2, 3.3, 3.4, 3.5, 3.6, 3.7, 3.8, 3.9, 4.0, 4.1, 4.2, 4.3, 4.39, 4.5, 4.63, 4.7, 4.8, 4.9, 5.0 | 1, 1,120, 140, 20 | Active-Low/Push-Pull | Yes | SC70 | $0.94 |
| ADM6711 | 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 | 140 | Active-Low/Push-Pull | Yes | SC70 | $0.26 |
| ADM6713 | 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 | 140 | Active-Low/Open-Drain | Yes | SC70 | $0.28 |
| ADM6825 | 1.58, 1.67, 2.19, 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 | 140 | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | SOT | - |
| ADM698 | 4.65 | 140 | Active-High/Push-Pull, Active-Low/Push-Pull | No | DIP, SOIC | $1.35 |
| ADM707 | 4.65 | 160 | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | DIP, SOIC | $0.96 |
| ADM708 | 2.63, 2.93, 3.08, 4.4, 4.65 | 160 | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | DIP, SOIC, SOP | $0.84 |
| ADM709 | 2.63, 2.93, 3.08, 4.4, 4.65 | 140 | Active-Low/Push-Pull | No | DIP, SOIC | $0.70 |
| ADM803 | 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 | 140 | Active-Low/Open-Drain | No | SC70 | $0.26 |
| ADM809 | 2.32, 2.63, 2.93, 3.08, 4.0, 4.38, 4.63 | 140 | Active-Low/Push-Pull | No | SC70, SOT | $0.61 |
| ADM810 | 2.32, 2.63, 2.93, 3.08, 4.0, 4.38, 4.63 | 140 | Active-High/Push-Pull | No | SC70, SOT | $0.60 |
| ADM811 | 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 | 140 | Active-Low/Push-Pull | Yes | SOT | $0.45 |
| ADM812 | 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 | 140 | Active-High/Push-Pull | Yes | SOT | $0.45 |
| ADM825 | 2.19, 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 | 140 | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | SC70, SOT | $0.50 |
| ADM8698 | 4.65 | 140 | Active-High/Push-Pull, Active-Low/Push-Pull | No | DIP, SOIC | $1.99 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADM1816 Model Options
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close