ADM1812:  Microprocessor Supervisory in SOT-23 with Active High and Low Push-Pull Output, Positive Reset Output

The ADM181x range of voltage monitoring circuits can be used in any application where an electronic system needs to be reset when a voltage increases above or below a predetermined ...More

ADM1812:  Microprocessor Supervisory in SOT-23 with Active High and Low Push-Pull Output, Positive Reset Output

Product Description

The ADM181x range of voltage monitoring circuits can be used in any application where an electronic system needs to be reset when a voltage increases above or below a predetermined value.

Because of the “reset delay time” incorporated into the ADM181x series, these devices can provide a safe startup for electronic systems. Before a system initializes, the power supply must stabi-lize. Using the ADM181x series ensures that there are typically 150 ms for the power supply to stabilize before the system is reset and safe system initialization begins.

The ADM181x series of microprocessor reset circuits are avail-able in low cost, space-saving SOT-23 packages.

Features

  • Reliable Low Cost Voltage Monitor with Reset Output
  • Suitable for Monitoring 2.5 V, 3 V, 3.3 V, and 5 V Power Supply Voltages
  • Reset Threshold Levels: 4.62 V, 4.35 V, 3.06 V, 2.88 V, 2.55 V, 2.31 V, and 2.18 V (Typ)
  • Active High and Low Push-Pull Output Choices (ADM1810, ADM1812, ADM1815, and ADM1817)
  • Open-Drain Output Choices (ADM1811, ADM1813, ADM1816, and ADM1818)
  • Can Be Used with a Manual Push-Button to Generate a Reset (ADM1813, ADM1818)
  • Initialize Microprocessor Systems with Added Safety
  • Available in 3-Lead SOT-23 and SC70 Packages

Diagrams

ADM1812 Diagram
Functional Block Diagram for ADM1812

Specifications

Watchdog Timer No
# of Monitored Voltages 1
Backup-Battery Switch No
Manual Reset Capability No
Package SC70,SOT
Reset Threshold Summary 4.35V & 4.62V
Reset Output-Stage Active-High/Push-Pull
Min Reset Timeout (ms) 100

Explore Other Products

AD5100 - System-Management IC with Programmable Quad Voltage Monitoring and Supervisory Functions

Subscribe to New Products Feed
Part# Reset Threshold Summary Min Reset Timeout (ms) Reset Output-Stage Manual Reset Capability Package Price* (1000-4999)
ADM1810 4.35V & 4.62V 100 Active-Low/Push-Pull No SC70, SOT $0.46
ADM1811 4.35V & 4.62V 100 Active-Low/Int-Pullup No SC70, SOT $0.46
ADM1812 4.35V & 4.62V 100 Active-High/Push-Pull No SC70, SOT $0.46
ADM1813 4.35V & 4.62V 100 Active-Low/Int-Pullup Yes SC70, SOT $0.39
ADM1815 5 Options--2.18 to 3.06V 100 Active-High/Push-Pull No SC70, SOT $0.39
ADM1816 5 Options--2.18 to 3.06V 100 Active-Low/Int-Pullup No SC70, SOT $0.46
ADM1817 5 Options--2.18 to 3.06V 100 Active-High/Push-Pull No SC70, SOT $0.46
ADM1818 5 Options--2.18 to 3.06V 100 Active-Low/Int-Pullup Yes SC70, SOT $0.45
ADM6315 6 Options--2.63 to 4.63V 1, 1,120, 140, 20 Active-Low/Open-Drain Yes SOT $0.81
ADM6319 26 Options--2.5 to 5V 1, 1,120, 140, 20 Active-High/Push-Pull, Active-Low/Push-Pull Yes SOT $0.50
ADM6322 26 Options--2.5 to 5V 1, 1,200, 140, 20 Active-High/Push-Pull, Active-Low/Open-Drain Yes SOT $0.51
ADM6384 31 Options--1.58 to 5.0V 1, 1,120, 140, 20 Active-Low/Push-Pull Yes SC70 $0.95
ADM6711 6 Options--2.32 to 4.63V 140 Active-Low/Push-Pull Yes SC70 $0.26
ADM6713 6 Options--2.32 to 4.63V 140 Active-Low/Open-Drain Yes SC70 $0.28
ADM6825 9 Options--1.58 to 4.63V 140 Active-High/Push-Pull, Active-Low/Push-Pull Yes SOT -
ADM698 4.65V 140 Active-High/Push-Pull, Active-Low/Push-Pull No DIP, SOIC $1.37
ADM707 4.65V 160 Active-High/Push-Pull, Active-Low/Push-Pull Yes DIP, SOIC $0.97
ADM708 4 Options--2.63 to 4.4V 160 Active-High/Push-Pull, Active-Low/Push-Pull Yes DIP, SOIC, SOP $0.85 </