ADM1811:  Microprocessor Supervisory in SOT-23 with Open Drain Output Choices

The ADM181x range of voltage monitoring circuits can be used in any application where an electronic system needs to be reset when a voltage increases above or below a predetermined value. ...More

ADM1811:  Microprocessor Supervisory in SOT-23 with Open Drain Output Choices

Product Description

The ADM181x range of voltage monitoring circuits can be used in any application where an electronic system needs to be reset when a voltage increases above or below a predetermined value.

Because of the “reset delay time” incorporated into the ADM181x series, these devices can provide a safe startup for electronic systems. Before a system initializes, the power supply must stabi-lize. Using the ADM181x series ensures that there are typically 150 ms for the power supply to stabilize before the system is reset and safe system initialization begins.

The ADM181x series of microprocessor reset circuits are available in low cost, space-saving SOT-23 packages.

Features

  • Reliable Low Cost Voltage Monitor with Reset Output
  • Suitable for Monitoring 2.5 V, 3 V, 3.3 V, and 5 V Power Supply Voltages
  • Reset Threshold Levels: 4.62 V, 4.35 V, 3.06 V, 2.88 V, 2.55 V, 2.31 V, and 2.18 V (Typ)
  • Active High and Low Push-Pull Output Choices (ADM1810, ADM1812, ADM1815, and ADM1817)
  • Open-Drain Output Choices (ADM1811, ADM1813, ADM1816, and ADM1818)
  • Can Be Used with a Manual Push-Button to Generate a Reset (ADM1813, ADM1818)
  • Initialize Microprocessor Systems with Added Safety
  • Available in 3-Lead SOT-23 and SC70 Packages

Diagrams

ADM1811 Diagram
Functional Block Diagram for ADM1811

Specifications

Backup-Battery Switch No
Manual Reset Capability No
Package SC70,SOT
Reset Threshold (V) 4.35,4.62
Reset Output-Stage Active-Low/Int-Pullup
Min Reset Timeout (ms) 100
Watchdog Timer No
# of Monitored Voltages 1

Explore Other Products

AD5100 - System-Management IC with Programmable Quad Voltage Monitoring and Supervisory Functions

Subscribe to New Products Feed
Part# Reset Threshold (V) Min Reset Timeout (ms) Reset Output-Stage Manual Reset Capability Package Price* (1000-4999)
ADM1810 4.35, 4.62 100 Active-Low/Push-Pull No SC70, SOT $0.45
ADM1811 4.35, 4.62 100 Active-Low/Int-Pullup No SC70, SOT $0.45
ADM1812 4.35, 4.62 100 Active-High/Push-Pull No SC70, SOT $0.45
ADM1813 4.35, 4.62 100 Active-Low/Int-Pullup Yes SC70, SOT $0.39
ADM1815 2.18, 2.31, 2.55, 2.88, 3.06 100 Active-High/Push-Pull No SC70, SOT $0.39
ADM1816 2.18, 2.31, 2.55, 2.88, 3.06 100 Active-Low/Int-Pullup No SC70, SOT $0.45
ADM1817 2.18, 2.31, 2.55, 2.88, 3.06 100 Active-High/Push-Pull No SC70, SOT $0.45
ADM1818 2.18, 2.31, 2.55, 2.88, 3.06 100 Active-Low/Int-Pullup Yes SC70, SOT $0.44
ADM6315 2.63, 2.93, 3.08, 4.39, 4.5, 4.63 1, 1,120, 140, 20 Active-Low/Open-Drain Yes SOT $0.80
ADM6319 2.5, 2.63, 2.7, 2.8, 2.93, 3.0, 3.08, 3.2, 3.3, 3.4, 3.5, 3.6, 3.7, 3.8, 3.9, 4.0, 4.1, 4.2, 4.3, 4.39, 4.5, 4.63, 4.7, 4.8, 4.9, 5.0 1, 1,120, 140, 20 Active-High/Push-Pull, Active-Low/Push-Pull Yes SOT $0.50
ADM6322 2.5, 2.63, 2.7, 2.8, 2.93, 3.0, 3.08, 3.2, 3.3, 3.4, 3.5, 3.6, 3.7, 3.8, 3.9, 4.0, 4.1, 4.2, 4.3, 4.39, 4.5, 4.63, 4.7, 4.8, 4.9, 5.0 1, 1,200, 140, 20 Active-High/Push-Pull, Active-Low/Open-Drain Yes SOT $0.50
ADM6384 1.58, 1.67, 2.19, 2.31, 2.4, 2.5, 2.63, 2.7, 2.8, 2.93, 3.0, 3.08, 3.2, 3.3, 3.4, 3.5, 3.6, 3.7, 3.8, 3.9, 4.0, 4.1, 4.2, 4.3, 4.39, 4.5, 4.63, 4.7, 4.8, 4.9, 5.0 1, 1,120, 140, 20 Active-Low/Push-Pull Yes SC70 $0.94
ADM6711 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 140 Active-Low/Push-Pull Yes SC70 $0.26
ADM6713 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 140 Active-Low/Open-Drain Yes SC70 $0.28
ADM6825 1.58, 1.67, 2.19, 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 140 Active-High/Push-Pull, Active-Low/Push-Pull Yes SOT -
ADM698 4.65 140 Active-High/Push-Pull, Active-Low/Push-Pull No DIP, SOIC $1.35
ADM707 4.65 160 Active-High/Push-Pull, Active-Low/Push-Pull Yes DIP, SOIC $0.96
ADM708 2.63, 2.93, 3.08, 4.4, 4.65 160 Active-High/Push-Pull, Active-Low/Push-Pull Yes DIP, SOIC, SOP $0.84
ADM709 2.63, 2.93, 3.08, 4.4, 4.65 140 Active-Low/Push-Pull No DIP, SOIC $0.70
ADM803 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 140 Active-Low/Open-Drain No SC70 $0.26
ADM809 2.32, 2.63, 2.93, 3.08, 4.0, 4.38, 4.63 140 Active-Low/Push-Pull No SC70, SOT $0.61
ADM810 2.32, 2.63, 2.93, 3.08, 4.0, 4.38, 4.63 140 Active-High/Push-Pull No SC70, SOT $0.60
ADM811 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 140 Active-Low/Push-Pull Yes SOT $0.45
ADM812 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 140 Active-High/Push-Pull Yes SOT $0.45
ADM825 2.19, 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 140 Active-High/Push-Pull, Active-Low/Push-Pull Yes SC70, SOT $0.50
ADM8698 4.65 140 Active-High/Push-Pull, Active-Low/Push-Pull No DIP, SOIC $1.99
Sorted by Part#

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices