AD5100:  System-Management IC with Programmable Quad Voltage Monitoring and Supervisory Functions

The AD5100 is a programmable system-management IC that combines four channels of voltage monitoring and a watchdog supervision that can be used to shut down external supplies, reset processors, or ...More

This product is not yet released to manufacturing. Please contact the Supervisory Products Development Group for sample availability and additional technical information.

AD5100:  System-Management IC with Programmable Quad Voltage Monitoring and Supervisory Functions

Product Description

The AD5100 is a programmable system-management IC that combines four channels of voltage monitoring and a watchdog supervision that can be used to shut down external supplies, reset processors, or disable any other system electronics when the system malfunctions. The AD5100 can also be used to protect systems from the faulty condition of improper device power-up sequencing. The AD5100, a robust watchdog reset controller, can monitor two 30 V inputs with shutdown and reset controls, one 2.3 V to 5.0 V input and one 1.6 V to 8 V. input. Most monitoring input thresholds and timing settings can be programmed on the fly or permanently set in the factory with the OTP feature.

The AD5100 is versatile for system-monitoring applications where critical microprocessor, DSP, and embedded systems operate under harsh conditions such as automotive, industrial or communications network environments.

The AD5100 is available in a compact QSOP-16 package and can operate in an extended automotive temperature range from −40°C to +125°C.

Applications

  • Automotive systems
  • Network equipment
  • Computers, controllers, and embedded systems
  • Data Sheet, Rev. PrK, 10/07

    Features

    • Three 30 V monitoring inputs with shutdown control of external devices
      - Programmable overvoltage, undervoltage, turn-on and turn-off thresholds, and shutdown timings
      - Shutdown warning with fault detection
      - Reset control of external devices
    • One 5 V monitoring input with reset control of external devices
      - Programmable reset thresholds and hold time
    • MOST50 compatible inputs
      - Diagnostic application using V2MON and V4MON
    • Two supervisory functions
      - Watchdog reset controller with programmable timeout and selectable floating input
      - Manual reset control for external devices
    • 2 device-enabling outputs with 6 programmable monitoring inputs (see Table 1)
    • Operating range
      - Supply voltage: 3.0 V to 30 V
      - Temperature range: −40°C to +125°C
      - Low shutdown current: 10 μA
    • High voltage input antimigration shielding pinouts

    Digital interface and programmability

    • I2C-compatible interface
    • OTP1 for permanent threshold and timing settings
    • OTP can be overwritten for dynamic adjustments
    • Power-up by edge triggered signal
    • Power-down by I2C software

    1 One-time programmable EPROM with unlimited adjustment before OTP execution.

    Diagrams

    AD5100 Diagram
    Functional Block Diagram for AD5100

    Specifications

    Package SOP
    Power Fail Indicator Yes
    Reset Threshold (V) Adjustable
    Reset Output-Stage Active-Low/Push-Pull
    Min Reset Timeout (ms) Adj
    Typ Watchdog Timeout (ms) adj.
    Watchdog Timer Yes
    Batt-Backup-Flg No
    Manual Reset Capability Yes

    Explore Other Products

    AD5100 - System-Management IC with Programmable Quad Voltage Monitoring and Supervisory Functions

    Subscribe to New Products Feed
    Part# Reset Threshold (V) Min Reset Timeout (ms) Reset Output-Stage Manual Reset Capability Typ Watchdog Timeout (ms) Power Fail Indicator Package Product Description Price* (1000-4999)
    AD5100 Adjustable Adj Active-Low/Push-Pull Yes adj. Yes SOP System-Mgmt IC with Programmable Quad Voltage Monitoring and Supervisory Functions -
    ADM1232 4.37, 4.62 250 Active-High/Push-Pull, Active-Low/Open-Drain Yes 250, 500, 62.5 No DIP, SOIC, SOP Microprocessor Supervisory Circuit $0.94
    ADM13305 0.6, 1.68, 2.25, 2.93, 4.55, Adjustable 140 Active-High/Push-Pull, Active-Low/Push-Pull Yes 1.6 - SOIC Multi-Voltage Supervisory Circuit $0.95
    ADM6316 2.5, 2.63, 2.7, 2.8, 2.93, 3.0, 3.08, 3.2, 3.3, 3.4, 3.5, 3.6, 3.7, 3.8, 3.9, 4.0, 4.1, 4.2, 4.3, 4.39, 4.5, 4.63, 4.7, 4.8, 4.9, 5.0 1, 1,200, 140, 20 Active-Low/Push-Pull Yes 102, 1,600, 25,600, 6.3 No SOT Supervisory Ckt w/ Watchdog, Manual Reset & Active-Low, Push-Pull Reset Output in 5-Lead SOT-23 $0.50
    ADM6318 2.5, 2.63, 2.7, 2.8, 2.93, 3.0, 3.08, 3.2, 3.3, 3.4, 3.5, 3.6, 3.7, 3.8, 3.9, 4.0, 4.1, 4.2, 4.3, 4.39, 4.5, 4.63, 4.7, 4.8, 4.9, 5.0 1, 1,200, 140, 20 Active-High/Push-Pull, Active-Low/Push-Pull No 102, 1,600, 25,600, 6.3 No SOT Supervisory Circuit with Watchdog and Dual Active-Low/Active-High Push-Pull Reset Outputs $0.50
    ADM6320 2.5, 2.63, 2.7, 2.8, 2.93, 3.0, 3.08, 3.2, 3.3, 3.4, 3.5, 3.6, 3.7, 3.8, 3.9, 4.0, 4.1, 4.2, 4.3, 4.39, 4.5, 4.63, 4.7, 4.8, 4.9, 5.0 1, 1,200, 140, 20 Active-Low/Open-Drain Yes 102, 1,600, 25,600, 6.3 No SOT Supervisory Circuit with Watchdog, Manual Reset & Active-Low, Open-Drain Reset Output $0.50
    ADM6321 2.5, 2.63, 2.7, 2.8, 2.93, 3.0, 3.08, 3.2, 3.3, 3.4, 3.5, 3.6, 3.7, 3.8, 3.9, 4.0, 4.1, 4.2, 4.3, 4.39, 4.5, 4.63, 4.7, 4.8, 4.9, 5.0 1, 1,200, 140, 20 Active-High/Push-Pull, Active-Low/Open-Drain No 102, 1,600, 25,600, 6.3 No SOT Supervisory Circuit with Watchdog and Dual Active-Low Open-Drain/Active-High Push-Pull Reset Outputs $0.50
    ADM6821 1.58, 1.67, 2.19, 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 140 Active-High/Push-Pull Yes 1,600 No SOT Low Voltage Supervisory Circuit w/ Watchdog, Manual Reset and Active-High, Push-Pull Reset Output -
    ADM6822 1.58, 1.67, 2.19, 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 140 Active-Low/Open-Drain Yes 1,600 No SOT Low Voltage Supervisory Circuit w/ Watchdog, Manual Reset and Open-Drain Reset Output -
    ADM6823 1.58, 1.67, 2.19, 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 140 Active-Low/Push-Pull Yes 1,600 No SOT Low Voltage Supervisory Circuit w/ Watchdog, Manual Reset and Active-Low, Push-Pull Reset Output $0.75
    ADM6824 1.58, 1.67, 2.19, 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 140 Active-High/Push-Pull, Active-Low/Push-Pull No 1,600 No SOT Low Voltage Supervisory Circuit w/ Watchdog, Manual Reset, Active-Hi & Low Push-Pull Reset Output -
    ADM699 4.65 140 Active-High/Push-Pull, Active-Low/Push-Pull No 1,600 No DIP, SOIC µP Supv w/ Watchdog, 4.65V Trip Point, Low Supply Current and Active Low Reset Output $1.66
    ADM705 4.65 160 Active-Low/Push-Pull Yes 1,600 Yes DIP, SOIC µP Supv w/ 4.65V Trip Voltage, Watchdog, Pwr Fail, Manual Reset & Active Low Reset Output $1.01
    ADM706 4.4 160 Active-Low/Push-Pull Yes 1,600 Yes DIP, SOIC +3V, Voltage Monitoring µP Supervisory Circuit $1.68
    ADM823 2.19, 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 140 Active-Low/Push-Pull Yes 1,600 No SC70, SOT Supervisory Circuit with Watchdog, Manual Reset and Active-Low, Push-Pull Reset Output $0.50
    ADM824 2.19, 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 140 Active-High/Push-Pull, Active-Low/Push-Pull No 1,600 No SC70, SOT Supervisory Circuit with Watchdog, Active-High &-Low Push-Pull Reset Output $0.50
    ADM8616 1.58, 1.67, 2.19, 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 1, 1,120, 140, 20 Active-Low/Push-Pull No 102, 1,600, 6.3 No SC70 Low Voltage Supervisory Circuit w/ Watchdog and Active-Low, Push-Pull Reset Output--- in 4-Lead SC70 $0.85
    ADM8617 1.58, 1.67, 2.19, 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 1, 1,120, 140, 20 Active-Low/Open-Drain No 102, 1,600, 6.3 No SC70 Low Voltage Supervisory Circuit w/ Watchdog & active-low open-drain output in 4-Lead SC70 $0.85
    ADM8699 4.65 140 Active-High/Push-Pull, Active-Low/Push-Pull No 1,600 No DIP, SOIC µP Supervisory Circuit with Watchdog, 4.65V Trip Point $1.99
    ADM9690 4.31 10 typ, 50 typ Active-Low/Push-Pull No 0.75, 1.5, 12.5, 25 No SOIC Power Supply and Watchdog Timer Monitoring Circuit $1.50
    Sorted by Part#

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Available Ship Date
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    View Sales and Distribution Offices