ADM6819:  FET Drive Simple Sequencer™ w/Fixed 200ms Delay

The ADM6819 and ADM6820 are simple power supply sequencers with FET drive capability for enhancing N Channel MOSFETs. These devices can monitor a primary supply voltage and enable/disable an external ...More

ADM6819:  FET Drive Simple Sequencer™ w/Fixed 200ms Delay

Product Description

The ADM6819 and ADM6820 are simple power supply sequencers with FET drive capability for enhancing N Channel MOSFETs. These devices can monitor a primary supply voltage and enable/disable an external N-channel FET for a secondary supply. The ADM6819 has the ability to monitor two supplies. Where more than two voltages require sequencing multiple ADM6819/20 devices can be cascaded to achieve this. The devices operate over a supply range of 2.7V to 5.5V.

An internal comparator monitors the primary supply using the VSET pin. The input to this comparator is externally set via a resistor divider from the primary supply. When the voltage at the VSET pin rises above the comparator threshold, the secondary supply FET will be enhanced by an internal charge pump on the GATE output. The ADM6819 features an Enable (EN) pin which is fed to the input of an additional comparator and reference circuit. This pin can be used as a digital enable or a secondary power good comparator to monitor a second supply and only enable the GATE if both supplies are valid. When both the internal comparators inputs are above the threshold, a fixed 200ms timeout will occur before the GATE is driven high and the secondary supply is enabled.

The ADM6820 has only one comparator which is on the SETV pin and features a timeout period which is adjustable via a single external capacitor on the SETD pin. The ADM6819/20 are packaged in small 6-pin SOT-23 packages.

Applications

  • Multi-Voltage Systems
  • Dual Voltage Microprocessors/FPGAs/ASICs/DSPs/
  • Network Processors
  • Telecoms and Datacoms Systems
  • PC/Server Applications
  • Features

    • Single Chip Enables Power Supply Sequencing of Two Supplies
    • On Board Charge Pump Fully Enhances N Channel FET
    • Adjustable Primary Supply Monitor Monitors Down to 0.62 V
    • Enabled Fixed 200ms Delay
    • Delay from Primary Supply Good to Secondary Supply
    • Logic / Analog Driven ENABLE Input
    • -40°C to +125°C Operating Range
    • Packaged in Small 6 Lead SOT-23 Package
    • Pin for Pin Compatible with MAX6819

    Diagrams

    ADM6819 Diagram
    Functional Block Diagram for ADM6819

    Specifications

    # Supplies Monitored 2
    # Output Drivers 1
    Programming Method Analog
    FET Drive/Enable Output FET Drive
    Package 6-ld SOT-23
    Volt Monitoring Accuracy 2.6%

    Explore Other Products

    ADM1186 - Quad Voltage Sequencer and Monitor with Programmable Timing

    Subscribe to New Products Feed
    Part# # Supplies Monitored Volt Monitoring Accuracy # Output Drivers FET Drive/Enable Output Voltage Readback Supply Adj/Margining Programming Method Temp Sensor Package Price* (1000-4999)
    ADM1060 7 2.5% 9 Both - - SMBus - 28 ld TSSOP $6.58
    ADM1062 10 1% 10 Both 12-bit ADC 12-bit ADC+6 DACs SMBus 1 External, 1 Internal 40 ld LFCSP , 48 ld TQFP $7.59
    ADM1063 10 1% 10 Both 12-bit ADC - SMBus 1 Internal, 2 External 40 ld LFCSP , 48 ld TQFP $8.35
    ADM1064 10 1% 10 Both 12-bit ADC - SMBus - 40 ld LFCSP , 48 ld TQFP $7.84
    ADM1065 10 1% 10 Both - - SMBus - 40 ld LFCSP , 48 ld TQFP $5.82
    ADM1066 12 1% 10 Both 12-bit ADC 12-bit ADC+6 DACs SMBus - 40 ld LFCSP , 48 ld TQFP $8.60
    ADM1067 10 1% 10 Both - 6 DACs SMBus - 40 ld LFCSP , 48 ld TQFP $6.58
    ADM1068 8 1% 8 Both - - SMBus - 32 ld LQFP $4.05
    ADM1069 8 1% 8 Both 12-bit ADC 12-bit ADC+4 DACs SMBus - 32 ld LQFP $4.40
    ADM1085 Cascadeable 7% 1 Enable - - Analog - 6 ld SC70 $0.34
    ADM1086 Cascadeable 7% 1 Enable - - Analog - 6 ld SC70 $0.34
    ADM1087 Cascadeable 7% 1 Enable - - Analog - 6 ld SC70 $0.34
    ADM1088 Cascadeable - 1 Enable - - Analog - 6 ld SC70 -
    ADM1184 4 - 4 Enable - - Analog - - $2.42
    ADM1185 4 0.8% 4 Enable - - Analog - 10-Lead MSOP $1.21
    ADM1186 4 0.8% 4 - - - Analog - - $3.02
    ADM6819 2 2.6% 1 FET Drive - - Analog - 6-ld SOT-23 $1.21
    ADM6820 2 2.6% 1 FET Drive - - Analog - 6-ld SOT-23 $1.21

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

    View Sales and Distribution Offices