ADM1185: Quad Voltage Monitor and Sequencer
The ADM1185 is an integrated, 4-channel, voltage monitoring and sequencing device. A 2.7 V to 5.5 V power supply is required on the VCC pin to power the device.
Four precision comparators ...More
ADM1185: Quad Voltage Monitor and Sequencer
Product Description
The ADM1185 is an integrated, 4-channel, voltage monitoring and sequencing device. A 2.7 V to 5.5 V power supply is required on the VCC pin to power the device.
Four precision comparators monitor four voltage rails. All comparators have a 0.6 V reference with a worst-case accuracy of 0.8%. Resistor networks that are external to the VIN1, VIN2, VIN3, and VIN4 pins set the trip points for the monitored supply rails.
A digital core interprets the status of the comparator outputs.
Internal time delays can be used for sequencing the startup of subsequent power supplies enabled by the outputs. Supplies falling out of range are also detected and, as a result, appropriate outputs are disabled.
The ADM1185 has four open-drain outputs. In a typical configuration, OUT1 to OUT3 are used to enable power supplies, while PWRGD is a common power-good output, indicating the status of all monitored supplies.
The ADM1185 is available in a 10-lead mini small outline package (MSOP).
Applications
Data Sheet, Rev. A, 11/07
Features
- Powered from 2.7 V to 5.5 V on the VCC pin
- Logical core with internal timeouts provides power supply sequencing and fault protection
- 4 inputs can be programmed to monitor different voltage levels with resistor dividers
- Monitors 4 supplies via 0.8% accurate comparators
- 3 open-drain enable outputs
- Open-drain power-good output (PWRGD)
- 10-lead MSOP
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADM1185
Quad Voltage Monitor and Sequencer
Functional Block Diagram for ADM1185
ADM1184 - 0.8% Accurate Quad Voltage Monitor
| Part# | # Supplies Monitored | Volt Monitoring Accuracy | # Output Drivers | FET Drive/Enable Output | Voltage Readback | Supply Adj/Margining | Programming Method | Temp Sensor | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| ADM1060 | 7 | 2.5% | 9 | Both | - | - | SMBus | - | 28 ld TSSOP | $6.50 |
| ADM1062 | 10 | 1% | 10 | Both | 12-bit ADC | 12-bit ADC+6 DACs | SMBus | 1 External, 1 Internal | 40 ld LFCSP , 48 ld TQFP | $7.50 |
| ADM1063 | 10 | 1% | 10 | Both | 12-bit ADC | - | SMBus | 1 Internal, 2 External | 40 ld LFCSP , 48 ld TQFP | $8.25 |
| ADM1064 | 10 | 1% | 10 | Both | 12-bit ADC | - | SMBus | - | 40 ld LFCSP , 48 ld TQFP | $7.75 |
| ADM1065 | 10 | 1% | 10 | Both | - | - | SMBus | - | 40 ld LFCSP , 48 ld TQFP | $5.75 |
| ADM1066 | 12 | 1% | 10 | Both | 12-bit ADC | 12-bit ADC+6 DACs | SMBus | - | 40 ld LFCSP , 48 ld TQFP | $8.50 |
| ADM1067 | 10 | 1% | 10 | Both | - | 6 DACs | SMBus | - | 40 ld LFCSP , 48 ld TQFP | $6.50 |
| ADM1068 | 8 | 1% | 8 | Both | - | - | SMBus | - | 32 ld LQFP | $4.00 |
| ADM1069 | 8 | 1% | 8 | Both | 12-bit ADC | 12-bit ADC+4 DACs | SMBus | - | 32 ld LQFP | $4.35 |
| ADM1085 | Cascadeable | 7% | 1 | Enable | - | - | Analog | - | 6 ld SC70 | $0.34 |
| ADM1086 | Cascadeable | 7% | 1 | Enable | - | - | Analog | - | 6 ld SC70 | $0.34 |
| ADM1087 | Cascadeable | 7% | 1 | Enable | - | - | Analog | - | 6 ld SC70 | $0.34 |
| ADM1088 | Cascadeable | - | 1 | Enable | - | - | Analog | - | 6 ld SC70 | - |
| ADM1184 | 4 | - | 4 | Enable | - | - | Analog | - | - | $2.39 |
| ADM1185 | 4 | 0.8% | 4 | Enable | - | - | Analog | - | 10-Lead MSOP | $1.20 |
| ADM6819 | 2 | 2.6% | 1 | FET Drive | - | - | Analog | - | 6-ld SOT-23 | $1.20 |
| ADM6820 | 2 | 2.6% | 1 | FET Drive | - | - | Analog | - | 6-ld SOT-23 | $1.20 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADM1185 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADM1185ARMZ-1 | Prodn | 10 ld MSOP | 10 | Ind | $1.20 | 07/11/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADM1185ARMZ-1REEL7 | Prodn | 10 ld MSOP | 10 | Ind | $1.20 | 08/15/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| EVAL-ADM1185EBZ | Prodn | EVALUATION BOARDS | 10 | TBD | $150.00 | 09/05/2008 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close