ADM1087:  Voltage Sequencer with Active Low, Open-Drain Enable Output

The ADM1085-ADM1088 are Simple Sequencing™ circuits which provide a time delay between the enabling of voltage regulators at power-up in multiple supply systems. When the output voltage of the first ...More

ADM1087:  Voltage Sequencer with Active Low, Open-Drain Enable Output

Product Description

The ADM1085-ADM1088 are Simple Sequencing™ circuits which provide a time delay between the enabling of voltage regulators at power-up in multiple supply systems. When the output voltage of the first regulator reaches a preset threshold, a time delay is initiated before an enable signal allows subsequent regulators to power-up. Any number of these devices can be cascaded with regulators to allow sequencing of multiple power supplies.

Threshold levels can be set with a pair of external resistors in a voltage divider configuration. By choosing appropriate resistor values, the threshold can be adjusted to monitor voltages as low as 0.6V.

The ADM1086 and ADM1088 have push-pull output stages, with active-high (ENOUT) and active-low (ENOUT) logic outputs, respectively. Similarly, the ADM1085 has an active-high (ENOUT) logic output and the ADM1087 has an active-low (ENOUT) output. Both the ADM1085 and ADM1087 have open-drain output stages which can be pulled up to voltage levels as high as 22V through an external resistor. This level shifting property of the ADM0185 and ADM1087 ensures compatibility with enable input logic levels of different regulators and converters.

All four models have a dedicated enable input pin which allows the output signal to the regulator to be controlled externally. This is an active-high input (ENIN) for the ADM1085 and ADM1086, and an active-low input (ENIN) for the ADM1087 and ADM1088.

The Simple Sequencers™ are specified over the extended –40°C to +125°C temperature range, and with low current consumption of 15µA (typ) and 6-lead SC70 packaging, they are suitable for low power portable applications.

For more Voltage Monitoring and Power Supply Sequencing products, please visit the new Voltage Monitoring and Power Supply Sequencing Home Page.

Search Analog.com for all Voltage Sequencing related web pages.

Features

  • Provide time delays between enabling of regulators
  • Can be cascaded with regulators for multiple supply sequencing
  • Output stages
    High voltage (up to 22 V) open-drain output (ADM1085/ADM1087)
    Push-pull output (ADM1086/ADM1088)
  • Power supply monitoring from 0.6 V
  • Capacitor adjustable time delays
  • High voltage (up to 22 V) enable input
  • Low power consumption (15 µA)
  • Specified over –40°C to +125°C temperature range
  • 6-lead SC70 package

Diagrams

ADM1087 Diagram
Functional Block Diagram for ADM1087

Specifications

# Supplies Monitored Cascadeable
# Output Drivers 1
Programming Method Analog
FET Drive/Enable Output Enable
Package 6 ld SC70
Volt Monitoring Accuracy 7%

Explore Other Products

ADM1184 - 0.8% Accurate Quad Voltage Monitor

Subscribe to New Products Feed
Part# # Supplies Monitored Volt Monitoring Accuracy # Output Drivers FET Drive/Enable Output Voltage Readback Supply Adj/Margining Programming Method Temp Sensor Package Price* (1000-4999)
ADM1060 7 2.5% 9 Both - - SMBus - 28 ld TSSOP $6.50
ADM1062 10 1% 10 Both 12-bit ADC 12-bit ADC+6 DACs SMBus 1 External, 1 Internal 40 ld LFCSP , 48 ld TQFP $7.50
ADM1063 10 1% 10 Both 12-bit ADC - SMBus 1 Internal, 2 External 40 ld LFCSP , 48 ld TQFP $8.25
ADM1064 10 1% 10 Both 12-bit ADC - SMBus - 40 ld LFCSP , 48 ld TQFP $7.75
ADM1065 10 1% 10 Both - - SMBus - 40 ld LFCSP , 48 ld TQFP $5.75
ADM1066 12 1% 10 Both 12-bit ADC 12-bit ADC+6 DACs SMBus - 40 ld LFCSP , 48 ld TQFP $8.50
ADM1067 10 1% 10 Both - 6 DACs SMBus - 40 ld LFCSP , 48 ld TQFP $6.50
ADM1068 8 1% 8 Both - - SMBus - 32 ld LQFP $4.00
ADM1069 8 1% 8 Both 12-bit ADC 12-bit ADC+4 DACs SMBus - 32 ld LQFP $4.35
ADM1085 Cascadeable 7% 1 Enable - - Analog - 6 ld SC70 $0.34
ADM1086 Cascadeable 7% 1 Enable - - Analog - 6 ld SC70 $0.34
ADM1087 Cascadeable 7% 1 Enable - - Analog - 6 ld SC70 $0.34
ADM1088 Cascadeable - 1 Enable - - Analog - 6 ld SC70 -
ADM1184 4 - 4 Enable - - Analog - - $2.39
ADM1185 4 0.8% 4 Enable - - Analog - 10-Lead MSOP $1.20
ADM6819 2 2.6% 1 FET Drive - - Analog - 6-ld SOT-23 $1.20
ADM6820 2 2.6% 1 FET Drive - - Analog - 6-ld SOT-23 $1.20

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices