ADM1085: Voltage Sequencer with Active High, Open-Drain Enable Output
The ADM1085-ADM1088 are Simple Sequencing™ circuits which provide a time delay between the enabling of voltage regulators at power-up in multiple supply systems. When the output voltage of the first ...More
ADM1085: Voltage Sequencer with Active High, Open-Drain Enable Output
Product Description
The ADM1085-ADM1088 are Simple Sequencing™ circuits which provide a time delay between the enabling of voltage regulators at power-up in multiple supply systems. When the output voltage of the first regulator reaches a preset threshold, a time delay is initiated before an enable signal allows subsequent regulators to power-up. Any number of these devices can be cascaded with regulators to allow sequencing of multiple power supplies.
Threshold levels can be set with a pair of external resistors in a voltage divider configuration. By choosing appropriate resistor values, the threshold can be adjusted to monitor voltages as low as 0.6V.
The ADM1086 and ADM1088 have push-pull output stages, with active-high (ENOUT) and active-low (ENOUT) logic outputs, respectively. Similarly, the ADM1085 has an active-high (ENOUT) logic output and the ADM1087 has an active-low (ENOUT) output. Both the ADM1085 and ADM1087 have open-drain output stages which can be pulled up to voltage levels as high as 22V through an external resistor. This level shifting property of the ADM0185 and ADM1087 ensures compatibility with enable input logic levels of different regulators and converters.
All four models have a dedicated enable input pin which allows the output signal to the regulator to be controlled externally. This is an active-high input (ENIN) for the ADM1085 and ADM1086, and an active-low input (ENIN) for the ADM1087 and ADM1088.
The Simple Sequencers™ are specified over the extended –40°C to +125°C temperature range, and with low current consumption of 15µA (typ) and 6-lead SC70 packaging, they are suitable for low power portable applications.
For more Voltage Monitoring and Power Supply Sequencing products, please visit the new Voltage Monitoring and Power Supply Sequencing Home Page.
Search Analog.com for all Voltage Sequencing related web pages.
Features
- Provide time delays between enabling of regulators
- Can be cascaded with regulators for multiple supply sequencing
- Output stages
High voltage (up to 22 V) open-drain output (ADM1085/ADM1087)
Push-pull output (ADM1086/ADM1088)
- Power supply monitoring from 0.6 V
- Capacitor adjustable time delays
- High voltage (up to 22 V) enable input
- Low power consumption (15 µA)
- Specified over –40°C to +125°C temperature range
- 6-lead SC70 package
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADM1085
Voltage Sequencer with Active High, Open-Drain Enable Output
Other Diagrams for ADM1085
Voltage Sequencer with Active High, Open-Drain Enable Output
ADM1085 Pin Configuration
Functional Block Diagram for ADM1085
ADM1085 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADM1085AKS-REEL7 | Prodn | 6 ld SC70 | 6 | Ind | $0.37 | 07/25/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| ADM1085AKSZ-REEL7 | Prodn | 6 ld SC70 | 6 | Ind | $0.34 | 08/29/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close