ADM1067:  Super Sequencer® with Open-Loop Margining DACs

The ADM1067 Super Sequencer® is a configurable supervisory/ sequencing device that offers a single-chip solution for supply monitoring and sequencing in multiple supply systems. In addition to these ...More

ADM1067:  Super Sequencer® with Open-Loop Margining DACs

Product Description

The ADM1067 Super Sequencer® is a configurable supervisory/ sequencing device that offers a single-chip solution for supply monitoring and sequencing in multiple supply systems. In addition to these functions, the ADM1067 integrates six 8-bit voltage output DACs. These circuits can be used to implement an open-loop margining system that enables supply adjustment by altering either the feedback node or reference of a dc-to-dc converter using the DAC outputs.

Supply margining can be performed with a minimum of external components. The margining capability can be used for in-circuit testing of a board during production (for example, to verify board functionality at −5% of nominal supplies), or it can be used dynamically to accurately control the output voltage of a dc-to-dc converter.

The device also provides up to 10 programmable inputs for monitoring undervoltage faults, overvoltage faults, or out-of-window faults on up to 10 supplies. In addition, 10 programmable outputs can be used as logic enables.

Six of these programmable outputs can also provide up to a 12 V output for driving the gate of an N-FET that can be placed in the path of a supply.

The logical core of the device is a sequencing engine. This state-machine-based construction provides up to 63 different states. This design enables very flexible sequencing of the outputs, based on the condition of the inputs.

The device is controlled via configuration data that can be programmed into an EEPROM. The entire configuration can be programmed using an intuitive GUI-based software package provided by Analog Devices, Inc.

Applications

  • Office systems
  • Servers/routers
  • Multivoltage system line cards
  • DSP/FPGA supply sequencing
  • In-circuit testing of margined supplies
  • Features

    • Complete supervisory and sequencing solution for up to 10 supplies
    • 10 supply fault detectors enable supervision of supplies to
      <0.5% accuracy at all voltages at 25°C
      <1.0 % accuracy across all voltages and temperatures
    • 5 selectable input attenuators allow supervision
      Supplies up to 14.4 V on VH
      Supplies up to 6 V on VPn (VP1 to VP4)
    • 5 dual-function inputs, VXn (VX1 to VX5)
      High impedance input to supply fault detector with thresholds between 0.573 V and 1.375 V
      General-purpose logic input

    10 programmable output drivers (PDO1 to PDO10)

    • Open collector with external pull-up
    • Push/pull output, driven to VDDCAP or VPn
    • Open collector with weak pull-up to VDDCAP or VPn
    • Internally charge-pumped high drive for use with external N-FET (PDO1 to PDO6 only)
    • Open-loop margining solution for 6 voltage rails
    • 6 voltage output 8-bit DACs (0.300 V to 1.551 V) allow voltage adjustment via dc-to-dc converter trim/feedback node
    • Device powered by the highest of VPn, VH for improved redundancy
    • User EEPROM: 256 bytes
    • Industry-standard 2-wire bus interface (SMBus)
    • Guaranteed PDO low with VH, VPn = 1.2

    Sequencing engine (SE) implements state machine control of PDO outputs

    • State changes conditional on input events
    • Enables complex control of boards
    • Power-up and power-down sequence control
    • Fault event handling
    • Interrupt generation on warnings
    • Watchdog function can be integrated in SE
    • Program software control of sequencing through SMBus

    Diagrams

    ADM1067 Diagram
    Functional Block Diagram for ADM1067

    Specifications

    # Supplies Monitored 10
    # Output Drivers 10
    Programming Method SMBus
    FET Drive/Enable Output Both
    Package 40 ld LFCSP ,48 ld TQFP
    Supply Adj/Margining 6 DACs
    Volt Monitoring Accuracy 1%

    Explore Other Products

    ADM1184 - 0.8% Accurate Quad Voltage Monitor

    Subscribe to New Products Feed
    Part# # Supplies Monitored Volt Monitoring Accuracy # Output Drivers FET Drive/Enable Output Voltage Readback Supply Adj/Margining Programming Method Temp Sensor Package Price* (1000-4999)
    ADM1060 7 2.5% 9 Both - - SMBus - 28 ld TSSOP $6.50
    ADM1062 10 1% 10 Both 12-bit ADC 12-bit ADC+6 DACs SMBus 1 External, 1 Internal 40 ld LFCSP , 48 ld TQFP $7.50
    ADM1063 10 1% 10 Both 12-bit ADC - SMBus 1 Internal, 2 External 40 ld LFCSP , 48 ld TQFP $8.25
    ADM1064 10 1% 10 Both 12-bit ADC - SMBus - 40 ld LFCSP , 48 ld TQFP $7.75
    ADM1065 10 1% 10 Both - - SMBus - 40 ld LFCSP , 48 ld TQFP $5.75
    ADM1066 12 1% 10 Both 12-bit ADC 12-bit ADC+6 DACs SMBus - 40 ld LFCSP , 48 ld TQFP $8.50
    ADM1067 10 1% 10 Both - 6 DACs SMBus - 40 ld LFCSP , 48 ld TQFP $6.50
    ADM1068 8 1% 8 Both - - SMBus - 32 ld LQFP $4.00
    ADM1069 8 1% 8 Both 12-bit ADC 12-bit ADC+4 DACs SMBus - 32 ld LQFP $4.35
    ADM1085 Cascadeable 7% 1 Enable - - Analog - 6 ld SC70 $0.34
    ADM1086 Cascadeable 7% 1 Enable - - Analog - 6 ld SC70 $0.34
    ADM1087 Cascadeable 7% 1 Enable - - Analog - 6 ld SC70 $0.34
    ADM1088 Cascadeable - 1 Enable - - Analog - 6 ld SC70 -
    ADM1184 4 - 4 Enable - - Analog - - $2.39
    ADM1185 4 0.8% 4 Enable - - Analog - 10-Lead MSOP $1.20
    ADM6819 2 2.6% 1 FET Drive - - Analog - 6-ld SOT-23 $1.20
    ADM6820 2 2.6% 1 FET Drive - - Analog - 6-ld SOT-23 $1.20

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Available Ship Date
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    View Sales and Distribution Offices