ADM1063: Multisupply Supervisor/Sequencer with ADC and Temperature Monitoring
The ADM1063 is a configurable supervisory/sequencing device that offers a single-chip solution for supply monitoring and sequencing in multiple supply systems. In addition to these functions, the ...More
ADM1063: Multisupply Supervisor/Sequencer with ADC and Temperature Monitoring
Product Description
The ADM1063 is a configurable supervisory/sequencing device that offers a single-chip solution for supply monitoring and sequencing in multiple supply systems. In addition to these functions, the ADM1063 integrates a 12-bit ADC that can be used to accurately read back up to 12 separate voltages.
The device also provides up to 10 programmable inputs for monitoring under, over, or out-of-window faults on up to 10 supplies. In addition, 10 programmable outputs can be used as logic enables. Six of these programmable outputs can provide up to a 12 V output for driving the gate of an n-FET that can be placed in the path of a supply.
Applications
Features
- Complete supervisory and sequencing solution for up to 10 supplies
- 10 supply fault detectors enable supervision of supplies to
• <0.5% accuracy at all voltages at 25°C
• <1.0 % accuracy across all voltages and temperatures - 5 selectable input attenuators allow supervision of
• Supplies up to 14.4 V on VH
• Supplies up to 6 V on VP1 to VP4 (VPn) - 5 dual-function inputs, VX1 to VX5 (VXn)
• High impedance input to supply fault detector with thresholds between 0.573 V and 1.375 V
• General-purpose logic input
10 programmable output drivers (PDO1 to PDO10)
- Open collector with external pull-up
- Push/pull output, driven to VDDCAP or VPn
- Open collector with weak pull-up to VDDCAP or VPn
- Internally charge-pumped high drive for use with external n-FET (PDO1 to PDO6 only)
- Complete voltage margining solution for 6 voltage rails
- 12-bit ADC for readback of all supervised voltages
- 1 internal and 2 external temperature sensors
- Reference input (REFIN) has 2 input options
• Driven directly from 2.048 V (±0.25%) REFOUT pin
• More accurate external reference for improved ADC performance - Device powered by the highest of VPn, VH for improved redundancy
- User EEPROM: 256 bytes
Sequencing engine (SE) implements state machine control of PDO outputs
- State changes conditional on input events
- Enables complex control of boards
- Power-up and power-down sequence control
- Fault event handling
- Interrupt generation on warnings
- Watchdog function can be integrated in SE
- Program software control of sequencing through SMBus
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADM1063
Multisupply Supervisor/Sequencer with ADC and Temperature Monitoring
Other Diagrams for ADM1063
Multisupply Supervisor/Sequencer with ADC and Temperature Monitoring
ADM1063 Pin Configuration
Functional Block Diagram for ADM1063
ADM1063 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADM1063ACP | Prodn | 40 ld LFCSP (6x6mm w/4.1mm pad) | 40 | Ind | $9.08 | 07/25/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| ADM1063ACPZ | Prodn | 40 ld LFCSP (6x6mm w/4.1mm pad) | 40 | Ind | $8.25 | 09/05/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADM1063ACPZ-REEL7 | Prodn | 40 ld LFCSP (6x6mm w/4.1mm pad) | 40 | Ind | $8.25 | 09/05/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADM1063ASU | Prodn | 48 ld TQFP (7x7mm) | 48 | Ind | $9.08 | 07/25/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| ADM1063ASUZ | Prodn | 48 ld TQFP (7x7mm) | 48 | Ind | $8.25 | 07/25/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADM1063ASUZ-REEL7 | Prodn | 48 ld TQFP (7x7mm) | 48 | Ind | $8.25 | 09/12/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| EVAL-ADM1063LFEBZ | Prodn | EVALUATION BOARDS | - | TBD | $300.00 | 09/19/2008 | Y | Contact ADI | Add To Cart |
| EVAL-ADM1063TQEBZ | Prodn | EVALUATION BOARDS | - | TBD | $300.00 | 09/19/2008 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close