ADP3367: +5 V Fixed, Adjustable Low-Dropout Linear Voltage Regulator
The ADP3367 is a low-dropout precision voltage regulator that can supply up to 300 mA output current. It can be used to give a fixed +5 V output with no additional external components or can be ...More
ADP3367: +5 V Fixed, Adjustable Low-Dropout Linear Voltage Regulator
Product Description
The ADP3367 is a low-dropout precision voltage regulator that can supply up to 300 mA output current. It can be used to give a fixed +5 V output with no additional external components or can be adjusted from +1.3 V to +16 V using two external resistors. Fixed or adjustable operation can be selected via the SET input. The low quiescent current (17 µA) in conjunction with the standby or shutdown mode (0.2 µA) makes this device especially suitable for battery powered systems. The dropout voltage when supplying 100 µA is only 15 mV allowing operation with minimal headroom thereby prolonging the useful battery life. At higher output current levels the dropout remains low increasing to just 150 mV when supplying 200 mA. A wide input voltage range from 2.5 V to 16.5 V is allowable. Additional features include a dropout detector and a low supply/battery monitoring comparator. The dropout detector can be used to signal loss of regulation while the low battery detector can be used to monitor the input supply voltage.
The ADP3367 is a much improved pin-compatible replacement for the MAX667. Improvements include lower supply current, tighter voltage accuracy and superior line and load regulation. Improved ESD protection (>6000 V) is achieved by advanced voltage clamping structures. The ADP3367 is specified over the industrial temperature range -40°C to +85°C and is available in narrow surface mount (SOIC) packages.
Quick Links
- Data Sheet Rev 0, 10/1995, (pdf, 148 kB)
- (About Data Sheets)
- Lead(Pb) - Free Data
Design Tools
ADIsimPower™ Voltage Regulator Design Tool
This tool supports buck converter designs OPTIMIZED for efficiency, PCB spa...
ADIsimPower™ Voltage Regulator Design Tool
This tool supports buck converter designs OPTIMIZED for efficiency, PCB spa...
ADP121 - 150 mA, Low Quiescent Current, CMOS Linear Regulator in 5-Lead TSOT
ADP2108 - 600 mA, 3 MHz Fast Transient Synchronous Step-Down Converter
ADP120 - 100 mA, Low Quiescent Current, CMOS Linear Regulator
ADP1741 - 2 A, Low Dropout, CMOS Linear Regulator
| Part# | Vout Preset | Vout Adj Range | Iout (max) | Vin Range (Vmin to Vmax) | Supply Current (max) | Vdropout @ Rated Iout | Vout Setpoint Acc | Vout Total Acc | Shutdown | Product Description | Pos Supply | Operating Temp Range | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADP1707 | 16 Presets From 0.75-3.3V, With Tracking | n/a | 1A | 2.5 to 5.5 | 1.55mA | 600mV to 630mV | 1% @ Iout = 10mA | 1.5% @ 0.1 mA - Iout max | Yes | 1 A, Low Dropout, CMOS Linear Regulator | +2.5 to +5.5 | -40 to +125 | $1.11 |
| ADP1708 | n/a | 0.8V to 5.0V | 1A | 2.5 to 5.5 | 1.55mA | 600mV to 630mV | n/a | 1.5% @ 0.1 mA - Iout max | Yes | 1 A, Low Dropout, CMOS Linear Regulator | +2.5 to +5.5 | -40 to +125 | $1.08 |
| ADP1710 | 16 Presets From 0.75-3.3V | 0.8V to 5.0V | 150mA | 2.5 to 5.5 | 1.3mA | 100mV to 300mV | 1% @ Iout = 1mA | 2% @ 0.1 mA - Iout max | Yes | 150 mA, Low Dropout, CMOS Linear Regulator | +2.5 to +5.5 | -40 to +125 | $0.41 |
| ADP1711 | 16 Presets From 0.75-3.3V | n/a | 150mA | 2.5 to 5.5 | 1.3mA | 100mV to 300mV | 1% @ Iout = 1mA | 2% @ 0.1 mA - Iout max | Yes | 150 mA, Low Dropout, CMOS, Linear Regulator | +2.5 to +5.5 | -40 to +125 | $0.44 |
| ADP1712 | 16 Presets From 0.75-3.3V | 0.8V to 5.0V | 300mA | 2.5 to 5.5 | 420µA | 70mV to 270mV | 1% @ Iout = 10mA | 2% @ 0.1 mA - Iout max | Yes | 300 mA, Low Dropout, CMOS, Linear Regulator w/ fixed or adj output voltage | +2.5 to +5.5 | -40 to +125 | $0.46 |
| ADP1713 | 16 Presets From 0.75-3.3V | n/a | 300mA | 2.5 to 5.5 | 420µA | 70mV to 270mV | 1% @ Iout = 10mA | 2% @ 0.1 mA - Iout max | Yes | 300 mA, Low Dropout, CMOS, Low Noise Linear Regulator | +2.5 to +5.5 | -40 to +125 | $0.48 |
| ADP1714 | 16 Presets From 0.75-3.3V | n/a | 300mA | 2.5 to 5.5 | 420µA | 70mV to 270mV | 1% @ Iout = 10mA | 2% @ 0.1 mA - Iout max | Yes | 300 mA, Low Dropout, CMOS Linear Regulator w/ External-Voltage Tracking Capability | +2.5 to +5.5 | -40 to +125 | $0.50 |
| ADP1716 | 16 Presets From 0.75-3.3V | n/a | 500mA | 2.5 to 5.5 | 650µA | 50mV to 500mV | 1% @ Iout = 10mA | 2% @ 10 mA - Iout max | Yes | 500mA Low-Dropout Linear Regulator with Tracking | +2.5 to +5.5 | -40 to +125 | $0.96 |
| ADP1715 | 16 Presets From 0.75-3.3V | 0.8V to 5.0V | 500mA | 2.5 to 5.5 | 650µA | 50mV to 500mV | 1% @ Iout = 10mA | 2% @ 10 mA - Iout max | Yes | 500 mA Low-Dropout CMOS Linear Regulator with Soft Start | +2.5 to +5.5 | -40 to +125 | $0.82 |
| ADP3367 | 5.0V | 1.3V to 16V | 300mA | 2.5 to 16.5 | 14mA | 300mV to 500mV | n/a | 2% @ 0.1 mA - Iout max | Yes | Fixed +5V or Adj 1.3V-16V, Low-Dropout Linear Voltage Regulator | +2.5 to +16.5 | -40 to +85 | $1.79 |
| ADP3334 | n/a | 1.4V to 10V | 500mA | 2.6 to 11 | 10mA | 200mV to 400mV | n/a | 1.8% @ 0.1 mA - Iout max | Yes | Adjustable 1.5V-10V Output, High Accuracy, Low Iq, 500 mA anyCAP® Low Dropout Regulator | +2.6 to +11 | -40 to +85 | $0.86 |
| ADP3331 | n/a | 1.5V to 11.75V | 200mA | 2.6 to 12 | 4mA | 140mV to 230mV | - | 1.4% @ 0.1 mA - Iout max | Yes | Adjustable 1.5V-10V Output, Ultralow Iq, 200 mA, anyCAP® Low Dropout Regulator in SOT-23 | +2.6 to +12 | -40 to +85 | $0.61 |
| ADP3333 | 8 Presets From 1.5-5V | n/a | 300mA | 2.6 to 12 | 5.5mA | 140mV to 230mV | n/a | 1.8% @ 0.1 mA - Iout max | Yes | High Accuracy Ultralow Iq, 300 mA, anyCAP® Low Dropout Regulator | +2.6 to +12 | -25 to +85 | $0.82 |
| ADP3335 | 10 Presets From 1.8-5V | n/a | 500mA | 2.6 to 12 | 10mA | 200mV to 400mV | n/a | 1.8% @ 0.1 mA - Iout max | Yes | High Accuracy, Ultralow Quiescent Current, 500mA, anyCAP® Low Dropout Regulator | +2.6 to +12 | -40 to +85 | $0.90 |
| ADP3336 | n/a | 1.5V to 10V | 500mA | 2.6 to 12 | 10mA | 200mV to 400mV | n/a | 1.8% @ 0.1 mA - Iout max | Yes | Small, Adjustable 1.5V-10V Output, 500 mA anyCAP® Low Dropout Regulator | +2.6 to +12 | -40 to +85 | $0.91 |
| ADP3338 | 7 Presets From 1.5-5V | n/a | 1A | 2.7 to 8 | 30mA | 190mV to 400mV | n/a | 1.4% @ 0.1 mA - Iout max | No | High Accuracy, Ultralow Quiescent Current, 1A, anyCAP Low Dropout Regulator | +2.7 to +8 | -40 to +85 | $1.09 |
| ADP3339 | 7 Presets From 1.5-5V | n/a | 1.5A | 2.8 to 6 | 40mA | 230mV to 480mV | n/a | 1.5% @ 0.1 mA - Iout max | No | High-Accuracy, Ultralow Iq, 1.5 A, anyCAP® Low Dropout Regulator | +2.8 to +6 | -40 to +85 | $1.17 |
| ADP3309 | 7 Presets From 2.7-3.6V | n/a | 100mA | 2.8 to 12 | 2mA | 120mV to 240mV | - | 2.2% @ 0.1 mA - Iout max | Yes | anyCAP®, 100 mA, Low Dropout Linear Regulator | +2.8 to +12 | -20 to +85 | $0.53 |
| ADP3330 | 7 Presets from 2.5-5V | n/a | 200mA | 2.9 to 12 | 4mA | 140mV to 230mV | n/a | 1.4% @ 0.1 mA - Iout max | Yes | High Accuracy, Ultralow I(Q), 200 mA, anyCAP® Low Dropout Regulator in SOT23 | +2.9 to +12 | -40 to +85 | $0.61 |
| ADP3301 | 5 Presets From 2.7-5V | n/a | 100mA | 3 to12 | 0.3mA | 100mV to 200mV | - | 1.4% @ 0.1 mA - Iout max | Yes | High Accuracy, anyCAP®, 100 mA, Low Dropout Linear Regulator | +3 to +12 | -20 to +85 | $1.05 |
| ADP3303 | 5 Presets From 2.7-5V | n/a | 200mA | 3.2 to 12 | 0.4mA | 180mV to 400mV | - | 1.4% @ 0.1 mA - Iout max | Yes | High Accuracy, anyCAP®, 200 mA, Low Dropout Linear Regulator | +3.2 to +12 | -20 to +85 | $1.10 |
| ADP667 | 5.0V | 1.3V to 16V | 250mA | 3.5 to 16.5 | 20mA | 150mVto 250mV | n/a | 4% | Yes | Fixed +5V or Adj 1.3V-16V Output, Low-Dropout Linear Voltage Regulator | +3.5 to +16.5 | -40 to +85 | $1.74 |
| ADP1720 | 3.30V, 5.0V | 1.225V to 5.0V | 50mA | 4.0 to 28 | 2.115mA | 55mV to 480mV | 0.5% @ Iout =0.1 mA | 2% @ 0.1 mA - Iout max | Yes | 50 mA, High-Voltage, Micro-power LDO Linear Regulator in MSOP | +4 to +28 | -40 to +125 | $0.49 |
| ADP1706 | 16 Presets From 0.75-3.3V, Soft Start | n/a | 1A | 2.5 to 5.5 | 1.55mA | 600mV to 630mV | 1% @ Iout = 10mA | 1.5% @ 0.1 mA - Iout max | Yes | 1 A, Low Dropout, CMOS Linear Regulator | +5.5 to +2.5 | -40 to +125 | $1.08 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADP3367 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADP3367AR | Prodn | 8 ld SOIC | 8 | Ind | $1.97 | 07/25/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| ADP3367AR-REEL | Prodn | 8 ld SOIC | 8 | Ind | $1.97 | - |
N
Material Declaration |
Contact ADI | Add To Cart |
| ADP3367AR-REEL7 | Prodn | 8 ld SOIC | 8 | Ind | $1.97 | 07/25/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| ADP3367ARZ | Prodn | 8 ld SOIC | 8 | Ind | $1.79 | 07/25/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADP3367ARZ-REEL | Prodn | 8 ld SOIC | 8 | Ind | $1.79 | 07/25/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADP3367ARZ-REEL7 | Prodn | 8 ld SOIC | 8 | Ind | $1.79 | 09/05/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close