ADP3335: High Accuracy Ultralow Quiescent Current, 500mA, anyCAP® Low Dropout
The ADP3335 is a member of the ADP330x family of precision low dropout anyCAP voltage regulators. The ADP3335 operates with an input voltage range of +2.6 V to +12 V and delivers a continuous load ...More
ADP3335: High Accuracy Ultralow Quiescent Current, 500mA, anyCAP® Low Dropout
Product Description
The ADP3335 is a member of the ADP330x family of precision low dropout anyCAP voltage regulators. The ADP3335 operates with an input voltage range of +2.6 V to +12 V and delivers a continuous load current up to 500 mA. The ADP3335 stands out from the conventional LDOs with the lowest thermal resistance of any MSOP-8 package and an enhanced process that enables it to offer performance advantages beyond its competition. Its pat-ented design requires only a 1.0 µF output capacitor for stability. This device is insensitive to output capacitor Equivalent Series Resistance (ESR), and is stable with any good quality capacitor, including ceramic (MLCC) types for space-restricted applications. The ADP3335 achieves exceptional accuracy of ±0.9% at room temperature and ±1.8% over temperature, line and load variations. The dropout voltage of the ADP3335 is only 200 mV (typical) at 500 mA. This device also includes a safety current limit, thermal overload protection and a shutdown feature. In shutdown mode, the ground current is reduced to less than 2 µA. The ADP3335 has ultralow quiescent current 60 µA (typ) in light load situations.
Design Tools
ADIsimPower™ Voltage Regulator Design Tool
This tool supports buck converter designs OPTIMIZED for efficiency, PCB spa...
ADIsimPower™ Voltage Regulator Design Tool
This tool supports buck converter designs OPTIMIZED for efficiency, PCB spa...
Features
- High accuracy over line and load: ±0.9% @ 25°C, ±1.8% over temperature
- Ultralow dropout voltage: 200 mV (typ) @
500 mA - Requires only CO = 1.0 µF for stability
- anyCAP = stable with any type of capacitor (Including MLCC)
- Current and thermal limiting
- Low noise
- Low shutdown current: < 10 nA (typ)
- 2.6 V to 12 V supply range
- –40°C to +85°C ambient temperature range
Specifications
| Vout | 1.8,2.5,2.85,3.3,5 |
| Vin Range (Vmin to Vmax) | 2.6 to 12 |
| Iout (max) | 500mA |
| Supply Current (max) | 10mA |
| V-dropout@Rated Iout (mV) | 200mV |
| Tot Accuracy (±%) | 1.8% |
| Package | LFCSP-8,MSOP-8 |
| # of Outputs | 1 |
| Line Regulation | 0.04mV/V |
| Load Regulation | 0.04mV/mA |
| Shutdown | Yes |
| Operating Temp Range | -40 to +85 |
ADP2108 - 600 mA, 3 MHz Fast Transient Synchronous Step-Down Converter
ADP1741 - 2 A, Low Dropout, CMOS Linear Regulator
ADP130 - 350 mA, Low VIN, Low Quiescent Current, CMOS Linear Regulator
ADP121 - 150 mA, Low Quiescent Current, CMOS Linear Regulator in 5-Lead TSOT
| Part# | Vout Preset | Vout Adj Range | Iout (max) | Vin Range (Vmin to Vmax) | Supply Current (max) | Vdropout @ Rated Iout | Vout Setpoint Acc | Vout Total Acc | Shutdown | Product Description | Pos Supply | Operating Temp Range | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADP1707 | 16 Presets From 0.75-3.3V, With Tracking | n/a | 1A | 2.5 to 5.5 | 1.55mA | 600mV to 630mV | 1% @ Iout = 10mA | 1.5% @ 0.1 mA - Iout max | Yes | 1 A, Low Dropout, CMOS Linear Regulator | +2.5 to +5.5 | -40 to +125 | $1.11 |
| ADP1708 | n/a | 0.8V to 5.0V | 1A | 2.5 to 5.5 | 1.55mA | 600mV to 630mV | n/a | 1.5% @ 0.1 mA - Iout max | Yes | 1 A, Low Dropout, CMOS Linear Regulator | +2.5 to +5.5 | -40 to +125 | $1.08 |
| ADP1710 | 16 Presets From 0.75-3.3V | 0.8V to 5.0V | 150mA | 2.5 to 5.5 | 1.3mA | 100mV to 300mV | 1% @ Iout = 1mA | 2% @ 0.1 mA - Iout max | Yes | 150 mA, Low Dropout, CMOS Linear Regulator | +2.5 to +5.5 | -40 to +125 | $0.41 |
| ADP1711 | 16 Presets From 0.75-3.3V | n/a | 150mA | 2.5 to 5.5 | 1.3mA | 100mV to 300mV | 1% @ Iout = 1mA | 2% @ 0.1 mA - Iout max | Yes | 150 mA, Low Dropout, CMOS, Linear Regulator | +2.5 to +5.5 | -40 to +125 | $0.44 |
| ADP1712 | 16 Presets From 0.75-3.3V | 0.8V to 5.0V | 300mA | 2.5 to 5.5 | 420µA | 70mV to 270mV | 1% @ Iout = 10mA | 2% @ 0.1 mA - Iout max | Yes | 300 mA, Low Dropout, CMOS, Linear Regulator w/ fixed or adj output voltage | +2.5 to +5.5 | -40 to +125 | $0.46 |
| ADP1713 | 16 Presets From 0.75-3.3V | n/a | 300mA | 2.5 to 5.5 | 420µA | 70mV to 270mV | 1% @ Iout = 10mA | 2% @ 0.1 mA - Iout max | Yes | 300 mA, Low Dropout, CMOS, Low Noise Linear Regulator | +2.5 to +5.5 | -40 to +125 | $0.48 |
| ADP1714 | 16 Presets From 0.75-3.3V | n/a | 300mA | 2.5 to 5.5 | 420µA | 70mV to 270mV | 1% @ Iout = 10mA | 2% @ 0.1 mA - Iout max | Yes | 300 mA, Low Dropout, CMOS Linear Regulator w/ External-Voltage Tracking Capability | +2.5 to +5.5 | -40 to +125 | $0.50 |
| ADP1716 | 16 Presets From 0.75-3.3V | n/a | 500mA | 2.5 to 5.5 | 650µA | 50mV to 500mV | 1% @ Iout = 10mA | 2% @ 10 mA - Iout max | Yes | 500mA Low-Dropout Linear Regulator with Tracking | +2.5 to +5.5 | -40 to +125 | $0.96 |
| ADP1715 | 16 Presets From 0.75-3.3V | 0.8V to 5.0V | 500mA | 2.5 to 5.5 | 650µA | 50mV to 500mV | 1% @ Iout = 10mA | 2% @ 10 mA - Iout max | Yes | 500 mA Low-Dropout CMOS Linear Regulator with Soft Start | +2.5 to +5.5 | -40 to +125 | $0.82 |
| ADP3367 | 5.0V | 1.3V to 16V | 300mA | 2.5 to 16.5 | 14mA | 300mV to 500mV | n/a | 2% @ 0.1 mA - Iout max | Yes | Fixed +5V or Adj 1.3V-16V, Low-Dropout Linear Voltage Regulator | +2.5 to +16.5 | -40 to +85 | $1.79 |
| ADP3334 | n/a | 1.4V to 10V | 500mA | 2.6 to 11 | 10mA | 200mV to 400mV | n/a | 1.8% @ 0.1 mA - Iout max | Yes | Adjustable 1.5V-10V Output, High Accuracy, Low Iq, 500 mA anyCAP® Low Dropout Regulator | +2.6 to +11 | -40 to +85 | $0.86 |
| ADP3331 | n/a | 1.5V to 11.75V | 200mA | 2.6 to 12 | 4mA | 140mV to 230mV | - | 1.4% @ 0.1 mA - Iout max | Yes | Adjustable 1.5V-10V Output, Ultralow Iq, 200 mA, anyCAP® Low Dropout Regulator in SOT-23 | +2.6 to +12 | -40 to +85 | $0.61 |
| ADP3333 | 8 Presets From 1.5-5V | n/a | 300mA | 2.6 to 12 | 5.5mA | 140mV to 230mV | n/a | 1.8% @ 0.1 mA - Iout max | Yes | High Accuracy Ultralow Iq, 300 mA, anyCAP® Low Dropout Regulator | +2.6 to +12 | -25 to +85 | $0.82 |
| ADP3335 | 10 Presets From 1.8-5V | n/a | 500mA | 2.6 to 12 | 10mA | 200mV to 400mV | n/a | 1.8% @ 0.1 mA - Iout max | Yes | High Accuracy, Ultralow Quiescent Current, 500mA, anyCAP® Low Dropout Regulator | +2.6 to +12 | -40 to +85 | $0.90 |
| ADP3336 | n/a | 1.5V to 10V | 500mA | 2.6 to 12 | 10mA | 200mV to 400mV | n/a | 1.8% @ 0.1 mA - Iout max | Yes | Small, Adjustable 1.5V-10V Output, 500 mA anyCAP® Low Dropout Regulator | +2.6 to +12 | -40 to +85 | $0.91 |
| ADP3338 | 7 Presets From 1.5-5V | n/a | 1A | 2.7 to 8 | 30mA | 190mV to 400mV | n/a | 1.4% @ 0.1 mA - Iout max | No | High Accuracy, Ultralow Quiescent Current, 1A, anyCAP Low Dropout Regulator | +2.7 to +8 | -40 to +85 | $1.09 |
| ADP3339 | 7 Presets From 1.5-5V | n/a | 1.5A | 2.8 to 6 | 40mA | 230mV to 480mV | n/a | 1.5% @ 0.1 mA - Iout max | No | High-Accuracy, Ultralow Iq, 1.5 A, anyCAP® Low Dropout Regulator | +2.8 to +6 | -40 to +85 | $1.17 |
| ADP3309 | 7 Presets From 2.7-3.6V | n/a | 100mA | 2.8 to 12 | 2mA | 120mV to 240mV | - | 2.2% @ 0.1 mA - Iout max | Yes | anyCAP®, 100 mA, Low Dropout Linear Regulator | +2.8 to +12 | -20 to +85 | $0.53 |
| ADP3330 | 7 Presets from 2.5-5V | n/a | 200mA | 2.9 to 12 | 4mA | 140mV to 230mV | n/a | 1.4% @ 0.1 mA - Iout max | Yes | High Accuracy, Ultralow I(Q), 200 mA, anyCAP® Low Dropout Regulator in SOT23 | +2.9 to +12 | -40 to +85 | $0.61 |
| ADP3301 | 5 Presets From 2.7-5V | n/a | 100mA | 3 to12 | 0.3mA | 100mV to 200mV | - | 1.4% @ 0.1 mA - Iout max | Yes | High Accuracy, anyCAP®, 100 mA, Low Dropout Linear Regulator | +3 to +12 | -20 to +85 | $1.05 |
| ADP3303 | 5 Presets From 2.7-5V | n/a | 200mA | 3.2 to 12 | 0.4mA | 180mV to 400mV | - | 1.4% @ 0.1 mA - Iout max | Yes | High Accuracy, anyCAP®, 200 mA, Low Dropout Linear Regulator | +3.2 to +12 | -20 to +85 | $1.10 |
| ADP667 | 5.0V | 1.3V to 16V | 250mA | 3.5 to 16.5 | 20mA | 150mVto 250mV | n/a | 4% | Yes | Fixed +5V or Adj 1.3V-16V Output, Low-Dropout Linear Voltage Regulator | +3.5 to +16.5 | -40 to +85 | $1.74 |
| ADP1720 | 3.30V, 5.0V | 1.225V to 5.0V | 50mA | 4.0 to 28 | 2.115mA | 55mV to 480mV | 0.5% @ Iout =0.1 mA | 2% @ 0.1 mA - Iout max | Yes | 50 mA, High-Voltage, Micro-power LDO Linear Regulator in MSOP | +4 to +28 | -40 to +125 | $0.49 |
| ADP1706 | 16 Presets From 0.75-3.3V, Soft Start | n/a | 1A | 2.5 to 5.5 | 1.55mA | 600mV to 630mV | 1% @ Iout = 10mA | 1.5% @ 0.1 mA - Iout max | Yes | 1 A, Low Dropout, CMOS Linear Regulator | +5.5 to +2.5 | -40 to +125 | $1.08 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADP3335 Model Options
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close